Date: 2016-12-04 UTC [14:32:47.095] weston 1.9.0 http://wayland.freedesktop.org Bug reports to: https://bugs.freedesktop.org/enter_bug.cgi?product=Wayland&component=weston&version=1.9.0 Build: 1.8.93-2-gb05cdb8 configure.ac: bump to version 1.9.0 for the official release (2015-09-21 18:11:26 -0700) [14:32:47.096] OS: Linux, 4.4.32-g33a812efb8, #1 PREEMPT Sun Dec 4 15:53:18 MSK 2016, armv7l [14:32:47.098] Using config file '/etc//weston.ini' [14:32:47.098] Loading module '/usr/lib/weston/drm-backend.so' [14:32:47.115] Output repaint window is 7 ms maximum. [14:32:47.115] initializing drm backend [14:32:47.120] using /dev/dri/card0 [14:32:47.120] Loading module '/usr/lib/weston/gl-renderer.so' failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory loaded module : gbm_pvr.so found valid GBM backend : gbm_pvr.so [14:32:47.148] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay. [14:32:47.192] warning: EGL_EXT_buffer_age not supported. Performance could be affected. [14:32:47.192] Retrieving EGL client extension string failed. [14:32:47.200] input device 'Logitech USB Receiver', /dev/input/event0 is tagged by udev as: Keyboard [14:32:47.201] input device 'Logitech USB Receiver', /dev/input/event0 is a keyboard [14:32:47.205] input device 'Logitech USB Receiver', /dev/input/event1 is tagged by udev as: Keyboard Mouse [14:32:47.206] input device 'Logitech USB Receiver', /dev/input/event1 is a pointer caps [14:32:47.206] input device 'Logitech USB Receiver', /dev/input/event1 is a keyboard [14:32:47.350] EGL version: 1.4 build 1.14@3699939 (MAIN) [14:32:47.351] EGL vendor: Imagination Technologies [14:32:47.351] EGL client APIs: OpenGL_ES [14:32:47.351] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image EGL_KHR_image_base EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image EGL_KHR_gl_renderbuffer_image EGL_KHR_vg_parent_image EGL_IMG_cl_image EGL_KHR_fence_sync EGL_IMG_context_priority EGL_IMG_hibernate_process EGL_IMG_image_plane_attribs EGL_KHR_surfaceless_context EGL_KHR_wait_sync EGL_KHR_create_context EGL_WL_bind_wayland_display EGL_EXT_image_dma_buf_import [14:32:47.351] GL version: OpenGL ES 2.0 build 1.14@3699939 (MAIN) [14:32:47.351] GLSL version: OpenGL ES GLSL ES 1.00 build 1.14@3699939 (MAIN) [14:32:47.351] GL vendor: Imagination Technologies [14:32:47.351] GL renderer: PowerVR SGX 530 [14:32:47.351] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24 GL_OES_vertex_half_float GL_OES_texture_float GL_OES_texture_half_float GL_OES_element_index_uint GL_OES_mapbuffer GL_OES_fragment_precision_high GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image GL_OES_EGL_image_external GL_OES_required_internalformat GL_OES_depth_texture GL_OES_get_program_binary GL_OES_packed_depth_stencil GL_OES_standard_derivatives GL_OES_vertex_array_object GL_OES_egl_sync GL_OES_surfaceless_context GL_EXT_discard_framebuffer GL_EXT_blend_minmax GL_EXT_multi_draw_arrays GL_EXT_multisampled_render_to_texture GL_EXT_shader_texture_lod GL_EXT_texture_format_BGRA8888 GL_EXT_texture_rg GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc GL_IMG_texture_npot GL_IMG_texture_format_BGRA8888 GL_IMG_read_format GL_IMG_program_binary GL_IMG_uniform_buffer_object GL_IMG_multisampled_render_to_texture GL_KHR_debug [14:32:47.352] GL ES 2 renderer features: read-back format: RGBA wl_shm sub-image to texture: no EGL Wayland extension: yes [14:32:47.352] Chosen EGL config details: RGBA bits: 8 8 8 8 swap interval range: 1 - 1 [14:32:47.353] cursor buffers unavailable, using gl cursors [14:32:47.353] Failed to initialize backlight [14:32:47.353] EDID data 'ADA', '', '1' [14:32:47.353] Output HDMI-A-1, (connector 26, crtc 24) mode 800x480@65.7, preferred, current mode 800x480@65.7, preferred [14:32:47.354] Compositor capabilities: arbitrary surface rotation: yes screen capture uses y-flip: yes presentation clock: CLOCK_MONOTONIC, id 1 [14:32:47.355] Loading module '/usr/lib/weston/desktop-shell.so' [14:32:47.357] launching '/usr/libexec/weston-keyboard' [14:32:47.360] launching '/usr/libexec/weston-desktop-shell' [14:32:47.454] set mode failed: Invalid argument [14:32:47.720] set mode failed: Invalid argument [14:32:47.742] set mode failed: Invalid argument