U-Boot SPL 2018.01 (Jun 04 2019 - 08:21:33) ConfigID ERROR: 0xffffffff Trying to boot from MMC1 spl: payload image: *s load addr: 0x20 size: -2139095072 Jumping to U-Boot loaded - jumping to U-Boot... U-Boot SPL 2018.01 (Jun 04 2019 - 08:21:33) ConfigID ERROR: 0xffffffff Trying to boot from MMC1 spl: payload image: *s load addr: 0x20 size: -2139095072 Jumping to U-Boot loaded - jumping to U-Boot... U-Boot SPL 2018.01 (Jun 04 2019 - 08:21:33) ConfigID ERROR: 0xffffffff Trying to boot from MMC1 spl: payload image: *s load addr: 0x20 size: -2139095072 Jumping to U-Boot loaded - jumping to U-Boot... U-Boot SPL 2018.01 (Jun 04 2019 - 08:21:33) ConfigID ERROR: 0xffffffff Trying to boot from MMC1 spl: payload image: *s load addr: 0x20 size: -2139095072 Jumping to U-Boot loaded - jumping to U-Boot...