# # Build Config is [ tda2xx_rvp_bios_all ] # Build Config file is @ C:/rvp/vsdk33rvp/vision_sdk/configs/tda2xx_rvp_bios_all/cfg.mk # Build Config .h file is @ C:/rvp/vsdk33rvp/vision_sdk/links_fw/include/config/apps/tda2xx_rvp_bios_all/system_cfg.h # Build CPUs is @ ipu1_0 ipu1_1 ipu2 a15_0 dsp1 dsp2 eve1 eve2 eve3 eve4 # # CPUs included in application, # PROC_IPU1_0_INCLUDE=yes # PROC_IPU1_1_INCLUDE=yes # PROC_IPU2_INCLUDE=yes # PROC_DSP1_INCLUDE=yes # PROC_DSP2_INCLUDE=yes # PROC_EVE1_INCLUDE=yes # PROC_EVE2_INCLUDE=yes # PROC_EVE3_INCLUDE=yes # PROC_EVE4_INCLUDE=yes # PROC_A15_0_INCLUDE=yes # # Platform config, # VSDK_BOARD_TYPE=TDA2XX_RVP [options: TDA2XX_EVM TDA2EX_EVM TDA3XX_EVM TDA3XX_RVP TDA2XX_RVP] # PLATFORM=tda2xx-rvp # DUAL_A15_SMP_BIOS=no # DDR_MEM=DDR_MEM_1024M [options: DDR_MEM_128M DDR_MEM_512M DDR_MEM_1024M] # NDK_PROC_TO_USE=a15_0 [options: a15_0 ipu1_0 ipu1_1 ipu2 none] # NSP_TFDTP_INCLUDE=no [options: yes no] # TDA2EX_ETHSRV_BOARD=no [options: yes no] # FATFS_PROC_TO_USE=ipu1_0 [options: ipu1_0 none] # RADAR_BOARD=none [options: TDA3XX_AR12_ALPS TDA3XX_AR12_VIB_DAB_BOOSTER TDA3XX_RADAR_RVP none] # # Build config, # BUILD_OS=Windows_NT [options: Windows_NT Linux] # BUILD_DEPENDENCY_ALWAYS=no # BUILD_ALGORITHMS=no # BUILD_INFOADAS=no # PROFILE=release [options: debug release] # KW_BUILD=no # CPLUSPLUS_BUILD=no # IPU_PRIMARY_CORE=ipu1_0 [options: ipu1_0 ipu2] # IPU_SECONDARY_CORE=ipu2 [options: ipu1_0 ipu2] # A15_TARGET_OS=Bios [options: Bios Linux Qnx] # BSP_STW_PACKAGE_SELECT=all [options: all vps-iss-dss-only vps-vip-vpe] # # Safety Module config, # RTI_INCLUDE=no # ECC_FFI_INCLUDE=no # DCC_ESM_INCLUDE=no # # Video Module config, # IVAHD_INCLUDE=yes # VPE_INCLUDE=yes # CAL_INCLUDE=no # ISS_INCLUDE=no # ISS_ENABLE_DEBUG_TAPS=no # WDR_LDC_INCLUDE=no # DSS_INCLUDE=yes # # Open Compute config, # OPENCL_INCLUDE=no # TARGET_ROOTDIR=C:/rvp/vsdk33rvp/vision_sdk/apps/src/rtos/opencl # ENABLE_OPENCV=no # ENABLE_OPENCV_TESTS=no # OPENVX_INCLUDE=no # # Log config, # ENABLE_UART_LOG=yes # ENABLE_NETWORK_LOG=no # ENABLE_CCS_LOG=no # CIO_REDIRECT=no # # IPC config, # WORKQ_INCLUDE=no # IPC_LIB_INCLUDE=no # # Surround View config, # SRV_FAST_BOOT_INCLUDE=no # # Other Module config, # AVB_INCLUDE=no # DCAN_INCLUDE=yes # RADAR_INCLUDE=no # CPU_IDLE_ENABLED=yes # FAST_BOOT_INCLUDE=no # DATA_VIS_INCLUDE=no # HS_DEVICE=no # ULTRASONIC_INCLUDE=no # # Linux config, # DEFAULT_UBOOT_CONFIG=dra7xx_evm_vision_config # DEFAULT_KERNEL_CONFIG=ti_sdk_dra7x_release_defconfig # DEFAULT_DTB=dra7-evm-infoadas.dtb # CMEM_INCLUDE=no # IPUMM_INCLUDE=no # IPU1_EVELOADER_INCLUDE=no # ROBUST_RVC_INCLUDE=no # BUILD_ADAM_CAR=no # # Alg plugins included in build, # ALG_autocalibration ALG_dmaSwMs ALG_vpeSwMs ALG_surroundview # # Use-cases included in build, # UC_srv_calibration UC_lvds_vip_single_cam_view UC_lvds_vip_multi_cam_view UC_lvds_vip_8_cam_view UC_lvds_vip_sv_standalone UC_network_rx_tx UC_saveDisFrame # # # CPUs that are NOT required but included in config [ tda2xx_rvp_bios_all ], # # WARNING: IPU1_1 can be excluded from application # WARNING: IPU2 can be excluded from application # WARNING: DSP2 can be excluded from application # WARNING: EVE1 can be excluded from application # WARNING: EVE2 can be excluded from application # WARNING: EVE3 can be excluded from application # WARNING: EVE4 can be excluded from application # # CPUs that are required but not included in config [ tda2xx_rvp_bios_all ], # # # Edit C:/rvp/vsdk33rvp/vision_sdk/build/configs/tda2xx_rvp_bios_all/cfg.mk to include or exclude CPUs in an application #