OPTIONS: I18n Compiled on Nov 15 2018, 20:18:47. Port /dev/ttyUSB0, 09:42:07 Press CTRL-A Z for help on special keys U-Boot SPL 2019.01-g8b90adfb16 (Jul 07 2019 - 05:46:46 +0000) SYSFW ABI: 2.6 (firmware rev 0x0013 '19.4.1-v2019.04a (Curious Crow)') Trying to boot from MMC2 Starting ATF on ARM64 core... NOTICE: BL31: v2.1(release):ti2019.01-rc2 NOTICE: BL31: Built : 04:28:26, Jul 7 2019 I/TC: I/TC: OP-TEE version: 3.2.0-583-g251f7c6-dev #1 Sun Jul 7 04:40:43 UTC 2019 aarch64 I/TC: Initialized U-Boot SPL 2019.01-g8b90adfb16 (Jul 07 2019 - 05:09:26 +0000) detected OLDI-LCD1EVM Trying to boot from MMC2 cannot find image node 'k3-am654-evm-oldi-lcd1evm.dtbo': -1 U-Boot 2019.01-g8b90adfb16 (Jul 07 2019 - 05:09:26 +0000) Model: Texas Instruments AM654 Base Board DRAM: 4 GiB MMC: sdhci@4f80000: 0, sdhci@04FA0000: 1 Loading Environment from MMC... OK In: serial Out: serial Err: serial detected OLDI-LCD1EVM Net: Warning: cpsw_nuss@046000000 using MAC address from ROM eth0: cpsw_nuss@046000000, eth1: pruss2_eth Hit any key to stop autoboot: 0 Trying to boot Android from eMMC ... switch to partitions #0, OK mmc0(part 0) is current device MMC read: dev # 0, block # 26624, count 81920 ... 81920 blocks read: OK ## Loading kernel from FIT Image at 90000000 ... Using 'k3-am654-base-board.dtb' configuration Trying 'kernel@1' kernel subimage Description: LCPD kernel Type: Kernel Image Compression: uncompressed Data Start: 0x900000c4 Data Size: 22745096 Bytes = 21.7 MiB Architecture: AArch64 OS: Linux Load Address: 0x80080000 Entry Point: 0x80080000 Verifying Hash Integrity ... OK ## Loading ramdisk from FIT Image at 90000000 ... Using 'k3-am654-base-board.dtb' configuration Trying 'ramdisk@1' ramdisk subimage Description: Android Ramdisk Image Type: RAMDisk Image Compression: uncompressed Data Start: 0x915b1180 Data Size: 1131177 Bytes = 1.1 MiB Architecture: AArch64 OS: Linux Load Address: unavailable Entry Point: unavailable Verifying Hash Integrity ... OK ## Loading fdt from FIT Image at 90000000 ... Using 'k3-am654-base-board.dtb' configuration Trying 'fdt@1' fdt subimage Description: AM65x Base Board Type: Flat Device Tree Compression: uncompressed Data Start: 0x916c54b8 Data Size: 60796 Bytes = 59.4 KiB Architecture: AArch64 Load Address: 0x83000000 Verifying Hash Integrity ... OK Loading fdt from 0x916c54b8 to 0x83000000 ## Loading fdt from FIT Image at 90000000 ... Using 'k3-am654-evm-oldi-lcd1evm.dtbo' configuration Trying 'fdt@6' fdt subimage Description: AM65x OLDI-LCD Support Overlay Type: Flat Device Tree Compression: uncompressed Data Start: 0x916d7910 Data Size: 2244 Bytes = 2.2 KiB Architecture: AArch64 Load Address: 0x83280000 Verifying Hash Integrity ... OK Loading fdt from 0x916d7910 to 0x83280000 Booting using the fdt blob at 0x83000000 Loading Kernel Image ... OK Loading Ramdisk to fddb9000, end fdecd2a9 ... OK Loading Device Tree to 00000000fdda6000, end 00000000fddb813d ... OK ft_board_setup: fixing up msmc ram failed -1 ERROR: board-specific fdt fixup failed: FDT_ERR_NOTFOUND - must RESET the board to recover. FDT creation failed! hanging...### ERROR ### Please RESET the board ###