U-Boot 2010.06 (Aug 21 2012 - 13:50:40) TI8168-GP rev 2.0 ARM clk: 1000MHz DDR clk: 796MHz HDVICP clk: 600MHz L3 Fast clk: 560MHz HDVPSS clk: 280MHz Ducati M3 clk: 280MHz I2C: ready DRAM: 2 GiB NAND: HW ECC BCH8 Selected 256 MiB MMC: OMAP SD/MMC: 0 Net: Ethernet PHY: GENERIC @ 0x01 DaVinci EMAC Hit any key to stop autoboot: 0 NAND read: device 0 offset 0x580000, size 0x300000 3145728 bytes read: OK ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37 Created: 2012-08-21 3:13:02 UTC Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2563196 Bytes = 2.4 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Linux version 2.6.37 (hwjun@localhost.localdomain) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #1 Tue Aug 21 12:12:53 KST 2012 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti8168_dvr vram size = 20971520 at 0x0 reserved size = 20971520 at 0x0 FB: Reserving 20971520 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI8168 2.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 59904 Kernel command line: mem=256M console=ttyO2,115200n8 noinitrd root=/dev/mtdblock4 rw rootfstype=jffs2 ip=${ipaddr}:${serverip}:${gatewayip}:${netmask}::eth0:off vram=20M notifyk.vpssm3_sva=0xbee00000 PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 236MB = 236MB total Memory: 233884k/233884k available, 28260k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0x90800000 - 0xf8000000 (1656 MB) lowmem : 0x80000000 - 0x90000000 ( 256 MB) pkmap : 0x7fe00000 - 0x80000000 ( 2 MB) modules : 0x7f000000 - 0x7fe00000 ( 14 MB) .init : 0x80008000 - 0x8003b000 ( 204 kB) .text : 0x8003b000 - 0x804d9000 (4728 kB) .data : 0x804da000 - 0x80522e40 ( 292 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 27000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 999.42 BogoMIPS (lpj=4997120) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 0 3-wired eeprom init done. (H/W ver:60) _omap_mux_get_by_name: Could not find signal i2c2_scl.i2c2_scl _omap_mux_get_by_name: Could not find signal i2c2_sda.i2c2_sda registered ti816x_sr device pm_dbg_init: only OMAP3 supported registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea20809 registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 400 kHz regulator: pmbus_vr: 800 <--> 1050 mV at 980 mV regulator: tps40400 probe done. omap_i2c omap_i2c.2: bus 2 rev4.0 at 400 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at 9081e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at 90828800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered JFFS2 version 2.2. (NAND) c 2001-2006 Red Hat, Inc. msgmni has been set to 456 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 console [ttyO2] enabled brd: module loaded loop: module loaded ahci ahci.0: forcing PORTS_IMPL to 0x3 ahci ahci.0: AHCI 0001.0100 32 slots 2 ports 3 Gbps 0x3 impl platform mode ahci ahci.0: flags: ncq sntf pm led clo only pmp pio slum part ccc scsi0 : ahci_platform scsi1 : ahci_platform ata1: SATA max UDMA/133 mmio [mem 0x4a140000-0x4a150fff] port 0x100 irq 16 ata2: SATA max UDMA/133 irq_stat 0x00400040, connection status changed irq 16 omap2-nand driver initializing NAND device: Maf ID: 0xec, Chip ID: 0xda (Samsung, ) erasesize: 0x20000, writesize: 2048, oobsize: 64 Creating 6 MTD partitions on "omap2-nand.0": 0x000000000000-0x000000240000 : "U-Boot" 0x000000240000-0x000000280000 : "U-Boot Env" 0x000000280000-0x000000580000 : "U-Boot Logo" 0x000000580000-0x0000009c0000 : "Kernel" 0x0000009c0000-0x00000d1e0000 : "File System" 0x00000d1e0000-0x000010000000 : "Reserved" davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffff8 davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown davinci_mdio davinci_mdio.0: phy[1]: device 0:01, driver unknown davinci_mdio davinci_mdio.0: phy[2]: device 0:02, driver unknown usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice rtc-ds1307 1-0068: rtc core: registered ds1337 as rtc0 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc1 i2c /dev entries driver Linux video capture interface: v2.00 usbcore: registered new interface driver uvcvideo USB Video Class driver (v1.0.0) OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0xbee00000 usbcore: registered new interface driver snd-usb-audio Registered tvp5158 audio codec asoc: tvp5158-hifi <-> davinci-mcasp.0 mapping ok asoc: tlv320aic3x-hifi <-> davinci-mcasp.2 mapping ok asoc: HDMI-DAI-CODEC <-> hdmi-dai mapping ok ALSA device list: #0: TI81XX SOUND0 #1: TI81XX SOUND1 TCP cubic registered NET: Registered protocol family 17 VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. smartreflex-ti816x: ti816x_sr_probe done! rtc-ds1307 1-0068: setting system clock to 2016-03-25 02:08:30 UTC (1458871710) davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=1cc914) IP-Config: Unable to set interface netmask (-22). ata1: SATA link down (SStatus 0 SControl 300) ata2: SATA link up 3.0 Gbps (SStatus 123 SControl 300) ata2.15: Port Multiplier 1.2, 0x197b:0x3215 r0, 5 ports, feat 0x5/0xf ata2.00: hard resetting link ata2.00: SATA link down (SStatus 0 SControl 320) ata2.01: hard resetting link ata2.01: SATA link down (SStatus 0 SControl 320) ata2.02: hard resetting link ata2.02: SATA link down (SStatus 0 SControl 320) ata2.03: hard resetting link ata2.03: SATA link down (SStatus 0 SControl 320) ata2.04: hard resetting link ata2.04: SATA link down (SStatus 0 SControl 320) ata2: EH complete VFS: Mounted root (jffs2 filesystem) on device 31:4. devtmpfs: mounted Freeing init memory: 204K INIT: version 2.86 booting Please wait: booting... Starting udev Error opening /dev/fb0: No such file or directory udevd (82): /proc/82/oom_adj is deprecated, please use /proc/82/oom_score_adj instead. Remounting root file system... Caching udev devnodes Populating dev cache ALSA: Restoring mixer settings... Configuring network interfaces... ifup: ignoring unknown interface eth0 ifup: ignoring unknown interface eth1 done. Setting up IP spoofing protection: rp_filter. davinci_mdio davinci_mdio.0: resetting idled controller net eth0: attached PHY driver [Generic PHY] (mii_bus:phy_addr=0:01, id=1cc914) PHY: 0:01 - Link is Up - 1000/Full