U-Boot 2010.06 (Oct 22 2016 - 12:50:58) DM385_IPNC_3.50.00 DM385-GP rev 1.1 ARM clk: 720MHz DDR clk: 533MHz L3 clk: 200MHz IVA clk: 290MHz ISS clk: 400MHz DSP Default OFF DSS Default OFF DRAM: 1 GiB MMC: : 0, ON-BOARD SDIO: 1 Using default environment The 2nd stage U-Boot will now be auto-loaded Please do not interrupt the countdown till DM385_IPNC prompt if 2nd stage is already flashed Hit any key to stop autoboot: 0 reading u-boot.bin 224320 bytes read ## Starting application at 0x80800000 ... U-Boot 2010.06 (Oct 22 2016 - 12:51:41) DM385_IPNC_3.50.00 DM385-GP rev 1.1 ARM clk: 720MHz DDR clk: 533MHz L3 clk: 200MHz IVA clk: 290MHz ISS clk: 400MHz DSP Default OFF DSS Default OFF I2C: ready DRAM: 1 GiB NAND: HW ECC BCH8 Selected 0 MiB MMC: : 0, ON-BOARD SDIO: 1 Net: cpsw Hit any key to stop autoboot: 3  2  1  0 reading uImage 1824112 bytes read ## Booting kernel from Legacy Image at 81000000 ... Image Name: Linux-2.6.37_DM385_CARDVR_3.50.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 1824048 Bytes = 1.7 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37_DM385_CARDVR_3.50.00 (ganesh@FSETBLR1LX031) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #6 Mon Nov 7 14:21:15 IST 2016 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: dm385ipnc vram size = 8388608 at 0x0 ti81xx_reserve: ### Reserved DDR region @84f00000 reserved size = 8388608 at 0x0 FB: Reserving 8388608 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is DM385 1.0 SRAM: Mapped pa 0x402f1000 to va 0xfe400000 size: 0xf000 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 18016 Kernel command line: console=ttyO0,115200n8 noinitrd mem=80M rootwait vram=8M notifyk.vpssm3_sva=0xBFD00000 root=/dev/mmcblk0p2 rw cmemk.phys_start=0x85000000 cmemk.phys_end=0x89000000 cmemk.allowOverlap=1 earlyprintk lirc_serial.protocol=0 PID hash table entries: 512 (order: -1, 2048 bytes) Dentry cache hash table entries: 16384 (order: 4, 65536 bytes) Inode-cache hash table entries: 8192 (order: 3, 32768 bytes) Memory: 70MB 1MB = 71MB total Memory: 67952k/67952k available, 13968k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xc5800000 - 0xf8000000 ( 808 MB) lowmem : 0xc0000000 - 0xc5000000 ( 80 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc0037000 ( 188 kB) .text : 0xc0037000 - 0xc036f000 (3296 kB) .data : 0xc0370000 - 0xc03acd80 ( 244 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:375 IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ368 Trying to install interrupt handler for IRQ369 Trying to install interrupt handler for IRQ370 Trying to install interrupt handler for IRQ371 Trying to install interrupt handler for IRQ372 Trying to install interrupt handler for IRQ373 Trying to install interrupt handler for IRQ374 Trying to install type control for IRQ375 Trying to set irq flags for IRQ375 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 719.25 BogoMIPS (lpj=3596288) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x84f00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 Debugfs: Only enabling/disabling deep sleep and wakeup timer is supported now registered ti81xx_vpss device registered ti81xx_vidout device registered ti81xx on-chip HDMI device registered ti81xx_fb device bio: create slab at 0 omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer NET: Registered protocol family 2 IP route cache hash table entries: 1024 (order: 0, 4096 bytes) TCP established hash table entries: 4096 (order: 3, 32768 bytes) TCP bind hash table entries: 4096 (order: 2, 16384 bytes) TCP: Hash tables configured (established 4096 bind 4096) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered msgmni has been set to 132 alg: No test for stdrng (krng) io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) CMEMK module: built on Oct 28 2016 at 11:08:40 Reference Linux version 2.6.37 File /home/ganesh/Projects/Car_DVR/Connected_DVR/cardvr/Source/ti_tools/linuxutils_3_23_00_01/packages/ti/sdo/linuxutils/cmem/src/module/cmemk.c allocated heap buffer 0xc7000000 of size 0x4000000 cmemk initialized omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap2-nand driver initializing No NAND device found. No NAND device found. mice: PS/2 mouse device common for all mice i2c /dev entries driver Linux video capture interface: v2.00 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec notify_shm_drv: no DSP present (MULTIPROC_INVALIDID) notify_init : notify drivercreated for remote proc id 1 at physical Address 0xbfd00000 asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok ALSA device list: #0: TI81XX EVM TCP cubic registered VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Waiting for root device /dev/mmcblk0p2... mmc0: card claims to support voltages below the defined range. These will be ignored. mmc0: queuing unknown CIS tuple 0x91 (3 bytes) mmc0: new high speed SDIO card at address 0001 mmc1: new high speed SDHC card at address aaaa mmcblk0: mmc1:aaaa SL08G 7.40 GiB mmcblk0: p1 p2 EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with writeback data mode VFS: Mounted root (ext3 filesystem) on device 179:2. devtmpfs: mounted Freeing init memory: 188K INIT: version 2.86 booting Please wait: booting... Starting udev NET: Registered protocol family 1 Remounting root file system... Caching udev devnodes root: mount: mounting /dev/root on / failed: No such file or directory rm: cannot remove '/tmp': Device or resource busy hwclock: can't open '/dev/misc/rtc': No such file or directory Thu Aug 21 04:20:00 UTC 2014 hwclock: can't open '/dev/misc/rtc': No such file or directory inside finish.sh ./init.sh: line 5: -f: not found numid=1,iface=MIXER,name='PCM Playback Volume' ; type=INTEGER,access=rw---R--,values=2,min=0,max=127,step=0 : values=127,127 | dBscale-min=-63.50dB,step=0.50dB,mute=0 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 SysLink version : 2.20.02.20 SysLink module created on Date:Nov 9 2016 Time:13:03:49 Trace enabled Trace SetFailureReason enabled /dev/mem opened. Phy Addr : 0x48181560 Data : 0x00000002 Phy Addr : 0x48180f10 Data : 0x00000000 Phy Addr : 0x48180508 Data : 0x00000302 Phy Addr : 0x48180520 Data : 0x00000002 Phy Addr : 0x48180524 Data : 0x00000002 Phy Addr : 0x48180528 Data : 0x00000002 Phy Addr : 0x4c0000e4 Data : 0x0017320a Phy Addr : 0x4c0000e4 Data : 0x0017320a DDR IOs RX is shutdown Phy Addr : 0x48180a04 Data : 0x00000000 [host] RAJESHKANNAN : Mem_Dev OSA opened successfully RAJESHKANNAN : Mem_Dev opened successfully [host] Setting L3 bandwidth regulator for [HDVICP0 ] to [press=[0,0] BW=900, WM Cycles=2500] [host] RAJESHKANNAN : Mem_Dev OSA opened successfully RAJESHKANNAN : Mem_Dev opened successfully [host] Setting DMM priority for [ISS ] to [0] ( 0x4e000634 = 0x00080000 ) [host] RAJESHKANNAN : Mem_Dev OSA opened successfully RAJESHKANNAN : Mem_Dev opened successfully [host] Setting DMM priority for [HDVICP0 ] to [1] ( 0x4e000634 = 0x00000009 ) [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [host] Attached to slave procId 1. [host] Attached to slave procId 0. [host] Loaded file ./firmware/ipnc_rdk_fw_m3vpss.xem3 on slave procId 1. [host] Started slave procId 1. [host] After Ipc_loadcallback status [0x00000000] [host] Loaded file ./firmware/ipnc_rdk_fw_m3video.xem3 on slave procId 0. [host] Started slave procId 0. [host] After Ipc_loadcallback status [0x00000000] [m3video] ***** SYSTEM : Frequency - 200000000, - 200000000 [m3vpss ] ***** SYSTEM : Frequency - 200000000, - 200000000 [m3video] [m3vpss ] notify_attach rtnVal 0 [m3video] *** UTILS: CPU KHz = 400000 Khz *** [m3vpss ] initProxyServer rtnVal 0 [m3video] [m3vpss ] [m3video] 52: SYSTEM : System Common Init in progress !!! [m3vpss ] *** UTILS: CPU KHz = 400000 Khz *** [m3video] 52: SYSTEM: IPC init in progress !!! [m3vpss ] [m3video] 52: SYSTEM: Attaching to [HOST] ... [m3vpss ] 90: SYSTEM : System Common Init in progress !!! [m3vpss ] 90: SYSTEM: IPC init in progress !!! [m3vpss ] 90: SYSTEM: Attaching to [HOST] ... [m3video] 1052: SYSTEM: Attaching to [HOST] ... [m3video] 1085: SYSTEM: Attaching to [HOST] ... SUCCESS !!! [m3video] 1085: SYSTEM: Attaching to [VPSS-M3] ... [host] After Ipc_startcallback status [0x00000000] [m3vpss ] 1090: SYSTEM: Attaching to [HOST] ... [host] After Ipc_startcallback status [0x00000000] [m3vpss ] 1101: SYSTEM: Attaching to [HOST] ... SUCCESS !!! [m3vpss ] 1101: SYSTEM: Attaching to [VIDEO-M3] ... [m3video] 2085: SYSTEM: Attaching to [VPSS-M3] ... [m3video] 2102: SYSTEM: Attaching to [VPSS-M3] ... SUCCESS !!! [m3vpss ] 2101: SYSTEM: Attaching to [VIDEO-M3] ... [m3video] 2102: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [m3vpss ] 2102: SYSTEM: Attaching to [VIDEO-M3] ... SUCCESS !!! [m3vpss ] 2102: SYSTEM: Creating MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [m3vpss ] 2102: SYSTEM: Creating MsgQ [VPSS-M3_MSGQ] ... [m3vpss ] 2102: SYSTEM: Creating MsgQ [VPSS-M3_ACK_MSGQ] ... [m3vpss ] 2104: SYSTEM: Notify register to [HOST] line 0, event 12 ... [m3vpss ] 2105: SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... [m3vpss ] 2105: SYSTEM: IPC init DONE !!! [m3vpss ] Received character 's' [m3vpss ] 2114: MEM: Shared Region 2: Base = 0xb1000000, Length = 0x0d900000 (217 MB) [m3vpss ] 2115: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB) [m3vpss ] 2117: SYSTEM : System Common Init Done !!! [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [m3video] 3102: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [m3video] 3102: SYSTEM: Creating MsgQ [VIDEO-M3_MSGQ] ... [m3video] 3102: SYSTEM: Creating MsgQ [VIDEO-M3_ACK_MSGQ] ... [m3video] 3105: SYSTEM: Notify register to [HOST] line 0, event 12 ... [m3video] 3105: SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... [m3video] 3105: SYSTEM: IPC init DONE !!! [m3video] Received character 's' [m3video] 3115: MEM: Shared Region 2: Base = 0xb1000000, Length = 0x0d900000 (217 MB) [m3video] 3115: MEM: Shared Region 1: Base = 0x89000000, Length = 0x03c00000 (60 MB) [m3video] 3117: SYSTEM : System Common Init Done !!! ***************************************************************** IPNC_RDK_FW_VERSION : 0.00.01 ***************************************************************** [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [m3video] FS : System_init 22 [m3vpss ] FS : System_init 53 [m3video] 3217: SYSTEM : System Video Init in progress !!! [m3vpss ] 3217: SYSTEM : System VPSS Init in progress !!! [m3video] FS : System_init 28 [m3vpss ] 3217: SYSTEM: VPDMA is Busy (0x00040000) !!! [m3video] 3217: SYSTEM : System Video Init Done !!! [m3video] 3218: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_0] in region 0 ... [m3video] 3218: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_0] in region 0 ... [m3video] 3218: SYSTEM: ListElem Shared Addr = 0xbe984180 [m3video] 3221: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_1] in region 0 ... [m3video] 3221: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_1] in region 0 ... [m3video] 3221: SYSTEM: ListElem Shared Addr = 0xbe987680 [m3video] 3232: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_28] in region 0 ... [m3video] 3233: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_28] in region 0 ... [m3video] 3233: SYSTEM: ListElem Shared Addr = 0xbe98ab80 [m3video] 3235: SYSTEM: Creating ListMP [VIDEO-M3_IPC_OUT_29] in region 0 ... [m3video] 3236: SYSTEM: Creating ListMP [VIDEO-M3_IPC_IN_29] in region 0 ... [m3video] 3236: SYSTEM: ListElem Shared Addr = 0xbe9a4800 [m3video] 3238: HDVICP: Doing PRCM for IVAHD[0] ... [m3video] 3238: HDVICP: PRCM for IVAHD[0] ... DONE. [m3video] 3239: SYSTEM : Initializing Links !!! [m3video] 3239: SYSTEM : FREE SPACE : System Heap = 2089032 B, Mbx = 10240 msgs) [m3video] 3239: SYSTEM : FREE SPACE : SR0 Heap = 15999360 B (15 MB) [m3video] 3240: SYSTEM : FREE SPACE : Frame Buffer = 227540864 B (216 MB) [m3video] 3240: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB) [m3video] FS: System_ipcMsgQOpen for ProcessId=2 [m3video] 3240: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [m3video] 3241: SYSTEM : FREE SPACE : Tiler Buffer = 0 B (0 MB) - TILER OFF [m3video] 3241: SYSTEM FS : Initializing Links !!! [m3video] FS : EncLink_init 347 [m3video] FS : EncLink_init 372 [m3video] FS : EncLink_init 372 [m3video] FS : EncLink_init 375 [m3video] 3297: SYSTEM FS : Initializing Links DONE !!! [m3video] 3297: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] 4217: SYSTEM: All VPDMA Free !!! [m3vpss ] === I2C0/2 Clk is active === [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to VPS_PLATFORM_CPU_REV_1_0 [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformInit 113 [m3vpss ] Fossilshale :ti814x/src/iss_platformTI814x.c Iss_platformTI814xInit 242 [m3vpss ] Fossilshale :ti814x/src/iss_platformTI814x.c Iss_platformTI814xSetPinMux 661 [m3vpss ] Fossilshale:IMGS_MICRON_AR0330: ti814x/src/iss_platformTI814x.c Iss_platformTI814xSetPinMux 886 [m3vpss ] PLATFORM: UNKNOWN CPU detected, defaulting to ISS_PLATFORM_CPU_REV_2_1 [m3vpss ] 4236: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_0] in region 0 ... [m3vpss ] 4236: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_0] in region 0 ... [m3vpss ] 4237: SYSTEM: ListElem Shared Addr = 0xbe9be480 [m3vpss ] 4239: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_1] in region 0 ... [m3vpss ] 4240: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_1] in region 0 ... [m3vpss ] 4240: SYSTEM: ListElem Shared Addr = 0xbe9c1980 [m3vpss ] 4254: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_23] in region 0 ... [m3vpss ] 4255: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_23] in region 0 ... [m3vpss ] 4255: SYSTEM: ListElem Shared Addr = 0xbe9c4e80 [m3vpss ] 4258: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_24] in region 0 ... [m3vpss ] 4258: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_24] in region 0 ... [m3vpss ] 4258: SYSTEM: ListElem Shared Addr = 0xbe9e4880 [m3vpss ] 4261: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_25] in region 0 ... [m3vpss ] 4261: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_25] in region 0 ... [m3vpss ] 4261: SYSTEM: ListElem Shared Addr = 0xbea04280 [m3vpss ] 4269: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_28] in region 0 ... [m3vpss ] 4269: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_28] in region 0 ... [m3vpss ] 4269: SYSTEM: ListElem Shared Addr = 0xbea23c80 [m3vpss ] 4272: SYSTEM: Creating ListMP [VPSS-M3_IPC_OUT_29] in region 0 ... [m3vpss ] 4272: SYSTEM: Creating ListMP [VPSS-M3_IPC_IN_29] in region 0 ... [m3vpss ] 4272: SYSTEM: ListElem Shared Addr = 0xbea3d900 [m3vpss ] 4275: SYSTEM : HDVPSS Drivers Version: HDVPSS_01_00_01_37 [m3vpss ] 4275: SYSTEM : FVID2 Init in progress !!! [m3vpss ] MADHAN: VpsDdrv_grpxInit() going to be called [m3vpss ] MADHAN: inside VpsDdrv_grpxInit() [m3vpss ] MADHAN: VpsDdrv_grpxInit() is called [m3vpss ] 4339: SYSTEM : FVID2 Init in progress DONE !!! [m3vpss ] 4339: SYSTEM : Device Init in progress !!! [m3vpss ] Iss_init called !!!!!! [m3vpss ] Fossilshale :drivers/capture/src/issdrv_captureApi.c Iss_captInit 1428 [m3vpss ] CPIS_init DONE !!!!!! [m3vpss ] initPrms.isI2cInitReq = 1 [m3vpss ] initPrms.isI2cInitReq = 1 [m3vpss ] PSP_i2cInit 0 [m3vpss ] PSP_i2cInit 1 [m3vpss ] PSP_i2cInit 2 [m3vpss ] PSP_i2cInit 3 [m3vpss ] TI_8107_BUILD [m3vpss ] FS : System_init 158 [m3vpss ] 4455: SYSTEM : Device Init in progress DONE !!! [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformDeviceInit 194 [m3vpss ] Fossilshale :ti814x/src/iss_platformTI814x.c Iss_platformTI814xDeviceInit 354 [m3vpss ] Fossilshale :src/issdrv_device.c Iss_deviceInit 100 [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformGetId 399 [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformGetBoardId 519 [m3vpss ] Transplant_DRV_imgsSetRegs [m3vpss ] [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10d9 [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10d8 [m3vpss ] AR0330_LogicdataSeq [m3vpss ] [m3vpss ] I2C2: DEV 0x10: WR 0x30b0 = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x30ba = 0x6ec [m3vpss ] I2C2: DEV 0x10: WR 0x31ac = 0xc0c [m3vpss ] I2C2: DEV 0x10: WR 0x302a = 0x08 [m3vpss ] I2C2: DEV 0x10: WR 0x302c = 0x01 [m3vpss ] I2C2: DEV 0x10: WR 0x302e = 0x08 [m3vpss ] I2C2: DEV 0x10: WR 0x3030 = 0xa0 [m3vpss ] I2C2: DEV 0x10: WR 0x3036 = 0x0c [m3vpss ] I2C2: DEV 0x10: WR 0x3038 = 0x01 [m3vpss ] I2C2: DEV 0x10: WR 0x31ae = 0x301 [m3vpss ] I2C2: DEV 0x10: WR 0x3002 = 0xe8 [m3vpss ] I2C2: DEV 0x10: WR 0x3004 = 0x42 [m3vpss ] I2C2: DEV 0x10: WR 0x3006 = 0x51f [m3vpss ] I2C2: DEV 0x10: WR 0x3008 = 0x7c9 [m3vpss ] I2C2: DEV 0x10: WR 0x300a = 0x461 [m3vpss ] I2C2: DEV 0x10: WR 0x300c = 0x44c [m3vpss ] I2C2: DEV 0x10: WR 0x30a2 = 0x01 [m3vpss ] I2C2: DEV 0x10: WR 0x30a6 = 0x01 [m3vpss ] I2C2: DEV 0x10: WR 0x3040 = 0xc000 [m3vpss ] I2C2: DEV 0x10: WR 0x3082 = 0x09 [m3vpss ] I2C2: DEV 0x10: WR 0x305e = 0x80 [m3vpss ] I2C2: DEV 0x10: WR 0x318c = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x3190 = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x301e = 0xf0 [m3vpss ] I2C2: DEV 0x10: WR 0x30fe = 0x80 [m3vpss ] I2C2: DEV 0x10: WR 0x320a = 0x80 [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10d8 [m3vpss ] I2C2: DEV 0x10: WR 0x2400 = 0x03 [m3vpss ] I2C2: DEV 0x10: WR 0x2450 = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x301e = 0xa8 [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10dc [m3vpss ] I2C2: DEV 0x10: WR 0x3200 = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x31d0 = 0x00 [m3vpss ] I2C2: DEV 0x10: WR 0x31e0 = 0x200 [m3vpss ] I2C2: DEV 0x10: WR 0x3064 = 0x1882 [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10de [m3vpss ] I2C2: DEV 0x10: WR 0x3180 = 0x8089 [m3vpss ] I2C2: DEV 0x10: WR 0x30f4 = 0x4000 [m3vpss ] I2C2: DEV 0x10: WR 0x3ed4 = 0x8f6c [m3vpss ] I2C2: DEV 0x10: WR 0x3ed6 = 0x66cc [m3vpss ] I2C2: DEV 0x10: WR 0x3eda = 0x8899 [m3vpss ] I2C2: DEV 0x10: WR 0x3ee6 = 0xf0 [m3vpss ] I2C2: DEV 0x10: WR 0x3ed2 = 0x106 [m3vpss ] I2C2: DEV 0x10: WR 0x3ed8 = 0x8c42 [m3vpss ] I2C2: DEV 0x10: WR 0x301a = 0x10dc [m3vpss ] FS : System_init 198 [m3vpss ] 5018: SYSTEM : System VPSS Init Done !!! [m3vpss ] FS : System_init 202 [m3vpss ] FS : Utils_dmaInit 54 [m3vpss ] FS : Utils_edma3init 64 [m3vpss ] FS : Utils_edma3init 114 [m3vpss ] FS : Utils_edma3init 121 [m3vpss ] FS : Utils_registerEdma3Interrupts 203 [m3vpss ] 5019: UTILS: DMA: HWI Create for INT62 !!! [m3vpss ] FS : Utils_registerEdma3Interrupts 217 [m3vpss ] 5019: SYSTEM : Initializing Links !!! [m3vpss ] 5019: SYSTEM : FREE SPACE : System Heap = 872112 B, Mbx = 10240 msgs) [m3vpss ] 5019: SYSTEM : FREE SPACE : SR0 Heap = 15372416 B (14 MB) [m3vpss ] 5019: SYSTEM : FREE SPACE : Frame Buffer = 223230848 B (212 MB) [m3vpss ] 5020: SYSTEM : FREE SPACE : Bitstream Buffer = 62914432 B (59 MB) [m3vpss ] 5020: SYSTEM : FREE SPACE : Tiler Buffer = 15 B (0 MB) - TILER OFF [m3vpss ] 5028: SYSTEM : Initializing CAMERA Links !!! [m3vpss ] FS : CameraLink_init 609 [m3vpss ] FS : CameraLink_init 629 [m3vpss ] 5149: SYSTEM : Initializing Links ... DONE !!! [m3vpss ] Received character 't' [c6xdsp ] Remote Debug Shared Memory @ 0xbff00000 [m3video] Remote Debug Shared Memory @ 0xbff05020 [m3vpss ] Remote Debug Shared Memory @ 0xbff0a040 [m3video] Received character 't' DMA: Module install successful, device major num = 250 DRV: Module install successful DRV: Module built on Nov 9 2016 12:41:16 vpss: disagrees about version of symbol module_layout insmod: error inserting './kermod/vpss.ko': -1 Invalid module format ti81xxfb: disagrees about version of symbol module_layout insmod: error inserting './kermod/ti81xxfb.ko': -1 Invalid module format ti81xxhdmi: disagrees about version of symbol module_layout [host] [host] ORG 0x46c00524: 0 [host] NEW 0x46c00524: 2 [host] [host] Application Start Completed SARA CARDVR_SINGLESTREAM_DEMO : App_runDemo 298 [host] 0: SYSTEM: System Common Init in progress !!! [host] 0: SYSTEM: IPC init in progress !!! [host] 26: SYSTEM: CPU [DSP] is NOT available on this platform !!! [host] 26: SYSTEM: CPU [VIDEO-M3] syslink proc ID is [0] !!! [host] 26: SYSTEM: CPU [VPSS-M3] syslink proc ID is [1] !!! [host] 26: SYSTEM: CPU [HOST] syslink proc ID is [2] !!! [host] 26: SYSTEM: Opening MsgQ Heap [IPC_MSGQ_MSG_HEAP] ... [host] 27: SYSTEM: Creating MsgQ [HOST_MSGQ] ... [host] 28: SYSTEM: Creating MsgQ [HOST_ACK_MSGQ] ... [host] 30: DMA: ChannelID allocated:4 SYSTEM: Opening DMA: ChannelID allocated:12 MsgQ [VIDEO-M3_MSGQ] ... [host] 30: SYSTEM: Opening MsgQ [VPSS-M3_MSGQ] ... [host] 31: FS SYSTEM: Notify register to [VIDEO-M3] line 0, event 12 ... [host] 32: FS SYSTEM: Notify register to [VPSS-M3] line 0, event 12 ... [host] 32: SYSTEM: IPC init DONE !!! [host] 34: SYSTEM: Creating ListMP [HOST_IPC_OUT_28] in region 0 ... [host] 35: SYSTEM: Creating ListMP [HOST_IPC_IN_28] in region 0 ... [host] 36: SYSTEM: ListElem Shared Addr = 0x404ec580 [host] 37: SYSTEM: Creating ListMP [HOST_IPC_OUT_29] in region 0 ... [host] 39: SYSTEM: Creating ListMP [HOST_IPC_IN_29] in region 0 ... [host] 40: SYSTEM: ListElem Shared Addr = 0x40506200 [host] 42: SYSTEM: Creating ListMP [HOST_IPC_OUT_23] in region 0 ... [host] 44: SYSTEM: Creating ListMP [HOST_IPC_IN_23] in region 0 ... [host] 45: SYSTEM: ListElem Shared Addr = 0x4051fe80 [host] 46: SYSTEM: Creating ListMP [HOST_IPC_OUT_24] in region 0 ... [host] 48: SYSTEM: Creating ListMP [HOST_IPC_IN_24] in region 0 ... [host] 49: SYSTEM: ListElem Shared Addr = 0x4053f880 [host] 50: SYSTEM: Creating ListMP [HOST_IPC_OUT_25] in region 0 ... [host] 51: SYSTEM: Creating ListMP [HOST_IPC_IN_25] in region 0 ... [host] 53: SYSTEM: ListElem Shared Addr = 0x4055f280 [host] raviraj SYSTEM: System Common Init Done v4l2 called !!! raviraj :: coming here init... FS : v4l2camLink_init 1145 [host] 54: SYSTEM: System Common Init Done !!! FS Decoder Init : App_runDemo 357 Madhan: vdisParams.display_device = LCD setted PLAYBACK USECASE App_runDemo 480 722: PB_LOGS: Entered playbackTsk_main() 556: PB_LOGS: Entered videoSubmit_main() App_frame and bits initialazation : App_runDemo 485 [host] Entered:App_ipcBitsInit... [host] Vsys_allocBuf - addr = 0x4f1e8000,size = 65011712 [host] IPNC_FW : MCFW_IPCBITS:App_streamSysInit:virt addr of 0x85000000 cir buffer is 4f1e8000 [host] $$$$$$$$$$$ In MemMng_Mem_layout [host] mem_layout = 0 [host] mem_size[0] =0x200000 [host] mem_blk_size[0] =0x19000 [host] cache_size[0] =0x200000 [host] cache_blk_size[0] =0x19000 [host] mem_size[1] =0x11FFF80 [host] mem_blk_size[1] =0xC800 [host] cache_size[1] =0x11FFF80 [host] cache_blk_size[1] =0xC800 [host] mem_size[2] =0x1FFF80 [host] mem_blk_size[2] =0x7800 [host] cache_size[2] =0x1FFF80 [host] cache_blk_size[2] =0x7800 [host] mem_size[3] =0x1FFF80 [host] mem_blk_size[3] =0x7800 [host] cache_size[3] =0x1FFF80 [host] cache_blk_size[3] =0x7800 [host] mem_size[4] =0x2FFF80 [host] mem_blk_size[4] =0x2800 [host] cache_size[4] =0x2FFF80 [host] cache_blk_size[4] =0x2800 [host] mem_size[5] =0x100000 [host] mem_blk_size[5] =0x19000 [host] cache_size[5] =0x100000 [host] cache_blk_size[5] =0x19000 [host] mem_size[6] =0x70000 [host] mem_blk_size[6] =0x800 [host] cache_size[6] =0x80000 [host] cache_blk_size[6] =0x800 [host] totalsize =0x38F0000 [host] TOTAL_MEM_SIZE =0x3CF0400 ##########pInfo->totalsize 59703296 [host] FS: in Fn (Video_Mem_Malloc) loops = 7 [host] MemMng_memcpy_open:OSA_dmaOpen passed with ch id = 4 [host] CacheMng_MemCpy_open:OSA_dmaOpen passed with ch id = 12 Creat queue id:0 queue id:0 FS: In Fn (stream_init) pSet->ImageWidth=1920 FS: In Fn (stream_init) pSet->ImageHeight=1080 FS: In Fn (stream_init) pSet->ImageWidth_Ext[0]=1920 FS: In Fn (stream_init) pSet->ImageHeight_Ext[0]=1080 FS: In Fn (stream_init) pSet->ImageWidth_Ext[1]=1920 FS: In Fn (stream_init) pSet->ImageHeight_Ext[1]=1080 FS: In Fn (stream_init) pSet->ImageWidth_Ext[2]=1920 FS: In Fn (stream_init) pSet->ImageHeight_Ext[2]=1080 FS: In Fn (stream_init) pSet->ImageWidth_Ext[3]=1920 FS: In Fn (stream_init) pSet->ImageHeight_Ext[3]=1080 FS: In Fn (stream_init) pSet->ImageWidth_Ext[4]=1920 FS: In Fn (stream_init) pSet->ImageHeight_Ext[4]=1080 Creat queue id:32769 queue id:32769 [host] IPNC_FW :MCFW_IPCBITS:App_streamSysInit:stream_init success [host] MCFW_IPCBITS:App_ipcBitsRecvStreamFxn:Entered... [host] MCFW_IPCFRAMES:App_ipcFramesSendRecvFxn:Entered... [host] Before System_linkControl SYSTEM_M3VPSS_CMD_GET_DISPLAYCTRL_INIT [m3vpss ] FS DVO2 System_configVencInfo 204 [m3vpss ] FS DVO2 System_configVencInfo 250 [m3vpss ] FS: In Fn (System_setVencModeInfo) Line(92) [m3vpss ] tiedVencs VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP SINGLESTREAM CARDVR DEMO Vsys_create 374 IPNC FW DEBUGG :: Starting Multi channel app MultiCh_cardvr_demo 109 [host] ********** IPNC DEBUG FW : DVR FULL FEATURE & PLAYBACK USECASE (H264 1080P @30FPS + H264 QVGA @30FPS + MJPEG 1080p @6FPS) ********** FS : MultiCh_detectBoard 71 [host] 451: MCFW : CPU Revision [ES1.0] !!! [host] 451: MCFW : Detected [4x TVP5158 VS] Board !!! [host] 451: MCFW : Base Board Revision [REV A] !!! [host] 451: MCFW : Daughter Card Revision [REV A] !!! [host] IPNC FW : In Encoder targetBitRate[0]=6000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[0]=30 [host] IPNC FW : In Encoder targetBitRate[1]=2000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[1]=30 [host] IPNC FW : In Encoder targetBitRate[2]=2000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[2]=30 [host] IPNC FW : In Encoder targetBitRate[3]=2000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[3]=30 [host] IPNC FW : In Encoder targetBitRate[4]=2000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[4]=30 [host] IPNC FW : In Encoder targetBitRate[5]=2000000 [host] IPNC FW: ###Checking In Encoder inputFrameRate[5]=30 [host] FOSSILSHALE ::: In Usecase width = (1920)... [host] FOSSILSHALE ::: In Usecase height = (1080)... [host] FOSSILSHALE ::: In Usecase width = (720)... [host] FOSSILSHALE ::: In Usecase height = (480)... [host] FS : Checking ipcBitsOutHostPrm.inQueInfo.numCh = 2 [host] FS : Checking width in Decoder (CH0) side = 1920 [host] FS : Checking Height in Decoder(CH0) side = 1080 [host] FS : Checking ipcBitsOutHostPrm.inQueInfo.numCh = 2 [host] FS : Checking width in Decoder (CH1) side = 720 [host] FS : Checking Height in Decoder(CH1) side = 480 [m3vpss ] VPS_DCTRL_INST_0 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_DVO2 [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDMI [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_SD [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_OUTPUT SYSTEM_DC_VENC_HDCOMP [m3vpss ] IOCTL_VPS_DCTRL_SET_VENC_CLK_SRC VPS_DC_VENC_HDMI | VPS_DC_VENC_HDCOMP [m3vpss ] HDCOMPCLK [m3vpss ] 5757: CAMERA: Create in progress !!! [m3vpss ] Fossilshale :drivers/capture/src/issdrv_captureApi.c Iss_captCreate 1641 [m3vpss ] 5757: CAMERA: CameraLink_drvCreateInst----> instid:0 [m3vpss ] 5757: CAMERA: VIP0 PortA camera mode is [ 8-bit, Non-mux Embedded Sync] !!! [m3vpss ] 5757: CAMERA: CameraLink_drvCreateSensor---> [m3vpss ] Fossilshale :ti814x/src/iss_platformTI814x.c Iss_platformTI814xGetSensorI2cAddr 494 [m3vpss ] ##&&Iss_platformTI814xGetSensorI2cAddr -- vipInstId=0, devAddrAr0330[vipInstId]= 10 ! [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformSelectSensor 493 [m3vpss ] Fossilshale :ti814x/src/iss_platformTI814x.c Iss_platformTI814xSelectSensor 1064 [m3vpss ] Fossilshale :src/iss_platform.c Iss_platformGetBoardId 519 [m3vpss ] I2C2: DEV 0x27: ERROR !!! [m3vpss ] I2C2: DEV 0x27: [m3vpss ] 5758: CAMERA: pInst->SensorHandle---> [m3vpss ] Iss_Ar0330Create entered........ [m3vpss ] 5759: CAMERA: VIP 0: VID DEC 268436752 (0x10): bebebebe:bebebebe:0002, AUD_STATUS -1902325888 [m3vpss ] 5759: CAMERA: cameraVipHandle instid: 0 [m3vpss ] Fossilshale :drivers/capture/src/issdrv_captureApi.c Iss_captCreate 1641 [m3vpss ] Stream ID 0: chId = 0 VpsUtils_queCreate. [m3vpss ] Camera AR0330 raw iss settings [m3vpss ] instIdFS 0 streamIdFS 537001979 chIdFS -1906132016 , instId,streamId,chId [m3vpss ] instIdFS 0 streamIdFS 537001979 chIdFS -1906132016 , instId,streamId,chId [m3vpss ] 5925: CAMERA: Create Done !!! [m3vpss ] FS : CameraLink_tskMain 489 [m3vpss ] FS : CameraLink_tskMain 491 [m3vpss ] 6013: CAMERA: Detect video in progress !!! [m3vpss ] 6013: CAMERA: Detect video Done !!! [m3vpss ] 6101: CAPTURE: Create in progress !!! [m3vpss ] 6102: CAPTURE: VIP 2: VID DEC 1024 (0x58): Video Standard Detect in Progress !!! [m3vpss ] DCC server task running [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x28 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6202: CAPTURE: Detecting video .....!!! [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x08 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6303: CAPTURE: Detecting video .....!!! [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x28 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6404: CAPTURE: Detecting video .....!!! [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x08 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6505: CAPTURE: Detecting video .....!!! [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x28 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6606: CAPTURE: Detecting video .....!!! [m3vpss ] I2C2: DEV 0x58: WR 0xff = 0x01 [m3vpss ] I2C2: DEV 0x58: RD 0x00 = 0x10 [m3vpss ] I2C2: DEV 0x58: RD 0x01 = 0x38 [m3vpss ] I2C2: DEV 0x58: RD 0x0c = 0x81 [m3vpss ] 6707: CAPTURE: Detecting video .....!!! [m3vpss ] 6743: CAPTURE: VIP1 PortA capture mode is [ 8-bit, Pixel-mux Embedded Sync] !!! [m3vpss ] CAPTURE:ALLOCINFO:FMT[1]/PITCH[1440]/HEIGHT[576]/NUMBUFS[10] [m3vpss ] CAPTURE:ALLOCINFO:FMT[1]/PITCH[1440]/HEIGHT[576]/NUMBUFS[10] [m3vpss ] CAPTURE:ALLOCINFO:FMT[1]/PITCH[1440]/HEIGHT[576]/NUMBUFS[10] [m3vpss ] CAPTURE:ALLOCINFO:FMT[1]/PITCH[1440]/HEIGHT[576]/NUMBUFS[10] [m3vpss ] pVipCreateArgs->numStream = 1, pVipCreateArgs->numCh = 4 and frameSkipMask = 0 [m3vpss ] outId = 0, chId = 0 [m3vpss ] outId = 0, chId = 1 [m3vpss ] outId = 0, chId = 2 [m3vpss ] outId = 0, chId = 3 [m3vpss ] I2C2: DEV 0x58: RD 0x08 = 0x51 [m3vpss ] I2C2: DEV 0x58: RD 0x09 = 0x58 [m3vpss ] I2C2: DEV 0x58: RD 0x04 = 0x02 [m3vpss ] I2C2: DEV 0x58: WR 0xe8 = 0x54 ... ERROR !!! [m3vpss ] I2C2: DEV 0x58: WR 0xfe = 0x0f [m3vpss ] I2C2: DEV 0x58: WR 0x0d = 0x01 [m3vpss ] I2C2: DEV 0x58: WR 0x60 = 0x08 [m3vpss ] I2C2: DEV 0x58: WR 0x88 = 0x03 [m3vpss ] I2C2: DEV 0x58: WR 0x89 = 0x06 [m3vpss ] I2C2: DEV 0x58: WR 0x8b = 0x60 [m3vpss ] I2C2: DEV 0x58: WR 0xae = 0x02 [m3vpss ] I2C2: DEV 0x58: WR 0xaf = 0x00 [m3vpss ] I2C: Arbitration lost !!!