root@4ca06c9a0e36:/work/task2024/edgeai-tidl/edgeai-tidl-tools-10_00_06_00/examples/osrt_python/ort# python3 onnxrt_ep.py -m dad-3dheads_v3 Skipping import of model optimizer Available execution providers : ['TIDLExecutionProvider', 'TIDLCompilationProvider', 'CPUExecutionProvider'] Running 1 Models - ['dad-3dheads_v3'] Running_Model : dad-3dheads_v3 \platform.machine : x86_64 numFrames 1 libtidl_onnxrt_EP loaded 0x55e28f708cc0 artifacts_folder = ../../../model-artifacts//dad-3dheads_v3/ debug_level = 3 target_priority = 0 max_pre_empt_delay = 340282346638528859811704183484516925440.000000 Final number of subgraphs created are : 1, - Offloaded Nodes - 163, Total Nodes - 163 In TIDL_createStateInfer Compute on node : TIDLExecutionProvider_TIDL_0_0 ************ in TIDL_subgraphRtCreate ************ The soft limit is 10240 The hard limit is 10240 MEM: Init ... !!! MEM: Init ... Done !!! 0.0s: VX_ZONE_INIT:Enabled 0.21s: VX_ZONE_ERROR:Enabled 0.23s: VX_ZONE_WARNING:Enabled 0.1663s: VX_ZONE_INIT:[tivxInit:190] Initialization Done !!! ************ TIDL_subgraphRtCreate done ************ [1, 3, 256, 256] shape [1, 3, 256, 256] enter floating_model ******* In TIDL_subgraphRtInvoke ******** 0 1.00000 -1.82678 2.64000 6 1 32.00000 -1.76562 2.62500 1 2 5.72365 0.00000 24.02312 0 3 7.18640 -14.26305 14.88923 1 4 2.72968 0.00000 66.67459 0 5 2.47689 -38.96021 36.33594 1 6 12.96401 0.00000 18.47423 0 7 16.63772 -6.97211 5.95033 1 8 5.43261 0.00000 27.79512 0 9 29.53938 -2.86059 2.75903 1 10 8.73972 -12.58622 14.30252 1 11 14.23418 0.00000 13.10227 0 12 17.38975 -4.91669 4.08286 1 13 11.88770 0.00000 11.98718 0 14 20.43881 -5.06390 4.45231 1 15 44.01099 -2.32896 2.03358 1 54 203.86581 -0.50278 0.43901 1 16 12.48491 -5.36648 6.28759 1 17 24.42386 0.00000 8.29107 0 18 40.68316 -2.67924 2.87588 1 19 17.01681 0.00000 7.66889 0 20 29.37257 -2.65554 2.48531 1 21 24.41737 0.00000 8.02707 0 22 23.56140 -2.27066 3.01340 1 23 34.62054 0.00000 6.51347 0 24 29.02790 -2.42870 2.65262 1 25 28.81691 0.00000 8.31109 0 26 21.86626 -3.22415 3.31561 1 27 28.14654 0.00000 8.20705 0 28 19.46270 -5.31786 3.80214 1 29 42.24090 -2.42656 1.71635 1 63 113.47041 -0.90332 0.63893 1 30 4.36347 -9.62536 10.54207 1 31 21.00973 -3.95055 4.33133 1 32 46.10099 0.00000 3.81567 0 33 46.10099 0.00000 3.81567 0 34 39.41442 -0.02543 2.23785 1 35 21.00973 -3.95055 5.92583 1 36 25.26387 -3.38428 2.63222 1 37 58.25418 0.00000 3.41606 0 38 58.25418 0.00000 3.22724 0 39 53.99453 0.00000 1.73166 1 40 42.24090 -2.29635 2.24901 1 41 51.52152 -1.48482 2.25149 1 42 70.61263 0.00000 3.35634 0 43 70.61263 0.00000 3.32094 0 44 65.89487 -0.01518 1.78314 1 45 44.01099 -2.14719 2.40849 1 46 54.09252 -2.02431 1.56214 1 47 69.17455 0.00000 3.45503 0 48 69.17455 0.00000 3.45503 0 49 46.69369 0.00000 2.52711 1