Log data follows: | DEBUG: Executing python function sysroot_cleansstate | DEBUG: Python function sysroot_cleansstate finished | DEBUG: Executing shell function do_configure | Determining system architecture... (Linux:3.13.0-32-generic:x86_64) | 64-bit AMD 80x86 (x86_64) | 'arm' is supported | 'x86_64' is supported | System architecture: 'arm' | Host architecture: 'x86_64' | Symbol visibility control enabled. | Symbolic function binding enabled. | | This is the Qt for Embedded Linux Open Source Edition. | | You are licensed to use this software under the terms of | the Lesser GNU General Public License (LGPL) versions 2.1. | You are also licensed to use this software under the terms of | the GNU General Public License (GPL) versions 3. | | Type '3' to view the GNU General Public License version 3. | Type 'L' to view the Lesser GNU General Public License version 2.1. | Type 'yes' to accept this license offer. | Type 'no' to decline this license offer. | | Do you accept the terms of either license? | floatmath auto-detection... () | compiling floatmath.cpp | floatmath.cpp:44:5: warning: unused parameter 'argc' [-Wunused-parameter] | floatmath.cpp:44:5: warning: unused parameter 'argv' [-Wunused-parameter] | linking floatmath | floatmath enabled. | mmx auto-detection... () | compiling mmx.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-mmmx' | make: *** [mmx.o] Error 1 | mmx disabled. | 3dnow auto-detection... () | compiling 3dnow.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-m3dnow' | make: *** [3dnow.o] Error 1 | 3dnow disabled. | sse auto-detection... () | compiling sse.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-msse' | make: *** [sse.o] Error 1 | sse disabled. | sse2 auto-detection... () | compiling sse2.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-msse2' | make: *** [sse2.o] Error 1 | sse2 disabled. | sse3 auto-detection... () | compiling sse3.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-msse3' | make: *** [sse3.o] Error 1 | sse3 disabled. | ssse3 auto-detection... () | compiling ssse3.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-mssse3' | make: *** [ssse3.o] Error 1 | ssse3 disabled. | sse4_1 auto-detection... () | compiling sse4_1.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-msse4.1' | make: *** [sse4_1.o] Error 1 | sse4_1 disabled. | sse4_2 auto-detection... () | compiling sse4_2.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-msse4.2' | make: *** [sse4_2.o] Error 1 | sse4_2 disabled. | avx auto-detection... () | compiling avx.cpp | arm-linux-gnueabihf-g++: error: unrecognized command line option '-mavx' | make: *** [avx.o] Error 1 | avx disabled. | neon auto-detection... () | compiling neon.cpp | linking neon | neon enabled. | ipc_sysv auto-detection... () | compiling ipc.cpp | linking ipc_sysv | ipc_sysv enabled. | libmng auto-detection... () | compiling libmng.cpp | libmng.cpp:42:20: fatal error: libmng.h: No such file or directory | compilation terminated. | make: *** [libmng.o] Error 1 | libmng disabled. | DB2 auto-detection... () | compiling db2.cpp | db2.cpp:42:20: fatal error: sqlcli.h: No such file or directory | compilation terminated. | make: *** [db2.o] Error 1 | DB2 disabled. | OCI auto-detection... () | compiling oci.cpp | oci.cpp:42:17: fatal error: oci.h: No such file or directory | compilation terminated. | make: *** [oci.o] Error 1 | OCI disabled. | SQLite auto-detection... () | compiling sqlite.cpp | linking sqlite | SQLite enabled. | unknown SQL driver: sqlite_symbian | unknown SQL driver: symsql | TDS auto-detection... () | compiling tds.cpp | tds.cpp:42:22: fatal error: sybfront.h: No such file or directory | compilation terminated. | make: *** [tds.o] Error 1 | TDS disabled. | D-Bus auto-detection... () | compiling dbus.cpp | linking dbus | D-Bus enabled. | Glib auto-detection... () | compiling glib.cpp | glib.cpp: In function 'int main(int, char**)': | glib.cpp:52:9: warning: 'void g_thread_init(gpointer)' is deprecated (declared at /home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/build/arago-tmp-external-linaro-toolchain/sysroots/dra7xx-evm/usr/include/glib-2.0/glib/deprecated/gthread.h:260) [-Wdeprecated-declarations] | glib.cpp:52:27: warning: 'void g_thread_init(gpointer)' is deprecated (declared at /home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/build/arago-tmp-external-linaro-toolchain/sysroots/dra7xx-evm/usr/include/glib-2.0/glib/deprecated/gthread.h:260) [-Wdeprecated-declarations] | glib.cpp:48:19: warning: variable 'context' set but not used [-Wunused-but-set-variable] | glib.cpp:55:38: warning: 'pollfd' is used uninitialized in this function [-Wuninitialized] | linking glib | Glib enabled. | GStreamer auto-detection... () | compiling gstreamer.cpp | gstreamer.cpp:53:5: warning: unused parameter 'argc' [-Wunused-parameter] | gstreamer.cpp:53:5: warning: unused parameter 'argv' [-Wunused-parameter] | linking gstreamer | GStreamer enabled. | ICD auto-detection... () | compiling icd.cpp | icd.cpp:42:22: fatal error: wlancond.h: No such file or directory | compilation terminated. | make: *** [icd.o] Error 1 | ICD disabled. | ICU auto-detection... () | compiling icu.cpp | linking icu | ICU enabled. | PulseAudio auto-detection... () | compiling pulseaudio.cpp | linking pulseaudio | PulseAudio enabled. | OpenGL ES 2.x auto-detection... () | compiling opengles2.cpp | linking opengles2 | /home/mobis/gcc-linaro-arm-linux-gnueabihf-4.7-2013.03-20130313_linux/bin/../lib/gcc/arm-linux-gnueabihf/4.7.3/../../../../arm-linux-gnueabihf/bin/ld: cannot find -lGLES_CM | collect2: error: ld returned 1 exit status | make: *** [opengles2] Error 1 | OpenGL ES 2.x disabled. | The OpenGL ES 2.0 functionality test failed! | You might need to modify the include and library search paths by editing | QMAKE_INCDIR_OPENGL, QMAKE_LIBDIR_OPENGL and QMAKE_LIBS_OPENGL in | /home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/build/arago-tmp-external-linaro-toolchain/work/cortexa15t2hf-vfp-neon-3.14-linux-gnueabi/qt4-embedded-gles/4.8.5-r52.3-arago8.1/qt-everywhere-opensource-src-4.8.5/mkspecs/linux-gnueabi-oe-g++. | WARNING: exit code 1 from a shell command. | ERROR: Function failed: do_configure (log file is located at /home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/build/arago-tmp-external-linaro-toolchain/work/cortexa15t2hf-vfp-neon-3.14-linux-gnueabi/qt4-embedded-gles/4.8.5-r52.3-arago8.1/temp/log.do_configure.28549) ERROR: Task 3393 (/home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/sources/meta-arago/meta-arago-extras/recipes-qt/qt4/qt4-embedded-gles_4.8.5.bb, do_configure) failed with exit code '1' NOTE: Tasks Summary: Attempted 4243 tasks of which 4242 didn't need to be rerun and 1 failed. NOTE: Writing buildhistory No currently running tasks (1815 of 4265) Summary: 1 task failed: /home/mobis/ti-glsdk_dra7xx-evm_7_04_00_03/yocto-layers/sources/meta-arago/meta-arago-extras/recipes-qt/qt4/qt4-embedded-gles_4.8.5.bb, do_configure Summary: There were 2 WARNING messages shown. Summary: There were 9 ERROR messages shown, returning a non-zero exit code. [GLSDK]> [GLSDK]> Completed Yocto build at Tue May 3 17:46:47 IST 2016 [GLSDK]>