OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. [49132.003651] cadence-qspi 47040000.spi: Indirect write completion error (-110) [49132.010877] spi-nor spi7.0: operation failed with -110 OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. OSPI Test Passed. [82357.566878] Unable to handle kernel NULL pointer dereference at virtual address 0000000000000000 [82357.575663] Mem abort info: [82357.578448] ESR = 0x86000007 [82357.581494] EC = 0x21: IABT (current EL), IL = 32 bits [82357.586791] SET = 0, FnV = 0 [82357.589836] EA = 0, S1PTW = 0 [82357.592971] user pgtable: 64k pages, 48-bit VAs, pgdp=00000008c7090200 [82357.599484] [0000000000000000] pgd=00000008c50b0003, pud=00000008c50b0003, pmd=00000008c5080003, pte=0000000000000000 [82357.610078] Internal error: Oops: 86000007 [#1] PREEMPT SMP [82357.615638] Modules linked in: xt_conntrack xt_MASQUERADE xt_addrtype iptable_filter iptable_nat nf_nat nf_conntrack nf_defrag_ipv6 nf_defrag_ipv4 libcrc32c ip_tables x_tables br_netfilter bridge stp llc xfrm_user xfrm_algo sha512_generic sha512_arm64 md5 des_generic libdes cbc rpmsg_char 8250_pruss icssg_prueth dwc3 ti_am335x_adc udc_core kfifo_buf usb_common icss_iep crct10dif_ce pru_rproc irq_pruss_intc ti_k3_r5_remoteproc virtio_rpmsg_bus ti_am335x_tscadc pruss ti_cal phy_omap_usb2 dwc3_keystone ov5640 v4l2_fwnode at24 pvrsrvkm(O) sch_fq_codel jailhouse(O) cryptodev(O) ipv6 [82357.666812] CPU: 0 PID: 0 Comm: swapper/0 Tainted: G O 5.4.74-g9574bba32a #9 [82357.675145] Hardware name: Texas Instruments AM654 Base Board (DT) [82357.681314] pstate: 40000085 (nZcv daIf -PAN -UAO) [82357.686097] pc : 0x0 [82357.688276] lr : 0x0 [82357.690454] sp : ffff80001000ff60 [82357.693758] x29: 0000000000000000 x28: ffff800010e8a430 [82357.699059] x27: ffff00087fa48430 x26: ffff800010010000 [82357.704360] x25: ffff800010000000 x24: ffff800010fdb700 [82357.709661] x23: 0000000000000001 x22: 0000000000000003 [82357.714962] x21: ffff000840022180 x20: ffff800011005cb8 [82357.720264] x19: ffff000840041800 x18: 0000000000000000 [82357.725565] x17: 0000000000000000 x16: 0000000000000000 [82357.730865] x15: 0000000000000000 x14: 0000000000000000 [82357.736165] x13: 0000000000000001 x12: 0000000000000632 [82357.741466] x11: 0000000000000115 x10: 000000000018d97d [82357.746767] x9 : 0000000000000632 x8 : 00004ae755f4b000 [82357.752067] x7 : 7fffffffffffffff x6 : 00000efb52cd2440 [82357.757368] x5 : 00ffffffffffffff x4 : 001efe9200000000 [82357.762669] x3 : 0000000033333333 x2 : ffff8000107dfd98 [82357.767969] x1 : 0000000000000007 x0 : 0000000000000001 [82357.773270] Call trace: [82357.775719] Code: bad PC value [82357.778775] ---[ end trace 2131ad08806e5dd6 ]--- [82357.783383] Kernel panic - not syncing: Fatal exception in interrupt [82357.789723] SMP: stopping secondary CPUs [82357.793640] Kernel Offset: disabled [82357.797120] CPU features: 0x0002,2000200c [82357.801118] Memory Limit: none [82357.804169] ---[ end Kernel panic - not syncing: Fatal exception in interrupt ]---