I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: cpsw, usb_ether Hit any key to stop autoboot: 0 mmc_send_cmd : timeout: No status update Card did not respond to voltage select! Booting from nand ... ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3162912 Bytes = 3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK XIP Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (user@user) (gcc version 4.5.3 20110311 (pre3 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instructie [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pa8 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw e [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 513152k/513152k available, 11136k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc059d000 (5716 kB) [ 0.000000] .init : 0xc059d000 - 0xc05db000 ( 248 kB) [ 0.000000] .data : 0xc05dc000 - 0xc06441c8 ( 417 kB) [ 0.000000] .bss : 0xc06441ec - 0xc0671070 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrus [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 1s [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058532] pid_max: default: 32768 minimum: 301 [ 0.058685] Security Framework initialized [ 0.058776] Mount-cache hash table entries: 512 [ 0.059173] CPU: Testing write buffer coherency: ok [ 0.079711] omap_hwmod: pruss: failed to hardreset [ 0.080810] print_constraints: dummy: [ 0.081176] NET: Registered protocol family 16 [ 0.083282] OMAP GPIO hardware version 0.1 [ 0.085876] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.087829] omap_i2c.1: alias fck already exists [ 0.088745] omap2_mcspi.1: alias fck already exists [ 0.088989] omap2_mcspi.2: alias fck already exists [ 0.089904] edma.0: alias fck already exists [ 0.089904] edma.0: alias fck already exists [ 0.089935] edma.0: alias fck already exists [ 0.116424] bio: create slab at 0 [ 0.118682] SCSI subsystem initialized [ 0.120269] usbcore: registered new interface driver usbfs [ 0.120574] usbcore: registered new interface driver hub [ 0.120758] usbcore: registered new device driver usb [ 0.120910] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.121215] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.122314] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.124176] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.126556] print_constraints: VRTC: [ 0.128021] print_constraints: VIO: at 1800 mV [ 0.130310] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.132629] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.133636] print_constraints: VDD3: 5000 mV [ 0.135040] print_constraints: VDIG1: at 1800 mV [ 0.136474] print_constraints: VDIG2: at 1800 mV [ 0.137908] print_constraints: VPLL: at 1800 mV [ 0.139312] print_constraints: VDAC: at 1800 mV [ 0.140747] print_constraints: VAUX1: at 1800 mV [ 0.142181] print_constraints: VAUX2: at 3300 mV [ 0.143585] print_constraints: VAUX33: at 3300 mV [ 0.145019] print_constraints: VMMC: at 3300 mV [ 0.145507] tps65910 1-002d: No interrupt support, no core IRQ [ 0.146728] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.147521] Switching to clocksource gp timer [ 0.162963] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.163146] musb-hdrc musb-hdrc.0: dma type: pio [ 0.163452] MUSB0 controller's USBSS revision = 4ea20800 [ 0.164093] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using8 [ 0.164276] musb-hdrc musb-hdrc.1: dma type: pio [ 0.164550] MUSB1 controller's USBSS revision = 4ea20800 [ 0.164733] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.164825] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus numb1 [ 0.164947] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.164978] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber1 [ 0.164978] usb usb1: Product: MUSB HDRC host driver [ 0.165008] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.165008] usb usb1: SerialNumber: musb-hdrc.1 [ 0.165802] hub 1-0:1.0: USB hub found [ 0.165832] hub 1-0:1.0: 1 port detected [ 0.166381] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 usin9 [ 0.166778] NET: Registered protocol family 2 [ 0.166992] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.167297] TCP established hash table entries: 16384 (order: 5, 131072 byte) [ 0.167694] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.167846] TCP: Hash tables configured (established 16384 bind 16384) [ 0.167877] TCP reno registered [ 0.167877] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.167907] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.168090] NET: Registered protocol family 1 [ 0.168334] RPC: Registered named UNIX socket transport module. [ 0.168365] RPC: Registered udp transport module. [ 0.168365] RPC: Registered tcp transport module. [ 0.168395] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.168640] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.189849] VFS: Disk quotas dquot_6.5.2 [ 0.189941] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.190490] msgmni has been set to 1002 [ 0.193725] alg: No test for stdrng (krng) [ 0.194396] io scheduler noop registered [ 0.194427] io scheduler deadline registered [ 0.194488] io scheduler cfq registered (default) [ 0.198211] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.815399] console [ttyO0] enabled [ 0.819671] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.827484] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.835266] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.843078] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.850830] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.859100] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.875366] brd: module loaded [ 0.883422] loop: module loaded [ 0.886871] i2c-core: driver [tsl2550] using legacy suspend method [ 0.893371] i2c-core: driver [tsl2550] using legacy resume method [ 0.899810] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.913696] Detected a daughter card on AM335x EVM.. [ 0.918701] CPLD version: CPLD1.0F [ 0.922485] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.937652] Board name: A33515BB [ 0.941040] Board version: 1.4A [ 0.944305] SKU: SKU#01 [ 0.947387] The board is general purpose EVM in profile 0 [ 0.954071] da8xx_lcdc.0: alias fck already exists [ 0.959594] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 0.983215] Console: switching to colour frame buffer device 100x30 [ 0.999938] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.004943] Registering NAND on CS0 [ 1.009338] omap_i2c.2: alias fck already exists [ 1.014617] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.021118] tsl2550 2-0039: standard operating mode [ 1.026916] tsl2550 2-0039: support ver. 1.2 enabled [ 1.032745] davinci-mcasp.1: alias fck already exists [ 1.038574] omap_hsmmc.0: alias fck already exists [ 1.043975] omap_hsmmc.2: alias fck already exists [ 1.049560] Configure Bluetooth Enable pin... [ 1.055572] registered am33xx_sr device [ 1.059844] _regulator_get: 2-0018 supply Vdd not found, using dummy regulatr [ 1.067504] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regur [ 1.095916] lis3lv02d: 8 bits 3DLH sensor found [ 1.188537] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv020 [ 1.200317] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.207580] omap2-nand driver initializing [ 1.212219] ONFI flash detected [ 1.215606] ONFI param page 0 valid [ 1.219268] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2) [ 1.227844] Creating 8 MTD partitions on "omap2-nand.0": [ 1.233428] 0x000000000000-0x000000020000 : "SPL" [ 1.239807] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.246673] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.253570] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.260467] 0x000000080000-0x000000260000 : "U-Boot" [ 1.267608] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.274475] 0x000000280000-0x000000780000 : "Kernel" [ 1.282989] 0x000000780000-0x000010000000 : "File System" [ 1.393188] OneNAND driver initializing [ 1.397918] UBI: attaching mtd7 to ubi0 [ 1.401977] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.408508] UBI: logical eraseblock size: 126976 bytes [ 1.414154] UBI: smallest flash I/O unit: 2048 [ 1.419067] UBI: VID header offset: 2048 (aligned 2048) [ 1.425323] UBI: data offset: 4096 [ 3.546783] UBI: max. sequence number: 2 [ 3.566650] UBI: attached mtd7 to ubi0 [ 3.570648] UBI: MTD device name: "File System" [ 3.576354] UBI: MTD device size: 248 MiB [ 3.581542] UBI: number of good PEBs: 1988 [ 3.586425] UBI: number of bad PEBs: 0 [ 3.591064] UBI: number of corrupted PEBs: 0 [ 3.595703] UBI: max. allowed volumes: 128 [ 3.600524] UBI: wear-leveling threshold: 4096 [ 3.605407] UBI: number of internal volumes: 1 [ 3.610046] UBI: number of user volumes: 1 [ 3.614685] UBI: available PEBs: 0 [ 3.619323] UBI: total number of reserved PEBs: 1988 [ 3.624481] UBI: number of PEBs reserved for bad PEB handling: 19 [ 3.630828] UBI: max/mean erase counter: 1/0 [ 3.635284] UBI: image sequence number: 1557601074 [ 3.640563] UBI: background thread "ubi_bgt0d" started, PID 603 [ 3.647338] CAN device driver interface [ 3.651367] CAN bus driver for Bosch D_CAN controller 1.0 [ 3.698211] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 3.704681] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 3.712127] davinci_mdio.0: probed [ 3.715698] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 3.723419] usbcore: registered new interface driver zd1201 [ 3.729431] usbcore: registered new interface driver cdc_ether [ 3.735656] usbcore: registered new interface driver cdc_eem [ 3.741729] usbcore: registered new interface driver dm9601 [ 3.747589] cdc_ncm: 04-Aug-2011 [ 3.751129] usbcore: registered new interface driver cdc_ncm [ 3.757049] Initializing USB Mass Storage driver... [ 3.762359] usbcore: registered new interface driver usb-storage [ 3.768646] USB Mass Storage support registered. [ 3.773956] mousedev: PS/2 mouse device common for all mice [ 3.780700] input: matrix-keypad as /devices/platform/matrix-keypad/input/in1 [ 3.789703] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/inpu2 [ 3.798278] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 3.805297] am33xx-rtc: already running [ 3.809478] i2c /dev entries driver [ 3.813751] Linux video capture interface: v2.00 [ 3.818908] usbcore: registered new interface driver uvcvideo [ 3.824890] USB Video Class driver (1.1.1) [ 3.830078] lm75 2-0048: hwmon0: sensor 'tmp275' [ 3.837799] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 3.846405] cpuidle: using governor ladder [ 3.851226] cpuidle: using governor menu [ 3.929107] omap4_aes_mod_init: loading AM33X AES driver [ 3.934783] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 3.941345] omap4_aes_probe: probe() done [ 3.945770] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 3.951934] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 3.963775] omap4_sham_probe: probe() done [ 3.970581] usbcore: registered new interface driver usbhid [ 3.976409] usbhid: USB HID core driver [ 3.981109] usbcore: registered new interface driver snd-usb-audio [ 3.992004] mmc1: card claims to support voltages below the defined range. T. [ 4.002105] _regulator_get: 2-001b supply IOVDD not found, using dummy regulr [ 4.009918] _regulator_get: 2-001b supply DVDD not found, using dummy regular [ 4.017608] _regulator_get: 2-001b supply AVDD not found, using dummy regular [ 4.025299] _regulator_get: 2-001b supply DRVDD not found, using dummy regulr [ 4.035827] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 4.043670] ALSA device list: [ 4.046783] #0: AM335X EVM [ 4.049804] oprofile: hardware counters not available [ 4.055084] oprofile: using timer interrupt. [ 4.059570] nf_conntrack version 0.5.0 (8018 buckets, 32072 max) [ 4.066406] ip_tables: (C) 2000-2006 Netfilter Core Team [ 4.072113] TCP cubic registered [ 4.075469] NET: Registered protocol family 17 [ 4.080139] can: controller area network core (rev 20090105 abi 8) [ 4.086669] NET: Registered protocol family 29 [ 4.091339] can: raw protocol (rev 20090105) [ 4.095764] can: broadcast manager protocol (rev 20090105 t) [ 4.101715] Registering the dns_resolver key type [ 4.106719] VFP support v0.3: implementor 41 architecture 3 part 30 variant 3 [ 4.114715] ThumbEE CPU extension supported. [ 4.119262] mux: Failed to setup hwmod io irq -22 [ 4.124786] Power Management for AM33XX family [ 4.129669] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 4.136322] Copied the M3 firmware to UMEM [ 4.140808] smartreflex smartreflex: am33xx_sr_probe: Zero NValue read from E [ 4.148681] smartreflex: probe of smartreflex failed with error -22 [ 4.155761] sr_init: platform driver register failed [ 4.165954] clock: disabling unused clocks to save power [ 4.184936] Detected MACID=0:18:31:8f:3a:fa [ 4.190521] cpsw: Detected MACID = 00:18:31:8f:3a:fb [ 4.197448] input: gpio-keys as /devices/platform/gpio-keys/input/input3 [ 4.205200] omap_rtc am33xx-rtc: setting system clock to 2000-01-01 00:02:29) [ 4.214447] VFS: Cannot open root device "ubi0:rootfs" or unknown-block(0,0) [ 4.221801] Please append a correct "root=" boot option; here are the availa: [ 4.230560] 1f00 128 mtdblock0 (driver?) [ 4.235839] 1f01 128 mtdblock1 (driver?) [ 4.241119] 1f02 128 mtdblock2 (driver?) [ 4.246398] 1f03 128 mtdblock3 (driver?) [ 4.251678] 1f04 1920 mtdblock4 (driver?) [ 4.256958] 1f05 128 mtdblock5 (driver?) [ 4.262237] 1f06 5120 mtdblock6 (driver?) [ 4.267486] 1f07 254464 mtdblock7 (driver?) [ 4.272766] Kernel panic - not syncing: VFS: Unable to mount root fs on unkn) [ 4.281402] Backtrace: [ 4.283996] [] (dump_backtrace+0x0/0x110) from [] (dump_) [ 4.292785] r6:df923000 r5:c05cc224 r4:c0645208 r3:c05fe788 [ 4.298736] [] (dump_stack+0x0/0x1c) from [] (panic+0x6c) [ 4.306732] [] (panic+0x0/0x1a0) from [] (mount_block_ro) [ 4.315429] r3:c05fe788 r2:00000000 r1:df82df78 r0:c04fdd30 [ 4.321380] r7:00008000 [ 4.324005] [] (mount_block_root+0x0/0x228) from [] (pre) [ 4.333740] [] (prepare_namespace+0x0/0x1d4) from [] (ke) [ 4.343078] r5:c05da4d0 r4:c05da4d0 [ 4.346832] [] (kernel_init+0x0/0x130) from [] (do_exit+) [ 4.355102] r5:c059d7e8 r4:00000000