[ 0.254387] NET: Registered protocol family 1 [ 0.256030] RPC: Registered named UNIX socket transport module. [ 0.256068] RPC: Registered udp transport module. [ 0.256082] RPC: Registered tcp transport module. [ 0.256095] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.261620] workingset: timestamp_bits=14 max_order=15 bucket_order=1 [ 0.293189] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 248) [ 0.293240] io scheduler noop registered (default) [ 0.293264] io scheduler mq-deadline registered [ 0.293281] io scheduler kyber registered [ 0.295732] pinctrl-single 1c14120.pinmux: 160 pins at pa fec14120 size 80 [ 0.629048] Serial: 8250/16550 driver, 10 ports, IRQ sharing disabled [ 0.641911] serial8250.1: ttyS1 at MMIO 0x1d0c000 (irq = 53, base_baud = 8250000) is a TI DA8xx/66AK2x [ 0.645266] serial8250.2: ttyS2 at MMIO 0x1d0d000 (irq = 61, base_baud = 8250000) is a TI DA8xx/66AK2x [ 1.053309] console [ttyS2] enabled [ 1.064664] brd: module loaded [ 1.068558] mdio_bus fixed-0: GPIO lookup for consumer reset [ 1.068597] mdio_bus fixed-0: using lookup tables for GPIO lookup [ 1.068620] mdio_bus fixed-0: lookup for GPIO reset failed [ 1.068683] libphy: Fixed MDIO Bus: probed [ 1.077523] mdio_bus davinci_mdio.0: GPIO lookup for consumer reset [ 1.077563] mdio_bus davinci_mdio.0: using lookup tables for GPIO lookup [ 1.077586] mdio_bus davinci_mdio.0: lookup for GPIO reset failed [ 1.129405] davinci_mdio davinci_mdio.0: davinci mdio revision 1.5, bus freq 2200000 [ 1.135933] davinci_mdio davinci_mdio.0: detected phy mask ffffff7f [ 1.143850] libphy: davinci_mdio.0: probed [ 1.146725] davinci_mdio davinci_mdio.0: phy[7]: device davinci_mdio.0:07, driver SMSC LAN8710/LAN8720 [ 1.156699] i2c /dev entries driver [ 1.159659] IR NEC protocol handler initialized [ 1.162941] IR RC5(x/sz) protocol handler initialized [ 1.166716] IR RC6 protocol handler initialized [ 1.170367] IR JVC protocol handler initialized [ 1.173636] IR Sony protocol handler initialized [ 1.176974] IR SANYO protocol handler initialized [ 1.180699] IR Sharp protocol handler initialized [ 1.184144] IR MCE Keyboard/mouse protocol handler initialized [ 1.188703] IR XMP protocol handler initialized [ 1.194262] sdhci: Secure Digital Host Controller Interface driver [ 1.199378] sdhci: Copyright(c) Pierre Ossman [ 1.203269] davinci_mmc da830-mmc.0: GPIO lookup for consumer cd [ 1.203306] davinci_mmc da830-mmc.0: using device tree for GPIO lookup [ 1.203420] of_get_named_gpiod_flags: parsed 'cd-gpios' property of node '/soc@1c00000/mmc@40000[0]' - status (0) [ 1.203467] davinci_mmc da830-mmc.0: Got CD GPIO [ 1.206843] davinci_mmc da830-mmc.0: GPIO lookup for consumer wp [ 1.206863] davinci_mmc da830-mmc.0: using device tree for GPIO lookup [ 1.206905] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/soc@1c00000/mmc@40000[0]' [ 1.206936] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/soc@1c00000/mmc@40000[0]' [ 1.206958] davinci_mmc da830-mmc.0: using lookup tables for GPIO lookup [ 1.206980] davinci_mmc da830-mmc.0: lookup for GPIO wp failed [ 1.260410] davinci_mmc da830-mmc.0: Using DMA, 4-bit mode [ 1.265229] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.287205] NET: Registered protocol family 10 [ 1.294842] Segment Routing with IPv6 [ 1.297485] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.305048] NET: Registered protocol family 17 [ 1.322241] mmc0: host does not support reading read-only switch, assuming write-enable [ 1.329637] console [netcon0] enabled [ 1.332039] netconsole: network logging started [ 1.336427] davinci_emac davinci_emac.1: incompatible machine/device type for reading mac address [ 1.344698] mmc0: new high speed SDHC card at address aaaa [ 1.346279] mmcblk0: mmc0:aaaa SS32G 29.7 GiB [ 1.353493] mmcblk0: p1 p2 [ 1.365106] davinci_emac davinci_emac.1: using random MAC addr: 22:f5:63:a0:b2:b9 [ 1.378582] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio-keys/user1[0]' - status (0) [ 1.378639] gpio-36 (GPIO Key USER1): gpiod_set_debounce: missing set() or set_config() operations [ 1.378872] of_get_named_gpiod_flags: parsed 'gpios' property of node '/gpio-keys/user2[0]' - status (0) [ 1.378916] gpio-37 (GPIO Key USER2): gpiod_set_debounce: missing set() or set_config() operations [ 1.380127] input: gpio-keys as /devices/platform/gpio-keys/input/input0 [ 1.390028] hctosys: unable to open rtc device (rtc0) [ 1.394353] ALSA device list: [ 1.396049] No soundcards found. [ 1.450412] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.457444] VFS: Mounted root (ext4 filesystem) on device 179:2. [ 1.473139] random: fast init done [ 1.481473] devtmpfs: mounted [ 1.484411] Freeing unused kernel memory: 236K [ 1.487595] This architecture does not have kernel memory protection. [ 2.119072] systemd[1]: System time before build time, advancing clock. [ 2.320649] systemd[1]: systemd 234 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN default-hierarchy=hybrid) [ 2.343260] systemd[1]: Detected architecture arm. [ 2.385265] systemd[1]: Set hostname to . [ 4.491492] random: systemd: uninitialized urandom read (16 bytes read) [ 4.497276] systemd[1]: Reached target Remote File Systems. [ 4.540174] random: systemd: uninitialized urandom read (16 bytes read) [ 4.547248] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 4.590170] random: systemd: uninitialized urandom read (16 bytes read) [ 4.596845] systemd[1]: Listening on Journal Socket (/dev/log). [ 4.643412] systemd[1]: Created slice User and Session Slice. [ 4.681667] systemd[1]: Listening on Journal Socket. [ 4.721626] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 4.766920] systemd[1]: Created slice System Slice. [ 5.059640] cryptodev: loading out-of-tree module taints kernel. [ 5.087618] cryptodev: driver 1.9 loaded. [ 5.387132] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 7.774805] systemd-journald[63]: Received request to flush runtime journal from PID 1 [ 28.422319] davinci-rproc davinci-rproc.0: assigned reserved memory node dsp-memory@c3000000 [ 28.571160] remoteproc remoteproc0: dsp is available [ 28.614781] alloc_contig_range: [c6440, c6441) PFNs busy [ 29.071245] evbug: Connected device: input0 (gpio-keys at gpio-keys/input0) [ 29.176979] remoteproc remoteproc0: powering up dsp [ 29.239637] remoteproc remoteproc0: Booting fw image rproc-dsp-fw, size 3985484 [ 29.602926] omap_rtc 1c23000.rtc: already running [ 29.710413] omap_rtc 1c23000.rtc: char device (253:0) [ 29.710935] omap_rtc 1c23000.rtc: registered as rtc0 [ 30.026246] remoteproc remoteproc0: registered virtio0 (type 7) [ 30.159569] remoteproc remoteproc0: remote processor dsp is now up [ 30.256224] alloc_contig_range: [c6440, c6441) PFNs busy [ 30.339886] alloc_contig_range: [c6440, c6441) PFNs busy [ 31.167115] SCSI subsystem initialized [ 31.212247] davinci-wdt davinci-wdt: heartbeat 60 sec [ 31.222050] alloc_contig_range: [c6440, c6441) PFNs busy [ 31.737369] libata version 3.00 loaded. [ 32.058512] usbcore: registered new interface driver usbfs [ 32.103334] vpif vpif: vpif probe success [ 32.106405] alloc_contig_range: [c6440, c6441) PFNs busy [ 32.120178] ahci_da850 ahci_da850: forcing PORTS_IMPL to 0x1 [ 32.120396] ahci_da850 ahci_da850: AHCI 0001.0100 32 slots 1 ports 3 Gbps 0x1 impl platform mode [ 32.120442] ahci_da850 ahci_da850: flags: ncq sntf pm led clo only pmp pio slum part ccc [ 32.121408] alloc_contig_range: [c6440, c6457) PFNs busy [ 32.169961] scsi host0: ahci_da850 [ 32.171226] ata1: SATA max UDMA/133 mmio [mem 0x01e18000-0x01e19fff] port 0x100 irq 67 [ 32.174909] alloc_contig_range: [c6440, c6441) PFNs busy [ 32.294630] of_get_named_gpiod_flags: can't parse 'gpio-reset' property of node '/soc@1c00000/i2c@22000/tlv320aic3106@18[0]' [ 32.294719] tlv320aic3x-codec 0-0018: 0-0018 supply IOVDD not found, using dummy regulator [ 32.295075] tlv320aic3x-codec 0-0018: 0-0018 supply DVDD not found, using dummy regulator [ 32.295324] tlv320aic3x-codec 0-0018: 0-0018 supply AVDD not found, using dummy regulator [ 32.295637] tlv320aic3x-codec 0-0018: 0-0018 supply DRVDD not found, using dummy regulator [ 32.295884] tlv320aic3x-codec 0-0018: Invalid supply voltage(s) AVDD: -22, DVDD: -22 [ 32.298971] alloc_contig_range: [c6440, c6441) PFNs busy [ 32.311316] asoc-simple-card sound: ASoC: Failed to create card debugfs directory [ 32.314021] of_get_named_gpiod_flags: can't parse 'simple-audio-card,hp-det-gpio' property of node '/sound[0]' [ 32.314068] of_get_named_gpiod_flags: can't parse 'simple-audio-card,mic-det-gpio' property of node '/sound[0]' [ 32.390686] alloc_contig_range: [c6440, c6460) PFNs busy [ 32.409166] alloc_contig_range: [c6440, c6460) PFNs busy [ 32.415275] asoc-simple-card sound: tlv320aic3x-hifi <-> davinci-mcasp.0 mapping ok [ 32.659010] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 32.659026] [drm] No driver support for vblank timestamp query. [ 32.704967] [drm] EDID readout failed, falling back to standard modes [ 33.262612] tvp514x 0-005d: tvp514x 0-005d decoder driver registered !! [ 33.263195] vpif_capture vpif_capture: registered sub device tvp514x-0 [ 33.273832] vpif_capture vpif_capture: VPIF capture driver initialized [ 33.650098] tilcdc da8xx_lcdc.0: tilcdc_crtc_irq(0x00000160): FIFO underflow [ 33.651224] usbcore: registered new interface driver hub [ 33.651870] usbcore: registered new device driver usb [ 33.711993] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 33.808807] Console: switching to colour frame buffer device 100x37 [ 33.832449] ohci-da8xx: DA8XX [ 33.833275] ohci-da8xx ohci-da8xx: USB Host Controller [ 33.833444] ohci-da8xx ohci-da8xx: new USB bus registered, assigned bus number 1 [ 33.851659] alloc_contig_range: 4 callbacks suppressed [ 33.851697] alloc_contig_range: [c6440, c6441) PFNs busy [ 33.852958] ohci-da8xx ohci-da8xx: irq 59, io mem 0x01e25000 [ 33.988549] hub 1-0:1.0: USB hub found [ 33.988860] hub 1-0:1.0: 1 port detected [ 34.116273] usb_phy_generic usb_phy_generic.0.auto: usb_phy_generic.0.auto supply vcc not found, using dummy regulator [ 34.153675] ata1: SATA link down (SStatus 0 SControl 300) [ 34.912813] tilcdc da8xx_lcdc.0: fb0: frame buffer device [ 35.029966] [drm] Initialized tilcdc 1.0.0 20121205 for da8xx_lcdc.0 on minor 0 [ 35.131201] alloc_contig_range: [c6440, c6441) PFNs busy [ 35.161026] alloc_contig_range: [c6440, c6441) PFNs busy [ 35.291418] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 35.296159] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 35.478329] hub 2-0:1.0: USB hub found [ 35.504041] hub 2-0:1.0: 1 port detected [ 40.160992] davinci_mdio davinci_mdio.0: resetting idled controller [ 40.332116] SMSC LAN8710/LAN8720 davinci_mdio.0:07: attached PHY driver [SMSC LAN8710/LAN8720] (mii_bus:phy_addr=davinci_mdio.0:07, irq=POLL) [ 40.468930] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 41.068064] random: crng init done [ 41.102217] random: 7 urandom warning(s) missed due to ratelimiting [ 47.065050] NET: Registered protocol family 15 [ 48.627452] virtio_rpmsg_bus virtio0: rpmsg host is online [ 48.632145] virtio_rpmsg_bus virtio0: creating channel rpmsg-proto addr 0x3d [ 50.703679] Initializing XFRM netlink socket [ 56.044732] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xcc [ 56.181529] nand: Micron MT29F4G16ABADAH4 [ 56.184374] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 56.324180] Bad block table not found for chip 0 [ 56.466242] Bad block table not found for chip 0 [ 56.534675] Scanning device for bad blocks [ 57.736814] NET: Registered protocol family 44 [ 59.801884] Bad block table written to 0x00001ffe0000, version 0x01 [ 59.808478] Bad block table written to 0x00001ffc0000, version 0x01 [ 60.189134] 3 ofpart partitions found on MTD device davinci-nand.0 [ 60.197088] Creating 3 MTD partitions on "davinci-nand.0": [ 60.232183] 0x000000000000-0x000000020000 : "u-boot env" [ 60.273875] 0x000000020000-0x0000000a0000 : "u-boot" [ 60.318368] 0x0000000a0000-0x000020000000 : "free space" [ 60.425884] davinci_nand davinci-nand.0: controller rev. 2.5