U-Boot SPL 2012.10 (Mar 21 2013 - 16:54:22) U-Boot 2012.10 (Mar 21 2013 - 16:54:22) I2C: ready DRAM: 512 MiB WARNING: Caches not enabled NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Using default environment musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Peripheral mode controller at 47401000 using PIO, IRQ 0 musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) musb-hdrc: MHDRC RTL version 2.0 musb-hdrc: setup fifo_mode 4 musb-hdrc: 28/31 max ep, 16384/16384 memory USB Host mode controller at 47401800 using PIO, IRQ 0 Net: Net Initialization Skipped No ethernet found. Hit any key to stop autoboot: 0 syntax error Booting from nand ... NAND read: device 0 offset 0x280000, size 0x500000 5242880 bytes read: OK ## Booting kernel from Legacy Image at 80007fc0 ... Image Name: Linux-3.2.0 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 3162912 Bytes = 3 MiB Load Address: 80008000 Entry Point: 80008000 XIP Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. [ 0.000000] Linux version 3.2.0 (user@user) (gcc version 4.5.3 20110311 (prerelease) (GCC) ) #1 Tue Mar 5 18:09:09 C3 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine: am335xevm [ 0.000000] Memory policy: ECC disabled, Data cache writeback [ 0.000000] AM335X ES1.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 130048 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:am335x-evm-rootfs rw ubi.mtd=7,2048 noinitrd rootfe [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 512MB = 512MB total [ 0.000000] Memory: 513152k/513152k available, 11136k reserved, 0K highmem [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] modules : 0xbf000000 - 0xc0000000 ( 16 MB) [ 0.000000] .text : 0xc0008000 - 0xc059d000 (5716 kB) [ 0.000000] .init : 0xc059d000 - 0xc05db000 ( 248 kB) [ 0.000000] .data : 0xc05dc000 - 0xc06441c8 ( 417 kB) [ 0.000000] .bss : 0xc06441ec - 0xc0671070 ( 180 kB) [ 0.000000] NR_IRQS:396 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: GPTIMER2 at 24000000 Hz [ 0.000000] OMAP clocksource: GPTIMER1 at 32768 Hz [ 0.000000] sched_clock: 32 bits at 32kHz, resolution 30517ns, wraps every 131071999ms [ 0.000000] Console: colour dummy device 80x30 [ 0.000152] Calibrating delay loop... 718.02 BogoMIPS (lpj=3590144) [ 0.058563] pid_max: default: 32768 minimum: 301 [ 0.058685] Security Framework initialized [ 0.058776] Mount-cache hash table entries: 512 [ 0.059173] CPU: Testing write buffer coherency: ok [ 0.079711] omap_hwmod: pruss: failed to hardreset [ 0.080841] print_constraints: dummy: [ 0.081207] NET: Registered protocol family 16 [ 0.083343] OMAP GPIO hardware version 0.1 [ 0.085906] omap_mux_init: Add partition: #1: core, flags: 0 [ 0.087860] omap_i2c.1: alias fck already exists [ 0.088806] omap2_mcspi.1: alias fck already exists [ 0.089019] omap2_mcspi.2: alias fck already exists [ 0.089965] edma.0: alias fck already exists [ 0.089965] edma.0: alias fck already exists [ 0.089996] edma.0: alias fck already exists [ 0.116455] bio: create slab at 0 [ 0.118713] SCSI subsystem initialized [ 0.120300] usbcore: registered new interface driver usbfs [ 0.120605] usbcore: registered new interface driver hub [ 0.120788] usbcore: registered new device driver usb [ 0.120941] musb-ti81xx musb-ti81xx: musb0, board_mode=0x13, plat_mode=0x3 [ 0.121215] musb-ti81xx musb-ti81xx: musb1, board_mode=0x13, plat_mode=0x1 [ 0.122344] omap_i2c omap_i2c.1: bus 1 rev2.4.0 at 100 kHz [ 0.124176] tps65910 1-002d: JTAGREVNUM 0x0 [ 0.126586] print_constraints: VRTC: [ 0.128021] print_constraints: VIO: at 1800 mV [ 0.130340] print_constraints: VDD1: 600 <--> 1500 mV at 1262 mV normal [ 0.132629] print_constraints: VDD2: 600 <--> 1500 mV at 1137 mV normal [ 0.133636] print_constraints: VDD3: 5000 mV [ 0.135040] print_constraints: VDIG1: at 1800 mV [ 0.136474] print_constraints: VDIG2: at 1800 mV [ 0.137878] print_constraints: VPLL: at 1800 mV [ 0.139312] print_constraints: VDAC: at 1800 mV [ 0.140747] print_constraints: VAUX1: at 1800 mV [ 0.142181] print_constraints: VAUX2: at 3300 mV [ 0.143585] print_constraints: VAUX33: at 3300 mV [ 0.145019] print_constraints: VMMC: at 3300 mV [ 0.145538] tps65910 1-002d: No interrupt support, no core IRQ [ 0.146759] Advanced Linux Sound Architecture Driver Version 1.0.24. [ 0.147521] Switching to clocksource gp timer [ 0.162933] musb-hdrc: version 6.0, ?dma?, otg (peripheral+host) [ 0.163116] musb-hdrc musb-hdrc.0: dma type: pio [ 0.163452] MUSB0 controller's USBSS revision = 4ea20800 [ 0.164093] musb-hdrc musb-hdrc.0: USB OTG mode controller at e083c000 using PIO, IRQ 18 [ 0.164245] musb-hdrc musb-hdrc.1: dma type: pio [ 0.164550] MUSB1 controller's USBSS revision = 4ea20800 [ 0.164733] musb-hdrc musb-hdrc.1: MUSB HDRC host driver [ 0.164794] musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 1 [ 0.164947] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 0.164947] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 0.164978] usb usb1: Product: MUSB HDRC host driver [ 0.164978] usb usb1: Manufacturer: Linux 3.2.0 musb-hcd [ 0.164978] usb usb1: SerialNumber: musb-hdrc.1 [ 0.165771] hub 1-0:1.0: USB hub found [ 0.165802] hub 1-0:1.0: 1 port detected [ 0.166351] musb-hdrc musb-hdrc.1: USB Host mode controller at e083e800 using PIO, IRQ 19 [ 0.166748] NET: Registered protocol family 2 [ 0.166931] IP route cache hash table entries: 4096 (order: 2, 16384 bytes) [ 0.167266] TCP established hash table entries: 16384 (order: 5, 131072 bytes) [ 0.167633] TCP bind hash table entries: 16384 (order: 4, 65536 bytes) [ 0.167816] TCP: Hash tables configured (established 16384 bind 16384) [ 0.167816] TCP reno registered [ 0.167846] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.167877] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.168060] NET: Registered protocol family 1 [ 0.168304] RPC: Registered named UNIX socket transport module. [ 0.168334] RPC: Registered udp transport module. [ 0.168334] RPC: Registered tcp transport module. [ 0.168334] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.168579] NetWinder Floating Point Emulator V0.97 (double precision) [ 0.189849] VFS: Disk quotas dquot_6.5.2 [ 0.189910] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.190490] msgmni has been set to 1002 [ 0.193664] alg: No test for stdrng (krng) [ 0.194366] io scheduler noop registered [ 0.194366] io scheduler deadline registered [ 0.194427] io scheduler cfq registered (default) [ 0.198150] omap_uart.0: ttyO0 at MMIO 0x44e09000 (irq = 72) is a OMAP UART0 [ 0.816345] console [ttyO0] enabled [ 0.820617] omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 [ 0.828491] omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 [ 0.836242] omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 [ 0.844024] omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 [ 0.851806] omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 [ 0.860046] omap4_rng omap4_rng: OMAP4 Random Number Generator ver. 2.00 [ 0.876312] brd: module loaded [ 0.884368] loop: module loaded [ 0.887817] i2c-core: driver [tsl2550] using legacy suspend method [ 0.894317] i2c-core: driver [tsl2550] using legacy resume method [ 0.900756] at24 1-0051: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.914672] Detected a daughter card on AM335x EVM.. [ 0.919708] CPLD version: CPLD1.0F [ 0.923492] at24 1-0050: 32768 byte 24c256 EEPROM, writable, 64 bytes/write [ 0.938659] Board name: A33515BB [ 0.942016] Board version: 1.4A [ 0.945312] SKU: SKU#01 [ 0.948394] The board is general purpose EVM in profile 0 [ 0.955047] da8xx_lcdc.0: alias fck already exists [ 0.960601] da8xx_lcdc da8xx_lcdc.0: GLCD: Found TFC_S9700RTWV35TR_01B panel [ 0.984222] Console: switching to colour frame buffer device 100x30 [ 1.000946] omap-gpmc omap-gpmc: GPMC revision 6.0 [ 1.005950] Registering NAND on CS0 [ 1.010345] omap_i2c.2: alias fck already exists [ 1.015625] omap_i2c omap_i2c.2: bus 2 rev2.4.0 at 100 kHz [ 1.022094] tsl2550 2-0039: standard operating mode [ 1.027893] tsl2550 2-0039: support ver. 1.2 enabled [ 1.033752] davinci-mcasp.1: alias fck already exists [ 1.039581] omap_hsmmc.0: alias fck already exists [ 1.044982] omap_hsmmc.2: alias fck already exists [ 1.050567] Configure Bluetooth Enable pin... [ 1.056579] registered am33xx_sr device [ 1.060852] _regulator_get: 2-0018 supply Vdd not found, using dummy regulator [ 1.068511] _regulator_get: 2-0018 supply Vdd_IO not found, using dummy regulator [ 1.096923] lis3lv02d: 8 bits 3DLH sensor found [ 1.188537] input: ST LIS3LV02DL Accelerometer as /devices/platform/lis3lv02d/input/input0 [ 1.200347] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.207580] omap2-nand driver initializing [ 1.212249] ONFI flash detected [ 1.215637] ONFI param page 0 valid [ 1.219299] NAND device: Manufacturer ID: 0x2c, Chip ID: 0xda (Micron MT29F2G08ABAEAWP) [ 1.227874] Creating 8 MTD partitions on "omap2-nand.0": [ 1.233459] 0x000000000000-0x000000020000 : "SPL" [ 1.239807] 0x000000020000-0x000000040000 : "SPL.backup1" [ 1.246704] 0x000000040000-0x000000060000 : "SPL.backup2" [ 1.253601] 0x000000060000-0x000000080000 : "SPL.backup3" [ 1.260467] 0x000000080000-0x000000260000 : "U-Boot" [ 1.267608] 0x000000260000-0x000000280000 : "U-Boot Env" [ 1.274475] 0x000000280000-0x000000780000 : "Kernel" [ 1.282989] 0x000000780000-0x000010000000 : "File System" [ 1.393188] OneNAND driver initializing [ 1.397949] UBI: attaching mtd7 to ubi0 [ 1.401977] UBI: physical eraseblock size: 131072 bytes (128 KiB) [ 1.408538] UBI: logical eraseblock size: 126976 bytes [ 1.414154] UBI: smallest flash I/O unit: 2048 [ 1.419067] UBI: VID header offset: 2048 (aligned 2048) [ 1.425323] UBI: data offset: 4096 [ 3.547027] UBI: max. sequence number: 108 [ 3.567230] UBI: attached mtd7 to ubi0 [ 3.571197] UBI: MTD device name: "File System" [ 3.576904] UBI: MTD device size: 248 MiB [ 3.582092] UBI: number of good PEBs: 1988 [ 3.587005] UBI: number of bad PEBs: 0 [ 3.591644] UBI: number of corrupted PEBs: 0 [ 3.596252] UBI: max. allowed volumes: 128 [ 3.601074] UBI: wear-leveling threshold: 4096 [ 3.605987] UBI: number of internal volumes: 1 [ 3.610595] UBI: number of user volumes: 1 [ 3.615234] UBI: available PEBs: 0 [ 3.619873] UBI: total number of reserved PEBs: 1988 [ 3.625030] UBI: number of PEBs reserved for bad PEB handling: 19 [ 3.631408] UBI: max/mean erase counter: 2/0 [ 3.635833] UBI: image sequence number: 1557601074 [ 3.641113] UBI: background thread "ubi_bgt0d" started, PID 603 [ 3.647918] CAN device driver interface [ 3.651916] CAN bus driver for Bosch D_CAN controller 1.0 [ 3.708221] davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 [ 3.714691] davinci_mdio davinci_mdio.0: detected phy mask fffffffe [ 3.722106] davinci_mdio.0: probed [ 3.725646] davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown [ 3.733367] usbcore: registered new interface driver zd1201 [ 3.739379] usbcore: registered new interface driver cdc_ether [ 3.745605] usbcore: registered new interface driver cdc_eem [ 3.751678] usbcore: registered new interface driver dm9601 [ 3.757537] cdc_ncm: 04-Aug-2011 [ 3.761077] usbcore: registered new interface driver cdc_ncm [ 3.766998] Initializing USB Mass Storage driver... [ 3.772369] usbcore: registered new interface driver usb-storage [ 3.778656] USB Mass Storage support registered. [ 3.783905] mousedev: PS/2 mouse device common for all mice [ 3.790649] input: matrix-keypad as /devices/platform/matrix-keypad/input/input1 [ 3.799621] input: ti-tsc as /devices/platform/omap/ti_tscadc/tsc/input/input2 [ 3.808166] omap_rtc am33xx-rtc: rtc core: registered am33xx-rtc as rtc0 [ 3.815216] am33xx-rtc: already running [ 3.819396] i2c /dev entries driver [ 3.823669] Linux video capture interface: v2.00 [ 3.828826] usbcore: registered new interface driver uvcvideo [ 3.834808] USB Video Class driver (1.1.1) [ 3.839996] lm75 2-0048: hwmon0: sensor 'tmp275' [ 3.847747] OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 3.856323] cpuidle: using governor ladder [ 3.861114] cpuidle: using governor menu [ 3.938995] omap4_aes_mod_init: loading AM33X AES driver [ 3.944671] omap4-aes omap4-aes: AM33X AES hw accel rev: 3.02 [ 3.951232] omap4_aes_probe: probe() done [ 3.955627] omap4_sham_mod_init: loading AM33X SHA/MD5 driver [ 3.961791] omap4-sham omap4-sham: AM33X SHA/MD5 hw accel rev: 4.03 [ 3.973693] omap4_sham_probe: probe() done [ 3.980499] usbcore: registered new interface driver usbhid [ 3.986328] usbhid: USB HID core driver [ 3.991027] usbcore: registered new interface driver snd-usb-audio [ 4.001892] mmc1: card claims to support voltages below the defined range. These will be ignored. [ 4.011962] _regulator_get: 2-001b supply IOVDD not found, using dummy regulator [ 4.019775] _regulator_get: 2-001b supply DVDD not found, using dummy regulator [ 4.027435] _regulator_get: 2-001b supply AVDD not found, using dummy regulator [ 4.035125] _regulator_get: 2-001b supply DRVDD not found, using dummy regulator [ 4.045654] asoc: tlv320aic3x-hifi <-> davinci-mcasp.1 mapping ok [ 4.053497] ALSA device list: [ 4.056610] #0: AM335X EVM [ 4.059631] oprofile: hardware counters not available [ 4.064880] oprofile: using timer interrupt. [ 4.069366] nf_conntrack version 0.5.0 (8018 buckets, 32072 max) [ 4.076202] ip_tables: (C) 2000-2006 Netfilter Core Team [ 4.081909] TCP cubic registered [ 4.085266] NET: Registered protocol family 17 [ 4.089935] can: controller area network core (rev 20090105 abi 8) [ 4.096466] NET: Registered protocol family 29 [ 4.101104] can: raw protocol (rev 20090105) [ 4.105560] can: broadcast manager protocol (rev 20090105 t) [ 4.111511] Registering the dns_resolver key type [ 4.116516] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 4.124511] ThumbEE CPU extension supported. [ 4.129058] mux: Failed to setup hwmod io irq -22 [ 4.134552] Power Management for AM33XX family [ 4.139434] Trying to load am335x-pm-firmware.bin (60 secs timeout) [ 4.146087] Copied the M3 firmware to UMEM [ 4.150604] smartreflex smartreflex: am33xx_sr_probe: Zero NValue read from EFUSE [ 4.158447] smartreflex: probe of smartreflex failed with error -22 [ 4.165496] sr_init: platform driver register failed [ 4.175811] clock: disabling unused clocks to save power [ 4.194702] Detected MACID=0:18:31:8f:3a:fa [ 4.200286] cpsw: Detected MACID = 00:18:31:8f:3a:fb [ 4.207183] input: gpio-keys as /devices/platform/gpio-keys/input/input3 [ 4.214965] omap_rtc am33xx-rtc: setting system clock to 2012-12-17 06:32:24 UTC (1355725944) [ 4.290069] UBIFS: recovery needed [ 4.328674] mmc1: queuing unknown CIS tuple 0x91 (3 bytes) [ 4.369598] mmc1: new SDIO card at address 0001 [ 4.451629] UBIFS: recovery completed [ 4.455474] UBIFS: mounted UBI device 0, volume 0, name "am335x-evm-rootfs" [ 4.462738] UBIFS: file system size: 248111104 bytes (242296 KiB, 236 MiB, 1954 LEBs) [ 4.471099] UBIFS: journal size: 9023488 bytes (8812 KiB, 8 MiB, 72 LEBs) [ 4.478729] UBIFS: media format: w4/r0 (latest is w4/r0) [ 4.484802] UBIFS: default compressor: lzo [ 4.489105] UBIFS: reserved for root: 0 bytes (0 KiB) [ 4.496643] VFS: Mounted root (ubifs filesystem) on device 0:13. [ 4.503326] Freeing init memory: 248K INIT: version 2.88 booting Starting udev Starting Bootlog daemon: bootlogd: cannot allocate pseudo tty: No such file or directory bootlogd. ALSA: Restoring mixer settings... No state is present for card EVM Found hardware: "AM335X_EVM" "" "" "" "" Hardware is initialized using a generic method No state is present for card EVM Configuring network interfaces... [ 8.840667] net eth0: CPSW phy found : id is : 0x4dd074 udhcpc (v1.19.4) started Sending discover... Sending discover... Sending discover... No lease, failing done. INIT: Entering runlevel: 5 Starting system message bus: dbus. Starting telnet daemon. Starting syslogd/klogd: done Starting thttpd. Stopping Bootlog daemon: bootlogd. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyO0 Arago 2012.10 am335x-evm ttyO0 am335x-evm login: