Welcome to minicom 2.7.1 OPTIONS: I18n Compiled on Dec 23 2019, 02:06:26. Port /dev/ttyUSB0, 15:14:00 Press CTRL-A Z for help on special keys � ti-i2c initialized....board detected..............>>>>>>>>>>>>>>>>>>>>>> Timed out in wait_for_event: status=0000 ��eck if pads/pull-ups of bus are properly configured U-Boot SPL 2018.01 (Sep 26 2022 - 17:18:36) Trying to boot from NAND U-Boot 2018.01 (Sep 26 2022 - 17:18:36 +0530) CPU : AM335X-GP rev 2.1 Model: TI AM3359 ICE-V2 DRAM: 512 MiB NAND: 512 MiB MMC: Net: ********************UBOOT MSCC.C vsc8531_config function************************* ******************** UBOOT MSCC.C mscc_vsc8531_vsc8541_init_scripts function************************* PHY interface RGMII ******************************* UBOOT MSCC PHY Soft_Reset function****************************cpsw, usb_ether Hit any key to stop autoboot: 0 Booting from nand ... NAND read: device 0 offset 0x80000, size 0x40000 262144 bytes read: OK NAND read: device 0 offset 0x200000, size 0x800000 8388608 bytes read: OK ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff1dd ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94 (root@rd07) (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #109 PREEMPT Tue Sep 27 14:59:14 IST 2022 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM3359 ICE-V2 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa4/0x434 with crng_init=0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=NAND.file-system,2048 rootfstype=ubifs rootwait=1 [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 455952K/524288K available (9216K kernel code, 308K rwdata, 2724K rodata, 1024K init, 252K bss, 19184K reserved, 49152K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (1024 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 309 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 253 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000017] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000041] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000053] OMAP clocksource: timer1 at 25000000 Hz [ 0.000232] timer_probe: no matching timers found [ 0.000433] Console: colour dummy device 80x30 [ 0.000465] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000473] This ensures that you still see kernel messages. Please [ 0.000479] update your kernel commandline. [ 0.000539] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089039] pid_max: default: 32768 minimum: 301 [ 0.089264] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089282] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090177] CPU: Testing write buffer coherency: ok [ 0.090246] CPU0: Spectre v2: using BPIALL workaround [ 0.091212] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091378] rcu: Hierarchical SRCU implementation. [ 0.091749] EFI services will not be available. [ 0.093283] devtmpfs: initialized [ 0.102091] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.102532] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.102562] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.106660] pinctrl core: initialized pinctrl subsystem [ 0.107508] DMI not present or invalid. [ 0.108005] NET: Registered protocol family 16 [ 0.110721] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.136512] l4_wkup_cm:clk:0010:0: failed to disable [ 0.189677] cpuidle: using governor ladder [ 0.189721] cpuidle: using governor menu [ 0.195389] OMAP GPIO hardware version 0.1 [ 0.204471] No ATAGs? [ 0.204485] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.220119] edma 49000000.edma: TI EDMA DMA engine driver [ 0.223435] SCSI subsystem initialized [ 0.223919] media: Linux media interface: v0.10 [ 0.223975] videodev: Linux video capture interface: v2.00 [ 0.224077] pps_core: LinuxPPS API ver. 1 registered [ 0.224087] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.224113] PTP clock support registered [ 0.224151] EDAC MC: Ver: 3.0.0 [ 0.225372] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.226032] Advanced Linux Sound Architecture Driver Initialized. [ 0.227378] clocksource: Switched to clocksource timer1 [ 0.236830] NET: Registered protocol family 2 [ 0.237856] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) [ 0.237895] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.237944] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.237992] TCP: Hash tables configured (established 4096 bind 4096) [ 0.238111] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.238133] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.238293] NET: Registered protocol family 1 [ 0.238953] RPC: Registered named UNIX socket transport module. [ 0.238968] RPC: Registered udp transport module. [ 0.238976] RPC: Registered tcp transport module. [ 0.238983] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.240021] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.241403] Initialise system trusted keyrings [ 0.241777] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.246977] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.248033] NFS: Registering the id_resolver key type [ 0.248085] Key type id_resolver registered [ 0.248094] Key type id_legacy registered [ 0.248150] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.250722] Key type asymmetric registered [ 0.250745] Asymmetric key parser 'x509' registered [ 0.250824] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.250838] io scheduler noop registered [ 0.250846] io scheduler deadline registered [ 0.251126] io scheduler cfq registered (default) [ 0.251140] io scheduler mq-deadline registered [ 0.251149] io scheduler kyber registered [ 0.253017] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.253035] pinctrl-single 44e10800.pinmux: <<<<<<<<<<<<<<<<<<<<<<<<<<<<>>>>>>>>>>>>>>>>>>>>>>>> [ 0.309633] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.313940] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 0.943389] console [ttyS0] enabled [ 0.948260] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 0.959204] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 0.967636] random: fast init done [ 0.971319] random: crng init done [ 0.986809] brd: module loaded [ 0.997629] loop: module loaded [ 1.005650] libphy: Fixed MDIO Bus: probed [ 1.077470] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.085186] libphy: 4a101000.mdio: probed [ 1.089999] [ 1.089999] ******************** KERNEL MSCC.C vsc85xx_probe ************************* [ 1.099722] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Microsemi VSC8531 [ 1.109632] cpsw 4a100000.ethernet: Detected MACID = 14:42:fc:eb:36:c1 [ 1.116332] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.122881] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.128227] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.137182] m25p80 spi1.0: n25q256a (32768 Kbytes) [ 1.142139] 1 fixed-partitions partitions found on MTD device spi1.0 [ 1.148574] Creating 1 MTD partitions on "spi1.0": [ 1.153410] 0x000000000000-0x000002000000 : "spi1_partition" [ 1.161981] i2c /dev entries driver [ 1.168110] cpuidle: enable-method property 'ti,am3352' found operations [ 1.175343] sdhci: Secure Digital Host Controller Interface driver [ 1.181628] sdhci: Copyright(c) Pierre Ossman [ 1.186487] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.193017] ledtrig-cpu: registered to indicate activity on CPUs [ 1.203540] NET: Registered protocol family 10 [ 1.209658] Segment Routing with IPv6 [ 1.213449] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.220340] NET: Registered protocol family 17 [ 1.225115] Key type dns_resolver registered [ 1.229838] omap_voltage_late_init: Voltage driver support not added [ 1.237239] Loading compiled-in X.509 certificates [ 1.254131] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.259503] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.267253] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xdc [ 1.273784] nand: Micron MT29F4G08ABADAWP [ 1.277839] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.285533] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.291047] 10 fixed-partitions partitions found on MTD device omap2-nand.0 [ 1.298068] Creating 10 MTD partitions on "omap2-nand.0": [ 1.303501] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.309928] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.316766] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.323651] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.330512] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 1.337603] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 1.344417] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 1.351204] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 1.358708] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 1.368831] 0x000000a00000-0x000010000000 : "NAND.file-system" [ 1.491607] gpmc_read_settings_dt: page/burst-length set but not used! [ 2.517445] omap_i2c 44e0b000.i2c: timeout waiting for bus ready [ 2.523799] tps65910 0-002d: No interrupt support, no core IRQ [ 3.547437] omap_i2c 44e0b000.i2c: timeout waiting for bus ready [ 3.553594] tps65910-pmic: probe of tps65910-pmic failed with error -16 [ 3.561501] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 3.568089] ubi0: attaching mtd10 [ 4.746378] ubi0: scanning is finished [ 4.769825] ubi0: attached mtd10 (name "NAND.file-system", size 246 MiB) [ 4.776583] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 4.783587] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 4.790520] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 4.797542] ubi0: good PEBs: 1968, bad PEBs: 0, corrupted PEBs: 0 [ 4.803664] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 4.810937] ubi0: max/mean erase counter: 4/1, WL threshold: 4096, image sequence number: 212602846 [ 4.820064] ubi0: available PEBs: 0, total reserved PEBs: 1968, PEBs reserved for bad PEB handling: 80 [ 4.829440] ubi0: background thread "ubi_bgt0d" started, PID 53 [ 4.835757] hctosys: unable to open rtc device (rtc0) [ 4.841555] ALSA device list: [ 4.844550] No soundcards found. [ 4.857491] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 54 [ 4.996449] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 5.003962] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 5.013993] UBIFS (ubi0:0): FS size: 237699072 bytes (226 MiB, 1872 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) [ 5.024758] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 5.030657] UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID 58B0D65B-7955-4F74-A54F-9EB02017D028, small LPT model [ 5.044606] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 5.051910] devtmpfs: mounted [ 5.056444] Freeing unused kernel memory: 1024K [ 5.061871] Run /sbin/init as init process [ 5.392537] systemd[1]: System time before build time, advancing clock. [ 5.500996] systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -I) [ 5.524290] systemd[1]: Detected architecture arm. Welcome to Arago 2019.11! [ 5.584422] systemd[1]: Set hostname to . [ 6.090138] systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. [ 6.107632] systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) [ 6.588342] systemd[1]: Reached target Swap. [ OK ] Reached target Swap. [ 6.624496] systemd[1]: Listening on Journal Socket (/dev/log). [ OK ] Listening on Journal Socket (/dev/log). [ 6.665431] systemd[1]: Created slice system-getty.slice. [ OK ] Created slice system-getty.slice. [ 6.698967] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. [ 6.741019] systemd[1]: Listening on udev Kernel Socket. [ OK ] Listening on udev Kernel Socket. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Reached target Paths. [ OK ] Listening on initctl Compatibility Named Pipe. [ OK ] Listening on Process Core Dump Socket. [ OK ] Created slice User and Session Slice. [ OK ] Reached target Slices. [ OK ] Listening on Network Service Netlink Socket. [ OK ] Reached target Remote File Systems. [ OK ] Listening on Journal Socket. [ OK ] Started Hardware RNG Entropy Gatherer Daemon. Mounting POSIX Message Queue File System... Starting Remount Root and Kernel File Systems... Mounting Temporary Directory (/tmp)... Starting Apply Kernel Variables... Mounting Kernel Configuration File System... Starting Journal Service... [ OK ] Listening on udev Control Socket. [ OK ] Created slice system-serial\x2dgetty.slice. Mounting Kernel Debug File System... Starting udev Coldplug all Devices... [ OK ] Mounted POSIX Message Queue File System. [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Mounted Temporary Directory (/tmp). [ OK ] Started Apply Kernel Variables. [ OK ] Mounted Kernel Configuration File System. [ OK ] Started Journal Service. [ OK ] Mounted Kernel Debug File System. Starting Flush Journal to Persistent Storage... Starting Create Static Device Nodes in /dev... [ 8.046262] systemd-journald[75]: Received request to flush runtime journal from PID 1 [ OK ] Started Create Static Device Nodes in /dev. [ OK ] Started Flush Journal to Persistent Storage. Starting udev Kernel Device Manager... [ OK ] Reached target Local File Systems (Pre). Mounting /var/volatile... [ OK ] Reached target Containers. Mounting /media/ram... [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Create Volatile Files and Directories... [ OK ] Started udev Kernel Device Manager. [ OK ] Started Load/Save Random Seed. [ OK ] Started Create Volatile Files and Directories. Starting Update UTMP about System Boot/Shutdown... Starting Network Service... Starting Network Time Synchronization... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Service. Starting Wait for Network to be Configured... Starting Network Name Resolution... [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Synchronized. [ OK ] Started Network Name Resolution. [ OK ] Reached target Network. [ OK ] Reached target Host and Network Name Lookups. [ OK ] Found device /dev/ttyS0. [ OK ] Started udev Coldplug all Devices. [ OK ] Reached target System Initialization. [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Started Daily rotation of log files. [ OK ] Reached target Timers. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. Starting Print notice about GPLv3 packages... [ OK ] Started D-Bus System Message Bus. Starting Avahi mDNS/DNS-SD Stack... Starting RPC Bind Service... Starting Permit User Sessions... Starting telnetd.service... [ OK ] Started Job spooling tools. [ OK ] Started Periodic Command Scheduler. Starting Login Service... [ OK ] Started Permit User Sessions. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS0. [ OK ] Started RPC Bind Service. [ OK ] Started telnetd.service. [ 14.356813] net eth0: initializing cpsw version 1.12 (0) [ 14.557573] [ 14.557573] ****************** *KERNEL MSCC.C vsc85xx_config_init function************************* [ 14.662206] [ 14.662206] ****************** *KERNEL MSCC.C vsc85xx_config_init function_default_config************************* [ 14.854377] [ 14.854377] ****************** *KERNEL MSCC.C vsc85xx_config_init function_mac_if_set************************* [ 15.108661] [ 15.108661] ****************** *KERNEL MSCC.C vsc85xx_config_init function_edge_rate************************* [ 15.250884] [ 15.250884] ****************** *KERNEL MSCC.C vsc85xx_config_init function_led_cntl************************* [ 15.477565] [ 15.477565] ****************** *KERNEL MSCC.C vsc85xx_config_init function_led_cntl************************* [ 15.688417] Microsemi VSC8531 4a101000.mdio:00: attached PHY driver [Microsemi VSC8531] (mii_bus:phy_addr=4a101000.mdio:00, irq=POLL) [ 16.002509] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ OK ] Found device /dev/ttyS3. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm ttyS0 Arago 2019.11 am335x-evm ttyS0 am335x-evm login: root (automatic login) *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: bash bc cifs-utils cpio dosfstools elfutils gawk gzip libbfd libdw1 libelf1 libreadline7 which If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** root@am335x-evm:~# [ 35.047485] vbat: disabling root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# ifconfig -a eth0 Link encap:Ethernet HWaddr 14:42:FC:EB:36:C1 UP BROADCAST MULTICAST MTU:1500 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) Interrupt:45 lo Link encap:Local Loopback inet addr:127.0.0.1 Mask:255.0.0.0 inet6 addr: ::1/128 Scope:Host UP LOOPBACK RUNNING MTU:65536 Metric:1 RX packets:2 errors:0 dropped:0 overruns:0 frame:0 TX packets:2 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:140 (140.0 B) TX bytes:140 (140.0 B) sit0 Link encap:IPv6-in-IPv4 NOARP MTU:1480 Metric:1 RX packets:0 errors:0 dropped:0 overruns:0 frame:0 TX packets:0 errors:0 dropped:0 overruns:0 carrier:0 collisions:0 txqueuelen:1000 RX bytes:0 (0.0 B) TX bytes:0 (0.0 B) root@am335x-evm:~# ethtool eth0 Settings for eth0: Supports Wake-on: d Wake-on: d Current message level: 0x00000000 (0) Link detected: no root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~# root@am335x-evm:~#