|*************************************************************************** | |*************************************************************************** | Model Selector |*************************************************************************** [Model Selector] I/O FULL_ODT0 IO with no ODT FULL_ODT20 20 Ohm ODT Submodel FULL_ODT30 30 Ohm ODT Submodel FULL_ODT40 40 Ohm ODT Submodel FULL_ODT60 60 Ohm ODT Submodel FULL_ODT120 120 Ohm ODT Submodel WEAK_ODT0 IO with no ODT WEAK_ODT20 20 Ohm ODT Submodel WEAK_ODT30 30 Ohm ODT Submodel WEAK_ODT40 40 Ohm ODT Submodel WEAK_ODT60 60 Ohm ODT Submodel WEAK_ODT120 120 Ohm ODT Submodel FULL_ODT0_1866_2133 IO with no ODT FULL_ODT20_1866_2133 20 Ohm ODT Submodel FULL_ODT30_1866_2133 30 Ohm ODT Submodel FULL_ODT40_1866_2133 40 Ohm ODT Submodel FULL_ODT60_1866_2133 60 Ohm ODT Submodel FULL_ODT120_1866_213 120 Ohm ODT Submodel WEAK_ODT0_1866_2133 IO with no ODT WEAK_ODT20_1866_2133 20 Ohm ODT Submodel WEAK_ODT30_1866_2133 30 Ohm ODT Submodel WEAK_ODT40_1866_2133 40 Ohm ODT Submodel WEAK_ODT60_1866_2133 60 Ohm ODT Submodel WEAK_ODT120_1866_213 120 Ohm ODT Submodel | | [Model Selector] DM DM_ODT0 DM input model with no ODT DM_ODT20 DM Input model with 20 Ohm ODT Submodel DM_ODT30 DM Input model with 30 Ohm ODT Submodel DM_ODT40 DM Input model with 40 Ohm ODT Submodel DM_ODT60 DM Input model with 60 Ohm ODT Submodel DM_ODT120 DM Input model with 120 Ohm ODT Submodel DM_ODT0_1866_2133 DM input model with no ODT DM_ODT20_1866_2133 DM Input model with 20 Ohm ODT Submodel DM_ODT30_1866_2133 DM Input model with 30 Ohm ODT Submodel DM_ODT40_1866_2133 DM Input model with 40 Ohm ODT Submodel DM_ODT60_1866_2133 DM Input model with 60 Ohm ODT Submodel DM_ODT120_1866_2133 DM Input model with 120 Ohm ODT Submodel