/bin # /bin/ip link set can0 type can bitrate 1000000;/bin/ip link set can0 up /bin # /bin/ip link set can1 type can bitrate 1000000;/bin/ip link set can1 up /bin # ip -d -s link show can0;ip -d -s link show can1 2: can0: mtu 16 qdisc pfifo_fast state UNKNOWN qlen 10 link/can can state ERROR-ACTIVE (berr-counter tx 0 rx 0) restart-ms 0 bitrate 1000000 sample-point 0.750 tq 83 prop-seg 4 phase-seg1 4 phase-seg2 3 sjw 1 c_can: tseg1 2..16 tseg2 1..8 sjw 1..4 brp 1..1024 brp-inc 1 clock 24000000 re-started bus-errors arbit-lost error-warn error-pass bus-off 0 0 0 0 0 0 RX: bytes packets errors dropped overrun mcast 0 0 0 0 0 0 TX: bytes packets errors dropped carrier collsns 0 0 0 0 0 0 3: can1: mtu 16 qdisc pfifo_fast state UNKNOWN qlen 10 link/can can state ERROR-ACTIVE (berr-counter tx 0 rx 0) restart-ms 0 bitrate 1000000 sample-point 0.750 tq 83 prop-seg 4 phase-seg1 4 phase-seg2 3 sjw 1 c_can: tseg1 2..16 tseg2 1..8 sjw 1..4 brp 1..1024 brp-inc 1 clock 24000000 re-started bus-errors arbit-lost error-warn error-pass bus-off 0 0 0 0 0 0 RX: bytes packets errors dropped overrun mcast 0 0 0 0 0 0 TX: bytes packets errors dropped carrier collsns 0 0 0 0 0 0 /bin # cansend can1 -i 0x10 0x11 0x22 0x33 0x44 0x55 0x66 0x77 0x88 interface = can1, family = 29, type = 3, proto = 1 /bin # ip -d -s link show can0;ip -d -s link show can1 2: can0: mtu 16 qdisc pfifo_fast state UNKNOWN qlen 10 link/can can state ERROR-ACTIVE (berr-counter tx 0 rx 0) restart-ms 0 bitrate 1000000 sample-point 0.750 tq 83 prop-seg 4 phase-seg1 4 phase-seg2 3 sjw 1 c_can: tseg1 2..16 tseg2 1..8 sjw 1..4 brp 1..1024 brp-inc 1 clock 24000000 re-started bus-errors arbit-lost error-warn error-pass bus-off 0 0 0 0 0 0 RX: bytes packets errors dropped overrun mcast 0 0 0 0 0 0 TX: bytes packets errors dropped carrier collsns 0 0 0 0 0 0 3: can1: mtu 16 qdisc pfifo_fast state DOWN qlen 10 link/can can state BUS-OFF (berr-counter tx 248 rx 0) restart-ms 0 bitrate 1000000 sample-point 0.750 tq 83 prop-seg 4 phase-seg1 4 phase-seg2 3 sjw 1 c_can: tseg1 2..16 tseg2 1..8 sjw 1..4 brp 1..1024 brp-inc 1 clock 24000000 re-started bus-errors arbit-lost error-warn error-pass bus-off 0 0 0 1 1 1 RX: bytes packets errors dropped overrun mcast 24 3 0 0 0 0 TX: bytes packets errors dropped carrier collsns 0 0 0 0 0 0 /bin #