0.92> 0.92> U-Boot SPL 2014.07-00111-g8e108c3 (Apr 06 2017 - 01:34:54) 0.92> DRA722-GP ES1.0 0.95> Get: magic=0x81488148 flag=0x00000000 1.18> 1.18> starting kernel ... 2.24> [ 0.000000] GIC CPU mask not found - kernel will fail to boot. 2.24> [ 0.000000] GIC CPU mask not found - kernel will fail to boot. 2.24> [ 0.023379] /cpus/cpu@0 missing clock-frequency property 2.29> [ 0.551409] omap-dwc3 48880000.omap_dwc3_1: unable to get extcon device : extcon_usb1 2.35> [ 0.574923] ak8859 1-0044: failed to get 8859 video status ERR 0 2.35> [ 0.581321] ak8859 1-0044: Camera not connected 2.35> [ 0.591415] omap_voltdm 4a0025cc.voltdm: Unable to get vdd regulator:-517 2.35> [ 0.598247] coproc iva_coproc: coproc clock notifier not ready, retry 2.35> [ 0.605313] omap_voltdm 4a0025e0.voltdm: Unable to get vdd regulator:-517 2.35> [ 0.612640] coproc dsp_coproc: coproc clock notifier not ready, retry 2.41> [ 0.674342] omap-sham 4b101000.sham: initialization failed. 2.57> [ 0.708828] ZSYchannel=2 2.57> [ 0.740680] ZSYchannel=0 2.57> [ 0.783726] pinctrl-single 4a003400.pinmux: pin 4a003824.0 already requested by 4a003400.pinmux; cannot claim for 0-0058 2.57> [ 0.794701] pinctrl-single 4a003400.pinmux: pin-265 (0-0058) status -22 2.57> [ 0.801399] pinctrl-single 4a003400.pinmux: could not request pin 265 (4a003824.0) from group tps65917_pins_default on device pinctrl-single 2.57> [ 0.814190] palmas 0-0058: Error applying setting, reverse things back 2.57> [ 0.823245] prom_parse: Bad cell count for /ocp/i2c@48070000/tps65917@58 2.59> [ 0.845653] prom_parse: Bad cell count for /ocp/i2c@48070000/tps65917@58 3.93> Hello g5 4.05> OSRVC:MSG:rvc_os build Apr 6 2017 01:35:24 4.07> OS:svapi:could not set crtc prop:8: Invalid argument 4.24> OS:svapi:could not set crtc prop:8: Invalid argument 4.24> OS:svapi:set gfx 8 success and value = 0,svapi_set_gfx_mode,421,pid = 1014. 4.24> OS:svapi:drmModeGetPlane failed: No such file or directory 4.24> OS:svapi:set vid 8 success. 4.24> OS:svapi:Could not SetPropertyr for plane 4.24> OS:svapi:set vid 8 success. 4.24> OS:svapi:Could not SetPropertyr for plane 4.24> OS:svapi:set vid 8 success. 4.24> OS:svapi:set gfx 9 success and value = 0,svapi_set_gfx_mode,421,pid = 1014. 4.24> OSRVC:MSG:OSRVC: rvc_os_queue_config 4.24> OS:svapi:svapi_gamma_get 4.24> OS:svapi:svapi_gamma_get gamma_curve_number = 7,done. 4.24> OS:svapi:svapi_gamma_set 4.24> MSG:vip-vpe-display,disp_kms_open,941: disp_kms_open starting 4.24> 4.24> MSG:vip-vpe-display,disp_kms_open,975: using 2 connectors, 800x480 display, multiplanar: 1 4.24> malloc mapimage buff succ 4.24> malloc mapimage buff succ 4.24> malloc mapimage_static2 buff succ 4.24> OSRVC:MSG:receive sigal cmd 0, on_off 1 4.24> OSRVC:MSG:stop_rvc 4.24> OSRVC:MSG:OSRVC: stop RVC, rvc_service_startup_status=0 4.24> OS:svapi:drmModeGetPlane failed: No such file or directory 4.24> OS:svapi:set vid 8 success. 4.24> OS:svapi:svapi_video_config_set 4.24> MSG:vip-vpe-display,disp_kms_open,941: disp_kms_open starting 4.24> 4.24> OSRVC:MSG:stop_signal: change video order to 0,rvc_service_startup_status=0 4.24> MSG:vip-vpe-display,disp_kms_open,975: using 2 connectors, 800x480 display, multiplanar: 1 4.24> MSG:vip-vpe-display,os_vip_init,671: os_vip_init success!!! 4.24> MSG:vip-vpe-display,disp_kms_open,941: disp_kms_open starting 4.24> 4.24> MSG:vip-vpe-display,os_vip_open,533: os_vip_open success!!! 4.24> MSG:vip-vpe-display,os_vip_config,196: vip: G_FMT(start): width = 720, height = 288, 4cc = YUYV 4.24> 4.24> MSG:vip-vpe-display,os_vip_config,209: vip: allocated buffers = 6 4.24> 4.24> MSG:vip-vpe-display,os_vpe_set_crop,164: crop params:vpe->crop.c.height = 285 4.24> 4.24> MSG:vip-vpe-display,os_vpe_set_crop,172: setting crop params done! 4.24> 4.24> MSG:vip-vpe-display,os_vpe_input_config,288: vpe i/p: allocated buffers = 6 4.24> 4.29> INIT: version 2.88 booting 4.66> 0 4.74> Starting udev 4.85> Starting syslogd/klogd: done 4.99> INIT: Entering runlevel: 5 5.16> Configuring network interfaces... done. 5.27> Starting system message bus: dbus. 5.38> OSLOGO:MSG:logo_os build Apr 5 2017 14:40:00 pid = 1154 5.39> OS:logo: logo_start_queue_open queue_config 5.39> OS:logo:send logo status =1 5.39> not need to load firmware 5.75> Date: 1970-01-01 CST 5.75> [08:00:03.679] weston 1.9.0 5.75> http://wayland.freedesktop.org 5.75> Bug reports to: https://bugs.freedesktop.org/enter_bug.cgi?product=Wayland&component=weston&version=1.9.0 5.75> Build: 1.8.93-2-gb05cdb8 configure.ac: bump to version 1.9.0 for the official release (2015-09-21 18:11:26 -0700) 5.75> [08:00:03.680] OS: Linux, 3.14.57, #7 SMP PREEMPT Thu Apr 6 01:34:15 CST 2017, armv7l 5.75> [08:00:03.681] Using config file '/etc/xdg/weston/weston.ini' 5.77> [08:00:03.683] Loading module '/usr/lib/weston/drm-backend.so' 5.77> [08:00:03.702] Output repaint window is 16 ms maximum. 5.77> [08:00:03.702] initializing drm backend 5.77> [08:00:03.704] using /dev/dri/card0 5.77> [08:00:03.706] Loading module '/usr/lib/weston/gl-renderer.so' 5.77> failed to load module: /usr/lib/gbm/gbm_dri.so: cannot open shared object file: No such file or directory 5.77> failed to load module: /usr/lib/gbm/gbm_gallium_drm.so: cannot open shared object file: No such file or directory 5.77> loaded module: gbm_pvr.so 5.77> PVR: Hint: Setting PDSFragBufferSize to 102400 5.77> 5.77> PVR: Hint: Setting ParamBufferSize to 0 5.77> 5.77> [08:00:03.756] warning: either no EGL_EXT_platform_base support or specific platform support; falling back to eglGetDisplay. 5.77> PVR:(Warning): PVRSRVOpenDCDevice: Warning - 138 returned [80, /bridged_pvr_dc_glue.c] 5.77> [08:00:03.773] warning: EGL_EXT_buffer_age not supported. Performance could be affected. 5.77> [08:00:03.773] Retrieving EGL client extension string failed. 5.77> [08:00:03.775] input device 'Atmel maXTouch Touchscreen', /dev/input/event0 is tagged by udev as: Touchscreen 5.77> [08:00:03.775] input device 'Atmel maXTouch Touchscreen', /dev/input/event0 is a touch device 5.77> insmod usb module driver 5.77> [08:00:03.818] EGL version: 1.4 build 1.9@2253347 5.77> [08:00:03.818] EGL vendor: Imagination Technologies 5.77> [08:00:03.818] EGL client APIs: OpenGL_ES 5.77> [08:00:03.818] EGL extensions: EGL_IMG_client_api_ogl EGL_KHR_image 5.77> EGL_KHR_image_base EGL_KHR_image_pixmap 5.77> EGL_KHR_gl_texture_2D_image EGL_KHR_gl_texture_cubemap_image 5.77> EGL_KHR_gl_renderbuffer_image EGL_KHR_vg_parent_image 5.77> EGL_IMG_cl_image EGL_KHR_fence_sync EGL_IMG_hibernate_process 5.77> EGL_WL_bind_wayland_display EGL_KHR_surfaceless_gles2 5.77> EGL_NV_post_sub_buffer 5.77> [08:00:03.818] GL version: OpenGL ES 2.0 build 1.9@2253347 5.77> [08:00:03.818] GLSL version: OpenGL ES GLSL ES 1.00 build 1.9@2253347 5.77> [08:00:03.818] GL vendor: Imagination Technologies 5.77> [08:00:03.818] GL renderer: PowerVR SGX 544MP 5.77> [08:00:03.818] GL extensions: GL_OES_rgb8_rgba8 GL_OES_depth24 5.77> GL_OES_vertex_half_float GL_OES_texture_float 5.77> GL_OES_texture_half_float GL_OES_element_index_uint 5.77> GL_OES_mapbuffer GL_OES_fragment_precision_high 5.77> GL_OES_compressed_ETC1_RGB8_texture GL_OES_EGL_image 5.77> GL_OES_EGL_image_external GL_OES_required_internalformat 5.77> GL_OES_depth_texture GL_OES_get_program_binary 5.77> GL_OES_packed_depth_stencil GL_OES_standard_derivatives 5.77> GL_OES_vertex_array_object GL_OES_egl_sync GL_OES_texture_npot 5.77> GL_EXT_multi_draw_arrays GL_EXT_texture_format_BGRA8888 5.77> GL_EXT_discard_framebuffer GL_EXT_shader_texture_lod 5.77> GL_IMG_shader_binary GL_IMG_texture_compression_pvrtc 5.77> GL_IMG_texture_compression_pvrtc2 GL_IMG_texture_npot 5.77> GL_IMG_texture_format_BGRA8888 GL_IMG_read_format 5.77> GL_IMG_program_binary GL_IMG_uniform_buffer_object 5.77> GL_IMG_multisampled_render_to_texture 5.77> GL_TI_image_external_raw_video 5.77> [08:00:03.819] GL ES 2 renderer features: 5.77> read-back format: RGBA 5.77> wl_shm sub-image to texture: no 5.77> EGL Wayland extension: yes 5.77> [08:00:03.819] Chosen EGL config details: 5.77> RGBA bits: 8 8 8 8 5.78> swap interval range: 1 - 1 5.88> [08:00:03.819] Failed to initialize backlight 5.88> [08:00:03.827] Output Unknown-1, (connector 4, crtc 10) 5.88> mode 800x480@78.4, preferred, current 5.88> mode 800x480@77.6, preferred 5.88> [08:00:03.855] Chosen EGL config details: 5.88> RGBA bits: 8 8 8 8 5.88> swap interval range: 1 - 1 5.88> [08:00:03.855] Failed to initialize backlight 5.88> [08:00:03.855] Output Unknown-2, (connector 16, crtc 18) 5.88> mode 800x480@77.6, preferred, current 5.88> mode 800x480@77.6, preferred 5.88> [08:00:03.855] Compositor capabilities: 5.88> arbitrary surface rotation: yes 5.88> screen capture uses y-flip: yes 5.89> [ 4.091614] OS:MSG:g5_get_bclk:rate=16000Hz 5.89> presentation clock: CLOCK_MONOTONIC, id 1 5.89> Starting system PulseAudio Daemon 5.89> [08:00:03.867] Loading module '/usr[ 4.104858] OS:MSG:g5_get_bclk:rate=16000Hz 5.89> /lib/weston/ivi-shell.so' 5.89> [08:00:03.868] launching '/usr/lib/weston/weston-keyboard' 5.89> [08:00:03.876] Loading module '/usr/lib/weston/ivi-controller.so' 5.89> [08:00:03.879] Loading module '/usr/lib/weston/ivi-input-controller.so' 5.89> [08:00:03.879] ivi-input-controller module loaded successfully! 5.89> [08:00:03.990] Warning: computed repaint delay is insane: -3993 msec 5.89> insmod usb module driver 5.94> Wed Jan 1 12:00:00 CST 2014 6.02> SYSTEM_VERSION :GAC_A5H_NAV_03_31.02_170217_R-7-g481ce08 6.02> KERNEL_VERSION :A5H-B2-V1-20161219-55-gecaf092-dirty 6.02> U-BOOT_VERSION :A5H-B1-V1-20160928-2-g8e108c3 6.03> SYSTEM_BUILD_DATE :2017-04-06 01:36:01+08:00 6.13> 6.17> _____ _____ _ _ 6.17> | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ 6.17> | | _| .'| . | . | | __| _| . | | | -_| _| _| 6.17> |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| 6.17> |___| |___| 6.17> 6.17> Arago Project http://arago-project.org dra7xx-g5-r1 /dev/ttyS2 6.17> 6.17> Arago 2013.10 dra7xx-g5-r1 /dev/ttyS2 6.17>