Link quality Channel A: root@am62axx-evm:/opt/edgeai-gst-apps# while true; do phytool read eth0/0x0/0x0E; sleep 0.5; 0x0053 0x0051 0x0055 0x0033 0x004c 0x001d 0x0051 0x0054 0x0034 0x003c 0x004f 0x0038 0x001d 0x0036 0x0034 0x0034 0x003a 0x0032 0x0048 [15825.319110] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x0075 0x00e6 0x0100 0x0061 0x011d 0x0058 0x016a 0x007f 0x0100 0x01f3 0x0067 0x0069 0x01d0 0x01a2 0x010a 0x0093 0x00a7 0x017a [15834.534815] am65-cpsw-nuss 8000000.ethernet eth0: Link is Down 0x003b 0x002d 0x004c 0x0057 0x6ad5 0x0088 [15837.607151] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x008f 0x01e4 0x0111 0x004c [15839.656851] am65-cpsw-nuss 8000000.ethernet eth0: Link is Down 0x004c 0x002b 0x0035 0x003d [15841.703100] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x0384 0x0057 0x02b4 0x03d7 0x0055 0x02fd [15844.780346] am65-cpsw-nuss 8000000.ethernet eth0: Link is Down 0x0035 0x003b 0x0033 0x0053 0x005c 0x0065 [15847.847094] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x0096 0x013f 0x0046 0x0053 0x0049 0x0053 0x00c2 0x004e 0x005e 0x0048 [15852.966845] am65-cpsw-nuss 8000000.ethernet eth0: Link is Down 0x004f 0x0034 0x0034 0x2be8 [15855.015099] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x0064 0x00c7 0x0089 0x0167 0x00af 0x00db 0x012a 0x00f6 0x0226 0x00cb 0x007b 0x0125 0x00f0 0x007e 0x00db 0x0073 0x0082 0x00b7 0x0089 0x023f 0x00e0 0x005a 0x00ad 0x0141 0x0065 0x00a5 0x03ee 0x0101 0x00d9 0x0092 0x0158 0x0080 0x005c 0x018a 0x012f 0x02fe 0x009d 0x0141 0x0095 0x009f 0x0028 [15875.494559] am65-cpsw-nuss 8000000.ethernet eth0: Link is Down 0x002f 0x004b 0x004f 0x0053 0x0065 0x00c8 [15878.566781] am65-cpsw-nuss 8000000.ethernet eth0: Link is Up - 100Mbps/Full - flow control 0x011a