Executing the following command: > ./ProcessorSDKSerialFlash -c /dev/ttyUSB1 -f /opt/ti/uniflash_6.3.0/processors/FlashWriter/j7200_evm/uart_j7200_evm_flash_programmer_release.tiimage -i 0 For more details and examples, please refer to the UniFlash Quick Start guide. ---------------------------------------------------------------------------- ProcessorSDKSerialFlash CLI Tool Copyright (C) 2017-2021 Texas Instruments Incorporated - http://www.ti.com/ Version 1.4.0.0 ---------------------------------------------------------------------------- Downloading Flash Programmer.. Opening Port Successful! Transferring File of size 253745 bytes 0% complete 0% complete 0% complete 1% complete 1% complete 2% complete 2% complete 2% complete 3% complete 3% complete 4% complete 4% complete 4% complete 5% complete 5% complete 6% complete 6% complete 6% complete 7% complete 7% complete 8% complete 8% complete 8% complete 9% complete 9% complete 10% complete 10% complete 10% complete 11% complete 11% complete 12% complete 12% complete 12% complete 13% complete 13% complete 14% complete 14% complete 14% complete 15% complete 15% complete 16% complete 16% complete 16% complete 17% complete 17% complete 18% complete 18% complete 18% complete 19% complete 19% complete 20% complete 20% complete 20% complete 21% complete 21% complete 22% complete 22% complete 23% complete 23% complete 23% complete 24% complete 24% complete 25% complete 25% complete 25% complete 26% complete 26% complete 27% complete 27% complete 27% complete 28% complete 28% complete 29% complete 29% complete 29% complete 30% complete 30% complete 31% complete 31% complete 31% complete 32% complete 32% complete 33% complete 33% complete 33% complete 34% complete 34% complete 35% complete 35% complete 35% complete 36% complete 36% complete 37% complete 37% complete 37% complete 38% complete 38% complete 39% complete 39% complete 39% complete 40% complete 40% complete 41% complete 41% complete 41% complete 42% complete 42% complete 43% complete 43% complete 43% complete 44% complete 44% complete 45% complete 45% complete 46% complete 46% complete 46% complete 47% complete 47% complete 48% complete 48% complete 48% complete 49% complete 49% complete 50% complete 50% complete 50% complete 51% complete 51% complete 52% complete 52% complete 52% complete 53% complete 53% complete 54% complete 54% complete 54% complete 55% complete 55% complete 56% complete 56% complete 56% complete 57% complete 57% complete 58% complete 58% complete 58% complete 59% complete 59% complete 60% complete 60% complete 60% complete 61% complete 61% complete 62% complete 62% complete 62% complete 63% complete 63% complete 64% complete 64% complete 64% complete 65% complete 65% complete 66% complete 66% complete 66% complete 67% complete 67% complete 68% complete 68% complete 69% complete 69% complete 69% complete 70% complete 70% complete 71% complete 71% complete 71% complete 72% complete 72% complete 73% complete 73% complete 73% complete 74% complete 74% complete 75% complete 75% complete 75% complete 76% complete 76% complete 77% complete 77% complete 77% complete 78% complete 78% complete 79% complete 79% complete 79% complete 80% complete 80% complete 81% complete 81% complete 81% complete 82% complete 82% complete 83% complete 83% complete 83% complete 84% complete 84% complete 85% complete 85% complete 85% complete 86% complete 86% complete 87% complete 87% complete 87% complete 88% complete 88% complete 89% complete 89% complete 89% complete 90% complete 90% complete 91% complete 91% complete 92% complete 92% complete 92% complete 93% complete 93% complete 94% complete 94% complete 94% complete 95% complete 95% complete 96% complete 96% complete 96% complete 97% complete 97% complete 98% complete 98% complete 98% complete 99% complete 99% complete File Transfer complete! Enabling System firmware transfer!!! Header Transfer complete Transferring System Firmware.. Transferring File of size 258987 bytes 0% complete 0% complete 0% complete 1% complete 1% complete 1% complete 2% complete 2% complete 3% complete 3% complete 3% complete 4% complete 4% complete 5% complete 5% complete 5% complete 6% complete 6% complete 7% complete 7% complete 7% complete 8% complete 8% complete 9% complete 9% complete 9% complete 10% complete 10% complete 11% complete 11% complete 11% complete 12% complete 12% complete 13% complete 13% complete 13% complete 14% complete 14% complete 15% complete 15% complete 15% complete 16% complete 16% complete 17% complete 17% complete 17% complete 18% complete 18% complete 18% complete 19% complete 19% complete 20% complete 20% complete 20% complete 21% complete 21% complete 22% complete 22% complete 22% complete 23% complete 23% complete 24% complete 24% complete 24% complete 25% complete 25% complete 26% complete 26% complete 26% complete 27% complete 27% complete 28% complete 28% complete 28% complete 29% complete 29% complete 30% complete 30% complete 30% complete 31% complete 31% complete 32% complete 32% complete 32% complete 33% complete 33% complete 34% complete 34% complete 34% complete 35% complete 35% complete 35% complete 36% complete 36% complete 37% complete 37% complete 37% complete 38% complete 38% complete 39% complete 39% complete 39% complete 40% complete 40% complete 41% complete 41% complete 41% complete 42% complete 42% complete 43% complete 43% complete 43% complete 44% complete 44% complete 45% complete 45% complete 45% complete 46% complete 46% complete 47% complete 47% complete 47% complete 48% complete 48% complete 49% complete 49% complete 49% complete 50% complete 50% complete 51% complete 51% complete 51% complete 52% complete 52% complete 52% complete 53% complete 53% complete 54% complete 54% complete 54% complete 55% complete 55% complete 56% complete 56% complete 56% complete 57% complete 57% complete 58% complete 58% complete 58% complete 59% complete 59% complete 60% complete 60% complete 60% complete 61% complete 61% complete 62% complete 62% complete 62% complete 63% complete 63% complete 64% complete 64% complete 64% complete 65% complete 65% complete 66% complete 66% complete 66% complete 67% complete 67% complete 68% complete 68% complete 68% complete 69% complete 69% complete 69% complete 70% complete 70% complete 71% complete 71% complete 71% complete 72% complete 72% complete 73% complete 73% complete 73% complete 74% complete 74% complete 75% complete 75% complete 75% complete 76% complete 76% complete 77% complete 77% complete 77% complete 78% complete 78% complete 79% complete 79% complete 79% complete 80% complete 80% complete 81% complete 81% complete 81% complete 82% complete 82% complete 83% complete 83% complete 83% complete 84% complete 84% complete 85% complete 85% complete 85% complete 86% complete 86% complete 86% complete 87% complete 87% complete 88% complete 88% complete 88% complete 89% complete 89% complete 90% complete 90% complete 90% complete 91% complete 91% complete 92% complete 92% complete 92% complete 93% complete 93% complete 94% complete 94% complete 94% complete 95% complete 95% complete 96% complete 96% complete 96% complete 97% complete 97% complete 98% complete 98% complete 98% complete 99% complete 99% complete File Transfer complete!