Calibration Start Calibration: Ticks per ms is 999297 Calibration Completed ----------------------------------------------------------- Test Details for test ID = 13 Test Profile[13]: Description = Default Unit Test (Max speed) Test Profile[13]: PowerCyle = Required Test Profile[13] Device Config : Mode = SOC Default Test Profile[13] Device Config : BusVoltage = SOC Default Test Profile[13] Device Config : BusWidth = SOC Default Test Profile[13] Device Config : Interrupt = SOC Default ------------------------------------------------------------ DMA is enabled Interrupts are disabled Performing RAW mode read/write tests .. MMCSD_Open() completed successfully Getting SD Card parameters SD Card: BlockSize = 512, BlockCount = 0x01dacc00, CardSize = 0x3b5980000 bytes RAW READ/WRITE: Writing test pattern (256 KB) to the SD card starting at sector 0x300000 in 1 block(s) 256 KB each RAW READ/WRITE: Reading test pattern (256 KB) from the SD card starting at sector 0x300000 in 1 block(s) 256 KB each RAW READ/WRITE: PASS: Read/Write Success for this size (256 KB) RAW READ/WRITE: Writing test pattern (512 KB) to the SD card starting at sector 0x300000 in 1 block(s) 512 KB each RAW READ/WRITE: Reading test pattern (512 KB) from the SD card starting at sector 0x300000 in 1 block(s) 512 KB each RAW READ/WRITE: PASS: Read/Write Success for this size (512 KB) RAW READ/WRITE: Writing test pattern (1024 KB) to the SD card starting at sector 0x300000 in 1 block(s) 1024 KB each RAW READ/WRITE: Reading test pattern (1024 KB) from the SD card starting at sector 0x300000 in 1 block(s) 1024 KB each RAW READ/WRITE: PASS: Read/Write Success for this size (1024 KB) RAW READ/WRITE: Writing test pattern (2048 KB) to the SD card starting at sector 0x300000 in 1 block(s) 2048 KB each RAW READ/WRITE: Reading test pattern (2048 KB) from the SD card starting at sector 0x300000 in 1 block(s) 2048 KB each RAW READ/WRITE: PASS: Read/Write Success for this size (2048 KB) RAW READ/WRITE: Writing test pattern (5120 KB) to the SD card starting at sector 0x300000 in 1 block(s) 5120 KB each RAW READ/WRITE: Reading test pattern (5120 KB) from the SD card starting at sector 0x300000 in 1 block(s) 5120 KB each RAW READ/WRITE: PASS: Read/Write Success for this size (5120 KB) RAW READ/WRITE : Closing the driver.. -------- Benchmarks for the below profile ----------- ----------------------------------------------------------- Test Details for test ID = 13 Test Profile[13]: Description = Default Unit Test (Max speed) Test Profile[13]: PowerCyle = Required Test Profile[13] Device Config : Mode = SOC Default Test Profile[13] Device Config : BusVoltage = SOC Default Test Profile[13] Device Config : BusWidth = SOC Default Test Profile[13] Device Config : Interrupt = SOC Default ------------------------------------------------------------ ----- RAW Read/Write Throughput measurements ------- Throughput is measured by reading/writing a contiguous block of memory of varying sizes using MMCSD_Write/Read() APIs --------------------------------------- | Size(KB) | Write(MB/s) | Read(MB/s) | --------------------------------------- | 256 | 12.0629 | 9.2898 | | 512 | 13.4195 | 10.9889 | | 1024 | 12.6914 | 11.0714 | | 2048 | 9.9715 | 11.0823 | | 5120 | 12.9406 | 11.0933 | --------------------------------------- Test PASSED for this test configuration Test Complete for this profile --------- PLEASE NOTE ---------- This test required powercycle. Before running the next test, either Powercycle and run other test OR Pop the SD Card out & back in All tests have PASSED 1/1 tests passed