=~=~=~=~=~=~=~=~=~=~=~= PuTTY log 2024.08.20 11:07:46 =~=~=~=~=~=~=~=~=~=~=~= U-Boot SPL 2024.07-rc5-00001-gc53b3444 (Jun 25 2024 - 20:52:00 +0000) SYSFW ABI: 3.1 (firmware rev 0x0009 '9.2.8--v09.02.08 (Kool Koala)') Changed A53 CPU frequency to 1250000000Hz (T grade) in DT SPL initial stack usage: 13400 bytes Trying to boot from MMC2 Starting ATF on ARM64 core... NOTICE: BL31: v2.11.0(release):d1c75f1 NOTICE: BL31: Built : 20:52:00, Jun 25 2024 I/TC: I/TC: OP-TEE version: 4.2.0 (gcc version 12.2.0 (Debian 12.2.0-14)) #1 Tue Jun 25 20:52:00 UTC 2024 aarch64 I/TC: WARNING: This OP-TEE configuration might be insecure! I/TC: WARNING: Please check https://optee.readthedocs.io/en/latest/architecture/porting_guidelines.html I/TC: Primary CPU initializing I/TC: GIC redistributor base address not provided I/TC: Assuming default GIC group status and modifier I/TC: SYSFW ABI: 3.1 (firmware rev 0x0009 '9.2.8--v09.02.08 (Kool Koala)') I/TC: HUK Initialized I/TC: Primary CPU switching to normal world boot U-Boot SPL 2024.07-rc5-00001-gc53b3444 (Jun 25 2024 - 20:52:00 +0000) SYSFW ABI: 3.1 (firmware rev 0x0009 '9.2.8--v09.02.08 (Kool Koala)') SPL initial stack usage: 1760 bytes Trying to boot from MMC2 U-Boot 2024.07-rc5-00001-gc53b3444 (Jun 25 2024 - 20:52:00 +0000) SoC: AM62X SR1.0 GP Model: BeagleBoard.org BeaglePlay DRAM: 2 GiB Core: 99 devices, 28 uclasses, devicetree: separate MMC: mmc@fa10000: 0, mmc@fa00000: 1, mmc@fa20000: 2 Loading Environment from nowhere... OK In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Net: am65_cpsw_nuss_port ethernet@8000000port@1: phy_connect() failed am65_cpsw_nuss_port ethernet@8000000port@2: phy_connect() failed No ethernet found. Press SPACE to abort autoboot in 2 seconds switch to partitions #0, OK mmc1 is current device SD/MMC found on device 1 Failed to load 'uEnv.txt' Scanning for bootflows in all bootdevs Seq Method State Uclass Part Name Filename --- ----------- ------ -------- ---- ------------------------ ---------------- Scanning bootdev 'mmc@fa00000.bootdev': 0 extlinux ready mmc 1 mmc@fa00000.bootdev.part_ /extlinux/extlinux.conf ** Booting bootflow 'mmc@fa00000.bootdev.part_1' with extlinux BeaglePlay microSD (extlinux.conf) (swap enabled) 1: microSD disable BCFSERIAL 2: copy microSD to eMMC 3: microSD (debug) 4: microSD (default) Enter choice: 4 4: microSD (default) Retrieving file: /Image Retrieving file: /initrd.img append: root=/dev/mmcblk1p3 ro rootfstype=ext4 resume=/dev/mmcblk1p2 rootwait net.ifnames=0 quiet Retrieving file: /ti/k3-am625-beagleplay.dtb ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Working FDT set to 88000000 Loading Ramdisk to 8e999000, end 8ffff451 ... OK Loading Device Tree to 000000008e987000, end 000000008e998c3d ... OK Working FDT set to 8e987000 Starting kernel ... I/TC: Secondary CPU 1 initializing I/TC: Secondary CPU 1 switching to normal world boot I/TC: Secondary CPU 2 initializing I/TC: Secondary CPU 2 switching to normal world boot I/TC: Secondary CPU 3 initializing I/TC: Secondary CPU 3 switching to normal world boot I/TC: Reserved shared memory is enabled I/TC: Dynamic shared memory is enabled I/TC: Normal World virtualization support is disabled I/TC: Asynchronous notifications are disabled [ 0.142640] omap-mailbox 29000000.mailbox: no available mbox devices found [ 2.390587] OF: graph: no port node found in /bus@f0000/dss@30200000/oldi-txes/oldi@0/ports [ 2.399085] OF: graph: no port node found in /bus@f0000/dss@30200000/oldi-txes/oldi@1/ports [ 2.479436] am65-cpsw-nuss 8000000.ethernet: Use random MAC address [ 2.529015] mikrobus mikrobus-0: failed to get w1_bus_master [ 2.537479] bq32k 0-0068: hctosys: unable to read the hardware clock [ 2.599846] OF: graph: no port node found in /bus@f0000/dss@30200000/oldi-txes/oldi@0/ports [ 2.608276] OF: graph: no port node found in /bus@f0000/dss@30200000/oldi-txes/oldi@1/ports [-1;-1ftrap: EXIT: bad trap [ OK ] Finished console-setup.service - Set console font and keymap. [ OK ] Finished ufw.service - Uncomplicated firewall. [ OK ] Reached target network-pre.target - Preparation for Network. Starting systemd-networkd.service - Network Configuration... Mounting proc-sys-fs-binfmt_misc.m…cutable File Formats File System... [ OK ] Mounted proc-sys-fs-binfmt_misc.mo…xecutable File Formats File System. [ OK ] Finished systemd-binfmt.service - Set Up Additional Binary Formats. [ OK ] Finished systemd-tmpfiles-setup.se…ate Volatile Files and Directories. Starting systemd-resolved.service - Network Name Resolution... Starting systemd-timesyncd.service - Network Time Synchronization... Starting systemd-update-utmp.servi…ord System Boot/Shutdown in UTMP... [ OK ] Finished apparmor.service - Load AppArmor profiles. Starting networking.service - Raise network interfaces... [ OK ] Finished systemd-update-utmp.servi…ecord System Boot/Shutdown in UTMP. [ OK ] Started systemd-networkd.service - Network Configuration. [ OK ] Started systemd-timesyncd.service - Network Time Synchronization. [ OK ] Reached target time-set.target - System Time Set. [ OK ] Finished networking.service - Raise network interfaces. [ OK ] Reached target usb-gadget.target - Hardware activated USB gadget. [ OK ] Listening on systemd-rfkill.socket…ll Switch Status /dev/rfkill Watch. (K[ OK ] Started systemd-resolved.service - Network Name Resolution. [ OK ] Reached target nss-lookup.target - Host and Network Name Lookups. [ OK ] Reached target sysinit.target - System Initialization. [ OK ] Started apt-daily.timer - Daily apt download activities. [ OK ] Started apt-daily-upgrade.timer - …y apt upgrade and clean activities. [ OK ] Started dpkg-db-backup.timer - Daily dpkg database backup timer. [ OK ] Started e2scrub_all.timer - Period…Metadata Check for All Filesystems. [ OK ] Started fstrim.timer - Discard unused blocks once a week. [ OK ] Started logrotate.timer - Daily rotation of log files. [ OK ] Started systemd-tmpfiles-clean.tim…y Cleanup of Temporary Directories. [ OK ] Reached target timers.target - Timer Units. [ OK ] Listening on avahi-daemon.socket -…DNS/DNS-SD Stack Activation Socket. [ OK ] Listening on dbus.socket - D-Bus System Message Bus Socket. Starting docker.socket - Docker Socket for the API... [ OK ] Listening on gpsd.socket - GPS (Gl…Positioning System) Daemon Sockets. [ OK ] Listening on docker.socket - Docker Socket for the API. [ OK ] Reached target sockets.target - Socket Units. [ OK ] Reached target basic.target - Basic System. Starting avahi-daemon.service - Avahi mDNS/DNS-SD Stack... Starting bb-symlinks.service - BeagleBoard Generate Symlinks... Starting bb-usb-gadgets.service - BeagleBoard.org USB gadgets... Starting bbbio-set-sysconf.service…oard Set up system configuration... Starting beagle-camera-setup.service - BeagleBoard Camera Setup... [ OK ] Started cron.service - Regular background program processing daemon. Starting dbus.service - D-Bus System Message Bus... Starting e2scrub_reap.service - Re…ne ext4 Metadata Check Snapshots... Starting iwd.service - Wireless service... [ OK ] Started mender-client.service - Mender OTA update service. Starting systemd-logind.service - User Login Management... Starting udisks2.service - Disk Manager... [ OK ] Finished bb-symlinks.service - BeagleBoard Generate Symlinks. [ OK ] Finished beagle-camera-setup.service - BeagleBoard Camera Setup. Starting alsa-restore.service - Save/Restore Sound Card State... [ OK ] Finished alsa-restore.service - Save/Restore Sound Card State. [ OK ] Reached target sound.target - Sound Card. [ OK ] Finished e2scrub_reap.service - Re…line ext4 Metadata Check Snapshots. [ OK ] Found device dev-ttyGS0.device - /dev/ttyGS0. [ OK ] Started dbus.service - D-Bus System Message Bus. [ OK ] Started avahi-daemon.service - Avahi mDNS/DNS-SD Stack. Starting systemd-rfkill.service - Load/Save RF Kill Switch Status... [ OK ] Started systemd-logind.service - User Login Management. [ OK ] Started systemd-rfkill.service - Load/Save RF Kill Switch Status. [ OK ] Started iwd.service - Wireless service. [ OK ] Reached target network.target - Network. [ OK ] Reached target network-online.target - Network is Online. [ 12.769454] bbbio-set-sysconf[651]: Reading the system configuration settings from /boot/firmware/sysconf.txt Starting code-server@debian.service - code-server... Starting containerd.service - containerd container runtime... Starting nginx.service - A high pe…erver and a reverse proxy server... Starting ssh.service - OpenBSD Secure Shell server... Starting systemd-user-sessions.service - Permit User Sessions... [ OK ] Started unattended-upgrades.service - Unattended Upgrades Shutdown. [ OK ] Finished bbbio-set-sysconf.service…eBoard Set up system configuration. [ OK ] Finished systemd-user-sessions.service - Permit User Sessions. Starting plymouth-quit-wait.servic…d until boot process finishes up... Starting plymouth-quit.service - Terminate Plymouth Boot Screen... Starting polkit.service - Authorization Manager... Debian GNU/Linux 12 BeaglePlay ttyS2 BeagleBoard.org Debian Bookworm Xfce Image 2024-06-25 Support: https://bbb.io/debian default username is [debian] with a one time password of [temppwd] BeaglePlay login: