0.000 0.000: 0.006 0.006: U-Boot SPL 2013.10-00189-g78d8ebd-dirty (Oct 04 2015 - 15:35:44) 0.009 0.004: Enabling NAND pin mux Successful 0.013 0.003: s_init Success 0.375 0.363: 0.375 0.000: 0.375 0.000: 0.376 0.001: before gpmc_init 0.377 0.001: 0.377 0.000: 0.377 0.000: 0.377 0.000: 0.378 0.001: 0.380 0.002: after gpmc_init 0.380 0.000: 0.380 0.000: 0.383 0.003: DRA 618 MPU freq set to 720Mhz 0.386 0.003: DRA 618 Core freq set to 720Mhz 0.992 0.606: 0.992 0.000: 0.997 0.006: U-Boot 2013.10-00189-g78d8ebd-dirty (Oct 04 2015 - 15:35:44) 0.997 0.000: 1.000 0.003: I2C: ready 1.002 0.002: DRAM: 256 MiB 1.458 0.457: 8-12-2014 before gpmc_init8-12-2014 after gpmc_initNAND: 1024 MiB 1.459 0.001: MMC: 1.461 0.002: Using default environment 1.461 0.000: 1.539 0.078: 1.542 0.002: Booting from nand ... 1.542 0.000: 1.546 0.005: NAND read: device 0 offset 0x600000, size 0x400000 6.896 5.350: 4194304 bytes read: OK 6.901 0.004: Kernel image @ 0x80200000 [ 0x000000 - 0x3a7708 ] 6.901 0.000: 6.903 0.002: Starting kernel ... 6.903 0.000: 7.619 0.716: [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7d 7.628 0.009: [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache 7.634 0.006: [ 0.000000] Memory policy: ECC disabled, Data cache writeback 7.642 0.008: [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64256 7.656 0.014: [ 0.000000] Memory: 224024K/259072K available (5107K kernel code, 548K rwdata, 1772K rodata, 340K init, 213K bss, 35048K reserved, 0K highmem) 7.663 0.007: [ 0.094912] platform mpu.1: FIXME: clock-name 'fck' DOES NOT exist in dt! 7.671 0.008: [ 0.096029] platform 49000000.edma: FIXME: clock-name 'fck' DOES NOT exist in dt! 7.675 0.005: [ 0.110715] DSS not supported on this SoC 7.682 0.007: [ 0.329434] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) 7.686 0.004: [ 0.335911] Request irq success for 47 7.690 0.004: [ 0.335938] Request irq success for 63 7.719 0.029: [ 0.448484] mtdoops: mtd device (mtddev=name/number) must be supplied INIT: version 2.88 booting 10.520 0.316: Starting udev 12.112 1.592: [ 4.838300] c_can_platform 481d0000.d_can: can't request region for resource [mem 0x44e10644-0x44e10647] 15.347 3.235: [ 8.076120] davinci_evm sound.3: ASoC: CPU DAI (null) not registered 15.471 0.124: [ 8.199985] davinci_evm sound.3: snd_soc_register_card failed (-517) 15.492 0.021: [ 8.220864] davinci_evm sound.3: ASoC: CPU DAI (null) not registered 15.498 0.006: [ 8.227598] davinci_evm sound.3: snd_soc_register_card failed (-517) 15.623 0.125: [ 8.352220] davinci_evm sound.3: ASoC: CPU DAI (null) not registered 15.630 0.006: [ 8.358959] davinci_evm sound.3: snd_soc_register_card failed (-517) 17.933 2.304: UIM SYSFS Node Not Found INIT: Entering runlevel: 1 18.204 0.170: 18.206 0.002: NGT GPIO Init Successful 18.206 0.000: 18.213 0.007: 18.216 0.003: NGT usbDataFile Init Successful 18.216 0.000: 18.216 0.000: 18.217 0.001: NGT CAN1 18.217 0.000: 18.245 0.028: 01-01-2000 00:00:10.781323 pca9535ReadGpio : ngt_gpio_exp_priv.c:375 bit_pos = 9, read_val = 512 18.253 0.008: 01-01-2000 00:00:10.782760 pca9535ReadGpio : ngt_gpio_exp_priv.c:396 GPIO 137 value read 1 18.262 0.009: 01-01-2000 00:00:10.783499 pca9535ReadGpio : ngt_gpio_exp_priv.c:375 bit_pos = 10, read_val = 1024 18.270 0.008: 01-01-2000 00:00:10.784625 pca9535ReadGpio : ngt_gpio_exp_priv.c:396 GPIO 138 value read 1 18.271 0.001: can1_en = 1 18.272 0.001: can1_stbyn = 1 18.272 0.000: 18.274 0.002: NGT Startup Power Mode 18.274 0.000: 18.278 0.004: ifdown: interface wlan0 not configured 18.293 0.015: gpio/set-value: No such file or directory 20.776 2.482: UBI device number 1, total 6143 LEBs (792594432 bytes, 755.9 MiB), available 0 LEBs (0 bytes), LEB size 129024 bytes (126.0 KiB) 20.841 0.066: mkdir: can't create directory '/tmp/ngt/': File exists 20.855 0.013: cp: can't stat '/mnt/NAND_file_system2/ngt/TML_Main_Application': No such file or directory 20.860 0.006: chmod: /tmp/ngt/TML_Main_Application: No such file or directory 20.869 0.009: /etc/rc1.d/S02ngt_gpio_init.sh: line 324: /tmp/ngt/TML_Main_Application: No such file or directory 20.869 0.000: 20.873 0.004: NGT Application execution and Mounting Successful 20.874 0.000: 20.880 0.006: umount: can't umount /mnt/.psplash: Invalid argument