dmesg [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Initializing cgroup subsys cpu [ 0.000000] Initializing cgroup subsys cpuacct [ 0.000000] Linux version 4.4.9-pam (developer@dragon) (gcc version 5.2.0 (GCC) ) #1 Tue May 31 10:56:00 BRT 2016 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x MFC [ 0.000000] cma: Reserved 16 MiB at 0x8f000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] On node 0 totalpages: 65536 [ 0.000000] free_area_init_node: node 0, pgdat c06fd144, node_mem_map ced1e000 [ 0.000000] Normal zone: 512 pages used for memmap [ 0.000000] Normal zone: 0 pages reserved [ 0.000000] Normal zone: 65536 pages, LIFO batch:15 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (neon ) [ 0.000000] pcpu-alloc: s0 r0 d32768 u32768 alloc=1*32768 [ 0.000000] pcpu-alloc: [0] 0 [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 65024 [ 0.000000] Kernel command line: console=ttyS0,115200n8 modprobe.blacklist=wdtoken,davinci_mdio,davinci_cpdma,ti_cpsw omap_wdt.timer_margin=120 omap_wdt.early_enable=1 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 227952K/262144K available (4826K kernel code, 327K rwdata, 1708K rodata, 280K init, 8139K bss, 17808K reserved, 16384K cma-reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xffc00000 - 0xfff00000 (3072 kB) vmalloc : 0xd0800000 - 0xff800000 ( 752 MB) lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .text : 0xc0008000 - 0xc0669b98 (6535 kB) .init : 0xc066a000 - 0xc06b0000 ( 280 kB) .data : 0xc06b0000 - 0xc0701c40 ( 328 kB) .bss : 0xc0701c40 - 0xc0ef49f0 (8140 kB) [ 0.000000] Running RCU self tests [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000016] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 89478484971ns [ 0.000042] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 79635851949 ns [ 0.000086] OMAP clocksource: timer1 at 24000000 Hz [ 0.000921] Console: colour dummy device 80x30 [ 0.000993] Lock dependency validator: Copyright (c) 2006 Red Hat, Inc., Ingo Molnar [ 0.001002] ... MAX_LOCKDEP_SUBCLASSES: 8 [ 0.001010] ... MAX_LOCK_DEPTH: 48 [ 0.001018] ... MAX_LOCKDEP_KEYS: 8191 [ 0.001025] ... CLASSHASH_SIZE: 4096 [ 0.001032] ... MAX_LOCKDEP_ENTRIES: 32768 [ 0.001039] ... MAX_LOCKDEP_CHAINS: 65536 [ 0.001047] ... CHAINHASH_SIZE: 32768 [ 0.001054] memory used by lock dependency info: 5167 kB [ 0.001062] per task-struct memory footprint: 1536 bytes [ 0.001089] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.078635] pid_max: default: 32768 minimum: 301 [ 0.078879] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.078896] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.082034] Initializing cgroup subsys devices [ 0.082222] CPU: Testing write buffer coherency: ok [ 0.084026] Setting up static identity map for 0x80008200 - 0x80008258 [ 0.089632] devtmpfs: initialized [ 0.122057] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.175640] omap_hwmod: debugss: _wait_target_disable failed [ 0.231828] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.235332] pinctrl core: initialized pinctrl subsystem [ 0.240966] NET: Registered protocol family 16 [ 0.251151] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.254480] cpuidle: using governor ladder [ 0.254526] cpuidle: using governor menu [ 0.266059] gpiochip_add: registered GPIOs 0 to 31 on device: gpio [ 0.267241] OMAP GPIO hardware version 0.1 [ 0.268826] gpiochip_add: registered GPIOs 32 to 63 on device: gpio [ 0.271181] gpiochip_add: registered GPIOs 64 to 95 on device: gpio [ 0.273401] gpiochip_add: registered GPIOs 96 to 127 on device: gpio [ 0.289305] No ATAGs? [ 0.289346] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.378533] edma 49000000.edma: TI EDMA DMA engine driver [ 0.379326] of_get_named_gpiod_flags: can't parse 'gpio' property of node '/fixedregulator@0[0]' [ 0.381784] usbcore: registered new interface driver usbfs [ 0.381980] usbcore: registered new interface driver hub [ 0.382177] usbcore: registered new device driver usb [ 0.383256] omap_i2c 44e0b000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c0_pins, deferring probe [ 0.383371] omap_i2c 4802a000.i2c: could not find pctldev for node /ocp/l4_wkup@44c00000/scm@210000/pinmux@800/pinmux_i2c1_pins, deferring probe [ 0.416922] clocksource: Switched to clocksource timer1 [ 0.566821] NET: Registered protocol family 2 [ 0.569046] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.569120] TCP bind hash table entries: 2048 (order: 4, 73728 bytes) [ 0.569869] TCP: Hash tables configured (established 2048 bind 2048) [ 0.570074] UDP hash table entries: 256 (order: 2, 20480 bytes) [ 0.570285] UDP-Lite hash table entries: 256 (order: 2, 20480 bytes) [ 0.571195] NET: Registered protocol family 1 [ 0.576482] futex hash table entries: 256 (order: 1, 11264 bytes) [ 0.587271] VFS: Disk quotas dquot_6.6.0 [ 0.587562] VFS: Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.597516] io scheduler noop registered (default) [ 0.597555] io scheduler deadline registered [ 0.597597] io scheduler cfq registered [ 0.600066] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.604713] Serial: 8250/16550 driver, 6 ports, IRQ sharing enabled [ 0.622405] console [ttyS0] disabled [ 0.622833] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 158, base_baud = 3000000) is a 8250 [ 1.157165] console [ttyS0] enabled [ 1.165856] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.221239] brd: module loaded [ 1.253543] loop: module loaded [ 1.260791] hdlc: HDLC support module revision 1.22 [ 1.265956] DLCI driver v0.35, 4 Jan 1997, mike.mclagan@linux.org. [ 1.272500] usbcore: registered new interface driver asix [ 1.278119] usbcore: registered new interface driver ax88179_178a [ 1.284373] usbcore: registered new interface driver cdc_ether [ 1.290393] usbcore: registered new interface driver cdc_eem [ 1.296269] usbcore: registered new interface driver smsc95xx [ 1.302216] usbcore: registered new interface driver net1080 [ 1.308060] usbcore: registered new interface driver cdc_subset [ 1.314133] usbcore: registered new interface driver zaurus [ 1.319994] usbcore: registered new interface driver cdc_ncm [ 1.336348] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.343043] ehci-omap: OMAP-EHCI Host Controller driver [ 1.348746] ohci_hcd: USB 1.1 'Open' Host Controller (OHCI) Driver [ 1.355187] usbcore: registered new interface driver cdc_wdm [ 1.361265] usbcore: registered new interface driver usbserial [ 1.367273] usbcore: registered new interface driver usbserial_generic [ 1.374357] usbserial: USB Serial support registered for generic [ 1.380687] usbcore: registered new interface driver usbtest [ 1.389354] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer reset [ 1.389382] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 1.389404] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 1.389420] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 1.389432] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 1.389696] am335x-phy-driver 47401300.usb-phy: lookup for GPIO reset failed [ 1.389715] am335x-phy-driver 47401300.usb-phy: GPIO lookup for consumer vbus-detect [ 1.389728] am335x-phy-driver 47401300.usb-phy: using device tree for GPIO lookup [ 1.389745] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 1.389760] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401300[0]' [ 1.389772] am335x-phy-driver 47401300.usb-phy: using lookup tables for GPIO lookup [ 1.389787] am335x-phy-driver 47401300.usb-phy: lookup for GPIO vbus-detect failed [ 1.389873] 47401300.usb-phy supply vcc not found, using dummy regulator [ 1.405605] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 1.405635] musb-hdrc: MHDRC RTL version 2.0 [ 1.405646] musb-hdrc: setup fifo_mode 4 [ 1.405668] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 1.406186] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 1.416102] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 1.426437] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.433342] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.440623] usb usb1: Product: MUSB HDRC host driver [ 1.445613] usb usb1: Manufacturer: Linux 4.4.9-pam musb-hcd [ 1.451319] usb usb1: SerialNumber: musb-hdrc.0.auto [ 1.461445] hub 1-0:1.0: USB hub found [ 1.466433] hub 1-0:1.0: 1 port detected [ 1.477433] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer reset [ 1.477462] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 1.477484] of_get_named_gpiod_flags: can't parse 'reset-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 1.477501] of_get_named_gpiod_flags: can't parse 'reset-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 1.477514] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 1.477532] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO reset failed [ 1.477546] am335x-phy-driver 47401b00.usb-phy: GPIO lookup for consumer vbus-detect [ 1.477557] am335x-phy-driver 47401b00.usb-phy: using device tree for GPIO lookup [ 1.477571] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpios' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 1.477585] of_get_named_gpiod_flags: can't parse 'vbus-detect-gpio' property of node '/ocp/usb@47400000/usb-phy@47401b00[0]' [ 1.477596] am335x-phy-driver 47401b00.usb-phy: using lookup tables for GPIO lookup [ 1.477611] am335x-phy-driver 47401b00.usb-phy: lookup for GPIO vbus-detect failed [ 1.477694] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 1.489079] musb-hdrc: ConfigData=0xde (UTMI-8, dyn FIFOs, bulk combine, bulk split, HB-ISO Rx, HB-ISO Tx, SoftConn) [ 1.489108] musb-hdrc: MHDRC RTL version 2.0 [ 1.489119] musb-hdrc: setup fifo_mode 4 [ 1.489137] musb-hdrc: 28/31 max ep, 16384/16384 memory [ 1.489411] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 1.497551] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 1.506628] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 1.513516] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 1.520800] usb usb2: Product: MUSB HDRC host driver [ 1.525788] usb usb2: Manufacturer: Linux 4.4.9-pam musb-hcd [ 1.531496] usb usb2: SerialNumber: musb-hdrc.1.auto [ 1.538891] hub 2-0:1.0: USB hub found [ 1.543462] hub 2-0:1.0: 1 port detected [ 1.551092] omap_rtc 44e3e000.rtc: RTC has PMIC mode [ 1.556102] omap_rtc 44e3e000.rtc: RTC is a PMIC controller (forced) [ 1.562988] omap_rtc 44e3e000.rtc: rtc_osc: 40 [ 1.567528] omap_rtc 44e3e000.rtc: already running [ 1.572344] omap_rtc 44e3e000.rtc: internal clock source selected [ 1.583458] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 1.591064] i2c /dev entries driver [ 1.594676] Driver for 1-wire Dallas network protocol. [ 1.607780] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 120 sec [ 1.619122] softdog: Software Watchdog Timer: 0.08 initialized. soft_noboot=0 soft_margin=60 sec soft_panic=0 (nowayout=1) [ 1.632377] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer cd [ 1.632401] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.632423] of_get_named_gpiod_flags: can't parse 'cd-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.632439] of_get_named_gpiod_flags: can't parse 'cd-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.632451] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.632470] omap_hsmmc 481d8000.mmc: lookup for GPIO cd failed [ 1.632488] omap_hsmmc 481d8000.mmc: GPIO lookup for consumer wp [ 1.632500] omap_hsmmc 481d8000.mmc: using device tree for GPIO lookup [ 1.632513] of_get_named_gpiod_flags: can't parse 'wp-gpios' property of node '/ocp/mmc@481d8000[0]' [ 1.632526] of_get_named_gpiod_flags: can't parse 'wp-gpio' property of node '/ocp/mmc@481d8000[0]' [ 1.632537] omap_hsmmc 481d8000.mmc: using lookup tables for GPIO lookup [ 1.632552] omap_hsmmc 481d8000.mmc: lookup for GPIO wp failed [ 1.668283] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@11[0]' - status (0) [ 1.669323] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@10[0]' - status (0) [ 1.669705] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@9[0]' - status (0) [ 1.670056] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@8[0]' - status (0) [ 1.670474] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@7[0]' - status (0) [ 1.670802] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@6[0]' - status (0) [ 1.671141] of_get_named_gpiod_flags: parsed 'gpios' property of node '/leds/led@1[0]' - status (0) [ 1.671737] ledtrig-cpu: registered to indicate activity on CPUs [ 1.678704] usbcore: registered new interface driver usbhid [ 1.684311] usbhid: USB HID core driver [ 1.688703] oprofile: hardware counters not available [ 1.693783] oprofile: using timer interrupt. [ 1.698974] ip_tables: (C) 2000-2006 Netfilter Core Team [ 1.704786] Initializing XFRM netlink socket [ 1.709344] NET: Registered protocol family 17 [ 1.714024] NET: Registered protocol family 15 [ 1.719036] Key type dns_resolver registered [ 1.723593] omap_voltage_late_init: Voltage driver support not added [ 1.731440] ThumbEE CPU extension supported. [ 1.752964] registered taskstats version 1 [ 1.792083] mmc0: MAN_BKOPS_EN bit is not set [ 1.802123] mmc0: new high speed MMC card at address 0001 [ 1.813221] mmcblk0: mmc0:0001 MMC04G 3.58 GiB [ 1.821438] mmcblk0boot0: mmc0:0001 MMC04G partition 1 2.00 MiB [ 1.829907] mmcblk0boot1: mmc0:0001 MMC04G partition 2 2.00 MiB [ 1.849476] tps65217 0-0024: TPS65217 ID 0xf version 1.2 [ 1.854995] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.867200] mmcblk0: p1 p2 p3 p4 < p5 p6 p7 > [ 1.879670] rtc-m41t80 1-0068: rtc core: registered m41st87 as rtc1 [ 1.899587] input: m41st87 as /devices/platform/ocp/4802a000.i2c/i2c-1/1-0068/rtc/rtc1/input0 [ 1.908614] rtc-m41t80 1-0068: 8 bytes id [ 1.912680] rtc-m41t80 1-0068: 128 bytes nvram [ 1.917346] of_get_named_gpiod_flags: parsed 'gpios' property of node '/ocp/i2c@4802a000/rtc-m41st87/interrupt-gpio[0]' - status (0) [ 1.917533] rtc rtc1: enabled m41t80 interrupt GPIO 106, IRQ 136 [ 1.927199] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 1.947740] rtc-m41t80 1-0068: setting system clock to 2016-06-02 17:23:51 UTC (1464888231) [ 2.009686] usb 2-1: new full-speed USB device number 2 using musb-hdrc [ 2.053558] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.062238] VFS: Mounted root (ext4 filesystem) readonly on device 179:2. [ 2.080575] devtmpfs: mounted [ 2.084967] Freeing unused kernel memory: 280K (c066a000 - c06b0000) [ 2.162656] usb 2-1: New USB device found, idVendor=163c, idProduct=0407 [ 2.169645] usb 2-1: New USB device strings: Mfr=1, Product=2, SerialNumber=0 [ 2.176847] usb 2-1: Product: USB Key [ 2.180616] usb 2-1: Manufacturer: Watchdata [ 2.499617] random: systemd urandom read with 13 bits of entropy available [ 2.536850] systemd[1]: systemd 225 running in system mode. (-PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT +GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN) [ 2.558245] systemd[1]: Detected architecture arm. [ 2.601159] systemd[1]: Set hostname to . [ 3.431558] systemd[1]: Configuration file /lib/systemd/system/SoftwareBasico.service is marked executable. Please remove executable permission bits. Proceeding anyway. [ 3.742999] systemd[1]: Reached target Swap. [ 3.761686] systemd[1]: Started Dispatch Password Requests to Console Directory Watch. [ 3.799863] systemd[1]: Created slice Root Slice. [ 3.829430] systemd[1]: Listening on udev Control Socket. [ 3.893303] systemd[1]: Listening on Syslog Socket. [ 3.919391] systemd[1]: Listening on Journal Socket (/dev/log). [ 3.954919] systemd[1]: Created slice System Slice. [ 3.993625] systemd[1]: Created slice system-getty.slice. [ 4.033821] systemd[1]: Created slice system-systemd\x2dfsck.slice. [ 4.073724] systemd[1]: Created slice system-serial\x2dgetty.slice. [ 4.109645] systemd[1]: Listening on Journal Socket. [ 4.155975] systemd[1]: Starting Create list of required static device nodes for the current kernel... [ 4.241775] systemd[1]: Mounting POSIX Message Queue File System... [ 4.359865] systemd[1]: Starting File System Check on Root Device... [ 4.523755] systemd[1]: Starting Journal Service... [ 4.647143] systemd[1]: Starting Setup Virtual Console... [ 4.780525] systemd[1]: Mounting Debug File System... [ 4.838454] systemd[1]: Listening on udev Kernel Socket. [ 5.018049] systemd[1]: Mounting Temporary Directory... [ 5.024814] systemd[1]: Reached target Remote File Systems. [ 5.189722] systemd[1]: Starting (null)... [ 5.340113] systemd[1]: Starting Load Kernel Modules... [ 5.396250] systemd[1]: Listening on /dev/initctl Compatibility Named Pipe. [ 5.480926] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ 5.566325] systemd[1]: Created slice User and Session Slice. [ 5.636424] systemd[1]: Reached target Slices. [ 5.672816] systemd[1]: Reached target Paths. [ 5.687316] udc musb-hdrc.0.auto: registering UDC driver [g_acm_ms] [ 5.752572] userial_init: registered 4 ttyGS* devices [ 5.773059] systemd[1]: Mounted POSIX Message Queue File System. [ 5.796768] Mass Storage Function, version: 2009/09/11 [ 5.802217] LUN: removable file: (no medium) [ 5.808858] lun0: open backing file: /dev/mmcblk0p5 [ 5.808963] LUN: removable read only file: /dev/mmcblk0p5 [ 5.814415] Number of LUNs=1 [ 5.817469] g_acm_ms gadget: adding config #1 'Composite Gadget (ACM + MS)'/bf026670 [ 5.818151] g_acm_ms gadget: adding 'acm'/ce7eab80 to config 'Composite Gadget (ACM + MS)'/bf026670 [ 5.818244] g_acm_ms gadget: acm ttyGS0: dual speed IN/ep1in OUT/ep1out NOTIFY/ep2in [ 5.834850] systemd[1]: Mounted Debug File System. [ 5.855140] systemd[1]: Mounted Temporary Directory. [ 5.867474] g_acm_ms gadget: I/O thread pid: 681 [ 5.867609] g_acm_ms gadget: adding 'Mass Storage Function'/ce7c9940 to config 'Composite Gadget (ACM + MS)'/bf026670 [ 5.867683] g_acm_ms gadget: cfg 1/bf026670 speeds: high full [ 5.867714] g_acm_ms gadget: interface 0 = acm/ce7eab80 [ 5.867741] g_acm_ms gadget: interface 1 = acm/ce7eab80 [ 5.867768] g_acm_ms gadget: interface 2 = Mass Storage Function/ce7c9940 [ 5.867820] g_acm_ms gadget: Composite Gadget (ACM + MS), version: 2011/10/10 [ 5.875021] g_acm_ms gadget: g_acm_ms ready [ 5.944599] systemd[1]: Started Create list of required static device nodes for the current kernel. [ 6.028847] systemd[1]: Started File System Check on Root Device. [ 6.089836] systemd[1]: Started Setup Virtual Console. [ 6.152341] systemd[1]: Started (null). [ 6.194049] systemd[1]: Started Load Kernel Modules. [ 6.445485] g_acm_ms gadget: high-speed config #1: Composite Gadget (ACM + MS) [ 6.454932] g_acm_ms gadget: reset acm ttyGS0 [ 6.454977] g_acm_ms gadget: activate acm ttyGS0 [ 6.456039] g_acm_ms gadget: acm ttyGS0 serial state 0000 [ 6.457799] g_acm_ms gadget: set_config: interface 2 (Mass Storage Function) requested delayed status [ 6.457835] g_acm_ms gadget: delayed_status count 1 [ 6.459667] g_acm_ms gadget: usb_composite_setup_continue [ 6.459724] g_acm_ms gadget: usb_composite_setup_continue: Completing delayed status [ 6.469568] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 6.469940] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 6.484479] g_acm_ms gadget: sending command-failure status [ 6.484779] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.485566] g_acm_ms gadget: sending command-failure status [ 6.485885] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.486332] g_acm_ms gadget: sending command-failure status [ 6.486636] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.487455] g_acm_ms gadget: sending command-failure status [ 6.487772] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.494764] g_acm_ms gadget: sending command-failure status [ 6.495051] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.496489] g_acm_ms gadget: sending command-failure status [ 6.496778] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.497285] g_acm_ms gadget: sending command-failure status [ 6.497544] g_acm_ms gadget: REQUEST SENSE is buggy! Expected length 6 but we got 12 [ 6.783266] systemd[1]: Started Journal Service. [ 7.979624] EXT4-fs (mmcblk0p2): re-mounted. Opts: (null) [ 8.605560] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 8.618299] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.618530] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.618780] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.619016] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.619143] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.619385] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.619506] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 8.619650] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.619887] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.621045] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.621286] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.621554] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.621765] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.621891] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 8.622032] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.622261] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.622383] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.622510] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.622639] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.622892] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.623018] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 8.623129] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.623385] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.623515] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.623644] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.623774] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.624015] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.624147] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 8.624264] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.624521] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.624776] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.625027] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.625268] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.625517] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.625637] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 8.625752] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.625873] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.626017] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.626141] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.626269] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.626523] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 8.626759] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 8.626884] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 8.627401] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 11.091596] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 11.091910] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 11.092193] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 11.092369] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 11.092488] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 11.092602] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 11.092729] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 11.092870] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 11.155300] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 11.615470] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 11.896112] systemd-journald[653]: Received request to flush runtime journal from PID 1 [ 14.625759] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.634171] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.634388] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.634653] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.634879] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.634998] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.635234] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.635372] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.635488] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.635740] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.637274] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.637518] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.637662] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.637866] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.638017] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.638111] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.638232] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.638370] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.638497] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.638639] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.639746] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.639882] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.642484] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.642750] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.642903] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.643119] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.643252] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.643488] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.643612] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.643739] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.643984] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.644135] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.644369] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.644491] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.644757] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.644989] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 14.645117] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.645365] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.645491] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.645616] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.645751] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.645989] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 14.646120] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 14.646237] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 14.646482] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 16.225630] random: nonblocking pool is initialized [ 16.819007] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 17.111878] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 17.112114] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 17.112353] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 17.112598] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 17.112752] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 17.112984] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 17.113207] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 17.113340] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 17.244920] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 17.625305] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.645795] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.654847] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.655100] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.655249] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.655468] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.655595] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.655852] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.656030] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.656222] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.656346] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.657527] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.657736] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.657854] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.658111] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.658354] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.658464] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.658594] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.658728] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.658840] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.658985] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.659226] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.659343] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.659463] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.659592] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.659727] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.659844] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.659973] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.660224] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.660345] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.660462] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.660592] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.660730] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.660854] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.660979] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.661221] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.661343] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 20.661472] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.661592] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.661810] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.661993] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.662239] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.662468] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 20.662620] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 20.662726] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 20.662973] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 21.091170] EXT4-fs (mmcblk0p7): mounted filesystem with ordered data mode. Opts: (null) [ 21.223163] EXT4-fs (mmcblk0p6): mounted filesystem with ordered data mode. Opts: (null) [ 21.270390] EXT4-fs (mmcblk0p3): mounted filesystem with ordered data mode. Opts: (null) [ 23.142081] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 23.142337] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 23.142490] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 23.142699] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 23.142816] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 23.142958] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 23.143191] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 23.143322] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 23.325932] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 23.655649] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 24.048115] PPATH : 3A [ 24.081488] CHGCONFIG1: B1 [ 24.107931] CHGCONFIG2: A0 [ 24.144680] CHGCONFIG3: 32 [ 24.159085] PPATH - new : 39 [ 24.177627] CHGCONFIG1 - new: B1 [ 24.207569] CHGCONFIG2 - new: A0 [ 24.227255] CHGCONFIG3 - new: 32 [ 26.665851] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.675182] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.675338] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.675450] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.675560] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.675700] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.675809] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.675938] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.676056] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.676246] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.677459] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.677558] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.677699] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.677814] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.677938] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.678060] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.678185] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.678317] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.678445] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.678559] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.678689] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.678817] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.678932] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.679052] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.679195] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.679324] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.679438] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.679549] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.679693] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.679814] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.679922] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.680064] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.680188] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.680326] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.680430] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.680562] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 26.680687] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.680808] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.680938] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.681058] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.681210] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.681306] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 26.681440] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 26.681553] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 26.681682] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 27.542088] usbcore: registered new interface driver WatchToken(2.6) [ 29.172269] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 29.172413] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 29.172538] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 29.172680] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 29.172808] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 29.172909] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 29.173032] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 29.173171] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 29.416247] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 29.685886] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 29.905279] watchdog watchdog0: watchdog did not stop! [ 30.917429] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 30.923663] davinci_mdio 4a101000.mdio: detected phy mask fffffffc [ 30.985561] libphy: 4a101000.mdio: probed [ 30.989814] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver unknown [ 30.997911] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver SMSC LAN8710/LAN8720 [ 31.008291] cpsw 4a100000.ethernet: Detected MACID = ec:24:b8:a0:73:bb [ 31.222070] net eth0: initializing cpsw version 1.12 (0) [ 31.307475] net eth0: phy found : id is : 0x7ffff [ 31.313227] net eth0: phy found : id is : 0x7c0f1 [ 32.706158] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.715041] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.715186] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.715301] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.715461] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.715552] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.715663] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.715810] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.715932] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.716049] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.717371] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.717554] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.717692] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.717787] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.717940] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.718066] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.718160] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.718397] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.718572] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.718659] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.718791] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.718954] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.719062] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.719176] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.719309] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.719438] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.719574] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.719796] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.719955] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.720070] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.720172] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.720294] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.720429] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.720574] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.720658] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.720788] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 32.720934] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.721064] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.721164] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.721299] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.721426] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.721548] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 32.721703] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 32.721797] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 32.721945] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 33.308036] cpsw 4a100000.ethernet eth0: Link is Up - 100Mbps/Full - flow control rx/tx [ 33.316116] cpsw 4a100000.ethernet eth0: Link is Up - Unsupported (update phy.c)/Half - flow control off [ 35.192482] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 35.192682] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 35.192784] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 35.192905] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 35.193040] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 35.193141] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 35.193277] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 35.193406] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 35.496198] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 35.716298] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.726672] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.734051] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.734168] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.734283] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.734395] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.734533] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.734645] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.734773] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.734910] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.735017] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.736187] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.736270] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.736402] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.736523] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.736655] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.736822] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.737037] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.737170] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.737269] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.737416] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.737535] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.737655] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.737770] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.737899] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.738035] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.738145] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.738277] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.738399] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.738541] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.738650] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.738765] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.738919] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.739026] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.739155] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.739266] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.739422] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 38.739528] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.739644] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.739778] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.739901] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.740032] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.740144] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 38.740272] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 38.740409] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 38.740523] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 41.222725] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 41.222906] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 41.223008] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 41.223132] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 41.223260] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 41.223387] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 41.223491] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 41.223639] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 41.577122] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 41.736445] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 43.454664] gs_open: start ttyGS0 [ 43.454857] g_acm_ms gadget: acm ttyGS0 serial state 0003 [ 43.454889] gs_open: ttyGS0 (ccbb4800,cca06800) [ 44.766562] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.775898] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.776146] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.776282] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.776390] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.776513] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.776624] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.776781] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.776887] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.777267] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.778438] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.778638] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.778762] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.778894] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.779014] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.779130] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.779249] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.779391] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.779511] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.779637] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.779756] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.779890] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.780007] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.780125] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.780272] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.780384] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.780515] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.780626] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.780756] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.780884] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.781005] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.781155] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.781249] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.781391] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.781504] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.781634] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 44.781758] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.781879] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.782021] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.782128] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.782265] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.782381] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 44.782508] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 44.782640] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 44.782768] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 47.252924] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 47.253129] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 47.253249] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 47.253363] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 47.253489] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 47.253598] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 47.253721] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 47.253863] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 47.666799] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 47.777161] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.787248] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.796349] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.796511] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.796627] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.796749] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.796878] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.797091] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.797246] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.797366] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.797488] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.798653] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.798747] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.798884] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.798990] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.799120] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.799238] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.799365] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.799500] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.799612] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.799742] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.799864] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.799996] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.800115] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.800235] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.800372] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.800484] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.800615] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.800736] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.800871] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.800991] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.801115] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.801253] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.801384] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.801504] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.801613] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.801747] g_acm_ms gadget: acm ttyGS0 req21.22 v0002 i0000 l0 [ 50.801863] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.801984] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.802123] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.802239] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.802374] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.802486] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 50.802621] g_acm_ms gadget: acm ttyGS0 req21.22 v0000 i0000 l0 [ 50.802739] g_acm_ms gadget: acm ttyGS0 req21.20 v0000 i0000 l7 [ 50.802874] g_acm_ms gadget: acm ttyGS0 reqa1.21 v0000 i0000 l7 [ 130.143628] cpsw 4a100000.ethernet eth0: Link is Down