Disassembly of PRU Sandbox.out: TEXT Section .text:_c_int00* (Little Endian), 0x1c bytes at 0x00000000 0x00000000 _c_int00_noinit_noargs: 00000000 240000c0 LDI R0.w2, 0 00000004 24010080 LDI R0.w0, 256 00000008 0504e0e2 SUB R2, R0, 4 0000000c 2eff818e XIN 255, &R14.b0, 4 00000010 230007c3 JAL R3.w2, main 00000014 240001ee LDI R14, 1 00000018 23001ac3 JAL R3.w2, abort TEXT Section .text (Little Endian), 0x5c bytes at 0x0000001c 0x0000001c main: 0000001c 10c3c383 AND R3.w0, R3.w2, R3.w2 00000020 0506e2e2 SUB R2, R2, 6 00000024 248000c0 LDI R0.w2, 32768 00000028 24000080 LDI R0.w0, 0 0000002c e1002280 SBBO &R0.b0, R2, 0, 4 00000030 24aaaae1 LDI R1, 43690 0x00000034 $C$L1: 00000034 f102008e LBBO &R14.b0, R0, 2, 2 00000038 6e8ee1ff QBNE $C$L1, R1, R14.w0 0000003c f1000081 LBBO &R1.b0, R0, 0, 2 00000040 e1040281 SBBO &R1.b0, R2, 4, 2 00000044 f1020081 LBBO &R1.b0, R0, 2, 2 00000048 e1000081 SBBO &R1.b0, R0, 0, 2 0000004c f1002280 LBBO &R0.b0, R2, 0, 4 00000050 f1040281 LBBO &R1.b0, R2, 4, 2 00000054 e1020081 SBBO &R1.b0, R0, 2, 2 00000058 2a000000 HALT 0000005c 2eff818e XIN 255, &R14.b0, 4 00000060 0106e2e2 ADD R2, R2, 6 00000064 20830000 JMP R3.w0 0x00000068 abort: 00000068 23001cc3 JAL R3.w2, C$$EXIT 0x0000006c $C$L1: 0000006c 21001b00 JMP $C$L1 0x00000070 C$$EXIT: 0x00000070 loader_exit: 00000070 10000000 AND R0.b0, R0.b0, R0.b0 00000074 20c30000 JMP R3.w2