U-Boot 2010.06 (Nov 12 2012 - 20:54:08) TI811X-GP rev 2.1 ARM clk: 600MHz DDR clk: 400MHz I2C: ready DRAM: 1 GiB NAND: HW ECC BCH8 Selected No NAND device found!!! 0 MiB MMC: OMAP SD/MMC: 0 *** Warning - bad CRC or MMC, using default environment @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ 88888888888 8888888 .d8888b. d888 d888 @@ @@ 888 888 d88P Y88b d8888 d8888 @@ @@ 888 888 Y88b. d88P 888 888 @@ @@ 888 888 Y88888 888 888 888 888 @@ @@ 888 888 .d8P88Y8b. 888 888 Y8 8P @@ @@ 888 888 888 888 888 888 88 @@ @@ 888 888 Y88b d88P 888 888 .d8 8b. @@ @@ 888 8888888 Y8888P 8888888 8888888 888 888 @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ @@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@@ Net: Ethernet clocking: 0x0 not set. Reading from E-fuse Detected MACID:ec:11:27:bf:2:c6 cpsw Hit any key to stop autoboot: 0 reading boot.scr 273 bytes read Running bootscript from MMC/SD to set the ENV... ## Executing script at 80900000 reading uImage 2438036 bytes read ## Booting kernel from Legacy Image at 80009000 ... Image Name: Linux-2.6.37 Image Type: ARM Linux Kernel Image (uncompressed) Data Size: 2437972 Bytes = 2.3 MiB Load Address: 80008000 Entry Point: 80008000 Verifying Checksum ... OK Loading Kernel Image ... OK OK Starting kernel ... Uncompressing Linux... done, booting the kernel. Linux version 2.6.37 (gary@gary-linux-dev) (gcc version 4.3.3 (Sourcery G++ Lite 2009q1-203) ) #38 Tue Aug 8 14:51:26 EDT 2017 CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c53c7f CPU: VIPT nonaliasing data cache, VIPT aliasing instruction cache Machine: ti811xevm ti81xx_reserve: ### Reserved DDR region @8df00000 reserved size = 52428800 at 0x0 FB: Reserving 52428800 bytes SDRAM for VRAM Memory policy: ECC disabled, Data cache writeback OMAP chip is TI811X 1.0 Built 1 zonelists in Zone order, mobility grouping on. Total pages: 43840 Kernel command line: console=ttyO0,115200n8 rootwait root=/dev/mmcblk0p2 rw mem= 224M@0x80000000 notifyk.vpssm3_sva=0x9F900000 ip=none:::::eth0:on noinitrd PID hash table entries: 1024 (order: 0, 4096 bytes) Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) Memory: 172MB 1MB = 173MB total Memory: 169860k/169860k available, 59516k reserved, 0K highmem Virtual kernel memory layout: vector : 0xffff0000 - 0xffff1000 ( 4 kB) fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) DMA : 0xffc00000 - 0xffe00000 ( 2 MB) vmalloc : 0xce800000 - 0xf8000000 ( 664 MB) lowmem : 0xc0000000 - 0xce000000 ( 224 MB) pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) modules : 0xbf000000 - 0xbfe00000 ( 14 MB) .init : 0xc0008000 - 0xc003e000 ( 216 kB) .text : 0xc003e000 - 0xc04a2000 (4496 kB) .data : 0xc04a2000 - 0xc04e79c0 ( 279 kB) SLUB: Genslabs=11, HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 NR_IRQS:407 omap_hwmod: gpio2: softreset failed (waited 10000 usec) omap_hwmod: gpio3: softreset failed (waited 10000 usec) omap_hwmod: gpio4: softreset failed (waited 10000 usec) omap_hwmod: gpio5: softreset failed (waited 10000 usec) omap_hwmod: gpio6: softreset failed (waited 10000 usec) IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts Total of 128 interrupts on 1 active controller GPMC revision 6.0 Trying to install interrupt handler for IRQ400 Trying to install interrupt handler for IRQ401 Trying to install interrupt handler for IRQ402 Trying to install interrupt handler for IRQ403 Trying to install interrupt handler for IRQ404 Trying to install interrupt handler for IRQ405 Trying to install interrupt handler for IRQ406 Trying to install type control for IRQ407 Trying to set irq flags for IRQ407 OMAP clockevent source: GPTIMER1 at 20000000 Hz Console: colour dummy device 80x30 Calibrating delay loop... 598.01 BogoMIPS (lpj=2990080) pid_max: default: 32768 minimum: 301 Security Framework initialized Mount-cache hash table entries: 512 CPU: Testing write buffer coherency: ok devtmpfs: initialized TI81XX: Map 0x8df00000 to 0xfe500000 for dram barrier TI81XX: Map 0x40300000 to 0xfe600000 for sram barrier omap_voltage_early_init: voltage driver support not added regulator: core version 0.5 regulator: dummy: NET: Registered protocol family 16 omap_voltage_domain_lookup: Voltage driver init not yet happened.Faulting! omap_voltage_add_dev: VDD specified does not exist! OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 OMAP GPIO hardware version 0.1 omap_mux_init: Add partition: #1: core, flags: 4 _omap_mux_init_gpio: Could not set gpio38 _omap_mux_init_gpio: Could not set gpio35 registered ti81xx_vpss device registered ti81xx on-chip HDMI device registered ti81xx_fb device ti81xx_pcie: Invoking PCI BIOS... ti81xx_pcie: Setting up Host Controller... ti81xx_pcie: Register base mapped @0xce830000 ti81xx_pcie: forcing link width - x1 ti81xx_pcie: Starting PCI scan... PCI: bus0: Fast back to back transfers enabled ti81xx_pcie: PCI scan done. bio: create slab at 0 vgaarb: loaded SCSI subsystem initialized usbcore: registered new interface driver usbfs usbcore: registered new interface driver hub usbcore: registered new device driver usb USBSS revision 4ea2080b registerd cppi-dma Intr @ IRQ 17 Cppi41 Init Done omap_i2c omap_i2c.1: bus 1 rev4.0 at 100 kHz pcf857x 1-0020: gpios 192..207 on a pcf8575 regulator: VRTC: 1800 mV regulator: VIO: 1500 mV regulator: VDD1: 600 <--> 1500 mV at 1200 mV regulator: VDD2: 600 <--> 1500 mV at 1200 mV regulator: VDDCTRL: 600 <--> 1400 mV at 1200 mV regulator: LDO1: 1100 <--> 3300 mV at 1800 mV regulator: LDO2: 1100 <--> 3300 mV at 1800 mV regulator: LDO3: 1100 <--> 3300 mV at 3300 mV regulator: LDO4: 1100 <--> 3300 mV at 1800 mV regulator: LDO5: 1100 <--> 3300 mV at 3300 mV regulator: LDO6: 1100 <--> 3300 mV at 3300 mV regulator: LDO7: 1100 <--> 3300 mV at 3300 mV regulator: LDO8: 1100 <--> 3300 mV at 1800 mV tps65910 1-002d: No interrupt support, no core IRQ omap_i2c omap_i2c.3: bus 3 rev4.0 at 100 kHz Advanced Linux Sound Architecture Driver Version 1.0.23. Switching to clocksource gp timer musb-hdrc: version 6.0, host, debug=0 musb-hdrc musb-hdrc.0: dma type: dma-cppi41 MUSB controller-0 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(27 16 15) usb2phy: override computed values rxcalib(15)DACs(27 16 15) usb2phy_config: musb(0) rxcalib done, rxcalib read value 6f6de17e musb-hdrc musb-hdrc.0: MUSB HDRC host driver musb-hdrc musb-hdrc.0: new USB bus registered, assigned bus number 1 usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb1: Product: MUSB HDRC host driver usb usb1: Manufacturer: Linux 2.6.37 musb-hcd usb usb1: SerialNumber: musb-hdrc.0 hub 1-0:1.0: USB hub found hub 1-0:1.0: 1 port detected musb-hdrc musb-hdrc.0: USB Host mode controller at ce82e000 using DMA, IRQ 18 musb-hdrc musb-hdrc.1: dma type: dma-cppi41 MUSB controller-1 revision 4ea20800 usb2phy: computed values rxcalib(15)DACs(25 12 16) usb2phy: override computed values rxcalib(15)DACs(25 12 16) usb2phy_config: musb(1) rxcalib done, rxcalib read value 6f6cd986 musb-hdrc musb-hdrc.1: MUSB HDRC host driver musb-hdrc musb-hdrc.1: new USB bus registered, assigned bus number 2 usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 usb usb2: Product: MUSB HDRC host driver usb usb2: Manufacturer: Linux 2.6.37 musb-hcd usb usb2: SerialNumber: musb-hdrc.1 hub 2-0:1.0: USB hub found hub 2-0:1.0: 1 port detected musb-hdrc musb-hdrc.1: USB Host mode controller at ce836800 using DMA, IRQ 19 NET: Registered protocol family 2 IP route cache hash table entries: 2048 (order: 1, 8192 bytes) TCP established hash table entries: 8192 (order: 4, 65536 bytes) TCP bind hash table entries: 8192 (order: 3, 32768 bytes) TCP: Hash tables configured (established 8192 bind 8192) TCP reno registered UDP hash table entries: 256 (order: 0, 4096 bytes) UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) NET: Registered protocol family 1 RPC: Registered udp transport module. RPC: Registered tcp transport module. RPC: Registered tcp NFSv4.1 backchannel transport module. NetWinder Floating Point Emulator V0.97 (double precision) PMU: registered new PMU device of type 0 omap-iommu omap-iommu.0: ducati registered omap-iommu omap-iommu.1: sys registered msgmni has been set to 331 io scheduler noop registered io scheduler deadline registered io scheduler cfq registered (default) Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled omap_uart.0: ttyO0 at MMIO 0x48020000 (irq = 72) is a OMAP UART0 console [ttyO0] enabled omap_uart.1: ttyO1 at MMIO 0x48022000 (irq = 73) is a OMAP UART1 omap_uart.2: ttyO2 at MMIO 0x48024000 (irq = 74) is a OMAP UART2 omap_uart.3: ttyO3 at MMIO 0x481a6000 (irq = 44) is a OMAP UART3 omap_uart.4: ttyO4 at MMIO 0x481a8000 (irq = 45) is a OMAP UART4 omap_uart.5: ttyO5 at MMIO 0x481aa000 (irq = 46) is a OMAP UART5 brd: module loaded loop: module loaded davinci_mdio davinci_mdio.0: davinci mdio revision 1.6 davinci_mdio davinci_mdio.0: detected phy mask fffffffe davinci_mdio.0: probed davinci_mdio davinci_mdio.0: phy[0]: device 0:00, driver unknown CAN device driver interface CAN bus driver for Bosch D_CAN controller 1.0 d_can d_can: d_can device registered (irq=52, irq_obj=53) usbcore: registered new interface driver cdc_ether usbcore: registered new interface driver dm9601 usbcore: registered new interface driver cdc_acm cdc_acm: v0.26:USB Abstract Control Model driver for USB modems and ISDN adapter s Initializing USB Mass Storage driver... usbcore: registered new interface driver usb-storage USB Mass Storage support registered. mice: PS/2 mouse device common for all mice qt602240_ts 1-004a: __qt602240_read_reg: i2c transfer failed qt602240_ts: probe of 1-004a failed with error -5 omap_rtc omap_rtc: rtc core: registered omap_rtc as rtc0 i2c /dev entries driver Linux video capture interface: v2.00 OMAP Watchdog Timer Rev 0x00: initial timeout 60 sec usbcore: registered new interface driver usbhid usbhid: USB HID core driver notify_init : notify drivercreated for remote proc id 2 at physical Address 0x 9f900000 usbcore: registered new interface driver snd-usb-audio ALSA device list: No soundcards found. TCP cubic registered NET: Registered protocol family 17 can: controller area network core (rev 20090105 abi 8) NET: Registered protocol family 29 can: raw protocol (rev 20090105) can: broadcast manager protocol (rev 20090105 t) Registering the dns_resolver key type VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 omap_voltage_late_init: Voltage driver support not added Power Management for TI81XX. Detected MACID=ec:11:27:bf:2:c6 omap_rtc omap_rtc: setting system clock to 2000-01-01 00:00:00 UTC (946684800) mmc0: new high speed SDHC card at address aaaa mmcblk0: mmc0:aaaa SP32G 29.7 GiB mmcblk0: p1 p2 hub 2-0:1.0: over-current change on port 1 CPSW phy found : id is : 0x4dd074 PHY 0:01 not found IP-Config: Guessing netmask 255.0.0.0 IP-Config: Complete: device=eth0, addr=109.0.0.0, mask=255.0.0.0, gw=255.255.255.255, host=109.0.0.0, domain=, nis-domain=(none), bootserver=255.255.255.255, rootserver=255.255.255.255, rootpath= EXT3-fs: barriers not enabled kjournald starting. Commit interval 5 seconds EXT3-fs (mmcblk0p2): using internal journal EXT3-fs (mmcblk0p2): recovery complete EXT3-fs (mmcblk0p2): mounted filesystem with ordered data mode VFS: Mounted root (ext3 filesystem) on device 179:2. devtmpfs: mounted Freeing init memory: 216K INIT: version 2.86 booting Error opening /dev/fb0: No such file or directory Please wait: booting... Starting udev udevd (69): /proc/69/oom_adj is deprecated, please use /proc/69/oom_score_adj in stead. PHY: 0:00 - Link is Up - 100/Full FAT: Unrecognized mount option "barrier=1" or missing value Remounting root file system... Caching udev devnodes NET: Registered protocol family 10 ALSA: Restoring mixer settings... Configuring network interfaces... /usr/sbin/alsactl: load_state:1625: No soundca rds found... done. Setting up IP spoofing protection: rp_filter. Tue Nov 13 00:05:00 UTC 2012 INIT: Entering runlevel: 5 I2C (0x58): Read ERROR !!! (reg[0x08], count = 5) Error getting ChipId information Decoder_Init: VIP 0: VID DEC 0400 (0x58): 0000 :0000:0000 Decoder_Init: Detect video in progress for inst 0 !!! I2C (0x58): Write ERROR !!! (reg[0xfe], count = 1) Error setting video mode I2C (0x58): Write ERROR !!! (reg[0xff], count = 1) Error getting video status I2C (0x58): Write ERROR !!! (reg[0xff], count = 1) Error getting video status I2C (0x58): Write ERROR !!! (reg[0xff], count = 1) Error getting video status I2C (0x58): Write ERROR !!! (reg[0xff], count = 1) Error getting video status Decoder_Init: Detect video Done: NO Video signal ava ilable in channel 0 !!! I2C (0x58): Write ERROR !!! (reg[0xfe], count = 1) Loading HDVPSS Firmware SysLink version : 2.20.02.20 SysLink module created on Date:Nov 12 2012 Time:21:32:09 FIRMWARE: I2cInit will be done by M3 FIRMWARE: Memory map bin file not passed Usage : firmware_loader [-mma p ] [-i2c <0|1>] ===Mandatory arguments=== 0: DSP, 1: Video-M3, 2: Vpss-M3 firmware binary file to start/stop the firmware ===Optional arguments=== -mmap input memory map bin file name -i2c 0: i2c init not done by M3, 1(default): i2c init done by M3 FIRMWARE: isI2cInitRequiredOnM3: 1 FIRMWARE: Default memory configuration is used Firmware Loader debugging not configured Default FL_DEBUG: warning Allowed FL_DEBUG levels: error, warning, info, debug, log FIRMWARE: 2 start Successful t81xx_vidout:Could not register Video driver FATAL: Error inserting ti81xxvo (/lib/modules/2.6.37/kernel/drivers/media/video/ ti81xx/ti81xxvo.ko): Invalid argument FATAL: Error inserting ti81xxvin (/lib/modules/2.6.37/kernel/drivers/media/video /ti81xx/ti81xxvin.ko): No such device CMEMK module: built on Nov 12 2012 at 19:25:08 Reference Linux version 2.6.37 File /swcoe/sdk/cm/netra/arago-tmp/work/c6a811x-evm-none-linux-gnueabi/ti-linu xutils-1_3_22_00_02-r1d/linuxutils_3_22_00_02/packages/ti/sdo/linuxutils/cmem/sr c/module/cmemk.c allocated heap buffer 0xd4000000 of size 0x5000000 cmemk initialized bb2d module built on Nov 12 2012 @ 19:47:01 compatible with linux kernel 2.6.37 bb2d initialized successfully! Starting system message bus: dbus. RadioApp Upgrade: Checking for upgrade status... Status: Upgrade=false RadioApp Upgrade: Upgrade status is 'No' RadioApp Upgrade: Downgrade status is 'No' /etc/init.d/rc: /etc/rc5.d/S20RadioApp_Upgrade.sh: line 3: /home/root/radio_preb uilt/fpga_update: not found Entered in the VSFTPD * starting FTP Server: vsftpd... done. Starting dropbear daemon. OSC_SRC_CTRL 0x10000 VIDEO_PLL_CLK_SRC 0x0 VIDEO_PLL connfiguration - Start VIDEO0_PLL put in bypass; ready to reprogram; STATUS e0000161 VIDEO_PLL connfiguration - success MCASP5_HSCLKSRC: 0x70000 ATL Condig:....... ATL_SWEN : 0x1 ATL_PCKMUX: 0x1 ATL_BWSMUX: 0x3 ATL_AWSMUX: 0x7 ATL_ATLCR : 0xF MCASP COnfiguration Start:....... MCASP1 COnfiguration Success:....... Peripheral Bus Burst Priority: 0xFFFF08 Radio PLL and PINMUX configuration module loaded insmod: error inserting '/home/root/radio_prebuilt/syslink.ko': -1 File exists Entered init_JAMR2_1_gpio VCP availablity is 1 VCP Enable returned success IIC creation for DAC successful Configuring AIC 0x18 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cRead failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1 omap_i2c omap_i2c.3: controller timed out Audio_i2cWrite failed with error: -1