[18:23:19] TDA2xx SBL Boot [18:23:19] [18:23:19] DPLL Configuration Completed [18:23:19] [18:23:19] Clock Domain Configuration Completed [18:23:19] [18:23:19] Module Enable Configuration Completed [18:23:19] [18:23:19] TI EVM PAD Config Completed [18:23:19]ERROR: HW-Leveling time-out [18:23:19] [18:23:19] DDR Config Completed [18:23:19] [18:23:19] App Image Download Begins [18:23:19] [18:23:19] SD Boot - file open completed successfully [18:23:20] [18:23:20] MPU CPU0 Image Load Completed [18:23:22] [18:23:22] IPU1 CPU0 Image Load Completed [18:23:23] [18:23:23] IPU1 CPU1 Image Load Completed [18:23:23] [18:23:23] IPU2 CPU0 and CPU1 Image Load Completed [18:23:24] [18:23:24] DSP1 Image Load Completed [18:23:25] [18:23:25] DSP2 Image Load Completed [18:23:26] [18:23:26] EVE1 Image Load Completed [18:23:26] [18:23:26] EVE2 Image Load Completed [18:23:27] [18:23:27] EVE3 Image Load Completed [18:23:27] [18:23:27] EVE4 Image Load Completed [18:23:27] [18:23:27] App Image Download Completed [18:23:27] [18:23:27] Putting MPU CPU1 in Off mode [18:23:27] [18:23:27] EVE MMU configuration completed [18:23:27] [18:23:27] EVE MMU configuration completed [18:23:27] [18:23:27] EVE MMU configuration completed [18:23:27] [18:23:27] EVE MMU configuration completed [18:23:27] [18:23:27]***************************************************************** [18:23:27] [18:23:27] PMCCNTR counts once every 64 clock cycles, multiple by 64 to get actual CPU cycles [18:23:27] [18:23:27] SBL Initial Config Cycles - 141597 (12.8 ms) [18:23:27] SOC Init Cycles - 169272 (14.44 ms) [18:23:27] DDR Config Clock Cycles - 99167 (8.46 ms) [18:23:27] App Image Load Cycles - 92418524 (7886.38 ms) [18:23:27] Slave Core Bootup Cycles - 208148 (17.76 ms) [18:23:27] SBL Boot-up Cycles - 93037768 (7939.22 ms) [18:23:27] Time at which SBL started IPU1_0 - 269191 (22.97 ms) [18:23:27]***************************************************************** [18:23:27] [18:23:27] Jumping to MPU CPU0 App