TI AM62x Family (AM62Px, AM62x, AM62Dx, AM62Ax, AM62Lx)
Part Number: S25FS512S
Type: NOR
Density: 512 Mb
xSPI Boot - Legacy Mode (1S-1S-1S @ 50MHz)
Standard SPI Boot (1S-1S-1S mode)
Octal SPI Boot (1S-1S-8S mode)
- Boot mode OSPI (cmd 0x8B) not enabled
- Data width insufficient: requires 8-bit, flash supports 4-bit
xSPI Boot - High Speed Mode (8D-8D-8D @ 25MHz, cmd 0x0B)
- Boot mode xSPI_8D8D8D_0x0B (cmd 0x0B) not enabled
- Data width insufficient: requires 8-bit, flash supports 4-bit
- Flash with RESET pin operates in 3-byte address mode; 4-byte addressing commands not supported
xSPI Boot - High Speed Mode (8D-8D-8D @ 25MHz, cmd 0xEE)
- Boot mode xSPI_8D8D8D_0xEE (cmd 0xEE) not enabled
- Data width insufficient: requires 8-bit, flash supports 4-bit
- Flash with RESET pin operates in 3-byte address mode; 4-byte addressing commands not supported
xSPI Boot with SFDP (OCTAL devices only, Auto-configured 8D-8D-8D)
- Data width insufficient: requires 8-bit, flash supports 4-bit
Quad SPI Boot (1S-1S-4S mode)
- Boot mode QSPI (cmd 0x6B) not enabled
Serial NAND Boot (1S-1S-1S mode)
- Flash type mismatch: requires NAND, flash is NOR
Serial NAND Boot (1S-1S-4S mode)
- Flash type mismatch: requires NAND, flash is NOR
Serial NAND Boot (1S-1S-8S mode)
- Flash type mismatch: requires NAND, flash is NOR
B0-B2: 1 1 0 = 25 MHz Reference Clock
B3-B6: 0 1 1 1 = Boot Mode
B7-B9: 0 0 0 = Configuration
Note: Boot is always on CS0
| Mode | Protocol | Command | Dummy | Frequency | Bootmode Pins (B9-B0) |
|---|---|---|---|---|---|
| xSPI_1S1S1S | 1S-1S-1S | 0x0B | 8 | 50 MHz | 0 0 0 1 1 1 0 0 1 1 |
| SPI | 1S-1S-1S | 0x03 | 0 | 6.25 MHz | 0 0 0 0 0 1 1 0 1 1 |
Total compatible modes: 2