=~=~=~=~=~=~=~ ** Unable to read file uEnv.txt ** 4283048 bytes read in 253 ms (16.1 MiB/s) 30573 bytes read in 15 ms (1.9 MiB/s) Kernel image @ 0x82000000 [ 0x000000 - 0x415aa8 ] ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff5000, end 8ffff76c ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.26-g07d13c6-dirty (root@anees-thinkpad-w530) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Thu Jun 18 17:51:13 EDT 2015 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: TI AM335x BeagleBone [ 0.000000] cma: CMA: reserved 24 MiB at 9e000000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.0 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 129536 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 2048 (order: 1, 8192 bytes) [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 484252K/522240K available (5791K kernel code, 313K rwdata, 2088K rodata, 269K init, 231K bss, 37988K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff000000 ( 488 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc07ba054 (7881 kB) [ 0.000000] .init : 0xc07bb000 - 0xc07fe454 ( 270 kB) [ 0.000000] .data : 0xc0800000 - 0xc084e760 ( 314 kB) [ 0.000000] .bss : 0xc084e760 - 0xc0888738 ( 232 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000009] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956969942ns [ 0.000026] OMAP clocksource: timer1 at 24000000 Hz [ 0.000247] Console: colour dummy device 80x30 [ 0.000274] Calibrating delay loop... 996.14 BogoMIPS (lpj=4980736) [ 0.089568] pid_max: default: 32768 minimum: 301 [ 0.089649] Security Framework initialized [ 0.089695] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089705] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.094970] CPU: Testing write buffer coherency: ok [ 0.095300] Setting up static identity map for 0x805ad920 - 0x805ad978 [ 0.096082] devtmpfs: initialized [ 0.097579] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.103137] omap_hwmod: tptc0 using broken dt data from edma [ 0.103204] omap_hwmod: tptc1 using broken dt data from edma [ 0.103261] omap_hwmod: tptc2 using broken dt data from edma [ 0.107174] omap_hwmod: debugss: _wait_target_disable failed [ 0.161716] pinctrl core: initialized pinctrl subsystem [ 0.162577] regulator-dummy: no parameters [ 0.164572] NET: Registered protocol family 16 [ 0.166214] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.168337] cpuidle: using governor ladder [ 0.168352] cpuidle: using governor menu [ 0.173768] syscon 44e10000.control_module: regmap [mem 0x44e10000-0x44e107fb] registered [ 0.174977] platform 49000000.edma: alias fck already exists [ 0.174997] platform 49000000.edma: alias fck already exists [ 0.175009] platform 49000000.edma: alias fck already exists [ 0.175949] OMAP GPIO hardware version 0.1 [ 0.185529] No ATAGs? [ 0.185551] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.206168] bio: create slab at 0 [ 0.218837] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.219684] vmmcsd_fixed: 3300 mV [ 0.221941] vgaarb: loaded [ 0.222388] i2c-core: driver [palmas] using legacy suspend method [ 0.222398] i2c-core: driver [palmas] using legacy resume method [ 0.222995] SCSI subsystem initialized [ 0.224217] usbcore: registered new interface driver usbfs [ 0.224371] usbcore: registered new interface driver hub [ 0.224538] usbcore: registered new device driver usb [ 0.225317] omap_i2c 44e0b000.i2c: could not find pctldev for node /pinmux@44e10800/pinmux_i2c0_pins, deferring probe [ 0.225342] platform 44e0b000.i2c: Driver omap_i2c requests probe deferral [ 0.225652] pps_core: LinuxPPS API ver. 1 registered [ 0.225661] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.225769] PTP clock support registered [ 0.227368] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.228041] Advanced Linux Sound Architecture Driver Initialized. [ 0.229381] Switched to clocksource timer1 [ 0.245307] NET: Registered protocol family 2 [ 0.245999] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.246043] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.246080] TCP: Hash tables configured (established 4096 bind 4096) [ 0.246136] TCP: reno registered [ 0.246147] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.246164] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.246324] NET: Registered protocol family 1 [ 0.246679] RPC: Registered named UNIX socket transport module. [ 0.246689] RPC: Registered udp transport module. [ 0.246694] RPC: Registered tcp transport module. [ 0.246700] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.247583] hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available [ 0.249899] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.386356] VFS: Disk quotas dquot_6.5.2 [ 0.386412] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.386853] NFS: Registering the id_resolver key type [ 0.386923] Key type id_resolver registered [ 0.386929] Key type id_legacy registered [ 0.386963] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.387110] msgmni has been set to 993 [ 0.388293] NET: Registered protocol family 38 [ 0.388336] io scheduler noop registered [ 0.388343] io scheduler deadline registered [ 0.388363] io scheduler cfq registered (default) [ 0.389794] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.393618] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.396098] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.396238] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 1.035448] console [ttyO0] enabled [ 1.040350] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.047584] [drm] Initialized drm 1.1.0 20060810 [ 1.061288] brd: module loaded [ 1.069003] loop: module loaded [ 1.072675] (hci_tty): inside hci_tty_init [ 1.077337] (hci_tty): allocated 249, 0 [ 1.083508] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.093233] usbcore: registered new interface driver asix [ 1.099073] usbcore: registered new interface driver ax88179_178a [ 1.105618] usbcore: registered new interface driver cdc_ether [ 1.111905] usbcore: registered new interface driver smsc95xx [ 1.118068] usbcore: registered new interface driver net1080 [ 1.124116] usbcore: registered new interface driver cdc_subset [ 1.130467] usbcore: registered new interface driver zaurus [ 1.136502] usbcore: registered new interface driver cdc_ncm [ 1.142837] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 1.149696] ehci-pci: EHCI PCI platform driver [ 1.154510] ehci-omap: OMAP-EHCI Host Controller driver [ 1.160383] usbcore: registered new interface driver cd [ 1.567048] mmcblk1: mmc1:0001 MMC02G 1.78 GiB [ 1.571953] mmcblk1boot0: mmc1:0001 MMC02G partition 1 1.00 MiB [ 1.578575] mmcblk1boot1: mmc1:0001 MMC02G partition 2 1.00 MiB [ 1.586644] mmcblk1: unknown partition table [ 1.593030] mmcblk1boot1: unknown partition table [ 1.599647] mmcblk1boot0: unknown partition table [ 1.619404] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 1.625790] davinci_mdio 4a101000.mdio: detected phy mask fffffffe [ 1.632933] libphy: 4a101000.mdio: probed [ 1.637141] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdist: [ 1.670874] No soundcards found. [ 1.677174] EXT4-fs (mmcblk0p2): INFO: recovery required on readonly filesystem [ 1.684891] EXT4-fs (mmcblk0p2): write access will be enabled during recovery [ 1.704468] EXT4-fs (mmcblk0p2): recovery complete [ 1.712165] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 1.720707] VFS: Mounted root (ext4 filesystem) readonly on device 179:2. [ 1.730741] devtmpfs: mounted INIT: version 2.88 booting Error opening /dev/fb0: No such file or directory Starting udev [ 2.453928] udevd[820]: starting version 182 [ 2.840142] 47401300.usb-phy supply vcc not found, using dummy regulator [ 2.929538] EXT4-fs (mmcblk0p2): re-mounted. Opts: data=ordered [ 3.010657] 47401b00.usb-phy supply vcc not found, using dummy regulator [ 3.045161] remoteproc0: powering up wkup_m3 [ 3.098812] remoteproc0: Booting fw image am335x-pm-firmware.elf, size 154420 Starting Bootlog daemon: [ 3.213912] PM: CM3 Firmware Version = 0x190 [ 3.284055] remoteproc0: remote processor wkup_m3 is now up bootlogd: cannot allocate pseudo tty: No such file or directory bootlogd. [ 3.573738] random: dd urandom read with 101 bits of entropy available [ 4.340003] random: nonblocking pool is initialized [ 4.787923] musb-hdrc musb-hdrc.0.auto: MUSB HDRC host driver [ 5.103705] musb-hdrc musb-hdrc.0.auto: new USB bus registered, assigned bus number 1 [ 5.227942] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002 [ 5.235141] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.242715] usb usb1: Product: MUSB HDRC host driver [ 5.247912] usb usb1: Manufacturer: Linux 3.14.26-g07d13c6-dirty musb-hcd [ 5.255026] usb usb1: SerialNumber: musb-hdrc.0.auto [ 5.490149] hub 1-0:1.0: USB hub found [ 5.499671] hub 1-0:1.0: 1 port detected [ 5.525275] musb-hdrc musb-hdrc.1.auto: MUSB HDRC host driver [ 5.536125] FAT-fs (mmcblk0p1): Volume was not properly unmounted. Some data may be corrupt. Please run fsck. [ 5.566928] musb-hdrc musb-hdrc.1.auto: new USB bus registered, assigned bus number 2 [ 5.615178] usb usb2: New USB device found, idVendor=1d6b, idProduct=0002 [ 5.622386] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 5.629968] usb usb2: Product: MUSB HDRC host driver [ 5.635166] usb usb2: Manufacturer: Linux 3.14.26-g07d13c6-dirty musb-hcd [ 5.642282] usb usb2: SerialNumber: musb-hdrc.1.auto [ 5.690236] hub 2-0:1.0: USB hub found [ 5.708104] hub 2-0:1.0: 1 port detected udevadm settle - timeout of 3 seconds reached, the event queue contains: /sys/devices/ocp.3/48060000.mmc/mmc_host/mmc0/mmc0:aaaa/block/mmcblk0/mmcblk0p1 (774) /sys/devices/ocp.3/47400000.usb/47401400.usb/musb-hdrc.0.auto (1022) /sys/devices/ocp.3/47400000.usb/47401400.usb/musb-hdrc.0.auto/usbmon/usbmon1 (1023) /sys/devices/ocp.3/47400000.usb/47401400.usb/musb-hdrc.0.auto/usb1 (1024) /sys/devices/ocp.3/47400000.usb/47401400.usb/musb-hdrc.0.auto/usb1/1-0:1.0 (1025) /sys/devices/ocp.3/47400000.usb/47401400.usb/musb-hdrc.0.auto/udc/musb-hdrc.0.auto (1026) /sys/devices/ocp.3/47400000.usb/47401c00.usb/musb-hdrc.1.auto (1027) /sys/devices/ocp.3/47400000.usb/47401c00.usb/musb-hdrc.1.auto/usbmon/usbmon2 (1028) /sys/devices/ocp.3/47400000.usb/47401c00.usb/musb-hdrc.1.auto/usb2 (1029) /sys/devices/ocp.3/47400000.usb/47401c00.usb/musb-hdrc.1.auto/usb2/2-0:1.0 (1030) ALSA: Restoring mixer settings... /usr/sbin/alsactl: load_state:1729: No soundcards found... INIT: Entering runlevel: 5 Configuring network interfaces... [ 6.428896] net eth0: initializing cpsw version 1.12 (0) [ 6.510220] net eth0: phy found : id is : 0x7c0f1 [ 6.515191] libphy: PHY 4a101000.mdio:01 not found [ 6.520218] net eth0: phy 4a101000.mdio:01 not found on slave 1 udhcpc (v1.22.1) started Sending discover... Sending discover... Sending discover... No lease, failing done. Starting system message bus: dbus. Starting telnet daemon. Starting rpcbind daemon...rpcbind: cannot create socket for udp6 rpcbind: cannot create socket for tcp6 done. creating NFS state directory: done starting statd: done Starting syslogd/klogd: done Starting thttpd. Stopping Bootlog daemon: bootlogd. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org am335x-evm /dev/ttyO0 Arago 2015.02 am335x-evm /dev/ttyO0 am335x-evm login: root root@am335x-evm:~# modls -sh: modls: command not found root@am335x-evm:~# m lsmod Module Size Used by musb_dsps 7287 0 musb_hdrc 54294 1 musb_dsps musb_am335x 1217 0 root@am335x-evm:~# modprobe g_ether [ 37.968109] using random self ethernet address [ 37.972978] using random host ethernet address [ 37.985264] usb0: HOST MAC 12:b6:c3:90:77:6c [ 37.999781] usb0: MAC be:87:11:50:38:8a [ 38.003985] using random self ethernet address [ 38.008665] using random host ethernet address [ 38.030205] g_ether gadget: Ethernet Gadget, version: Memorial Day 2008 [ 38.037156] g_ether gadget: g_ether ready root@am335x-evm:~# [ 38.457865] g_ether gadget: high-speed config #2: RNDIS root@am335x-evm:~# cd / root@am335x-evm:/# ls bin dev home media proc sbin sys usr boot etc lib mnt run srv tmp var root@am335x-evm:/# cd etc root@am335x-evm:/etc# ls asound.conf nsswitch.conf busybox.links.nosuid opkg busybox.links.suid pam.d ca-certificates passwd ca-certificates.conf passwd- dbus-1 profile default profile.d depmod.d protocols dev.tar rc0.d environment rc1.d fb.modes rc2.d filesystems rc3.d fstab rc4.d group rc5.d group- rc6.d gshadow rcS.d host.conf resolv.conf hostname rpc hosts rpcbind.conf idmapd.conf securetty inetd.conf security init.d services inittab shadow inputrc shells iproute2 skel issue ssl issue.net syslog-startup.conf ld.so.cache syslog-startup.conf.busybox login.defs syslog.conf logrotate-dmesg.conf syslog.conf.busybox ltrace.conf terminfo mke2fs.conf timestamp modprobe.d ts.conf motd udev mtab udhcpc.d netconfig version network volatile.cache nfs-utils.conf root@am335x-evm:/etc#