U-Boot SPL 2019.01-g323d51410c-dirty (May 29 2026 - 23:36:47 +0530) DRA752-GP ES2.0 ** Unable to read file dra7-ipu1-fw.xem4 ** Firmware loading failed Trying to boot from MMC1 Loading Environment from FAT... OK U-Boot 2019.01-g323d51410c-dirty (May 29 2026 - 23:36:47 +0530) CPU : DRA752-GP ES2.0 Model: TI AM5728 IDK Board: AM572x IDK REV DRAM: 2 GiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 Loading Environment from FAT... OK Warning: fastboot.board_rev: unknown board revision am57x_idk_lcd_detect: Failed to get I2C device 0/56 (ret 1) Net: Warning: ethernet@48484000 using MAC address from ROM eth0: ethernet@48484000 Hit any key to stop autoboot: 0 switch to partitions #0, OK mmc0 is current device SD/MMC found on device 0 ** Unable to read file boot.scr ** 2146 bytes read in 2 ms (1 MiB/s) Loaded env from uEnv.txt Importing environment from mmc0 ... Running uenvcmd ... 78614936 bytes read in 3389 ms (22.1 MiB/s) 298024 bytes read in 16 ms (17.8 MiB/s) ## Starting application at 0x84100000 ... prefetch abort pc : [<00000118>] lr : [<841002f0>] reloc pc : [<81899118>] lr : [<059992f0>] sp : 4037fd28 ip : 00000000 fp : 840ffff8 r10: fcf5eea8 r9 : fcf46ec8 r8 : 00000002 r7 : 0003c07b r6 : 40300000 r5 : 4037f064 r4 : 00000001 r3 : 00000004 r2 : 00000198 r1 : 80800041 r0 : 00000001 Flags: nzcv IRQs off FIQs off Mode SVC_32 Code: 00000000 00000000 00000000 00000000 (00000000) Resetting CPU ... resetting ...