/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include "am335x-bone-common.dtsi" #include / { model = "TI AM335x BeagleBone Black"; compatible = "ti,am335x-bone-black", "ti,am335x-bone", "ti,am33xx"; }; &ldo3_reg { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; }; &mmc1 { vmmc-supply = <&vmmcsd_fixed>; }; &mmc2 { vmmc-supply = <&vmmcsd_fixed>; pinctrl-names = "default"; pinctrl-0 = <&emmc_pins>; bus-width = <8>; status = "okay"; }; &cpu0_opp_table { /* * All PG 2.0 silicon may not support 1GHz but some of the early * BeagleBone Blacks have PG 2.0 silicon which is guaranteed * to support 1GHz OPP so enable it for PG 2.0 on this board. */ oppnitro@1000000000 { opp-supported-hw = <0x06 0x0100>; }; }; &am33xx_pinmux { nxp_hdmi_bonelt_pins: nxp_hdmi_bonelt_pins { pinctrl-single,pins = < 0x1b0 0x03 /* xdma_event_intr0, OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT */ 0xa0 0x08 /* lcd_data0.lcd_data0, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xa4 0x08 /* lcd_data1.lcd_data1, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xa8 0x08 /* lcd_data2.lcd_data2, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xac 0x08 /* lcd_data3.lcd_data3, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xb0 0x08 /* lcd_data4.lcd_data4, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xb4 0x08 /* lcd_data5.lcd_data5, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xb8 0x08 /* lcd_data6.lcd_data6, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xbc 0x08 /* lcd_data7.lcd_data7, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xc0 0x08 /* lcd_data8.lcd_data8, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xc4 0x08 /* lcd_data9.lcd_data9, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xc8 0x08 /* lcd_data10.lcd_data10, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xcc 0x08 /* lcd_data11.lcd_data11, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xd0 0x08 /* lcd_data12.lcd_data12, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xd4 0x08 /* lcd_data13.lcd_data13, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xd8 0x08 /* lcd_data14.lcd_data14, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xdc 0x08 /* lcd_data15.lcd_data15, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT | AM33XX_PULL_DISA */ 0xe0 0x00 /* lcd_vsync.lcd_vsync, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT */ 0xe4 0x00 /* lcd_hsync.lcd_hsync, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT */ 0xe8 0x00 /* lcd_pclk.lcd_pclk, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT */ 0xec 0x00 /* lcd_ac_bias_en.lcd_ac_bias_en, OMAP_MUX_MODE0 | AM33XX_PIN_OUTPUT */ >; }; nxp_hdmi_bonelt_off_pins: nxp_hdmi_bonelt_off_pins { pinctrl-single,pins = < 0x1b0 0x03 /* xdma_event_intr0, OMAP_MUX_MODE3 | AM33XX_PIN_OUTPUT */ >; }; mcasp0_pins: mcasp0_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x9ac, PIN_INPUT_PULLUP | MUX_MODE0) /* mcasp0_ahcklx.mcasp0_ahclkx */ AM33XX_IOPAD(0x99c, PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mcasp0_ahclkr.mcasp0_axr2*/ AM33XX_IOPAD(0x994, PIN_OUTPUT_PULLUP | MUX_MODE0) /* mcasp0_fsx.mcasp0_fsx */ AM33XX_IOPAD(0x990, PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* mcasp0_aclkx.mcasp0_aclkx */ AM33XX_IOPAD(0x86c, PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_a11.GPIO1_27 */ >; }; }; &lcdc { status = "okay"; port { lcdc_0: endpoint@0 { remote-endpoint = <&hdmi_0>; }; }; }; &i2c0 { tda19988: tda19988 { compatible = "nxp,tda998x"; reg = <0x70>; pinctrl-names = "default", "off"; pinctrl-0 = <&nxp_hdmi_bonelt_pins>; pinctrl-1 = <&nxp_hdmi_bonelt_off_pins>; #sound-dai-cells = <0>; audio-ports = < AFMT_I2S 0x03>; ports { port@0 { hdmi_0: endpoint@0 { remote-endpoint = <&lcdc_0>; }; }; }; }; }; &rtc { system-power-controller; }; &mcasp0 { #sound-dai-cells = <0>; pinctrl-names = "default"; pinctrl-0 = <&mcasp0_pins>; status = "okay"; op-mode = <0>; /* MCASP_IIS_MODE */ tdm-slots = <2>; serial-dir = < /* 0: INACTIVE, 1: TX, 2: RX */ 0 0 1 0 >; tx-num-evt = <32>; rx-num-evt = <32>; }; &sgx { status = "okay"; }; / { clk_mcasp0_fixed: clk_mcasp0_fixed { #clock-cells = <0>; compatible = "fixed-clock"; clock-frequency = <24576000>; }; clk_mcasp0: clk_mcasp0 { #clock-cells = <0>; compatible = "gpio-gate-clock"; clocks = <&clk_mcasp0_fixed>; enable-gpios = <&gpio1 27 0>; /* BeagleBone Black Clk enable on GPIO1_27 */ }; sound { compatible = "simple-audio-card"; simple-audio-card,name = "TI BeagleBone Black"; simple-audio-card,format = "i2s"; simple-audio-card,bitclock-master = <&dailink0_master>; simple-audio-card,frame-master = <&dailink0_master>; dailink0_master: simple-audio-card,cpu { sound-dai = <&mcasp0>; clocks = <&clk_mcasp0>; }; simple-audio-card,codec { sound-dai = <&tda19988>; }; }; };