&am33xx_pinmux { pinctrl-names = "default"; spi1_pins: pinmux_spi1_pins { pinctrl-single,pins = < AM33XX_IOPAD(0x90c, PIN_INPUT | MUX_MODE2) /* (H17) gmii1_crs.spi1_d0 */ AM33XX_IOPAD(0x910, PIN_INPUT | MUX_MODE2) /* (J15) gmii1_rxer.spi1_d1 */ AM33XX_IOPAD(0x964, PIN_INPUT | MUX_MODE4) /* (C18) eCAP0_in_PWM0_out.spi1_sclk */ AM33XX_IOPAD(0x978, PIN_INPUT | MUX_MODE7) /* (D18) uart1_ctsn.gpio0[12] */ AM33XX_IOPAD(0x97c, PIN_INPUT | MUX_MODE7) /* (D19) uart1_rtsn.gpio0[13] */ AM33XX_IOPAD(0x8f4, PIN_INPUT | MUX_MODE7) /* (H18) mmc0_dat2.gpio2[27] */ AM33XX_IOPAD(0x8f8, PIN_INPUT | MUX_MODE7) /* (H17) mmc0_dat1.gpio2[28] */ AM33XX_IOPAD(0x8fc, PIN_INPUT | MUX_MODE7) /* (G18) mmc0_dat0.gpio2[29] */ >; }; }; &spi1 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&spi1_pins>; cs-gpios = <&gpio0 12 GPIO_ACTIVE_LOW>, <&gpio0 13 GPIO_ACTIVE_LOW>, <&gpio2 27 GPIO_ACTIVE_LOW>, <&gpio2 29 GPIO_ACTIVE_LOW>, <&gpio2 28 GPIO_ACTIVE_LOW>; spi-max-frequency = <60000000>; slot1: gpio@0 { compatible = "microchip,mcp23s17"; #gpio-cells = <2>; gpio-controller; reg = <0>; microchip,spi-present-mask = <0x01>; spi-max-frequency = <10000000>; #interrupt-cells = <2>; }; slot2: adc@1 { compatible = "ti,ads7957"; reg = <1>; #io-channel-cells = <1>; spi-max-frequency = <1000000>; vref-supply = <&vref_3v3>; }; slot3: dac@2 { compatible = "ti,dac104s085"; reg = <2>; spi-max-frequency = <10000000>; spi-cpol; vref-supply = <&vref_3v3>; }; slot6: adc@3 { compatible = "ad7923"; reg = <3>; spi-max-frequency = <1000000>; refin-supply = <&vref_3v3>; #address-cells = <1>; #size-cells = <0>; spi-cpha; }; slot5: dac@4 { compatible = "ti,dac104s085"; reg = <4>; spi-max-frequency = <10000000>; spi-cpol; vref-supply = <&vref_3v3>; }; };