/* * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "am33xx.dtsi" #include #include / { model = "TI AM335x EVM"; compatible = "ti,am335x-evm", "ti,am33xx"; cpus { cpu@0 { cpu0-supply = <&vdd1_reg>; }; }; memory { device_type = "memory"; reg = <0x80000000 0x10000000>; /* 256 MB */ }; vbat: fixedregulator@0 { compatible = "regulator-fixed"; regulator-name = "vbat"; regulator-min-microvolt = <5000000>; regulator-max-microvolt = <5000000>; regulator-boot-on; }; lis3_reg: fixedregulator@1 { compatible = "regulator-fixed"; regulator-name = "lis3_reg"; regulator-boot-on; }; // wlan_en_reg: fixedregulator@2 { // compatible = "regulator-fixed"; // regulator-name = "wlan-en-regulator"; // regulator-min-microvolt = <1800000>; // regulator-max-microvolt = <1800000>; // WLAN_EN GPIO for this board - Bank1, pin16 // gpio = <&gpio1 16 1>; // WLAN card specific delay // startup-delay-us = <70000>; // enable-active-high; // }; wlan_en_reg: fixedregulator@2 { compatible = "regulator-fixed"; regulator-name = "wlan-en-regulator"; regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; startup-delay-us = <70000>; /* WLAN_EN GPIO for this board - Bank1, pin16 */ gpio = <&gpio1 16 0>; // enable-active-high; }; }; &am33xx_pinmux { pinctrl-names = "default"; pinctrl-0 = <&clkout2_pin>; i2c0_pins: pinmux_i2c0_pins { pinctrl-single,pins = < 0x188 (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_sda.i2c0_sda */ 0x18c (PIN_INPUT_PULLUP | MUX_MODE0) /* i2c0_scl.i2c0_scl */ >; }; i2c1_pins: pinmux_i2c1_pins { pinctrl-single,pins = < 0x158 (PIN_INPUT_PULLUP | MUX_MODE2) /* spi0_d1.i2c1_sda */ 0x15c (PIN_INPUT_PULLUP | MUX_MODE2) /* spi0_cs0.i2c1_scl */ >; }; uart0_pins: pinmux_uart0_pins { pinctrl-single,pins = < 0x170 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart0_rxd.uart0_rxd */ 0x174 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart0_txd.uart0_txd */ >; }; // uart1_pins: pinmux_uart1_pins { // pinctrl-single,pins = < // 0x178 (PIN_INPUT | MUX_MODE0) /* uart1_ctsn.uart1_ctsn */ // 0x17C (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn.uart1_rtsn */ // 0x180 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */ // 0x184 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_txd.uart1_txd */ // >; // }; clkout2_pin: pinmux_clkout2_pin { pinctrl-single,pins = < 0x1b4 (PIN_OUTPUT_PULLDOWN | MUX_MODE3) /* xdma_event_intr1.clkout2 */ >; }; nandflash_pins_s0: nandflash_pins_s0 { pinctrl-single,pins = < 0x0 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad0.gpmc_ad0 */ 0x4 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad1.gpmc_ad1 */ 0x8 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad2.gpmc_ad2 */ 0xc (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad3.gpmc_ad3 */ 0x10 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad4.gpmc_ad4 */ 0x14 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad5.gpmc_ad5 */ 0x18 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad6.gpmc_ad6 */ 0x1c (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_ad7.gpmc_ad7 */ 0x70 (PIN_INPUT_PULLUP | MUX_MODE0) /* gpmc_wait0.gpmc_wait0 */ 0x74 (PIN_INPUT_PULLUP | MUX_MODE7) /* gpmc_wpn.gpio0_30 */ 0x7c (PIN_OUTPUT | MUX_MODE0) /* gpmc_csn0.gpmc_csn0 */ 0x90 (PIN_OUTPUT | MUX_MODE0) /* gpmc_advn_ale.gpmc_advn_ale */ 0x94 (PIN_OUTPUT | MUX_MODE0) /* gpmc_oen_ren.gpmc_oen_ren */ 0x98 (PIN_OUTPUT | MUX_MODE0) /* gpmc_wen.gpmc_wen */ 0x9c (PIN_OUTPUT | MUX_MODE0) /* gpmc_be0n_cle.gpmc_be0n_cle */ >; }; ecap0_pins: backlight_pins { pinctrl-single,pins = < 0x164 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* eCAP0_in_PWM0_out.eCAP0_in_PWM0_out MODE0 */ >; }; cpsw_default: cpsw_default { pinctrl-single,pins = < /* Slave 1 */ 0x114 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txen.rgmii1_tctl */ 0x118 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxdv.rgmii1_rctl */ 0x11c (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd3.rgmii1_td3 */ 0x120 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd2.rgmii1_td2 */ 0x124 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd1.rgmii1_td1 */ 0x128 (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txd0.rgmii1_td0 */ 0x12c (PIN_OUTPUT_PULLDOWN | MUX_MODE2) /* mii1_txclk.rgmii1_tclk */ 0x130 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxclk.rgmii1_rclk */ 0x134 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd3.rgmii1_rd3 */ 0x138 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd2.rgmii1_rd2 */ 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd1.rgmii1_rd1 */ 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE2) /* mii1_rxd0.rgmii1_rd0 */ >; }; cpsw_sleep: cpsw_sleep { pinctrl-single,pins = < /* Slave 1 reset value */ 0x114 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x118 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x11c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x120 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x124 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x128 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x12c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x130 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x134 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x138 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x13c (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x140 (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; davinci_mdio_default: davinci_mdio_default { pinctrl-single,pins = < /* MDIO */ 0x148 (PIN_INPUT_PULLUP | SLEWCTRL_FAST | MUX_MODE0) /* mdio_data.mdio_data */ 0x14c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* mdio_clk.mdio_clk */ >; }; davinci_mdio_sleep: davinci_mdio_sleep { pinctrl-single,pins = < /* MDIO reset value */ 0x148 (PIN_INPUT_PULLDOWN | MUX_MODE7) 0x14c (PIN_INPUT_PULLDOWN | MUX_MODE7) >; }; mmc1_pins: pinmux_mmc1_pins { pinctrl-single,pins = < 0x160 (PIN_INPUT | MUX_MODE7) /* spi0_cs1.gpio0_6 */ >; }; // mmc3_pins: pinmux_mmc3_pins { // pinctrl-single,pins = < // 0x44 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a1.mmc2_dat0, INPUT_PULLUP | MODE3 */ // 0x48 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a2.mmc2_dat1, INPUT_PULLUP | MODE3 */ // 0x4C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a3.mmc2_dat2, INPUT_PULLUP | MODE3 */ // 0x78 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ben1.mmc2_dat3, INPUT_PULLUP | MODE3 */ // 0x88 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_csn3.mmc2_cmd, INPUT_PULLUP | MODE3 */ // 0x8C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_clk.mmc2_clk, INPUT_PULLUP | MODE3 */ // >; // }; // wlan_pins: pinmux_wlan_pins { // pinctrl-single,pins = < // 0x40 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_a0.gpio1_16 */ // 0x19C (PIN_INPUT | MUX_MODE7) /* mcasp0_ahclkr.gpio3_17 */ // 0x1AC (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* mcasp0_ahclkx.gpio3_21 */ // >; // }; /* wl12xx/wl18xx card on mmc3 */ mmc3_pins_default: pinmux_mmc3_pins_default { pinctrl-single,pins = < 0x44 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a1.mmc2_dat0 */ 0x48 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a2.mmc2_dat1 */ 0x4C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_a3.mmc2_dat2 */ 0x78 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_ben1.mmc2_dat3 */ 0x88 (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_csn3.mmc2_cmd */ 0x8C (PIN_INPUT_PULLUP | MUX_MODE3) /* gpmc_clk.mmc2_clk */ >; }; mmc3_pins_sleep: pinmux_mmc3_pins_sleep { pinctrl-single,pins = < 0x44 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a1.mmc2_dat0 */ 0x48 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a2.mmc2_dat1 */ 0x4C (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_a3.mmc2_dat2 */ 0x78 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_ben1.mmc2_da */ 0x88 (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_csn3.mmc2_cmd */ 0x8C (PIN_INPUT_PULLDOWN | MUX_MODE7) /* gpmc_clk.mmc2_clk */ >; }; uart1_pins_default: pinmux_uart1_pins_default { pinctrl-single,pins = < 0x178 (PIN_INPUT | MUX_MODE0) /* uart1_ctsn.uart1_ctsn */ 0x17C (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_rtsn.uart1_rtsn */ 0x180 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd.uart1_rxd */ 0x184 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* uart1_txd.uart1_txd */ >; }; /* wl12xx/wl18xx card enable/irq GPIOs. */ wlan_pins_default: pinmux_wlan_pins_default { pinctrl-single,pins = < 0x40 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* gpmc_a0.gpio1_16 */ 0x19C (PIN_INPUT | MUX_MODE7) /* mcasp0_ahclkr.gpio3_17 */ 0x1AC (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* mcasp0_ahclkx.gpio3_21 */ >; }; wlan_pins_sleep: pinmux_wlan_pins_sleep { pinctrl-single,pins = < 0x40 (PIN_OUTPUT_PULLDOWN | MUX_MODE7) /* gpmc_a0.gpio1_16 */ 0x19C (PIN_INPUT | MUX_MODE7) /* mcasp0_ahclkr.gpio3_17 */ 0x1AC (PIN_OUTPUT_PULLUP | MUX_MODE7) /* mcasp0_ahclkx.gpio3_21 */ >; }; }; &uart0 { pinctrl-names = "default"; pinctrl-0 = <&uart0_pins>; status = "okay"; }; /* uart1 { pinctrl-names = "default"; pinctrl-0 = <&uart1_pins>; status = "okay"; }; */ &uart1 { pinctrl-names = "default"; pinctrl-0 = <&uart1_pins_default>; status = "okay"; }; &i2c0 { pinctrl-names = "default"; pinctrl-0 = <&i2c0_pins>; status = "okay"; clock-frequency = <400000>; tps: tps@2d { reg = <0x2d>; }; }; &usb { status = "okay"; }; &usb_ctrl_mod { status = "okay"; }; &usb0_phy { status = "okay"; }; &usb1_phy { status = "okay"; }; &usb0 { status = "okay"; }; &usb1 { status = "okay"; dr_mode = "host"; }; &cppi41dma { status = "okay"; }; &i2c1 { pinctrl-names = "default"; pinctrl-0 = <&i2c1_pins>; status = "okay"; clock-frequency = <100000>; lis331dlh: lis331dlh@18 { compatible = "st,lis331dlh", "st,lis3lv02d"; reg = <0x18>; Vdd-supply = <&lis3_reg>; Vdd_IO-supply = <&lis3_reg>; st,click-single-x; st,click-single-y; st,click-single-z; st,click-thresh-x = <10>; st,click-thresh-y = <10>; st,click-thresh-z = <10>; st,irq1-click; st,irq2-click; st,wakeup-x-lo; st,wakeup-x-hi; st,wakeup-y-lo; st,wakeup-y-hi; st,wakeup-z-lo; st,wakeup-z-hi; st,min-limit-x = <120>; st,min-limit-y = <120>; st,min-limit-z = <140>; st,max-limit-x = <550>; st,max-limit-y = <550>; st,max-limit-z = <750>; }; tsl2550: tsl2550@39 { compatible = "taos,tsl2550"; reg = <0x39>; }; tmp275: tmp275@48 { compatible = "ti,tmp275"; reg = <0x48>; }; tlv320aic3106: tlv320aic3106@1b { #sound-dai-cells = <0>; compatible = "ti,tlv320aic3106"; reg = <0x1b>; status = "okay"; /* Regulators */ AVDD-supply = <&vaux2_reg>; IOVDD-supply = <&vaux2_reg>; DRVDD-supply = <&vaux2_reg>; DVDD-supply = <&vbat>; }; }; &lcdc { status = "okay"; blue-and-red-wiring = "crossed"; }; &elm { status = "okay"; }; &epwmss0 { status = "okay"; ecap0: ecap@48300100 { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&ecap0_pins>; }; }; &gpmc { status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&nandflash_pins_s0>; ranges = <0 0 0x08000000 0x1000000>; /* CS0: 16MB for NAND */ nand@0,0 { compatible = "ti,omap2-nand"; reg = <0 0 4>; /* CS0, offset 0, IO size 4 */ interrupt-parent = <&gpmc>; interrupts = <0 IRQ_TYPE_NONE>, /* fifoevent */ <1 IRQ_TYPE_NONE>; /* termcount */ rb-gpios = <&gpmc 0 GPIO_ACTIVE_HIGH>; /* gpmc_wait0 */ ti,nand-ecc-opt = "bch8"; ti,elm-id = <&elm>; nand-bus-width = <8>; gpmc,device-width = <1>; gpmc,sync-clk-ps = <0>; gpmc,cs-on-ns = <0>; gpmc,cs-rd-off-ns = <44>; gpmc,cs-wr-off-ns = <44>; gpmc,adv-on-ns = <6>; gpmc,adv-rd-off-ns = <34>; gpmc,adv-wr-off-ns = <44>; gpmc,we-on-ns = <0>; gpmc,we-off-ns = <40>; gpmc,oe-on-ns = <0>; gpmc,oe-off-ns = <54>; gpmc,access-ns = <64>; gpmc,rd-cycle-ns = <82>; gpmc,wr-cycle-ns = <82>; gpmc,bus-turnaround-ns = <0>; gpmc,cycle2cycle-delay-ns = <0>; gpmc,clk-activation-ns = <0>; gpmc,wr-access-ns = <40>; gpmc,wr-data-mux-bus-ns = <0>; /* MTD partition table */ /* All SPL-* partitions are sized to minimal length * which can be independently programmable. For * NAND flash this is equal to size of erase-block */ #address-cells = <1>; #size-cells = <1>; partition@0 { label = "NAND.SPL"; reg = <0x00000000 0x000020000>; }; partition@1 { label = "NAND.SPL.backup1"; reg = <0x00020000 0x00020000>; }; partition@2 { label = "NAND.SPL.backup2"; reg = <0x00040000 0x00020000>; }; partition@3 { label = "NAND.SPL.backup3"; reg = <0x00060000 0x00020000>; }; partition@4 { label = "NAND.u-boot-spl-os"; reg = <0x00080000 0x00040000>; }; partition@5 { label = "NAND.u-boot"; reg = <0x000C0000 0x00100000>; }; partition@6 { label = "NAND.u-boot-env"; reg = <0x001C0000 0x00020000>; }; partition@7 { label = "NAND.u-boot-env.backup1"; reg = <0x001E0000 0x00020000>; }; partition@8 { label = "NAND.kernel"; reg = <0x00200000 0x00800000>; }; partition@9 { label = "NAND.file-system"; reg = <0x00A00000 0x0F600000>; }; }; }; #include "tps65910.dtsi" &tps { vcc1-supply = <&vbat>; vcc2-supply = <&vbat>; vcc3-supply = <&vbat>; vcc4-supply = <&vbat>; vcc5-supply = <&vbat>; vcc6-supply = <&vbat>; vcc7-supply = <&vbat>; vccio-supply = <&vbat>; regulators { vrtc_reg: regulator@0 { regulator-always-on; }; vio_reg: regulator@1 { regulator-always-on; }; vdd1_reg: regulator@2 { /* VDD_MPU voltage limits 0.95V - 1.26V with +/-4% tolerance */ regulator-name = "vdd_mpu"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1351500>; regulator-boot-on; regulator-always-on; }; vdd2_reg: regulator@3 { /* VDD_CORE voltage limits 0.95V - 1.1V with +/-4% tolerance */ regulator-name = "vdd_core"; regulator-min-microvolt = <912500>; regulator-max-microvolt = <1150000>; regulator-boot-on; regulator-always-on; }; vdd3_reg: regulator@4 { regulator-always-on; }; vdig1_reg: regulator@5 { regulator-always-on; }; vdig2_reg: regulator@6 { regulator-always-on; }; vpll_reg: regulator@7 { regulator-always-on; }; vdac_reg: regulator@8 { regulator-always-on; }; vaux1_reg: regulator@9 { regulator-always-on; }; vaux2_reg: regulator@10 { regulator-always-on; }; vaux33_reg: regulator@11 { regulator-always-on; }; vmmc_reg: regulator@12 { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <3300000>; regulator-always-on; }; }; }; &mac { pinctrl-names = "default", "sleep"; pinctrl-0 = <&cpsw_default>; pinctrl-1 = <&cpsw_sleep>; status = "okay"; }; &davinci_mdio { pinctrl-names = "default", "sleep"; pinctrl-0 = <&davinci_mdio_default>; pinctrl-1 = <&davinci_mdio_sleep>; ti,rx-internal-delay = ; ti,tx-internal-delay = ; ti,fifo-depth = ; ti,strap-mode = ; ti,min-output-impedance; status = "okay"; }; &cpsw_emac0 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rgmii-txid"; }; &cpsw_emac1 { phy_id = <&davinci_mdio>, <0>; phy-mode = "rgmii-txid"; }; &tscadc { status = "okay"; tsc { ti,wires = <4>; ti,x-plate-resistance = <200>; ti,coordinate-readouts = <5>; ti,wire-config = <0x00 0x11 0x22 0x33>; ti,charge-delay = <0x400>; }; adc { ti,adc-channels = <4 5 6 7>; }; }; &mmc1 { status = "okay"; vmmc-supply = <&vmmc_reg>; bus-width = <4>; pinctrl-names = "default"; pinctrl-0 = <&mmc1_pins>; cd-gpios = <&gpio0 6 GPIO_ACTIVE_LOW>; }; //&mmc3 { // these are on the crossbar and are outlined in the // xbar-event-map element // dmas = <&edma_xbar 12 0 1 // &edma_xbar 13 0 2>; // dma-names = "tx", "rx"; // status = "okay"; // vmmc-supply = <&wlan_en_reg>; // bus-width = <4>; // pinctrl-names = "default"; // pinctrl-0 = <&mmc3_pins &wlan_pins>; // ti,non-removable; // ti,needs-special-hs-handling; // status = "okay"; //}; //&edma { // ti,edma-xbar-event-map = <1 12 // 2 13>; //}; &mmc3{ dmas = <&edma_xbar 12 0 1 &edma_xbar 13 0 2>; dma-names = "tx","rx"; status = "okay"; vmmc-supply = <&wlan_en_reg>; bus-width = <4>; pinctrl-names = "default", "sleep"; pinctrl-0 = <&mmc3_pins_default &wlan_pins_default>; pinctrl-1 = <&mmc3_pins_sleep &wlan_pins_sleep>; ti,non-removable; ti,needs-special-hs-handling; cap-power-off-card; keep-power-in-suspend; #address-cells = <1>; #size-cells = <0>; wlcore: wlcore@0 { compatible = "ti,wl1835"; reg = <2>; interrupt-parent = <&gpio3>; interrupts = <17 IRQ_TYPE_EDGE_RISING>; }; }; //&edma { // ti,edma-xbar-event-map = <1 12 // 2 13>; //}; &wkup_m3_ipc { ti,scale-data-fw = "am335x-evm-scale-data.bin"; }; &rtc { clocks = <&clk_32768_ck>, <&clkdiv32k_ick>; clock-names = "ext-clk", "int-clk"; }; &sgx { status = "okay"; };