U-Boot 2013.10-gadf9a14 (Mar 16 2015 - 14:29:28) I2C: ready DRAM: 256 MiB Variscite AM33 SOM revision 1.3 detected NAND: 256 MiB MMC: OMAP SD/MMC: 0, OMAP SD/MMC: 1 reading u-boot_env.txt ** Unable to read "u-boot_env.txt" from mmc0:1 ** Using default environment Net: not set. Validating first E-fuse MAC Could not get PHY for cpsw: addr 7 Found Micrel KS8051/KS8081 PHY cpsw Hit any key to stop autoboot: 0 mmc0 is current device Scanning mmc 0... 4336344 bytes read in 295 ms (14 MiB/s) 39153 bytes read in 11 ms (3.4 MiB/s) mmc0 is current device SD/MMC found on device 0 reading uEnv.txt ** Unable to read file uEnv.txt ** 4336344 bytes read in 294 ms (14.1 MiB/s) 39153 bytes read in 11 ms (3.4 MiB/s) Kernel image @ 0x80200000 [ 0x000000 - 0x422ad8 ] ## Flattened Device Tree blob at 80f80000 Booting using the fdt blob at 0x80f80000 Loading Device Tree to 8f322000, end 8f32e8f0 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 3.14.26-g358289d (root@qt5-5-x-host) (gcc version 4.7.3 20130226 (prerelease) (crosstool-NG linaro-1.13.1-4.7-2013.03-20130313 - Linaro GCC 2013.03) ) #1 Thu Mar 2 19:54:01 EET 2017 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] Machine model: Variscite AM335x SOM [ 0.000000] cma: CMA: reserved 24 MiB at 8d800000 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon ) [ 0.000000] Built 1 zonelists in Zone order, mobility grouping on. Total pages: 64768 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=/dev/mmcblk0p2 ro rootfstype=ext4 rootwait [ 0.000000] PID hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000000] Dentry cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Inode-cache hash table entries: 16384 (order: 4, 65536 bytes) [ 0.000000] Memory: 225280K/261120K available (5871K kernel code, 305K rwdata, 2104K rodata, 262K init, 231K bss, 35840K reserved, 0K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xfff00000 - 0xfffe0000 ( 896 kB) [ 0.000000] vmalloc : 0xd0800000 - 0xff000000 ( 744 MB) [ 0.000000] lowmem : 0xc0000000 - 0xd0000000 ( 256 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0xc0008000 - 0xc07d205c (7977 kB) [ 0.000000] .init : 0xc07d3000 - 0xc0814b94 ( 263 kB) [ 0.000000] .data : 0xc0816000 - 0xc08627e0 ( 306 kB) [ 0.000000] .bss : 0xc08627e0 - 0xc089c400 ( 232 kB) [ 0.000000] NR_IRQS:16 nr_irqs:16 16 [ 0.000000] IRQ: Found an INTC at 0xfa200000 (revision 5.0) with 128 interrupts [ 0.000000] Total of 128 interrupts on 1 active controller [ 0.000000] OMAP clockevent source: timer2 at 24000000 Hz [ 0.000015] sched_clock: 32 bits at 24MHz, resolution 41ns, wraps every 178956969942ns [ 0.000038] OMAP clocksource: timer1 at 24000000 Hz [ 0.000343] Console: colour dummy device 80x30 [ 0.000381] Calibrating delay loop... 597.60 BogoMIPS (lpj=2988032) [ 0.059150] pid_max: default: 32768 minimum: 301 [ 0.059275] Security Framework initialized [ 0.059339] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.059353] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.069660] CPU: Testing write buffer coherency: ok [ 0.070060] Setting up static identity map for 0x805c21e8 - 0x805c2258 [ 0.071178] devtmpfs: initialized [ 0.073302] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.083103] omap_hwmod: tptc0 using broken dt data from edma [ 0.083212] omap_hwmod: tptc1 using broken dt data from edma [ 0.083309] omap_hwmod: tptc2 using broken dt data from edma [ 0.087911] omap_hwmod: debugss: _wait_target_disable failed [ 0.144855] pinctrl core: initialized pinctrl subsystem [ 0.146088] regulator-dummy: no parameters [ 0.148793] NET: Registered protocol family 16 [ 0.151355] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.154779] cpuidle: using governor ladder [ 0.154798] cpuidle: using governor menu [ 0.164637] syscon 44e10000.control_module: regmap [mem 0x44e10000-0x44e107fb] registered [ 0.165511] pinctrl-single 44e10800.pinmux: 142 pins at pa f9e10800 size 568 [ 0.167186] platform 49000000.edma: alias fck already exists [ 0.167215] platform 49000000.edma: alias fck already exists [ 0.167234] platform 49000000.edma: alias fck already exists [ 0.168649] OMAP GPIO hardware version 0.1 [ 0.185793] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 0.185823] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 0.193219] No ATAGs? [ 0.193246] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.228800] bio: create slab at 0 [ 0.249347] edma-dma-engine edma-dma-engine.0: TI EDMA DMA engine driver [ 0.250719] vbat: 5000 mV [ 0.251222] lis3_reg: no parameters [ 0.251816] wlan-en-regulator: 1800 mV [ 0.252364] vtt: 1500 mV [ 0.252882] vdd_bl: no parameters [ 0.253338] vmmc_fixed: 3300 mV [ 0.257981] vgaarb: loaded [ 0.258659] i2c-core: driver [palmas] using legacy suspend method [ 0.258672] i2c-core: driver [palmas] using legacy resume method [ 0.259663] SCSI subsystem initialized [ 0.261565] usbcore: registered new interface driver usbfs [ 0.261809] usbcore: registered new interface driver hub [ 0.262060] usbcore: registered new device driver usb [ 0.264200] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 0.265692] tps65910 1-002d: No interrupt support, no core IRQ [ 0.279211] vrtc: 1800 mV [ 0.279822] vrtc: supplied by vbat [ 0.289215] vio: at 1500 mV [ 0.289333] vio: supplied by vbat [ 0.300103] vdd_mpu: 912 <--> 1375 mV at 1137 mV [ 0.300211] vdd_mpu: supplied by vbat [ 0.310101] vdd_core: 912 <--> 1150 mV at 1137 mV [ 0.310209] vdd_core: supplied by vbat [ 0.319203] vdd3: 5000 mV [ 0.329206] vdig1: at 1800 mV [ 0.329318] vdig1: supplied by vbat [ 0.339208] vdig2: at 1800 mV [ 0.339319] vdig2: supplied by vbat [ 0.349207] vpll: at 1800 mV [ 0.349311] vpll: supplied by vbat [ 0.359206] vdac: at 1800 mV [ 0.359307] vdac: supplied by vbat [ 0.369204] vaux1: at 1800 mV [ 0.369310] vaux1: supplied by vbat [ 0.379205] vaux2: at 3300 mV [ 0.379308] vaux2: supplied by vbat [ 0.389209] vaux33: at 3300 mV [ 0.389317] vaux33: supplied by vbat [ 0.399208] vmmc: 1800 <--> 3300 mV at 3300 mV [ 0.399311] vmmc: supplied by vbat [ 0.401195] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 100 kHz [ 0.401864] pps_core: LinuxPPS API ver. 1 registered [ 0.401879] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.402049] PTP clock support registered [ 0.404546] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.405778] Advanced Linux Sound Architecture Driver Initialized. [ 0.407709] Switched to clocksource timer1 [ 0.433144] NET: Registered protocol family 2 [ 0.434289] TCP established hash table entries: 2048 (order: 1, 8192 bytes) [ 0.434338] TCP bind hash table entries: 2048 (order: 1, 8192 bytes) [ 0.434374] TCP: Hash tables configured (established 2048 bind 2048) [ 0.434450] TCP: reno registered [ 0.434467] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.434491] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.434729] NET: Registered protocol family 1 [ 0.435163] RPC: Registered named UNIX socket transport module. [ 0.435178] RPC: Registered udp transport module. [ 0.435186] RPC: Registered tcp transport module. [ 0.435194] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.436508] hw perfevents: enabled with ARMv7 Cortex-A8 PMU driver, 5 counters available [ 0.440231] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.657076] VFS: Disk quotas dquot_6.5.2 [ 0.657154] Dquot-cache hash table entries: 1024 (order 0, 4096 bytes) [ 0.657851] NFS: Registering the id_resolver key type [ 0.657944] Key type id_resolver registered [ 0.657955] Key type id_legacy registered [ 0.658004] jffs2: version 2.2. (NAND) (SUMMARY) © 2001-2006 Red Hat, Inc. [ 0.658220] msgmni has been set to 488 [ 0.660071] NET: Registered protocol family 38 [ 0.660121] io scheduler noop registered [ 0.660131] io scheduler deadline registered [ 0.660156] io scheduler cfq registered (default) [ 0.670868] Serial: 8250/16550 driver, 4 ports, IRQ sharing enabled [ 0.674853] omap_uart 44e09000.serial: no wakeirq for uart0 [ 0.675034] 44e09000.serial: ttyO0 at MMIO 0x44e09000 (irq = 88, base_baud = 3000000) is a OMAP UART0 [ 1.432832] console [ttyO0] enabled [ 1.437315] omap_uart 48022000.serial: no wakeirq for uart0 [ 1.443458] 48022000.serial: ttyO1 at MMIO 0x48022000 (irq = 89, base_baud = 3000000) is a OMAP UART1 [ 1.453811] omap_uart 48024000.serial: no wakeirq for uart0 [ 1.459912] 48024000.serial: ttyO2 at MMIO 0x48024000 (irq = 90, base_baud = 3000000) is a OMAP UART2 [ 1.470250] omap_uart 481a6000.serial: no wakeirq for uart0 [ 1.476299] 481a6000.serial: ttyO3 at MMIO 0x481a6000 (irq = 60, base_baud = 3000000) is a OMAP UART3 [ 1.486630] omap_uart 481a8000.serial: no wakeirq for uart0 [ 1.492717] 481a8000.serial: ttyO4 at MMIO 0x481a8000 (irq = 61, base_baud = 3000000) is a OMAP UART4 [ 1.503032] omap_uart 481aa000.serial: no wakeirq for uart0 [ 1.509114] 481aa000.serial: ttyO5 at MMIO 0x481aa000 (irq = 62, base_baud = 3000000) is a OMAP UART5 [ 1.520560] omap_rng 48310000.rng: OMAP Random Number Generator ver. 20 [ 1.528077] [drm] Initialized drm 1.1.0 20060810 [ 1.536173] [drm] Supports vblank timestamp caching Rev 2 (21.10.2013). [ 1.543189] [drm] No driver support for vblank timestamp query. [ 1.605892] Console: switching to colour frame buffer device 100x30 [ 1.619466] tilcdc 4830e000.lcdc: fb0: frame buffer device [ 1.625323] tilcdc 4830e000.lcdc: registered panic notifier [ 1.631207] [drm] Initialized tilcdc 1.0.0 20121205 on minor 0 [ 1.652630] brd: module loaded [ 1.663095] loop: module loaded [ 1.666765] (stk) :sysfs entries created [ 1.671074] (stk) : debugfs entries created [ 1.675628] (hci_tty): inside hci_tty_init [ 1.680772] (hci_tty): allocated 249, 0 [ 1.690429] mtdoops: mtd device (mtddev=name/number) must be supplied [ 1.698476] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xda [ 1.705161] nand: Micron MT29F2G08ABAEAWP [ 1.709410] nand: 256MiB, SLC, page size: 2048, OOB size: 64 [ 1.715362] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.721088] 14 ofpart partitions found on MTD device omap2-nand.0 [ 1.727498] Creating 14 MTD partitions on "omap2-nand.0": [ 1.733196] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.740791] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.749003] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.757047] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.765175] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 1.773516] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 1.781882] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 1.789851] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 1.798608] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 1.812754] 0x000000a00000-0x000040000000 : "NAND.file-system" [ 1.818935] mtd: partition "NAND.file-system" extends beyond the end of device "omap2-nand.0" -- size truncated to 0xf600000 [ 2.036228] 0x000000080000-0x0000002e0000 : "Android NAND.u-boot" [ 2.046507] 0x000000260000-0x0000004e0000 : "Android NAND.u-boot-env" [ 2.057434] 0x000000280000-0x000000a00000 : "Android Kernel" [ 2.071440] 0x000000780000-0x000010780000 : "Android File System" [ 2.077903] mtd: partition "Android File System" extends beyond the end of device "omap2-nand.0" -- size truncated to 0xf880000 [ 2.308389] usbcore: registered new interface driver asix [ 2.314362] usbcore: registered new interface driver ax88179_178a [ 2.320985] usbcore: registered new interface driver cdc_ether [ 2.327413] usbcore: registered new interface driver smsc95xx [ 2.333658] usbcore: registered new interface driver net1080 [ 2.339847] usbcore: registered new interface driver cdc_subset [ 2.346316] usbcore: registered new interface driver zaurus [ 2.352456] usbcore: registered new interface driver cdc_ncm [ 2.359129] ehci_hcd: USB 2.0 'Enhanced' Host Controller (EHCI) Driver [ 2.365995] ehci-pci: EHCI PCI platform driver [ 2.370958] ehci-omap: OMAP-EHCI Host Controller driver [ 2.377128] usbcore: registered new interface driver cdc_wdm [ 2.383386] usbcore: registered new interface driver usb-storage [ 2.391228] mousedev: PS/2 mouse device common for all mice [ 2.398744] ctw6120_tsc: probe of 1-0038 failed with error -5 [ 2.406389] input: ti-tsc as /devices/ocp.3/44e0d000.tscadc/TI-am335x-tsc/input/input0 [ 2.417475] omap_rtc 44e3e000.rtc: rtc core: registered 44e3e000.rtc as rtc0 [ 2.425054] 44e3e000.rtc: already running [ 2.441533] tps65910-rtc tps65910-rtc: rtc core: registered tps65910-rtc as rtc1 [ 2.449601] i2c /dev entries driver [ 2.454218] Driver for 1-wire Dallas network protocol. [ 2.462678] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 2.590564] mmc0: new high speed SDHC card at address aaaa [ 2.597079] mmcblk0: mmc0:aaaa SL08G 7.40 GiB [ 2.603601] mmcblk0: p1 p2 [ 2.628813] ledtrig-cpu: registered to indicate activity on CPUs [ 2.638723] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 [ 2.646690] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 [ 2.656092] usbcore: registered new interface driver usbhid [ 2.661995] usbhid: USB HID core driver [ 2.669948] oprofile: using arm/armv7 [ 2.673920] nf_conntrack version 0.5.0 (3904 buckets, 15616 max) [ 2.681100] ip_tables: (C) 2000-2006 Netfilter Core Team [ 2.686823] TCP: cubic registered [ 2.690348] Initializing XFRM netlink socket [ 2.694866] NET: Registered protocol family 17 [ 2.699597] NET: Registered protocol family 15 [ 2.704393] Key type dns_resolver registered [ 2.711210] PM: bootloader does not support rtc-only! [ 2.716565] ThumbEE CPU extension supported. [ 2.721223] Registering SWP/SWPB emulation handler [ 2.728221] wlan-en-regulator: disabling [ 2.732375] lis3_reg: disabling [ 2.735676] regulator-dummy: disabling [ 2.797746] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6 [ 2.804167] davinci_mdio 4a101000.mdio: detected phy mask fffffffc [ 2.812319] libphy: 4a101000.mdio: probed [ 2.816552] davinci_mdio 4a101000.mdio: phy[0]: device 4a101000.mdio:00, driver Micrel KSZ8081 or KSZ8091 [ 2.826658] davinci_mdio 4a101000.mdio: phy[1]: device 4a101000.mdio:01, driver Micrel KSZ8081 or KSZ8091 [ 2.837820] cpsw 4a100000.ethernet: Detected MACID = d0:ff:50:a2:52:88 [ 2.846149] cpsw 4a100000.ethernet: cpsw: Detected MACID = d0:ff:50:a2:52:8a [ 2.856174] input: gpio_keys.10 as /devices/gpio_keys.10/input/input1 [ 2.867030] tps65910-rtc tps65910-rtc: setting system clock to 2000-01-03 22:48:59 UTC (946939739) [ 2.880545] remoteproc0: wkup_m3 is available [ 2.885236] remoteproc0: Note: remoteproc is still under development and considered experimental. [ 2.894724] remoteproc0: THE BINARY FORMAT IS NOT YET FINALIZED, and backward compatibility isn't yet guaranteed. [ 2.905820] remoteproc0: Direct firmware load failed with error -2 [ 2.912450] remoteproc0: Falling back to user helper [ 2.919032] ALSA device list: [ 2.922181] No soundcards found. [ 2.937440] EXT4-fs (mmcblk0p2): mounted filesystem with ordered data mode. Opts: (null) [ 2.946108] VFS: Mounted root (ext4 filesystem) readonly on device 179:2. [ 2.956590] devtmpfs: mounted [ 2.960249] Freeing unused kernel memory: 260K (c07d3000 - c0814000)