B::area_log1 =================================================== 26. Feb 2021 15:16:46 =================================================== B::Register N _ R0 60 R8 1 ^S+ ^Stack_+ Z _ R1 44E09014 R9 BDF46EB8 C _ R2 44E35000 R10 0A V _ R3 0 R11 1 Q _ R4 1 R12 BFFD3BE0 R5 0 R13 BDF38760 0 _ R6 BFFCC010 R14 BFF90F6D 1 _ R7 BFFBB242 PC BFF90EEC 2 _ SPSR 0 CPSR 01B3 3 _ 4 _ USR: FIQ: R8 1 R8 0 R9 BDF46EB8 R9 0 I I R10 0A R10 20000000 F _ R11 1 R11 0 R12 BFFD3BE0 R12 0 T T R13 0 R13 0 J _ R14 0 R14 0 svc SPSR 0 nsec SVC: IRQ: A A R13 BDF38760 R13 00A00500 E _ R14 BFF90F6D R14 04100003 SPSR 0 SPSR 0 0 _ 1 _ UND: ABT: 2 _ R13 EC0280C0 R13 0 3 _ R14 04CA8081 R14 0 SPSR 0 SPSR 0 MON: R13 R14 SPSR B::Var.Frame_/Locals_/Caller -000|serial_in_shift(inline) -000|ns16550_readb.isra.1( | ?) | addr = 0x44E09014 | addr = 0x44E09014 | -001|ns16550_serial_pending( | ?, | ?) | | return (serial_in(&com_port->lsr) & UART_LSR_DR) ? 1 : 0; -002|fgetc.part.0( | file = 0x0) | | -003|cread_line(inline) -003|cli_readline_into_buffer( | prompt = 0xBFFBB242, | buffer = 0xBFFD4284, | timeout = 0x0) | p = 0xBFFD4284 | timeout = 0x0 | buf = 0xBFFD4284 | prompt = 0xBFFBB242 | num = 0x2 | eol_num = 0x2 | insert = 0x1 | esc_len = 0x0 | esc_save = (0x2, 0x0, 0x0, 0x0, 0x0A, 0x0, 0x0, 0x0) | first = 0x1 | | } | first = 0; | } | | ichar = getcmd_getch(); -004|get_user_input(inline) -004|file_get( | i = 0xBDF3884C) | ch = 0x0 | i = 0xBDF3884C | n = 0x60 | i = 0xBDF3884C | |... |#else | *prompt_str = (promptmode==1)? PS1 : PS2; |#endif | debug_printf("result %s\n",*prompt_str); |} |#endif | |#ifdef __U_BOOT__ |static int uboot_cli_readline(struct in_str *i) |{ | char *prompt; | char __maybe_unused *ps_prompt = NULL; | | if (i->promptmode == 1) |... | if (i->promptmode == 1) | ps_prompt = env_get("PS1"); | else | ps_prompt = env_get("PS2"); | if (ps_prompt) | prompt = ps_prompt; |#endif | | return cli_readline(prompt); | n = uboot_cli_readline(i); -005|parse_stream(inline) -005|parse_stream_outer( | eoinp = 0xBDF3884C, | inflag = 0x2) | ctx = (child = 0xBDF548F8, list_head = 0xBDF548E0, pipe = 0xBDF548E0, w = RES_NONE = 0x0, old_flag = 0x0, stack = 0x0, type = 0x2) | temp = (data = 0x0, length = 0x0, maxlen = 0x0, quote = 0x0, nonnull = 0x0) | | rcode = parse_stream(&temp, &ctx, inp, -006|parse_file_outer() | rcode = 0x60 | input = (p = 0xBFFD3BE1, __promptme = 0x1, promptmode = 0x1, get = 0xBFF74D95, peek = 0xBFF74FE5) | |#endif | rcode = parse_stream_outer(&input, FLAG_PARSE_SEMICOLON); -007|cli_loop() | |} |#endif /* CONFIG_IS_ENABLED(OF_CONTROL) */ | |void cli_loop(void) |{ |#ifdef CONFIG_HUSH_PARSER | parse_file_outer(); -008|bootstage_mark_name(inline) -008|main_loop() | s = 0xBDF508F0 | | cli_loop(); -009|run_main_loop() |#ireturn = 0x60 | | for (;;) | main_loop(); | return 0; |} | |/* -010|initcall_run_list( | init_sequence = 0xBFFCBF54) | init_fnc_ptr = 0xBFFCBFEC | ret = 0x60 | | if (ret) { -011|board_init_r( | ?, | ?) | |#endif | | if (initcall_run_list(init_sequence_r)) | hang(); | | /* NOTREACHED - run_main_loop() does not return */ | hang(); -012|board_init_r( | rsnew_gd = 0x60, | rcdest_addr = 0x44E09014) | |} | ---|end of frame