diff --git a/board/ti/am43xx/mux.c b/board/ti/am43xx/mux.c index a61987e4c6..8457b209b6 100644 --- a/board/ti/am43xx/mux.c +++ b/board/ti/am43xx/mux.c @@ -73,6 +73,11 @@ static struct module_pin_mux gpio5_7_pin_mux[] = { {-1}, }; +static struct module_pin_mux gpio0_24_pin_mux[] = { + {OFFSET(clkreq), (MODE(7) | PULLUDDIS | RXACTIVE)}, /* GPIO0_24 */ + {-1}, +}; + #ifdef CONFIG_NAND static struct module_pin_mux nand_pin_mux[] = { {OFFSET(gpmc_ad0), (MODE(0) | PULLUDDIS | RXACTIVE)}, /* AD0 */ @@ -128,6 +133,7 @@ void enable_board_pin_mux(void) if (board_is_evm()) { configure_module_pin_mux(gpio5_7_pin_mux); configure_module_pin_mux(rgmii1_pin_mux); + configure_module_pin_mux(gpio0_24_pin_mux); #if defined(CONFIG_NAND) configure_module_pin_mux(nand_pin_mux); #endif