/* * Copyright (C) 2015-2016 Texas Instruments Incorporated - http://www.ti.com/ * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ /dts-v1/; #include "dra72x.dtsi" #include #include #include "am57xx-idk-common.dtsi" #include "dra72x-mmc-iodelay.dtsi" / { model = "TI AM5718 IDK"; compatible = "ti,am5718-idk", "ti,am5718", "ti,dra7"; memory@80000000 { device_type = "memory"; reg = <0x0 0x80000000 0x0 0x40000000>; }; reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; ipu2_cma_pool: ipu2_cma@95800000 { compatible = "shared-dma-pool"; reg = <0x0 0x95800000 0x0 0x3800000>; reusable; status = "okay"; }; dsp1_cma_pool: dsp1_cma@99000000 { compatible = "shared-dma-pool"; reg = <0x0 0x99000000 0x0 0x4000000>; reusable; status = "okay"; }; ipu1_cma_pool: ipu1_cma@9d000000 { compatible = "shared-dma-pool"; reg = <0x0 0x9d000000 0x0 0x2000000>; reusable; status = "okay"; }; }; /* Dual mac ethernet application node on icss2 */ pruss1_eth: pruss1_eth { status = "okay"; compatible = "ti,am57-prueth"; pruss = <&pruss1>; sram = <&ocmcram1>; interrupt-parent = <&pruss1_intc>; pruss1_emac0: ethernet-mii0 { phy-handle = <&pruss1_eth0_phy>; phy-mode = "mii"; interrupts = <20>, <22>, <23>; interrupt-names = "rx", "tx", "ptp_tx"; /* Filled in by bootloader */ local-mac-address = [00 00 00 00 00 00]; }; pruss1_emac1: ethernet-mii1 { phy-handle = <&pruss1_eth1_phy>; phy-mode = "mii"; interrupts = <21>, <23>, <24>; interrupt-names = "rx", "tx", "ptp_tx"; /* Filled in by bootloader */ local-mac-address = [00 00 00 00 00 00]; }; }; }; &mmc1 { pinctrl-names = "default", "hs", "sdr12", "sdr25", "sdr50", "ddr50", "sdr104"; pinctrl-0 = <&mmc1_pins_default>; pinctrl-1 = <&mmc1_pins_hs>; pinctrl-2 = <&mmc1_pins_sdr12>; pinctrl-3 = <&mmc1_pins_sdr25>; pinctrl-4 = <&mmc1_pins_sdr50>; pinctrl-5 = <&mmc1_pins_ddr50_rev20 &mmc1_iodelay_ddr50_conf>; pinctrl-6 = <&mmc1_pins_sdr104 &mmc1_iodelay_sdr104_rev20_conf>; }; &mmc2 { pinctrl-names = "default", "hs", "ddr_1_8v"; pinctrl-0 = <&mmc2_pins_default>; pinctrl-1 = <&mmc2_pins_hs>; pinctrl-2 = <&mmc2_pins_ddr_rev20 &mmc2_iodelay_ddr_conf>; }; &omap_dwc3_1 { extcon = <&extcon_usb2>; }; &extcon_usb2 { id-gpio = <&gpio5 7 GPIO_ACTIVE_HIGH>; vbus-gpio = <&gpio7 22 GPIO_ACTIVE_HIGH>; }; &cpu0 { vdd-supply = <&smps12_reg>; }; &ov2659_1 { remote-endpoint = <&vin1b>; }; &vin1b { status = "okay"; endpoint@2 { slave-mode; remote-endpoint = <&ov2659_1>; }; }; &vip1 { status = "okay"; }; &mailbox5 { status = "okay"; mbox_ipu1_ipc3x: mbox_ipu1_ipc3x { status = "disable"; }; mbox_dsp1_ipc3x: mbox_dsp1_ipc3x { status = "disable"; }; }; &mailbox6 { status = "okay"; mbox_ipu2_ipc3x: mbox_ipu2_ipc3x { status = "disable"; }; }; &mmu0_dsp1 { status = "okay"; }; &mmu1_dsp1 { status = "okay"; }; &mmu_ipu1 { status = "okay"; }; &mmu_ipu2 { status = "okay"; }; &ipu2 { status = "okay"; memory-region = <&ipu2_cma_pool>; mboxes = <&mailbox6 &mbox_ipu2_ipc3x>; timers = <&timer3>; watchdog-timers = <&timer4>, <&timer9>; }; &ipu1 { status = "okay"; memory-region = <&ipu1_cma_pool>; mboxes = <&mailbox5 &mbox_ipu1_ipc3x>; timers = <&timer11>; watchdog-timers = <&timer7>, <&timer8>; }; &dsp1 { status = "disabled"; memory-region = <&dsp1_cma_pool>; mboxes = <&mailbox5 &mbox_dsp1_ipc3x>; timers = <&timer5>; watchdog-timers = <&timer10>; }; &pcie1_rc { status = "disabled"; gpios = <&gpio5 18 GPIO_ACTIVE_HIGH>; }; &pcie1_ep { /* * To enable PCIe EP functionality, set the status of * this node to "okay" and the status of pcie1_rc node * above to "disabled". */ status = "disabled"; gpios = <&gpio5 18 GPIO_ACTIVE_HIGH>; }; &pruss1_mdio { status = "disable"; reset-gpios = <&gpio5 8 GPIO_ACTIVE_LOW>; reset-delay-us = <2>; /* PHY datasheet states 1uS min */ pruss1_eth0_phy: ethernet-phy@0 { reg = <0>; interrupt-parent = <&gpio3>; interrupts = <28 IRQ_TYPE_EDGE_FALLING>; }; pruss1_eth1_phy: ethernet-phy@1 { reg = <1>; interrupt-parent = <&gpio3>; interrupts = <29 IRQ_TYPE_EDGE_FALLING>; }; }; &pruss2_mdio { reset-gpios = <&gpio5 9 GPIO_ACTIVE_LOW>; reset-delay-us = <2>; /* PHY datasheet states 1uS min */ }; &pru1_1 { ti,pruss-gp-mux-sel = <4>; /* MII2, needed for PRUSS1_MII1 */ }; &pru2_0 { ti,pruss-gp-mux-sel = <4>; /* MII2, needed for PRUSS1_MII0 */ }; &pru2_1 { ti,pruss-gp-mux-sel = <4>; /* MII2, needed for PRUSS1_MII1 */ }; &qspi { spi-max-frequency = <76800000>; m25p80@0 { spi-max-frequency = <76800000>; }; }; &pwm5 { status = "okay"; }; &pwm6 { status = "okay"; }; &pwm7 { status = "okay"; }; &pwm8 { status = "okay"; }; &pwm9 { status = "okay"; }; &pwm10 { status = "okay"; }; &pwm11 { status = "okay"; }; &pwm12 { status = "okay"; }; &mcspi1 { status = "okay"; ti,pindir-d0-out-d1-in; spidev@0{ compatible = "linux,spidev"; spi-max-frequency = <12000000>; reg = <0x0>; status = "okay"; }; }; &mcspi3 { status = "okay"; ti,pindir-d0-in-d1-out; spidev@0{ compatible = "linux,spidev"; spi-max-frequency = <12000000>; reg = <0x0>; status = "okay"; }; }; #include "am57xx-evm-cmem-am571x.dtsi" #include "am57xx-evm-cmem-am571x.dtsi" #include "am57xx-evm-cmem-am571x.dtsi"