/** * These arguments were used when this file was generated. They will be automatically applied on subsequent loads * via the GUI or CLI. Run CLI with '--help' for additional information on how to override these arguments. * @cliArgs --device "AM64x" --part "Default" --package "ALV" --product "Processor_DDR_Config@0.10.32" * @v2CliArgs --device "AM6442" --package "FCBGA (ALV)" --variant "AM6442-D" --product "Processor_DDR_Config@0.10.32" * @versions {"tool":"1.25.0+4268"} */ /** * Import the modules used in this configuration. */ const DDRSS = scripting.addModule("/DDRSS"); /** * Write custom configuration values to the imported modules. */ DDRSS.system_cfg_dram_type = "LPDDR4"; DDRSS.lpddr4.$name = "sitara_lpddr4_DDRSS_LPDDR40"; DDRSS.lpddr4.system_cfg_temp_range = "-40C to 95C"; DDRSS.lpddr4.system_cfg_periodic_zqcal = "Enabled - 256ms period"; DDRSS.lpddr4.system_cfg_dram_density = 8; DDRSS.lpddr4.config_dram_mr2_rl_FS2 = 28; DDRSS.lpddr4.config_dram_mr1_nWR_FS2 = 30; DDRSS.lpddr4.config_dram_odtlon_FS2 = 6; DDRSS.lpddr4.config_dram_odtloff_FS2 = 24; DDRSS.lpddr4.config_dram_tDQSCKmax_ns = 3.5; DDRSS.lpddr4.config_dram_tFAW_ns = 40; DDRSS.lpddr4.config_dram_tRASmax_ns = 35136; DDRSS.lpddr4.config_dram_tREFIab_ns = 3904; DDRSS.lpddr4.config_dram_tREFIpb_ns = 488; DDRSS.lpddr4.config_dram_tRFCab_ns = 280; DDRSS.lpddr4.config_dram_tRFCpb_ns = 140; DDRSS.lpddr4.config_dram_tRPab_tCK = 4; DDRSS.lpddr4.config_dram_tRPpb_tCK = 4; DDRSS.lpddr4.config_dram_tRRD_ns = 10; DDRSS.lpddr4.config_dram_tVREFcashort_ns = 100; DDRSS.lpddr4.config_dram_tWR_tCK = 6; DDRSS.lpddr4.config_dram_tXP_tCK = 8; DDRSS.lpddr4.config_io_cell_vrefsel_dl0 = 21; DDRSS.lpddr4.config_io_cell_vrefsel_ac = 21; DDRSS.lpddr4.config_io_cell_enslicep_drv_ac = "34.3 Ohm"; DDRSS.lpddr4.config_io_cell_enslicep_drv_clock = "34.3 Ohm"; DDRSS.lpddr4.config_dram_mr11_dq_odt_FS2 = "RZQ/4(60ohm)";