=> mmc rescan => ls mmc 1 390826 tiboot3.bin 704484 tispl.bin 574 uEnv.txt 824412 u-boot.img 4 file(s), 0 dir(s) => sf probe WARN: Unable to get temperature. Assuming room temperature SF: Detected s28hs512t with page size 256 Bytes, erase size 256 KiB, total 64 MiB => fatload mmc 1 ${loadaddr} tiboot3.bin 390826 bytes read in 20 ms (18.6 MiB/s) => sf update $loadaddr 0x0 $filesize device 0 offset 0x0, size 0x5f6aa Updating, 68% 164987 B/s390826 bytes written, 0 bytes skipped in 2.963s, speed 134931 B/s => fatload mmc 1 ${loadaddr} tispl.bin 704484 bytes read in 33 ms (20.4 MiB/s) => sf update $loadaddr 0x80000 $filesize device 0 offset 0x80000, size 0xabfe4 Updating, 38% 168192 B/s Updating, 75% 168403 B/s704484 bytes written, 0 bytes skipped in 4.586s, speed 157200 B/s => fatload mmc 1 ${loadaddr} u-boot.img 824412 bytes read in 38 ms (20.7 MiB/s) => sf update $loadaddr 0x280000 $filesize device 0 offset 0x280000, size 0xc945c Updating, 32% 173744 B/s Updating, 64% 171853 B/s Updating, 96% 169931 B/s824412 bytes written, 0 bytes skipped in 5.887s, speed 143327 B/s =>