U-Boot 2021.01-00001-g911f54274e-dirty (Jan 11 2022 - 21:52:34 -0600) SoC: AM64X SR1.0 Model: Texas Instruments AM642 EVM Board: AM64-GPEVM rev E2 DRAM: 512 MiB MMC: mmc@fa10000: 0, mmc@fa00000: 1 In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Net: eth0: ethernet@8000000 Hit any key to stop autoboot: 2 0 => bdinfo boot_params = 0x0000000000000000 DRAM bank = 0x0000000000000000 -> start = 0x0000000080000000 -> size = 0x0000000020000000 flashstart = 0x0000000000000000 flashsize = 0x0000000000000000 flashoffset = 0x0000000000000000 baudrate = 115200 bps relocaddr = 0x000000009fefa000 reloc off = 0x000000001f6fa000 Build = 64-bit current eth = ethernet@8000000 ethaddr = f4:84:4c:f9:59:eb IP addr = fdt_blob = 0x000000009ded0a60 new_fdt = 0x000000009ded0a60 fdt_size = 0x0000000000009380 multi_dtb_fit= 0x0000000000000000 ERROR: reserving fdt memory region failed (addr=9e800000 size=1800000) lmb_dump_all: memory.cnt = 0x1 memory.size = 0x0 memory.reg[0x0].base = 0x80000000 .size = 0x20000000 reserved.cnt = 0x1 reserved.size = 0x0 reserved.reg[0x0].base = 0x9decf660 .size = 0x21309a0 arch_number = 0x0000000000000000 TLB addr = 0x000000009fff0000 irq_sp = 0x000000009ded0a50 sp start = 0x000000009ded0a50 Early malloc usage: 2798 / 8000 =>