U-Boot SPL 2021.01-g53e79d0e89 (Aug 10 2021 - 21:47:42 +0000) SYSFW ABI: 3.1 (firmware rev 0x0015 '21.5.0--v2021.05 (Terrific Llam') SPL initial stack usage: 13392 bytes Trying to boot from DFU ####################################DOWNLOAD ... OK Ctrl+C to exit ... init_env from device 10 not supported! Starting ATF on ARM64 core... NOTICE: BL31: v2.5(release):08.00.00.004-dirty NOTICE: BL31: Built : 21:46:29, Aug 10 2021 U-Boot SPL 2021.01-g53e79d0e89 (Aug 10 2021 - 21:47:02 +0000) SYSFW ABI: 3.1 (firmware rev 0x0015 '21.5.0--v2021.05 (Terrific Llam') Trying to boot from DFU ####DOWNLOAD ... OK Ctrl+C to exit ... U-Boot 2021.01-g53e79d0e89 (Aug 10 2021 - 21:47:02 +0000) SoC: AM64X SR1.0 Model: Texas Instruments AM642 EVM Board: AM64-GPEVM rev E2 DRAM: 2 GiB MMC: mmc@fa10000: 0, mmc@fa00000: 1 In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Net: eth0: ethernet@8000000 Hit any key to stop autoboot: 2 1 0 =>