U-Boot SPL 2021.01-g15769936a5 (Jan 17 2022 - 20:40:34 +0000) SYSFW ABI: 3.1 (firmware rev 0x0015 '21.9.1--v2021.09a (Terrific Lla') SPL initial stack usage: 13392 bytes Trying to boot from DFU ####################################DOWNLOAD ... OK Ctrl+C to exit ... init_env from device 10 not supported! Starting ATF on ARM64 core... NOTICE: BL31: v2.5(release):08.01.00.006-dirty NOTICE: BL31: Built : 20:34:54, Jan 17 2022 U-Boot SPL 2021.01-g15769936a5 (Jan 17 2022 - 20:39:22 +0000) SYSFW ABI: 3.1 (firmware rev 0x0015 '21.9.1--v2021.09a (Terrific Lla') Trying to boot from DFU ####DOWNLOAD ... OK Ctrl+C to exit ... U-Boot 2021.01-g15769936a5 (Jan 17 2022 - 20:39:22 +0000) SoC: AM64X SR1.0 Model: Texas Instruments AM642 EVM Board: AM64-GPEVM rev E2 DRAM: 2 GiB MMC: mmc@fa10000: 0, mmc@fa00000: 1 In: serial@2800000 Out: serial@2800000 Err: serial@2800000 Reading daughtercard EEPROM at 0x52 failed -1 Net: eth0: ethernet@8000000 Hit any key to stop autoboot: 2 1 0 => env default p -f -a ## Resetting to default environment => setenv dfu_alt_info ${dfu_alt_info_emmc} => pri dfu_alt_info dfu_alt_info=rawemmc raw 0 0x800000 mmcpart 1;rootfs part 0 1 mmcpart 0;tiboot3.bin.raw raw 0x0 0x400 mmcpart 1;tispl.bin.raw raw 0x400 0x1000 mmcpart 1;u-boot.img.raw raw 0x1400 0x2000 mmcpart 1;u-env.raw raw 0x3400 0x100 mmcpart 1;sysfw.itb.raw raw 0x3600 0x800 mmcpart 1 => dfu 0 mmc 0 ##DOWNLOAD ... OK Ctrl+C to exit ... ###DOWNLOAD ... OK Ctrl+C to exit ... ####DOWNLOAD ... OK Ctrl+C to exit ...