/dts-v1/; #include "am33xx.dtsi" #include "am335x-bone-common.dtsi" / { model = "TI AM335x BeagleBone Black"; compatible = "ti,am335x-bone-black", "ti,am335x-bone", "ti,am33xx"; }; &am33xx_pinmux { bb_lcd_pwm_backlight_pins: pinmux_bb_lcd_pwm_backlight_pins { pinctrl-single,pins = < 0x48 0x06 /* gpmc_a2.ehrpwm1a, OMAP_MUX_MODE6 | AM33XX_PIN_OUTPUT */ >; }; lcd_pins: lcd_pins { pinctrl-single,pins = < 0xa0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data0 */ 0xa4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data1 */ 0xa8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data2 */ 0xac (PIN_OUTPUT | MUX_MODE0) /* lcd_data3 */ 0xb0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data4 */ 0xb4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data5 */ 0xb8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data6 */ 0xbc (PIN_OUTPUT | MUX_MODE0) /* lcd_data7 */ 0xc0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data8 */ 0xc4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data9 */ 0xc8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data10 */ 0xcc (PIN_OUTPUT | MUX_MODE0) /* lcd_data11 */ 0xd0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data12 */ 0xd4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data13 */ 0xd8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data14 */ 0xdc (PIN_OUTPUT | MUX_MODE0) /* lcd_data15 */ 0x3c (PIN_OUTPUT | MUX_MODE0) /* lcd_data16 */ 0x38 (PIN_OUTPUT | MUX_MODE0) /* lcd_data17 */ 0xe0 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* lcd_vsync */ 0xe4 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* lcd_hsync */ 0xe8 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* lcd_pclk */ 0xec (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* lcd_ac_bias_en */ >; }; spi0_pins: spi0_pins { pinctrl-single,pins = < 0x150 (PIN_INPUT_PULLUP | MUX_MODE0) /* P9.22, spi0_sclk */ 0x154 (PIN_INPUT_PULLUP | MUX_MODE0) /* P9.21, spi0_d0 (miso) */ 0x158 (PIN_OUTPUT_PULLUP | MUX_MODE0) /* P9.18, spi0_d1 (mosi) */ 0x15c (PIN_OUTPUT_PULLUP | MUX_MODE0) /* P9.17, spi0_cs0 */ >; }; lcdreset_pins: lcdreset_pins { pinctrl-single,pins = < 0x78 (PIN_OUTPUT_PULLUP | MUX_MODE7) /* P9.12, gpio1_28 reset */ >; }; }; &spi0 { #address-cells = <1>; #size-cells = <0>; status = "okay"; pinctrl-names = "default"; pinctrl-0 = <&spi0_pins>; panel@0 { compatible = "sitronix,st7789v"; reg = <0>; reset-gpios = <&gpio1 28 GPIO_ACTIVE_LOW>; spi-max-frequency = <100000>; spi-cpol; spi-cpha; }; }; &lcdc { status = "okay"; }; &sgx { status = "okay"; }; &epwmss1 { status = "okay"; }; &ehrpwm1 { pinctrl-names = "default"; pinctrl-0 = <&bb_lcd_pwm_backlight_pins>; status = "okay"; }; / { lcd0: display { status = "okay"; compatible = "ti,tilcdc,panel"; label = "lcd"; pinctrl-names = "default"; pinctrl-0 = <&lcd_pins>; panel-info { ac-bias = <255>; ac-bias-intrpt = <0>; dma-burst-sz = <16>; bpp = <24>; fdd = <0x80>; sync-edge = <0>; sync-ctrl = <1>; raster-order = <0>; fifo-th = <0>; }; display-timings { native-mode = <&timing0>; timing0: 320x240 { clock-frequency = <9200000>; hactive = <320>; vactive = <240>; hfront-porch = <8>; hback-porch = <7>; hsync-len = <8>; vback-porch = <2>; vfront-porch = <3>; vsync-len = <4>; hsync-active = <0>; vsync-active = <0>; de-active = <1>; pixelclk-active = <0>; }; }; }; fb { compatible = "ti,am33xx-tilcdc"; reg = <0x4830e000 0x1000>; interrupt-parent = <&intc>; interrupts = <36>; ti,hwmods = "lcdc"; }; backlight { status = "okay"; compatible = "pwm-backlight"; pwms = <&ehrpwm1 0 500000>; brightness-levels = < 0 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31 32 33 34 35 36 37 38 39 40 41 42 43 44 45 46 47 48 49 50 51 52 53 54 55 56 57 58 59 60 61 62 63 64 65 66 67 68 69 70 71 72 73 74 75 76 77 78 79 80 81 82 83 84 85 86 87 88 89 90 91 92 93 94 95 96 97 98 99 100 >; default-brightness-level = <100>; }; }; &ldo3_reg { regulator-min-microvolt = <1800000>; regulator-max-microvolt = <1800000>; regulator-always-on; }; &mmc1 { vmmc-supply = <&vmmcsd_fixed>; }; &mmc2 { vmmc-supply = <&vmmcsd_fixed>; pinctrl-names = "default"; pinctrl-0 = <&emmc_pins>; bus-width = <8>; status = "okay"; }; &cpu0_opp_table { /* * All PG 2.0 silicon may not support 1GHz but some of the early * BeagleBone Blacks have PG 2.0 silicon which is guaranteed * to support 1GHz OPP so enable it for PG 2.0 on this board. */ oppnitro@1000000000 { opp-supported-hw = <0x06 0x0100>; }; }; &rtc { system-power-controller; };