U-Boot SPL 2016.05-g35dae4d-dirty (May 24 2018 - 15:42:23) DRA722-GP ES2.0 ti_i2c_eeprom_init failed 1 964 -> optimize_vcore_voltage:efuse 0x4a003b20 bits=16 Vnom=964, using efuse value 964 964 1064 -> optimize_vcore_voltage:efuse 0x4a0025f4 bits=16 Vnom=1064, using efuse value 1064 1064 0 -> 0 979 -> optimize_vcore_voltage:efuse 0x4a003b08 bits=16 Vnom=979, using efuse value 979 979 0 -> 0 0 -> 0 cor: 1064 do_scale_vcore: volt - 1064 offset_code - 0x3f IODELAY: IO delay recalibration successfully completed mpu: 964 do_scale_vcore: volt - 964 offset_code - 0x35 mm: 0 gpu: 979 do_scale_vcore: volt - 979 offset_code - 0x36 eve: 0 iva: 0 setup_dplls core Dpll already locked with idealnominal opp valuesCore DPLL configured per Dpll already locked with idealnominal opp valuÊsPER DPLL locked mpu Dpll already locked with idealnominal opp valuesMPU DPLL locked usb Dpll already locked with idealnominal opp valuesBypassing DPLL failed 4a008180 ddr Dpll already locked with idealnominal opp values gmac Dpll already locked with idealnominal opp values>>sdram_init() in_sdram = 0 >>do_sdram_init() 4c000000 MII 0 power strap setting(Pull low COL,CRS *****ID_CODE is: 0x7220200 HW leveling success <>spl:board_init_r() TLB table from c0ffb000 to c1000000 dram_bank_mmu_setup: bank: 0 dram_bank_mmu_setup: bank: 1 using memory 0x80a80000-0x81a80000 for malloc() spl_init() ***spl_init() done*** ***board_init_r() step-1*** ***spl_board_init() start*** ***spl_board_init() step-1*** ***spl_board_init() step-2*** ***spl_board_init() step-3*** ***spl_board_init() step-4*** ***spl_board_init() step-5*** ***spl_board_init() step-6*** ***spl_board_init() step-7*** ***board_init() start*** ***spl_mmc_init() start*** ***spl_mmc_init() step-1*** ***spl_mmc_init() step-2*** ***spl_mmc_init() step-3*** ***mmc_init() start*** ***mmc_init() step-1*** ***mmc_init() step-2*** ***mmc_start_init() start*** ***mmc_start_init() step-1*** ***mmc_start_init() step-2*** ***omap_hsmmc_init_setup() start*** ***mmc_board_init() start*** ***mmc_board_init() step-3*** ***mmc_board_init() step-4*** ***vmmc_pbias_config() start***