U-Boot 2018.01 (Sep 01 2020 - 11:21:14 +0530) CPU : AM335X-GP rev 2.1 Model: TI AM3359 ICE-V2 DRAM: 512 MiB NAND: 512 MiB MMC: Net: Could not get PHY for cpsw: addr 0 cpsw, usb_ether Hit any key to stop autoboot: 0 => => => print boo boot_a_script boot_efi_binary boot_extlinux boot_fit boot_net_usb_start boot_prefixes boot_script_dhcp bootcmd bootcmd_legacy_mmc0 bootcmd_legacy_mmc1 bootcmd_mmc0 bootcmd_pxe bootdelay bootdir bootenvfile bootfile bootm_size bootscript ... => print boot boot_a_script boot_efi_binary boot_extlinux boot_fit boot_net_usb_start boot_prefixes boot_script_dhcp bootcmd bootcmd_legacy_mmc0 bootcmd_legacy_mmc1 bootcmd_mmc0 bootcmd_pxe bootdelay bootdir bootenvfile bootfile bootm_size bootscript ... => print bootargs bootargs=console=ttyO0,115200n8 noinitrd ip=off mem=512M rootwait=1 rw ubi.mtd=9,2048 rootfstype=ubifs root=ubi0:rootfs init=/init => boot Booting from nand ... NAND read: device 0 offset 0x80000, size 0x40000 262144 bytes read: OK NAND read: device 0 offset 0x200000, size 0x800000 8388608 bytes read: OK ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Device Tree to 8fff3000, end 8ffff4e5 ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.94-gbe5389fd85 (astra@astra-Precision-T7610) (gcc version 8.3.0 (GNU Toolchain for the A-profile A0 [ 0.000000] CPU: ARMv7 Processor [413fc082] revision 2 (ARMv7), cr=10c5387d [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, VIPT aliasing instruction cache [ 0.000000] OF: fdt: Machine model: TI AM3359 ICE-V2 [ 0.000000] Memory policy: Data cache writeback [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] cma: Reserved 48 MiB at 0x9d000000 [ 0.000000] CPU: All CPU(s) started in SVC mode. [ 0.000000] AM335X ES2.1 (sgx neon) [ 0.000000] random: get_random_bytes called from start_kernel+0xa4/0x434 with crng_init=0 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 129920 [ 0.000000] Kernel command line: console=ttyO0,115200n8 root=ubi0:rootfs rw ubi.mtd=NAND.file-system,2048 rootfstype=ubifs rootwa1 [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 455948K/524288K available (9216K kernel code, 307K rwdata, 2720K rodata, 1024K init, 252K bss, 19188K reserve) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (1024 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 308 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 253 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=1, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] Tasks RCU enabled. [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] IRQ: Found an INTC at 0x(ptrval) (revision 5.0) with 128 interrupts [ 0.000000] OMAP clockevent source: timer2 at 25000000 Hz [ 0.000020] sched_clock: 32 bits at 25MHz, resolution 40ns, wraps every 85899345900ns [ 0.000042] clocksource: timer1: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 76450417870 ns [ 0.000054] OMAP clocksource: timer1 at 25000000 Hz [ 0.000237] timer_probe: no matching timers found [ 0.000437] Console: colour dummy device 80x30 [ 0.000467] WARNING: Your 'console=ttyO0' has been replaced by 'ttyS0' [ 0.000475] This ensures that you still see kernel messages. Please [ 0.000482] update your kernel commandline. [ 0.000539] Calibrating delay loop... 795.44 BogoMIPS (lpj=3977216) [ 0.089013] pid_max: default: 32768 minimum: 301 [ 0.089234] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.089250] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.090140] CPU: Testing write buffer coherency: ok [ 0.090212] CPU0: Spectre v2: using BPIALL workaround [ 0.091171] Setting up static identity map for 0x80100000 - 0x80100060 [ 0.091337] rcu: Hierarchical SRCU implementation. [ 0.091709] EFI services will not be available. [ 0.093236] devtmpfs: initialized [ 0.102546] VFP support v0.3: implementor 41 architecture 3 part 30 variant c rev 3 [ 0.102971] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.102998] futex hash table entries: 256 (order: -1, 3072 bytes) [ 0.107122] pinctrl core: initialized pinctrl subsystem [ 0.107985] DMI not present or invalid. [ 0.108451] NET: Registered protocol family 16 [ 0.111177] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.137641] l4_wkup_cm:clk:0010:0: failed to disable [ 0.190602] cpuidle: using governor ladder [ 0.190646] cpuidle: using governor menu [ 0.195813] GPIO line 7 (FET_SWITCH_CTRL) hogged as output/high [ 0.196288] OMAP GPIO hardware version 0.1 [ 0.206707] No ATAGs? [ 0.206720] hw-breakpoint: debug architecture 0x4 unsupported. [ 0.222466] edma 49000000.edma: TI EDMA DMA engine driver [ 0.226197] SCSI subsystem initialized [ 0.226728] media: Linux media interface: v0.10 [ 0.226777] videodev: Linux video capture interface: v2.00 [ 0.226879] pps_core: LinuxPPS API ver. 1 registered [ 0.226889] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.226914] PTP clock support registered [ 0.226952] EDAC MC: Ver: 3.0.0 [ 0.228217] omap-mailbox 480c8000.mailbox: omap mailbox rev 0x400 [ 0.228876] Advanced Linux Sound Architecture Driver Initialized. [ 0.230413] clocksource: Switched to clocksource timer1 [ 0.239830] NET: Registered protocol family 2 [ 0.240823] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 4096 bytes) [ 0.240863] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.240914] TCP bind hash table entries: 4096 (order: 2, 16384 bytes) [ 0.240960] TCP: Hash tables configured (established 4096 bind 4096) [ 0.241075] UDP hash table entries: 256 (order: 0, 4096 bytes) [ 0.241097] UDP-Lite hash table entries: 256 (order: 0, 4096 bytes) [ 0.241263] NET: Registered protocol family 1 [ 0.241920] RPC: Registered named UNIX socket transport module. [ 0.241936] RPC: Registered udp transport module. [ 0.241943] RPC: Registered tcp transport module. [ 0.241950] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.242990] hw perfevents: enabled with armv7_cortex_a8 PMU driver, 5 counters available [ 0.244419] Initialise system trusted keyrings [ 0.244791] workingset: timestamp_bits=14 max_order=17 bucket_order=3 [ 0.250039] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.251093] NFS: Registering the id_resolver key type [ 0.251140] Key type id_resolver registered [ 0.251149] Key type id_legacy registered [ 0.251199] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.253778] Key type asymmetric registered [ 0.253801] Asymmetric key parser 'x509' registered [ 0.253882] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.253896] io scheduler noop registered [ 0.253906] io scheduler deadline registered [ 0.254179] io scheduler cfq registered (default) [ 0.254193] io scheduler mq-deadline registered [ 0.254202] io scheduler kyber registered [ 0.256171] pinctrl-single 44e10800.pinmux: 142 pins, size 568 [ 0.312993] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.317290] 44e09000.serial: ttyS0 at MMIO 0x44e09000 (irq = 30, base_baud = 3000000) is a 8250 [ 0.944325] console [ttyS0] enabled [ 0.949159] 48022000.serial: ttyS1 at MMIO 0x48022000 (irq = 31, base_baud = 3000000) is a 8250 [ 0.959187] 481aa000.serial: ttyS5 at MMIO 0x481aa000 (irq = 32, base_baud = 3000000) is a 8250 [ 0.970153] omap_rng 48310000.rng: Random Number Generator ver. 20 [ 0.976616] random: fast init done [ 0.980261] random: crng init done [ 0.998084] brd: module loaded [ 1.008723] loop: module loaded [ 1.018844] m25p80 spi1.0: n25q256a (32768 Kbytes) [ 1.023858] 1 fixed-partitions partitions found on MTD device spi1.0 [ 1.030243] Creating 1 MTD partitions on "spi1.0": [ 1.035092] 0x000000000000-0x000002000000 : "spi1_partition" [ 1.042980] libphy: Fixed MDIO Bus: probed [ 1.120504] davinci_mdio 4a101000.mdio: davinci mdio revision 1.6, bus freq 1000000 [ 1.128215] libphy: 4a101000.mdio: probed [ 1.132530] mdio_bus 4a101000.mdio: MDIO device at address 0 is missing. [ 1.140122] cpsw 4a100000.ethernet: No slave[0] phy_id, phy-handle, or fixed-link property [ 1.148496] cpsw 4a100000.ethernet: Missing dual_emac_res_vlan in DT. [ 1.154985] cpsw 4a100000.ethernet: Using 1 as Reserved VLAN for 0 slave [ 1.161796] cpsw 4a100000.ethernet: Missing dual_emac_res_vlan in DT. [ 1.168267] cpsw 4a100000.ethernet: Using 2 as Reserved VLAN for 1 slave [ 1.175023] cpsw 4a100000.ethernet: Detected MACID = 68:47:49:7c:9c:1e [ 1.181726] cpsw 4a100000.ethernet: initialized cpsw ale version 1.4 [ 1.188113] cpsw 4a100000.ethernet: ALE Table size 1024 [ 1.193422] cpsw 4a100000.ethernet: cpts: overflow check period 500 (jiffies) [ 1.201569] cpsw 4a100000.ethernet: cpsw: Detected MACID = 68:47:49:7c:9c:20 [ 1.210051] i2c /dev entries driver [ 1.216301] cpuidle: enable-method property 'ti,am3352' found operations [ 1.223634] sdhci: Secure Digital Host Controller Interface driver [ 1.229848] sdhci: Copyright(c) Pierre Ossman [ 1.235022] sdhci-pltfm: SDHCI platform and OF driver helper [ 1.241425] ledtrig-cpu: registered to indicate activity on CPUs [ 1.252260] NET: Registered protocol family 10 [ 1.258296] Segment Routing with IPv6 [ 1.262256] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 1.268986] NET: Registered protocol family 17 [ 1.273918] Key type dns_resolver registered [ 1.278481] omap_voltage_late_init: Voltage driver support not added [ 1.286011] Loading compiled-in X.509 certificates [ 1.301366] omap-gpmc 50000000.gpmc: GPMC revision 6.0 [ 1.306559] gpmc_mem_init: disabling cs 0 mapped at 0x0-0x1000000 [ 1.314570] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xdc [ 1.321105] nand: Micron MT29F4G08ABADAWP [ 1.325137] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 1.332852] nand: using OMAP_ECC_BCH8_CODE_HW ECC scheme [ 1.338339] 10 fixed-partitions partitions found on MTD device omap2-nand.0 [ 1.345365] Creating 10 MTD partitions on "omap2-nand.0": [ 1.350813] 0x000000000000-0x000000020000 : "NAND.SPL" [ 1.357232] 0x000000020000-0x000000040000 : "NAND.SPL.backup1" [ 1.364155] 0x000000040000-0x000000060000 : "NAND.SPL.backup2" [ 1.371064] 0x000000060000-0x000000080000 : "NAND.SPL.backup3" [ 1.377871] 0x000000080000-0x0000000c0000 : "NAND.u-boot-spl-os" [ 1.385021] 0x0000000c0000-0x0000001c0000 : "NAND.u-boot" [ 1.391890] 0x0000001c0000-0x0000001e0000 : "NAND.u-boot-env" [ 1.398601] 0x0000001e0000-0x000000200000 : "NAND.u-boot-env.backup1" [ 1.406107] 0x000000200000-0x000000a00000 : "NAND.kernel" [ 1.416261] 0x000000a00000-0x000010000000 : "NAND.file-system" [ 1.540104] gpmc_read_settings_dt: page/burst-length set but not used! [ 1.570867] tps65910 0-002d: No interrupt support, no core IRQ [ 1.580675] vrtc: supplied by vbat [ 1.588261] vio: supplied by vbat [ 1.593225] vdd1: supplied by vbat [ 1.598532] vdd2: supplied by vbat [ 1.605457] vdig1: supplied by vbat [ 1.610326] vdig2: supplied by vbat [ 1.615215] vpll: supplied by vbat [ 1.619990] vdac: supplied by vbat [ 1.624825] vaux1: supplied by vbat [ 1.629725] vaux2: supplied by vbat [ 1.634614] vaux33: supplied by vbat [ 1.639559] vmmc: supplied by vbat [ 1.644384] vbb: supplied by vbat [ 1.649636] pca953x 0-0041: 0-0041 supply vcc not found, using dummy regulator [ 1.657090] pca953x 0-0041: Linked as a consumer to regulator.0 [ 1.663154] pca953x 0-0041: failed reading register [ 1.668147] pca953x 0-0041: Dropping the link to regulator.0 [ 1.673974] pca953x: probe of 0-0041 failed with error -121 [ 1.679761] omap_i2c 44e0b000.i2c: bus 0 rev0.11 at 400 kHz [ 1.687024] omap_i2c 4802a000.i2c: bus 1 rev0.11 at 500 kHz [ 1.693209] ubi0: attaching mtd10 [ 2.871065] ubi0: scanning is finished [ 2.894185] ubi0: attached mtd10 (name "NAND.file-system", size 246 MiB) [ 2.901042] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 2.907951] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 512 [ 2.914882] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 2.921904] ubi0: good PEBs: 1968, bad PEBs: 0, corrupted PEBs: 0 [ 2.928025] ubi0: user volume: 1, internal volumes: 1, max. volumes count: 128 [ 2.935322] ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 212602846 [ 2.944428] ubi0: available PEBs: 0, total reserved PEBs: 1968, PEBs reserved for bad PEB handling: 80 [ 2.953821] ubi0: background thread "ubi_bgt0d" started, PID 53 [ 2.960149] hctosys: unable to open rtc device (rtc0) [ 2.965917] ALSA device list: [ 2.968910] No soundcards found. [ 2.980526] UBIFS (ubi0:0): background thread "ubifs_bgt0_0" started, PID 54 [ 3.058638] UBIFS (ubi0:0): recovery needed [ 3.258916] UBIFS (ubi0:0): recovery completed [ 3.263840] UBIFS (ubi0:0): UBIFS: mounted UBI device 0, volume 0, name "rootfs" [ 3.271532] UBIFS (ubi0:0): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 3.281530] UBIFS (ubi0:0): FS size: 237699072 bytes (226 MiB, 1872 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) [ 3.292295] UBIFS (ubi0:0): reserved for root: 0 bytes (0 KiB) [ 3.298161] UBIFS (ubi0:0): media format: w4/r0 (latest is w5/r0), UUID 58B0D65B-7955-4F74-A54F-9EB02017D028, small LPT model [ 3.311644] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 3.318891] devtmpfs: mounted [ 3.323800] Freeing unused kernel memory: 1024K [ 3.328950] Run /sbin/init as init process [ 3.657617] systemd[1]: System time before build time, advancing clock. [ 3.765994] systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPT) [ 3.789305] systemd[1]: Detected architecture arm. Welcome to Arago 2019.11! [ 3.847533] systemd[1]: Set hostname to . [ 4.353142] systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but t. [ 4.370655] systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP ) [ 4.855066] systemd[1]: Listening on initctl Compatibility Named Pipe. [ OK ] Listening on initctl Compatibility Named Pipe. [ 4.891739] systemd[1]: Reached target Swap. [ OK ] Reached target Swap. [ 4.921887] systemd[1]: Started Forward Password Requests to Wall Directory Watch. [ OK ] Started Forward Password Requests to Wall Directory Watch. [ 4.966279] systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. [ 5.004633] systemd[1]: Listening on Network Service Netlink Socket. [ OK ] Listening on Network Service Netlink Socket. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Created slice system-getty.slice. [ OK ] Reached target Paths. [ OK ] Listening on Journal Socket. [ OK ] Started Hardware RNG Entropy Gatherer Daemon. Starting Remount Root and Kernel File Systems... Mounting POSIX Message Queue File System... Mounting Kernel Configuration File System... [ OK ] Listening on Journal Socket (/dev/log). [ OK ] Listening on udev Kernel Socket. Mounting Temporary Directory (/tmp)... Starting Apply Kernel Variables... [ OK ] Created slice system-serial\x2dgetty.slice. Mounting Kernel Debug File System... [ OK ] Listening on udev Control Socket. Starting udev Coldplug all Devices... [ OK ] Reached target Slices. [ OK ] Listening on Process Core Dump Socket. [ OK ] Reached target Remote File Systems. Starting Journal Service... [ OK ] Started Remount Root and Kernel File Systems. [ OK ] Mounted POSIX Message Queue File System. [ OK ] Mounted Kernel Configuration File System. [ OK ] Mounted Temporary Directory (/tmp). [ OK ] Started Apply Kernel Variables. [ OK ] Mounted Kernel Debug File System. Starting Create Static Device Nodes in /dev... [ OK ] Started Journal Service. Starting Flush Journal to Persistent Storage... [ OK ] Started Create Static Device Nodes in /dev. [ 6.356729] systemd-journald[78]: Received request to flush runtime journal from PID 1 Starting udev Kernel Device Manager... [ OK ] Reached target Local File Systems (Pre). Mounting /var/volatile... [ OK ] Reached target Containers. Mounting /media/ram... [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. Starting Load/Save Random Seed... [ OK ] Reached target Local File Systems. Starting Create Volatile Files and Directories... [ OK ] Started udev Kernel Device Manager. [ OK ] Started Load/Save Random Seed. [ OK ] Started Create Volatile Files and Directories. Starting Network Time Synchronization... Starting Update UTMP about System Boot/Shutdown... Starting Network Service... [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Service. Starting Network Name Resolution... Starting Wait for Network to be Configured... [ OK ] Started Network Time Synchronization. [ OK ] Reached target System Time Synchronized. [ OK ] Started Network Name Resolution. [ OK ] Reached target Host and Network Name Lookups. [ OK ] Reached target Network. [ 9.069723] gpio-decoder gpio-decoder: unable to acquire input gpios [ 9.273134] gpio-decoder gpio-decoder: unable to acquire input gpios [ 9.294498] omap_wdt: OMAP Watchdog Timer Rev 0x01: initial timeout 60 sec [ 9.375952] gpio-decoder gpio-decoder: unable to acquire input gpios [ 9.558114] omap_rtc 44e3e000.rtc: registered as rtc0 [ 9.575246] gpio-decoder gpio-decoder: unable to acquire input gpios [ 9.670351] gpio-decoder gpio-decoder: unable to acquire input gpios [ OK ] Found device /dev/ttyS0. [ OK ] Started udev Coldplug all Devices. [ OK ] Reached target System Initialization. [ OK ] Started Daily rotation of log files. [ 10.460985] gpio-decoder gpio-decoder: unable to acquire input gpios [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Reached target Timers. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. [ 10.775375] omap-sham 53100000.sham: hw accel on OMAP rev 4.3 Starting telnetd.service... [ 10.908898] omap-aes 53500000.aes: OMAP AES hw accel rev: 3.2 Starting RPC Bind Service... [ 10.968220] gpio-decoder gpio-decoder: unable to acquire input gpios Starting Avahi mDNS/DNS-SD Stack... [ 11.000891] omap-aes 53500000.aes: will run requests pump with realtime priority [ 11.071189] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle [ 11.133483] gpio-decoder gpio-decoder: unable to acquire input gpios [ OK ] Started Periodic Command Scheduler. [ 11.195393] PM: Cannot get wkup_m3_ipc handle [ 11.265926] wkup_m3_ipc 44e11324.wkup_m3_ipc: could not get rproc handle Starting Print notice about GPLv3 packages... Starting Permit User Sessions... [ OK ] Started Job spooling tools. Starting Login Service... [ OK ] Started D-Bus System Message Bus. [ OK ] Started telnetd.service. [ OK ] Started RPC Bind Service. [ OK ] Started Permit User Sessions. [ 12.893130] net eth0: initializing cpsw version 1.12 (0) [ 12.923633] remoteproc remoteproc0: wkup_m3 is available [ 12.929896] gpio-decoder gpio-decoder: unable to acquire input gpios [ 12.980218] libphy: PHY not found [ 13.006877] PM: Cannot get wkup_m3_ipc handle [ 13.070718] net eth0: phy "" not found on slave 0, err -19 [ 13.133878] gpio-decoder gpio-decoder: unable to acquire input gpios [ 13.140681] remoteproc remoteproc0: powering up wkup_m3 [ 13.231111] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 13.248111] PM: Cannot get wkup_m3_ipc handle [ 13.495398] remoteproc remoteproc0: Booting fw image am335x-pm-firmware.elf, size 242888 [ 13.620878] wkup_m3_ipc 44e11324.wkup_m3_ipc: CM3 Firmware Version = 0x192 [ 13.627816] remoteproc remoteproc0: remote processor wkup_m3 is now up [ 13.683796] net eth1: initializing cpsw version 1.12 (0) [ 13.743420] libphy: PHY 4a101000.mdio:00 not found [ 13.748271] net eth1: phy "4a101000.mdio:00" not found on slave 1, err -19 [ 13.972499] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 15.758478] Process 436(systemd-coredum) has RLIMIT_CORE set to 1 [ 15.770297] Process 440(systemd-coredum) has RLIMIT_CORE set to 1 [ 15.826714] Process 446(systemd-coredum) has RLIMIT_CORE set to 1 [ 15.932682] Aborting core [ 15.938872] Aborting core [ 15.958642] Process 453(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.011228] Aborting core [ 16.036615] Process 463(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.049103] Process 464(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.076593] Process 465(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.088814] Process 461(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.138207] Aborting core [ 16.156689] Process 468(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.200319] Aborting core [ 16.204141] Aborting core [ 16.211692] Aborting core [ 16.221552] Aborting core [ 16.246603] Process 472(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.308436] Aborting core [ 16.379978] Process 480(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.396584] Process 484(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.413104] Aborting core [ 16.436740] Process 487(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.474505] Process 481(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.494058] Process 486(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.500204] Aborting core [ 16.521431] Aborting core [ 16.524773] Process 488(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.547174] Process 490(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.555931] Aborting core [ 16.559714] Aborting core [ 16.573518] Aborting core [ 16.616520] Aborting core [ 16.669491] Aborting core [ 16.786833] Process 493(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.849371] Process 494(systemd-coredum) has RLIMIT_CORE set to 1 [ 16.876642] Aborting core [ 16.952715] Aborting core [ 17.135597] Process 496(systemd-coredum) has RLIMIT_CORE set to 1 [ 17.210555] Aborting core [ OK ] Found device /dev/ttyS3. [ 19.165154] gpio-decoder gpio-decoder: unable to acquire input gpios [ 19.221405] PM: bootloader does not support rtc-only! [ 19.227379] gpio-decoder gpio-decoder: unable to acquire input gpios *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: bash bc cifs-utils cpio dosfstools elfutils gawk gzip libbfd libdw1 libelf1 libreadline7 which If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** [ OK ] Started Print notice about GPLv3 packages. [ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch. [ OK ] Started Serial Getty on ttyS3. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS0. [ OK ] Reached target Login Prompts. Starting Synchronize System and HW clocks... [ OK ] Started NFS status monitor for NFSv2/3 locking.. Starting thttpd.service... [ 26.679762] Process 553(systemd-coredum) has RLIMIT_CORE set to 1 [ 26.695170] Aborting core [ 26.716605] Process 554(systemd-coredum) has RLIMIT_CORE set to 1 [ OK ] Started Synchronize System and HW clocks. [ 26.744244] Aborting core [FAILED] Failed to start thttpd.service. See 'systemctl status thttpd.service' for details. [ OK ] Started Avahi mDNS/DNS-SD Stack. [ OK ] Started Login Service. [ 31.517570] Process 556(systemd-coredum) has RLIMIT_CORE set to 1 [ 31.531876] Process 555(systemd-coredum) has RLIMIT_CORE set to 1 [ 31.538022] Aborting core [ 31.543234] Process 557(systemd-coredum) has RLIMIT_CORE set to 1 [ 31.549376] Aborting core [ 31.553238] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 36.747038] Process 562(systemd-coredum) has RLIMIT_CORE set to 1 [ 36.764668] Process 561(systemd-coredum) has RLIMIT_CORE set to 1 [ 36.771264] Process 563(systemd-coredum) has RLIMIT_CORE set to 1 [ 36.777392] Aborting core [ 36.782417] Aborting core [ 36.785595] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 42.017617] Process 568(systemd-coredum) has RLIMIT_CORE set to 1 [ 42.032087] Process 567(systemd-coredum) has RLIMIT_CORE set to 1 [ 42.038236] Aborting core [ 42.044787] Process 569(systemd-coredum) has RLIMIT_CORE set to 1 [ 42.051152] Aborting core [ 42.063272] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ 47.287121] Process 574(systemd-coredum) has RLIMIT_CORE set to 1 [ 47.304129] Process 573(systemd-coredum) has RLIMIT_CORE set to 1 [ 47.310277] Aborting core [ 47.314986] Process 575(systemd-coredum) has RLIMIT_CORE set to 1 [ 47.321276] Aborting core [ 47.324479] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 52.516981] Process 580(systemd-coredum) has RLIMIT_CORE set to 1 [ 52.530399] Process 581(systemd-coredum) has RLIMIT_CORE set to 1 [ 52.534827] Process 579(systemd-coredum) has RLIMIT_CORE set to 1 [ 52.547418] Aborting core [ 52.559362] Aborting core [ 52.562913] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ 57.779923] Process 586(systemd-coredum) has RLIMIT_CORE set to 1 [ 57.791727] Process 585(systemd-coredum) has RLIMIT_CORE set to 1 [ 57.797875] Aborting core [ 57.804598] Process 587(systemd-coredum) has RLIMIT_CORE set to 1 [ 57.810969] Aborting core [ 57.814576] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ 63.007976] Process 593(systemd-coredum) has RLIMIT_CORE set to 1 [ 63.025115] Process 592(systemd-coredum) has RLIMIT_CORE set to 1 [ 63.031593] Process 591(systemd-coredum) has RLIMIT_CORE set to 1 [ 63.037723] Aborting core [ 63.042363] Aborting core [ 63.045581] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 68.257674] Process 598(systemd-coredum) has RLIMIT_CORE set to 1 [ 68.277374] Process 599(systemd-coredum) has RLIMIT_CORE set to 1 [ 68.284116] Process 597(systemd-coredum) has RLIMIT_CORE set to 1 [ 68.290250] Aborting core [ 68.294861] Aborting core [ 68.298084] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 73.476489] Process 604(systemd-coredum) has RLIMIT_CORE set to 1 [ 73.488853] Process 603(systemd-coredum) has RLIMIT_CORE set to 1 [ 73.502780] Process 605(systemd-coredum) has RLIMIT_CORE set to 1 [ 73.508928] Aborting core [ 73.513626] Aborting core [ 73.516863] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 78.747023] Process 609(systemd-coredum) has RLIMIT_CORE set to 1 [ 78.764669] Process 610(systemd-coredum) has RLIMIT_CORE set to 1 [ 78.771181] Process 611(systemd-coredum) has RLIMIT_CORE set to 1 [ 78.777309] Aborting core [ 78.782424] Aborting core [ 78.785589] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 84.007057] Process 616(systemd-coredum) has RLIMIT_CORE set to 1 [ 84.023908] Process 615(systemd-coredum) has RLIMIT_CORE set to 1 [ 84.030057] Aborting core [ 84.034803] Process 617(systemd-coredum) has RLIMIT_CORE set to 1 [ 84.041093] Aborting core [ 84.044298] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 89.236897] Process 623(systemd-coredum) has RLIMIT_CORE set to 1 [ 89.249175] Process 622(systemd-coredum) has RLIMIT_CORE set to 1 [ 89.261435] Process 621(systemd-coredum) has RLIMIT_CORE set to 1 [ 89.267584] Aborting core [ 89.272469] Aborting core [ 89.275643] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 94.467061] Process 628(systemd-coredum) has RLIMIT_CORE set to 1 [ 94.480202] Process 627(systemd-coredum) has RLIMIT_CORE set to 1 [ 94.492362] Process 629(systemd-coredum) has RLIMIT_CORE set to 1 [ 94.498510] Aborting core [ 94.503221] Aborting core [ 94.506459] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 99.736978] Process 634(systemd-coredum) has RLIMIT_CORE set to 1 [ 99.750397] Process 635(systemd-coredum) has RLIMIT_CORE set to 1 [ 99.754882] Process 633(systemd-coredum) has RLIMIT_CORE set to 1 [ 99.767472] Aborting core [ 99.778949] Aborting core [ 99.785541] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 105.006988] Process 641(systemd-coredum) has RLIMIT_CORE set to 1 [ 105.019374] Process 640(systemd-coredum) has RLIMIT_CORE set to 1 [ 105.031311] Process 639(systemd-coredum) has RLIMIT_CORE set to 1 [ 105.037456] Aborting core [ 105.042447] Aborting core [ 105.045425] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 110.275838] Process 645(systemd-coredum) has RLIMIT_CORE set to 1 [ 110.288902] Process 647(systemd-coredum) has RLIMIT_CORE set to 1 [ 110.299400] Process 646(systemd-coredum) has RLIMIT_CORE set to 1 [ 110.305866] Aborting core [ 110.309068] Aborting core [ 110.313992] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ 115.538093] Process 653(systemd-coredum) has RLIMIT_CORE set to 1 [ 115.552222] Internal error: Oops - undefined instruction: 0 [#1] PREEMPT ARM [ 115.559338] Modules linked in: ti_am335x_adc wkup_m3_rproc pm33xx wkup_m3_ipc remoteproc omap_aes_driver crypto_engine omap_sham l [ 115.581558] CPU: 0 PID: 652 Comm: systemd-coredum Not tainted 4.19.94-gbe5389fd85 #7 [ 115.589332] Hardware name: Generic AM33XX (Flattened Device Tree) [ 115.595479] PC is at __lru_cache_add+0x0/0xe0 [ 115.599858] LR is at lru_cache_add_active_or_unevictable+0x50/0xf4 [ 115.606063] pc : [] lr : [] psr: 400b0113 [ 115.612354] sp : db55dd98 ip : db55dda8 fp : db55dda4 [ 115.617600] r10: db7d81c0 r9 : 9ae6634f r8 : c0e03048 [ 115.622846] r7 : db452720 r6 : dcf29658 r5 : db55de3c r4 : dcb61144 [ 115.629400] r3 : dcf29658 r2 : 00040048 r1 : 400b0113 r0 : dcf29658 [ 115.635957] Flags: nZcv IRQs on FIQs on Mode SVC_32 ISA ARM Segment none [ 115.643122] Control: 10c5387d Table: 9b250019 DAC: 00000051 [ 115.648897] Process systemd-coredum (pid: 652, stack limit = 0xb4b3020e) [ 115.655626] Stack: (0xdb55dd98 to 0xdb55e000) [ 115.660003] dd80: db55ddec db55dda8 [ 115.668221] dda0: c020208c c01e5828 00000000 c0e03048 c0e77b40 c0e05b80 dc00d000 49663a17 [ 115.676437] ddc0: c01d1d10 db55de3c c0e03048 db452720 00000040 00000055 ffffe000 db7d81f8 [ 115.684654] dde0: db55de24 db55ddf0 c0204e10 c0201db4 db94b390 49663a17 c0208de8 49663a17 [ 115.692870] de00: db55de24 8000938f db452720 c0e03048 00000040 00000055 db55dea4 db55de28 [ 115.701087] de20: c0206718 c0204d44 dc03f540 dc03f550 db4525dc dc03f540 db7d81c0 db452720 [ 115.709303] de40: 00000055 006200ca 00000126 b6f6a000 db252db8 db252db8 8000938f 00000000 [ 115.717520] de60: 00000000 dcb61144 db1455a8 db7d81f8 00000000 49663a17 db55dea4 db55dfb0 [ 115.725736] de80: db767000 db7d81c0 b6f6aee0 0000081f db452720 db7d81f8 db55def4 db55dea8 [ 115.733952] dea0: c0112dfc c0206014 c020d5b0 c0117b98 db4525a0 db7d8344 b6e32000 00000000 [ 115.742170] dec0: 00000800 00000055 b6e32fff c0e03048 0000081f c0e07a34 b6f6aee0 db55dfb0 [ 115.750387] dee0: b6e5d1d0 b6fe2000 db55dfac db55def8 c01131ac c0112ce4 b6e33000 00100073 [ 115.758603] df00: 00000000 00000000 db55df64 db55df18 c020d8dc c01c98b0 00000000 00000000 [ 115.766819] df20: db2453c0 00000004 00000000 b6e32000 00000001 00000000 db55df64 b6e33000 [ 115.775036] df40: 00000001 00000000 c0e03048 00000005 b6e33000 0000007d db55dfa4 db55df68 [ 115.783253] df60: c020dbe0 c016553c 00100071 00000000 db4525a0 49663a17 00000000 b6fe22d0 [ 115.791470] df80: b6e1f1cc 49663a17 b6fc10d8 200b0010 ffffffff 10c5387d 10c53c7d b6e5d1d0 [ 115.799686] dfa0: 00000000 db55dfb0 c0101da0 c0113164 00000000 beea0c30 00136ee0 b6e62d30 [ 115.807903] dfc0: b6e59558 b6e55338 00000001 00007ea0 b6e34000 b6e5d1d0 b6fe2000 beea0c64 [ 115.816120] dfe0: 00014ef8 beea0bb8 b6fb7b60 b6fc10d8 200b0010 ffffffff 00000000 00000000 [ 115.824329] Backtrace: [ 115.826799] [] (lru_cache_add_active_or_unevictable) from [] (wp_page_copy+0x2e4/0x5cc) [ 115.836590] [] (wp_page_copy) from [] (do_wp_page+0xd8/0x684) [ 115.844109] r10:db7d81f8 r9:ffffe000 r8:00000055 r7:00000040 r6:db452720 r5:c0e03048 [ 115.851970] r4:db55de3c [ 115.854517] [] (do_wp_page) from [] (handle_mm_fault+0x710/0xd84) [ 115.862383] r8:00000055 r7:00000040 r6:c0e03048 r5:db452720 r4:8000938f [ 115.869128] [] (handle_mm_fault) from [] (do_page_fault+0x124/0x33c) [ 115.877257] r10:db7d81f8 r9:db452720 r8:0000081f r7:b6f6aee0 r6:db7d81c0 r5:db767000 [ 115.885118] r4:db55dfb0 [ 115.887666] [] (do_page_fault) from [] (do_DataAbort+0x54/0xec) [ 115.895358] r10:b6fe2000 r9:b6e5d1d0 r8:db55dfb0 r7:b6f6aee0 r6:c0e07a34 r5:0000081f [ 115.903220] r4:c0e03048 [ 115.905770] [] (do_DataAbort) from [] (__dabt_usr+0x40/0x60) [ 115.913195] Exception stack(0xdb55dfb0 to 0xdb55dff8) [ 115.918269] dfa0: 00000000 beea0c30 00136ee0 b6e62d30 [ 115.926486] dfc0: b6e59558 b6e55338 00000001 00007ea0 b6e34000 b6e5d1d0 b6fe2000 beea0c64 [ 115.934701] dfe0: 00014ef8 beea0bb8 b6fb7b60 b6fc10d8 200b0010 ffffffff [ 115.941347] r9:b6e5d1d0 r8:10c53c7d r7:10c5387d r6:ffffffff r5:200b0010 r4:b6fc10d8 [ 115.949128] Code: ffffffff 00000001 db534000 0000002c (dcf1003c) [ 115.955253] ---[ end trace 9932da4fd74d8ecc ]--- [ 115.960089] note: systemd-coredum[652] exited with preempt_count 2 [ 115.970979] Process 651(systemd-coredum) has RLIMIT_CORE set to 1 [ 115.977118] Aborting core [ 115.990561] Aborting core [ OK ] Stopped Serial Getty on ttyS0. [ 116.045401] BUG: Bad rss-counter state mm:e223538a idx:1 val:1 [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ 121.157087] Process 657(systemd-coredum) has RLIMIT_CORE set to 1 [ 121.174331] Process 658(systemd-coredum) has RLIMIT_CORE set to 1 [ 121.180925] Process 659(systemd-coredum) has RLIMIT_CORE set to 1 [ 121.187055] Aborting core [ 121.190240] Aborting core [ 121.195095] Aborting core [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ 126.387029] Process 664(systemd-coredum) has RLIMIT_CORE set to 1 [ 126.405425] Process 663(systemd-coredum) has RLIMIT_CORE set to 1 [ 126.412000] Process 665(systemd-coredum) has RLIMIT_CORE set to 1 [ 126.418128] Aborting core [ 126.422747] Aborting core [ 126.425981] Aborting core [ OK ] Stopped Serial Getty on ttyS3. [ OK ] Started Serial Getty on ttyS3. [ OK ] Stopped Serial Getty on ttyS0. [ OK ] Started Serial Getty on ttyS0. [ OK ] Stopped Getty on tty1. [ OK ] Started Getty on tty1. [FAILED] Failed to start Wait for Network to be Configured. See 'systemctl status systemd-networkd-wait-online.service' for details. [ OK ] Reached target Network is Online. Starting LSB: network benchmark... [ 128.555124] Process 670(systemd-coredum) has RLIMIT_CORE set to 1 [ 128.568146] Aborting core [FAILED] Failed to start LSB: network benchmark. See 'systemctl status netperf.service' for details. Starting thermal-zone-init.service... [ 128.688744] Process 672(systemd-coredum) has RLIMIT_CORE set to 1 [ 128.701708] Aborting core [FAILED] Failed to start thermal-zone-init.service. See 'systemctl status thermal-zone-init.service' for details. [ OK ] Reached target Multi-User System. Starting Update UTMP about System Runlevel Changes... [ 128.864573] Process 674(systemd-coredum) has RLIMIT_CORE set to 1 [ 128.878106] Aborting core [FAILED] Failed to start Update UTMP about System Runlevel Changes. See 'systemctl status systemd-update-utmp-runlevel.service' for details. [ 129.026755] Process 676(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.040252] Process 675(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.054058] Process 677(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.060207] Aborting core [ 129.065010] Aborting core [ 129.068238] Aborting core [ 129.246437] Process 681(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.259463] Process 682(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.274403] Process 683(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.280820] Aborting core [ 129.284015] Aborting core [ 129.297076] Aborting core [ 129.468400] Process 688(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.488963] Process 689(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.495680] Process 687(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.501999] Aborting core [ 129.505188] Aborting core [ 129.518008] Aborting core [ 129.689154] Process 693(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.705916] Process 694(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.717799] Process 695(systemd-coredum) has RLIMIT_CORE set to 1 [ 129.724178] Aborting core [ 129.727375] Aborting core