U-Boot SPL 2019.01-g029e4c009a (Oct 19 2019 - 19:26:46 +0000) Trying to boot from SPI U-Boot 2019.01-g029e4c009a (Oct 19 2019 - 19:26:46 +0000) CPU: 66AK2Hx SR2.0 Model: Texas Instruments Keystone 2 Kepler/Hawking EVM DRAM: DDR3A Speed will be configured for 1333 Operation. Detected SO-DIMM [SQR-SD3T-2G1333SED] DDR3 speed 1333 DRAM: 2 GiB (includes reported below) Clear entire DDR3 memory to enable ECC 2 GiB NAND: 512 MiB Loading Environment from NAND... OK Net: eth0: netcp@2000000 Warning: netcp@slave-1 (eth1) using random MAC address - 22:6d:a4:e8:b5:c2 , eth1: netcp@slave-1 Warning: netcp@slave-2 (eth2) using random MAC address - d2:43:5a:ea:db:a2 , eth2: netcp@slave-2 Warning: netcp@slave-3 (eth3) using random MAC address - a2:58:d2:f5:6c:05 , eth3: netcp@slave-3 Hit any key to stop autoboot: 0 ubi0: attaching mtd3 ubi0: scanning is finished ubi0: attached mtd3 (name "ubifs", size 510 MiB) ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048 ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0 ubi0: user volume: 2, internal volumes: 1, max. volumes count: 128 ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 1920377169 ubi0: available PEBs: 0, total reserved PEBs: 4080, PEBs reserved for bad PEB handling: 76 Loading file '/boot/skern-k2hk.bin' to addr 0x87000000... Done K2_BM_15.07-53-ge1f885a SoC:k2hk built:17:35:26, Oct 19 2019 ## installed monitor @ 0xc5f0000, freq [200000000], status 207552512 Loading file '/boot/zImage' to addr 0x82000000... Done Loading file '/boot/k2-fw-initrd.cpio.gz' to addr 0x88080000... ** File not found /boot/k2-fw-initrd.cpio.gz ** Loading file '/boot/keystone-k2hk-evm.dtb' to addr 0x88000000... Done ## Flattened Device Tree blob at 88000000 Booting using the fdt blob at 0x88000000 Loading Ramdisk to 8fbe7000, end 8ffff200 ... OK Loading Device Tree to 8fbda000, end 8fbe6a6b ... OK Starting kernel ... [ 0.000000] Booting Linux on physical CPU 0x0 [ 0.000000] Linux version 4.19.59-g5f8c1c6121 (oe-user@oe-host) (gcc version 8.3.0 (GNU Toolchain for the A-profile Architecture 8.3-2019.03 (arm-rel-8.36))) #1 SMP PREEMPT Sat Oct 19 16:21:42 UTC 2019 [ 0.000000] CPU: ARMv7 Processor [412fc0f4] revision 4 (ARMv7), cr=30c5387d [ 0.000000] CPU: div instructions available: patching division code [ 0.000000] CPU: PIPT / VIPT nonaliasing data cache, PIPT instruction cache [ 0.000000] OF: fdt: Machine model: Texas Instruments Keystone 2 Kepler/Hawking EVM [ 0.000000] Memory policy: Data cache writealloc [ 0.000000] Switching physical address space to 0x800000000 [ 0.000000] efi: Getting EFI parameters from FDT: [ 0.000000] efi: UEFI not found. [ 0.000000] Reserved memory: created CMA memory pool at 0x000000081f800000, size 8 MiB [ 0.000000] OF: reserved mem: initialized node dsp-common-memory@81f800000, compatible id shared-dma-pool [ 0.000000] cma: Reserved 24 MiB at 0x000000087e400000 [ 0.000000] psci: probing for conduit method from DT. [ 0.000000] psci: Using PSCI v0.1 Function IDs from DT [ 0.000000] random: get_random_bytes called from start_kernel+0xb4/0x470 with crng_init=0 [ 0.000000] percpu: Embedded 16 pages/cpu s36492 r8192 d20852 u65536 [ 0.000000] Built 1 zonelists, mobility grouping on. Total pages: 359296 [ 0.000000] Kernel command line: console=ttyS0,115200n8 rootwait=1 mtdparts=spi0.0:1m(u-boot-spl)ro,-(misc) rootfstype=ubifs root=ubi0:rootfs rootflags=sync rw ubi.mtd=ubifs,2048 [ 0.000000] Dentry cache hash table entries: 65536 (order: 6, 262144 bytes) [ 0.000000] Inode-cache hash table entries: 32768 (order: 5, 131072 bytes) [ 0.000000] Memory: 1376408K/1441792K available (8192K kernel code, 288K rwdata, 2700K rodata, 2048K init, 266K bss, 32616K reserved, 32768K cma-reserved, 892928K highmem) [ 0.000000] Virtual kernel memory layout: [ 0.000000] vector : 0xffff0000 - 0xffff1000 ( 4 kB) [ 0.000000] fixmap : 0xffc00000 - 0xfff00000 (3072 kB) [ 0.000000] vmalloc : 0xe0800000 - 0xff800000 ( 496 MB) [ 0.000000] lowmem : 0xc0000000 - 0xe0000000 ( 512 MB) [ 0.000000] pkmap : 0xbfe00000 - 0xc0000000 ( 2 MB) [ 0.000000] modules : 0xbf000000 - 0xbfe00000 ( 14 MB) [ 0.000000] .text : 0x(ptrval) - 0x(ptrval) (10208 kB) [ 0.000000] .init : 0x(ptrval) - 0x(ptrval) (2048 kB) [ 0.000000] .data : 0x(ptrval) - 0x(ptrval) ( 289 kB) [ 0.000000] .bss : 0x(ptrval) - 0x(ptrval) ( 267 kB) [ 0.000000] SLUB: HWalign=64, Order=0-3, MinObjects=0, CPUs=4, Nodes=1 [ 0.000000] rcu: Preemptible hierarchical RCU implementation. [ 0.000000] rcu: RCU restricting CPUs from NR_CPUS=8 to nr_cpu_ids=4. [ 0.000000] Tasks RCU enabled. [ 0.000000] rcu: Adjusting geometry for rcu_fanout_leaf=16, nr_cpu_ids=4 [ 0.000000] NR_IRQS: 16, nr_irqs: 16, preallocated irqs: 16 [ 0.000000] GIC: Using split EOI/Deactivate mode [ 0.000000] arch_timer: cp15 timer(s) running at 200.00MHz (phys). [ 0.000000] clocksource: arch_sys_counter: mask: 0xffffffffffffff max_cycles: 0x2e2049d3e8, max_idle_ns: 440795210634 ns [ 0.000004] sched_clock: 56 bits at 200MHz, resolution 5ns, wraps every 4398046511102ns [ 0.000013] Switching to timer-based delay loop, resolution 5ns [ 0.000188] keystone timer clock @200000000 Hz [ 0.000359] Console: colour dummy device 80x30 [ 0.000397] Calibrating delay loop (skipped), value calculated using timer frequency.. 400.00 BogoMIPS (lpj=2000000) [ 0.000410] pid_max: default: 32768 minimum: 301 [ 0.000503] Mount-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000512] Mountpoint-cache hash table entries: 1024 (order: 0, 4096 bytes) [ 0.000983] CPU: Testing write buffer coherency: ok [ 0.001009] CPU0: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.001208] /cpus/cpu@0 missing clock-frequency property [ 0.001230] /cpus/cpu@1 missing clock-frequency property [ 0.001253] /cpus/cpu@2 missing clock-frequency property [ 0.001276] /cpus/cpu@3 missing clock-frequency property [ 0.001285] CPU0: thread -1, cpu 0, socket 0, mpidr 80000000 [ 0.060013] Setting up static identity map for 0x80200000 - 0x80200138 [ 0.080017] rcu: Hierarchical SRCU implementation. [ 0.100161] EFI services will not be available. [ 0.120059] smp: Bringing up secondary CPUs ... [ 0.204592] CPU1: thread -1, cpu 1, socket 0, mpidr 80000001 [ 0.204598] CPU1: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.284686] CPU2: thread -1, cpu 2, socket 0, mpidr 80000002 [ 0.284692] CPU2: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.364783] CPU3: thread -1, cpu 3, socket 0, mpidr 80000003 [ 0.364789] CPU3: Spectre v2: firmware did not set auxiliary control register IBE bit, system vulnerable [ 0.364926] smp: Brought up 1 node, 4 CPUs [ 0.364938] SMP: Total of 4 processors activated (1600.00 BogoMIPS). [ 0.364945] CPU: All CPU(s) started in HYP mode. [ 0.364951] CPU: Virtualization extensions available. [ 0.365381] devtmpfs: initialized [ 0.371106] VFP support v0.3: implementor 41 architecture 4 part 30 variant f rev 0 [ 0.371318] clocksource: jiffies: mask: 0xffffffff max_cycles: 0xffffffff, max_idle_ns: 19112604462750000 ns [ 0.371331] futex hash table entries: 1024 (order: 4, 65536 bytes) [ 0.371791] pinctrl core: initialized pinctrl subsystem [ 0.372141] DMI not present or invalid. [ 0.372343] NET: Registered protocol family 16 [ 0.373172] DMA: preallocated 256 KiB pool for atomic coherent allocations [ 0.373844] cpuidle: using governor ladder [ 0.373872] cpuidle: using governor menu [ 0.373981] No ATAGs? [ 0.374072] hw-breakpoint: found 5 (+1 reserved) breakpoint and 4 watchpoint registers. [ 0.374082] hw-breakpoint: maximum watchpoint size is 8 bytes. [ 0.389685] SCSI subsystem initialized [ 0.390643] media: Linux media interface: v0.10 [ 0.390672] videodev: Linux video capture interface: v2.00 [ 0.390725] pps_core: LinuxPPS API ver. 1 registered [ 0.390732] pps_core: Software ver. 5.3.6 - Copyright 2005-2007 Rodolfo Giometti [ 0.390747] PTP clock support registered [ 0.390772] EDAC MC: Ver: 3.0.0 [ 0.391233] Advanced Linux Sound Architecture Driver Initialized. [ 0.391801] clocksource: Switched to clocksource arch_sys_counter [ 0.397307] NET: Registered protocol family 2 [ 0.397681] tcp_listen_portaddr_hash hash table entries: 512 (order: 0, 6144 bytes) [ 0.397703] TCP established hash table entries: 4096 (order: 2, 16384 bytes) [ 0.397731] TCP bind hash table entries: 4096 (order: 3, 32768 bytes) [ 0.397780] TCP: Hash tables configured (established 4096 bind 4096) [ 0.397837] UDP hash table entries: 256 (order: 1, 8192 bytes) [ 0.397854] UDP-Lite hash table entries: 256 (order: 1, 8192 bytes) [ 0.397999] NET: Registered protocol family 1 [ 0.418318] RPC: Registered named UNIX socket transport module. [ 0.418326] RPC: Registered udp transport module. [ 0.418333] RPC: Registered tcp transport module. [ 0.418339] RPC: Registered tcp NFSv4.1 backchannel transport module. [ 0.418464] Trying to unpack rootfs image as initramfs... [ 0.443115] Freeing initrd memory: 4196K [ 0.443304] hw perfevents: no interrupt-affinity property for /pmu, guessing. [ 0.443554] hw perfevents: enabled with armv7_cortex_a15 PMU driver, 7 counters available [ 0.443963] platform alarmtimer: set dma_pfn_offset00780000 [ 0.444452] Initialise system trusted keyrings [ 0.444562] workingset: timestamp_bits=14 max_order=19 bucket_order=5 [ 0.448405] squashfs: version 4.0 (2009/01/31) Phillip Lougher [ 0.448776] NFS: Registering the id_resolver key type [ 0.448792] Key type id_resolver registered [ 0.448799] Key type id_legacy registered [ 0.448829] ntfs: driver 2.1.32 [Flags: R/O]. [ 0.450088] Key type asymmetric registered [ 0.450097] Asymmetric key parser 'x509' registered [ 0.450137] bounce: pool size: 64 pages [ 0.450161] Block layer SCSI generic (bsg) driver version 0.4 loaded (major 245) [ 0.450170] io scheduler noop registered [ 0.450176] io scheduler deadline registered [ 0.450247] io scheduler cfq registered (default) [ 0.450255] io scheduler mq-deadline registered [ 0.450262] io scheduler kyber registered [ 0.450550] keystone_irq 26202a0.keystone_irq: irqchip registered, nr_irqs 28 [ 0.451224] ti,keystone-serdes 232a000.phy: Direct firmware load for ks2_gbe_serdes.bin failed with error -2 [ 0.451236] ti,keystone-serdes 232a000.phy: can't get any serdes init fw [ 0.451244] ti,keystone-serdes 232a000.phy: serdes procider init failed -19 [ 0.454897] keystone-navigator-qmss soc@0:qmss@2a40000: qmgr start queue 0, number of queues 8192 [ 0.455029] keystone-navigator-qmss soc@0:qmss@2a40000: added qmgr start queue 0, num of queues 8192, reg_peek (ptrval), reg_status (ptrval), reg_config (ptrval), reg_region (ptrval), reg_push (ptrval), reg_pop (ptrval) [ 0.455041] keystone-navigator-qmss soc@0:qmss@2a40000: qmgr start queue 8192, number of queues 8192 [ 0.455154] keystone-navigator-qmss soc@0:qmss@2a40000: added qmgr start queue 8192, num of queues 8192, reg_peek (ptrval), reg_status (ptrval), reg_config (ptrval), reg_region (ptrval), reg_push (ptrval), reg_pop (ptrval) [ 0.455287] keystone-navigator-qmss soc@0:qmss@2a40000: failed to get firmware for pdsp [ 0.456915] keystone-navigator-qmss soc@0:qmss@2a40000: pdsp id 0 not started for range acc-low-0 [ 0.457545] keystone-navigator-dma soc@0:knav_dmas@0: DMA dma_gbe registered 41 logical channels, flows 32, tx chans: 9, rx chans: 24 [ 0.491737] Serial: 8250/16550 driver, 10 ports, IRQ sharing enabled [ 0.491834] platform serial8250: set dma_pfn_offset00780000 [ 0.494370] console [ttyS0] disabled [ 0.494414] 2530c00.serial: ttyS0 at MMIO 0x2530c00 (irq = 27, base_baud = 12500000) is a TI DA8xx/66AK2x [ 1.397931] console [ttyS0] enabled [ 1.402149] 2531000.serial: ttyS1 at MMIO 0x2531000 (irq = 28, base_baud = 12500000) is a TI DA8xx/66AK2x [ 1.431535] brd: module loaded [ 1.440159] loop: module loaded [ 1.444977] spi_davinci 21000400.spi: DMA is not supported (-19) [ 1.451691] m25p80 spi0.0: n25q128a11 (16384 Kbytes) [ 1.456720] 2 cmdlinepart partitions found on MTD device spi0.0 [ 1.462680] Creating 2 MTD partitions on "spi0.0": [ 1.467490] 0x000000000000-0x000000100000 : "u-boot-spl" [ 1.473383] 0x000000100000-0x000001000000 : "misc" [ 1.478728] spi_davinci 21000400.spi: Controller at 0x(ptrval) [ 1.484851] spi_davinci 21000600.spi: DMA is not supported (-19) [ 1.491146] spi_davinci 21000600.spi: Controller at 0x(ptrval) [ 1.497250] spi_davinci 21000800.spi: DMA is not supported (-19) [ 1.503561] spi_davinci 21000800.spi: Controller at 0x(ptrval) [ 1.509652] platform Fixed MDIO bus.0: set dma_pfn_offset00780000 [ 1.515922] libphy: Fixed MDIO Bus: probed [ 1.571825] davinci_mdio 2090300.mdio: davinci mdio revision 1.5, bus freq 2500000 [ 1.579422] libphy: 2090300.mdio: probed [ 1.584849] davinci_mdio 2090300.mdio: phy[0]: device 2090300.mdio:00, driver Marvell 88E1111 [ 1.593424] davinci_mdio 2090300.mdio: phy[1]: device 2090300.mdio:01, driver Marvell 88E1111 [ 1.602442] ti,keystone-serdes 232a000.phy: Requested PHY is disabled [ 2.120475] ti,keystone-serdes 232a000.phy: Requested PHY is disabled [ 2.640360] netcp-1.0 2620110.netcp: initialized cpsw ale version 1.3 [ 2.646845] netcp-1.0 2620110.netcp: ALE Table size 1024 [ 2.652209] netcp-1.0 2620110.netcp: cpts: overflow check period 350 (jiffies) [ 2.659459] netcp-1.0 2620110.netcp: CPTS: ref_clk_freq:600000000 calc_mult:3579139413 calc_shift:31 error:-1 nsec/sec [ 2.670885] netcp-1.0 2620110.netcp: module(netcp-xgbe) not used for device [ 2.678068] i2c /dev entries driver [ 2.683033] sdhci: Secure Digital Host Controller Interface driver [ 2.689234] sdhci: Copyright(c) Pierre Ossman [ 2.693847] sdhci-pltfm: SDHCI platform and OF driver helper [ 2.700458] ledtrig-cpu: registered to indicate activity on CPUs [ 2.707987] nand: device found, Manufacturer ID: 0x2c, Chip ID: 0xac [ 2.714385] nand: Micron MT29F4G08ABBDAHC [ 2.718407] nand: 512 MiB, SLC, erase size: 128 KiB, page size: 2048, OOB size: 64 [ 2.726293] Bad block table found at page 262080, version 0x01 [ 2.732639] Bad block table found at page 262016, version 0x01 [ 2.738793] 3 fixed-partitions partitions found on MTD device 30000000.nand [ 2.745793] Creating 3 MTD partitions on "30000000.nand": [ 2.751212] 0x000000000000-0x000000100000 : "u-boot" [ 2.756790] 0x000000100000-0x000000180000 : "params" [ 2.762314] 0x000000180000-0x000020000000 : "ubifs" [ 2.770944] davinci_nand 30000000.nand: controller rev. 2.5 [ 2.777034] platform snd-soc-dummy: set dma_pfn_offset00780000 [ 2.783756] NET: Registered protocol family 10 [ 2.788945] Segment Routing with IPv6 [ 2.792683] sit: IPv6, IPv4 and MPLS over IPv4 tunneling driver [ 2.798978] NET: Registered protocol family 17 [ 2.803557] Key type dns_resolver registered [ 2.807957] Registering SWP/SWPB emulation handler [ 2.813141] Loading compiled-in X.509 certificates [ 2.822949] ubi0: attaching mtd4 [ 3.171806] (NULL net_device): Link is Down [ 3.176004] (NULL net_device): Link is Down [ 4.828648] ubi0: scanning is finished [ 4.841680] ubi0: attached mtd4 (name "ubifs", size 510 MiB) [ 4.847379] ubi0: PEB size: 131072 bytes (128 KiB), LEB size: 126976 bytes [ 4.854291] ubi0: min./max. I/O unit sizes: 2048/2048, sub-page size 2048 [ 4.861103] ubi0: VID header offset: 2048 (aligned 2048), data offset: 4096 [ 4.868100] ubi0: good PEBs: 4080, bad PEBs: 4, corrupted PEBs: 0 [ 4.874224] ubi0: user volume: 2, internal volumes: 1, max. volumes count: 128 [ 4.881473] ubi0: max/mean erase counter: 2/0, WL threshold: 4096, image sequence number: 1920377169 [ 4.890651] ubi0: available PEBs: 0, total reserved PEBs: 4080, PEBs reserved for bad PEB handling: 76 [ 4.900018] ubi0: background thread "ubi_bgt0d" started, PID 73 [ 4.900107] hctosys: unable to open rtc device (rtc0) [ 4.921065] ALSA device list: [ 4.924051] No soundcards found. [ 4.937936] UBIFS: parse sync [ 4.941596] UBIFS (ubi0:1): background thread "ubifs_bgt0_1" started, PID 74 [ 4.973442] UBIFS (ubi0:1): recovery needed [ 5.076717] UBIFS (ubi0:1): recovery completed [ 5.081239] UBIFS (ubi0:1): UBIFS: mounted UBI device 0, volume 1, name "rootfs" [ 5.088681] UBIFS (ubi0:1): LEB size: 126976 bytes (124 KiB), min./max. I/O unit sizes: 2048 bytes/2048 bytes [ 5.098647] UBIFS (ubi0:1): FS size: 495968256 bytes (472 MiB, 3906 LEBs), journal size 9023488 bytes (8 MiB, 72 LEBs) [ 5.109395] UBIFS (ubi0:1): reserved for root: 0 bytes (0 KiB) [ 5.115294] UBIFS (ubi0:1): media format: w4/r0 (latest is w5/r0), UUID 4DA42239-ED89-4A6B-9868-CFE8F6940741, small LPT model [ 5.128147] VFS: Mounted root (ubifs filesystem) on device 0:14. [ 5.135916] devtmpfs: mounted [ 5.139847] Freeing unused kernel memory: 2048K [ 5.144508] Run /sbin/init as init process [ 5.391706] systemd[1]: System time before build time, advancing clock. [ 5.462113] systemd[1]: systemd 239 running in system mode. (+PAM -AUDIT -SELINUX +IMA -APPARMOR +SMACK +SYSVINIT +UTMP -LIBCRYPTSETUP -GCRYPT -GNUTLS +ACL +XZ -LZ4 -SECCOMP +BLKID -ELFUTILS +KMOD -IDN2 -IDN -PCRE2 default-hierarchy=hybrid) [ 5.484321] systemd[1]: Detected architecture arm. Welcome to Arago 2019.07! [ 5.535493] systemd[1]: Set hostname to . [ 5.811952] systemd[1]: File /lib/systemd/system/systemd-journald.service:36 configures an IP firewall (IPAddressDeny=any), but the local system does not support BPF/cgroup based firewalling. [ 5.829079] systemd[1]: Proceeding WITHOUT firewalling in effect! (This warning is only shown for the first loaded unit using IP firewalling.) [ 6.092908] random: systemd: uninitialized urandom read (16 bytes read) [ 6.102413] systemd[1]: Created slice User and Session Slice. [ OK ] Created slice User and Session Slice. [ 6.141940] random: systemd: uninitialized urandom read (16 bytes read) [ 6.148601] systemd[1]: Reached target Remote File Systems. [ OK ] Reached target Remote File Systems. [ 6.183222] random: systemd: uninitialized urandom read (16 bytes read) [ 6.202492] systemd[1]: Listening on Process Core Dump Socket. [ OK ] Listening on Process Core Dump Socket. [ 6.242983] systemd[1]: Listening on Journal Socket. [ OK ] Listening on Journal Socket. [ 6.286664] systemd[1]: Mounting Kernel Debug File System... Mounting Kernel Debug File System... [ OK ] Started Hardware RNG Entropy Gatherer Daemon. [ OK ] Started Dispatch Password Requests to Console Directory Watch. [ OK ] Created slice system-serial\x2dgetty.slice. [ OK ] Listening on initctl Compatibility Named Pipe. [ OK ] Listening on Network Service Netlink Socket. Mounting POSIX Message Queue File System... [ OK ] Started Forward Password Requests to Wall Directory Watch. [ OK ] Reached target Paths. [ OK ] Listening on udev Kernel Socket. Starting Create list of required stâ¦ce nodes for the current kernel... [ OK ] Reached target Swap. Mounting Temporary Directory (/tmp)... [ OK ] Reached target Slices. [ OK ] Listening on udev Control Socket. Starting udev Coldplug all Devices... Starting Load Kernel Modules... [ OK ] Listening on Journal Socket (/dev/log). [ 6.831197] NET: Registered protocol family 45 Starting Journal Service... Starting Remount Root and Kernel File Systems... [ OK ] Created slice system-getty.slice. [ OK ] Mounted Kernel Debug File System. [ OK ] Started Journal Service. [ OK ] Mounted POSIX Message Queue File System. [ OK ] Started Create list of required staâ¦vice nodes for the current kernel. [ OK ] Mounted Temporary Directory (/tmp). [ OK ] Started Load Kernel Modules. [ OK ] Started Remount Root and Kernel File Systems. Mounting Kernel Configuration File System... Starting Apply Kernel Variables... Starting Create Static Device Nodes in /dev... Starting Flush Journal to Persistent Storage... [ OK ] Mounted Kernel Configuration File System. [ OK ] Started Apply Kernel Variables. [ OK ] Started Create Static Device Nodes in /dev. [ 7.406296] systemd-journald[93]: Received request to flush runtime journal from PID 1 [ OK ] Reached target Local File Systems (Pre). [ OK ] Reached target Containers. Mounting /var/volatile... Mounting /media/ram... Starting udev Kernel Device Manager... [ OK ] Started udev Coldplug all Devices. [ OK ] Started Flush Journal to Persistent Storage. [ OK ] Started udev Kernel Device Manager. [ OK ] Mounted /var/volatile. [ OK ] Mounted /media/ram. [ 7.740939] keystone-rproc 10800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.763606] remoteproc remoteproc0: 10800000.dsp is available [ 7.773153] keystone-rproc 11800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.782355] remoteproc remoteproc1: 11800000.dsp is available [ 7.792560] keystone-rproc 12800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.801618] remoteproc remoteproc2: 12800000.dsp is available [ 7.810064] keystone-rproc 13800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.821733] remoteproc remoteproc3: 13800000.dsp is available [ 7.830009] keystone-rproc 14800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.839419] remoteproc remoteproc4: 14800000.dsp is available [ 7.848223] keystone-rproc 15800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.857335] remoteproc remoteproc5: 15800000.dsp is available [ 7.867196] keystone-rproc 16800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.876951] remoteproc remoteproc6: 16800000.dsp is available [ 7.892220] keystone-rproc 17800000.dsp: assigned reserved memory node dsp-common-memory@81f800000 [ 7.901348] remoteproc remoteproc7: 17800000.dsp is available [ 7.970840] davinci-wdt 22f0080.wdt: heartbeat 60 sec Starting Load/Save Random Seed... [ 8.032666] at24 0-0050: 131072 byte 24c1024 EEPROM, writable, 1 bytes/write [ OK ] Reached target Local File Systems. [ 8.080696] keystone-usbphy 2620738.usb_phy: 2620738.usb_phy supply vcc not found, using dummy regulator Starting Create Volatile Files and Directories... [ 8.103388] keystone-usbphy 2620738.usb_phy: Linked as a consumer to regulator.0 [ OK ] Started Load/Save Random Seed. [ OK ] Found device /dev/ttyS0. [ OK ] Started Create Volatile Files and Directories. Starting Network Time Synchronization... Starting Network Service... [ 8.295793] random: fast init done Starting Update UTMP about System Boot/Shutdown... [ OK ] Started Network Service. [ OK ] Started Update UTMP about System Boot/Shutdown. [ OK ] Started Network Time Synchronization. [ 8.782733] netcp-1.0 2620110.netcp eth1: Link is Down [ 8.794534] IPv6: ADDRCONF(NETDEV_UP): eth1: link is not ready [ 9.024125] netcp-1.0 2620110.netcp eth0: Link is Down [ 9.027451] dwc3 2690000.dwc3: Failed to get clk 'ref': -2 [ 9.030159] IPv6: ADDRCONF(NETDEV_UP): eth0: link is not ready [ 9.042203] platform xhci-hcd.0.auto: set dma_pfn_offset00780000 [ 9.089739] usbcore: registered new interface driver usbfs [ 9.096078] usbcore: registered new interface driver hub [ 9.102147] usbcore: registered new device driver usb [ 9.130115] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 9.135710] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 1 [ 9.144804] xhci-hcd xhci-hcd.0.auto: hcc params 0x0298f06d hci version 0x100 quirks 0x0000000002010010 [ 9.154331] xhci-hcd xhci-hcd.0.auto: irq 35, io mem 0x02690000 [ 9.160580] usb usb1: New USB device found, idVendor=1d6b, idProduct=0002, bcdDevice= 4.19 [ 9.168916] usb usb1: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 9.176200] usb usb1: Product: xHCI Host Controller [ 9.181095] usb usb1: Manufacturer: Linux 4.19.59-g5f8c1c6121 xhci-hcd [ 9.187670] usb usb1: SerialNumber: xhci-hcd.0.auto [ 9.193592] hub 1-0:1.0: USB hub found [ 9.197384] hub 1-0:1.0: 1 port detected [ 9.201643] xhci-hcd xhci-hcd.0.auto: xHCI Host Controller [ 9.209526] xhci-hcd xhci-hcd.0.auto: new USB bus registered, assigned bus number 2 [ 9.217759] xhci-hcd xhci-hcd.0.auto: Host supports USB 3.0 SuperSpeed [ 9.225985] usb usb2: We don't know the algorithms for LPM for this host, disabling LPM. [ 9.234454] usb usb2: New USB device found, idVendor=1d6b, idProduct=0003, bcdDevice= 4.19 [ 9.243083] usb usb2: New USB device strings: Mfr=3, Product=2, SerialNumber=1 [ 9.250335] usb usb2: Product: xHCI Host Controller [ 9.255686] usb usb2: Manufacturer: Linux 4.19.59-g5f8c1c6121 xhci-hcd [ 9.262553] usb usb2: SerialNumber: xhci-hcd.0.auto [ 9.267860] hub 2-0:1.0: USB hub found [ 9.271646] hub 2-0:1.0: 1 port detected [ OK ] Listening on Load/Save RF Kill Switch Status /dev/rfkill Watch. [ OK ] Reached target System Time Synchronized. [ OK ] Reached target System Initialization. [ OK ] Listening on RPCbind Server Activation Socket. [ OK ] Started Daily Cleanup of Temporary Directories. [ OK ] Started Daily rotation of log files. [ OK ] Reached target Timers. [ OK ] Listening on D-Bus System Message Bus Socket. [ OK ] Listening on Avahi mDNS/DNS-SD Stack Activation Socket. [ OK ] Reached target Sockets. [ OK ] Reached target Basic System. [ OK ] Started D-Bus System Message Bus. [ OK ] Started Job spooling tools. Starting Print notice about GPLv3 packages... Starting Login Service... Starting telnetd.service... Starting TI IPC Daemon... Starting RPC Bind Service... [ OK ] Started Periodic Command Scheduler. Starting Network Name Resolution... Starting Wait for Network to be Configured... [ OK ] Started telnetd.service. Starting thttpd.service... [ OK ] Started TI IPC Daemon. [ OK ] Started Login Service. [ OK ] Started RPC Bind Service. [ OK ] Started thttpd.service. [ OK ] Started Network Name Resolution. Starting Avahi mDNS/DNS-SD Stack... [ OK ] Reached target Host and Network Name Lookups. [ OK ] Reached target Network. [ OK ] Started NFS status monitor for NFSv2/3 locking.. Starting Permit User Sessions... [ OK ] Started Permit User Sessions. [ OK ] Started Getty on tty1. [ OK ] Started Serial Getty on ttyS0. [ OK ] Reached target Login Prompts. Starting Synchronize System and HW clocks... [FAILED] Failed to start Synchronize System and HW clocks. See 'systemctl status sync-clocks.service' for details. [ OK ] Started Avahi mDNS/DNS-SD Stack. [ 13.273116] netcp-1.0 2620110.netcp eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 13.281122] IPv6: ADDRCONF(NETDEV_CHANGE): eth0: link becomes ready *************************************************************** *************************************************************** NOTICE: This file system contains the following GPLv3 packages: bash bc cifs-utils cpio dosfstools elfutils gawk gzip libbfd libdw1 libelf1 libreadline7 which If you do not wish to distribute GPLv3 components please remove the above packages prior to distribution. This can be done using the opkg remove command. i.e.: opkg remove Where is the name printed in the list above NOTE: If the package is a dependency of another package you will be notified of the dependent packages. You should use the --force-removal-of-dependent-packages option to also remove the dependent packages as well *************************************************************** *************************************************************** [ OK ] Started Print notice about GPLv3 packages. _____ _____ _ _ | _ |___ ___ ___ ___ | _ |___ ___ |_|___ ___| |_ | | _| .'| . | . | | __| _| . | | | -_| _| _| |__|__|_| |__,|_ |___| |__| |_| |___|_| |___|___|_| |___| |___| Arago Project http://arago-project.org k2hk-evm ttyS0 Arago 2019.07 k2hk-evm ttyS0 k2hk-evm login: [ 22.041808] netcp-1.0 2620110.netcp eth0: Link is Down [ 22.632685] netcp-1.0 2620110.netcp eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 89.361806] netcp-1.0 2620110.netcp eth0: Link is Down [ 90.232680] netcp-1.0 2620110.netcp eth0: Link is Up - 1Gbps/Full - flow control rx/tx [ 112.072683] netcp-1.0 2620110.netcp eth0: Link is Down