vboxuser@vboxuser:~$ diff -y --suppress-common-lines /home/vboxuser/ti-processor-sdk-linux-am57xx-evm-11_01_02_01/board-support/ti-u-boot-2025.01+git/configs/am57xx_evm_defconfig ~/uboot_sd_/u-boot-2016.05+gitAUTOINC+2f757e5b2c-g2f757e5b2c/configs/am57xx_branson_defconfig CONFIG_HUSH_PARSER=y < # CONFIG_SYS_THUMB_BUILD=y is not set < CONFIG_ARCH_OMAP2PLUS=y < CONFIG_TI_COMMON_CMD_OPTIONS=y < CONFIG_SF_DEFAULT_SPEED=76800000 < CONFIG_DM_GPIO=y < CONFIG_SPL_DM_SPI=y < CONFIG_DEFAULT_DEVICE_TREE="am572x-idk" < CONFIG_DM_RESET=y | CONFIG_DM_SERIAL=y CONFIG_SPL_DRIVERS_MISC=y | CONFIG_DM_GPIO=y CONFIG_SPL_TEXT_BASE=0x40300000 | CONFIG_SPL_STACK_R_ADDR=0x82000000 | CONFIG_DEFAULT_DEVICE_TREE="am57xx-beagle-x15" # CONFIG_SPL_SPI_FLASH_SUPPORT=y | CONFIG_SPL_STACK_R=y CONFIG_SPL_SPI=y | CONFIG_HUSH_PARSER=y CONFIG_ARMV7_LPAE=y | CONFIG_CMD_BOOTZ=y CONFIG_AHCI=y | # CONFIG_CMD_IMLS is not set CONFIG_SPL_LOAD_FIT=y < # CONFIG_DISTRO_DEFAULTS=y is not set < CONFIG_OF_BOARD_SETUP=y < #added < CONFIG_CMD_GO=y < CONFIG_SYS_HAS_SRAM=y < CONFIG_DISK=y < CONFIG_FIT=y < CONFIG_USE_BOOTFILE=y < CONFIG_BOOTFILE="vxWorks.bin" < < CONFIG_SYS_LOAD_ADDR=0x84100000 < # CONFIG_SYS_DCACHE_OFF=y is not set < # CONFIG_SYS_ICACHE_OFF=y is not set < CONFIG_CMD_EXCEPTION=y < CONFIG_CMD_CACHE=y | # CONFIG_CMD_FLASH is not set # CONFIG_BOOTM_ELF=y is not set | CONFIG_CMD_MMC=y # CONFIG_CMD_ELF=y is not set | CONFIG_CMD_SPI=y # CONFIG_CMD_ELF_BOOTVX=y is not set | CONFIG_CMD_I2C=y # CONFIG_ANDROID_BOOT_IMAGE is not set | CONFIG_CMD_USB=y # UEFI Support | CONFIG_CMD_GPIO=y # | # CONFIG_CMD_SETEXPR is not set # CONFIG_EFI_LOADER is not set | CONFIG_CMD_DHCP=y # | CONFIG_CMD_MII=y # Filesystem support | CONFIG_CMD_PING=y > CONFIG_CMD_EXT2=y CONFIG_FS_EXT4=y < CONFIG_FS_FAT=y < CONFIG_DM_MMC=y < CONFIG_DM=y < < CONFIG_SUPPORT_EMMC_BOOT=y < < # Environment (fixed to SD card) < #CONFIG_ENV_IS_IN_MMC=y is not set #//changed < CONFIG_SYS_MMC_ENV_DEV=0 < #CONFIG_SYS_REDUNDAND_ENVIRONMENT=y < #CONFIG_SYS_RELOC_GD_ENV_ADDR=y < # ARM Architecture Security and Mode Overrides < # Forces U-Boot to boot the CPU in Secure SVC Mode instead of < # CONFIG_ARMV7_NONSEC=y is not set < # CONFIG_ARMV7_PSCI=y is not set < < # CONFIG_ARMV7_BOOT_SEC_DEFAULT is not set < < CONFIG_CMD_DHCP=y < CONFIG_CMD_PXE=y < < CONFIG_NR_DRAM_BANKS=2 < CONFIG_SD_BOOT=y < CONFIG_LOGLEVEL=7 < #CONFIG_USE_BOOTARGS=y < #CONFIG_BOOTARGS="androidboot.serialno=${serial#} console=tty < #CONFIG_BOOTCOMMAND="mmc dev 0; fatload mmc 0:1 ${loadaddr} u < #CONFIG_BOOTCOMMAND="mmc dev 0; if fatload mmc 0:1 0x82000000 < CONFIG_USE_BOOTCOMMAND=y < # CONFIG_BOOTCOMMAND="if load mmc 0:1 ${loadaddr} /uEnv.txt; < < #CONFIG_BOOTCOMMAND="run distro_bootcmd" is not set < < CONFIG_SYS_CONSOLE_INFO_QUIET=y < CONFIG_BOARD_EARLY_INIT_F=y < # CONFIG_MISC_INIT_R is not set < #CONFIG_AVB_VERIFY=y < < # CONFIG_ANDROID_AB=y is not set < CONFIG_SPL_MAX_SIZE=0x7bc00 < CONFIG_SPL_SYS_MALLOC_SIMPLE=y < CONFIG_SPL_SYS_MALLOC=y < CONFIG_SPL_SYS_MALLOC_SIZE=0x800000 < CONFIG_SPL_DMA=y < CONFIG_SPL_FS_LOAD_PAYLOAD_NAME="u-boot.img" < # CONFIG_SPL_NAND_SUPPORT is not set < CONFIG_SPL_DM_SPI_FLASH=y < CONFIG_SPL_OS_BOOT=y < CONFIG_SPL_FALCON_BOOT_MMCSD=y < CONFIG_SYS_MMCSD_RAW_MODE_KERNEL_SECTOR=0x1700 < CONFIG_SYS_MMCSD_RAW_MODE_ARGS_SECTOR=0x1500 < CONFIG_SYS_MMCSD_RAW_MODE_ARGS_SECTORS=0x200 < CONFIG_SPL_DM_RESET=y < CONFIG_SPL_REMOTEPROC=y < CONFIG_SPL_SPI_LOAD=y < CONFIG_SYS_BOOTM_LEN=0x8000000 < CONFIG_SYS_SPI_U_BOOT_OFFS=0x40000 < CONFIG_SYS_SPI_KERNEL_OFFS=0x1E0000 < CONFIG_SYS_SPI_ARGS_OFFS=0x140000 < CONFIG_SYS_SPI_ARGS_SIZE=0x80000 < CONFIG_SPL_YMODEM_SUPPORT=y < CONFIG_CMD_ADTIMG=y < CONFIG_CMD_ABOOTIMG=y < CONFIG_CMD_SPL=y < CONFIG_SYS_I2C_EEPROM_ADDR_LEN=2 < CONFIG_CMD_BCB=y < # CONFIG_CMD_SETEXPR is not set < CONFIG_BOOTP_DNS2=y < # CONFIG_CMD_PMIC is not set < CONFIG_CMD_AVB=y < CONFIG_SPL_OF_CONTROL=y | CONFIG_DM=y CONFIG_OF_LIST="am572x-idk" | CONFIG_DM_MMC=y CONFIG_ENV_IS_IN_FAT=y #//changed | CONFIG_SPI_FLASH=y CONFIG_ENV_FAT_INTERFACE="mmc" | CONFIG_SPI_FLASH_BAR=y CONFIG_ENV_FAT_DEVICE_AND_PART="0:1" #//changed | CONFIG_SYS_NS16550=y CONFIG_ENV_FAT_FILE="uboot.env" #//changed | CONFIG_FIT=y CONFIG_FAT_WRITE=y #//changed | CONFIG_SPL_OF_LIBFDT=y CONFIG_AM57XX=y | CONFIG_SPL_LOAD_FIT=y CONFIG_SPL_STACK_R_ADDR=0x82000000 | CONFIG_OF_LIST="am57xx-beagle-x15 am572x-idk am571x-idk" CONFIG_SPL=y < CONFIG_SPL_STACK_R=y < CONFIG_IODELAY_RECALIBRATION=y < CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG=y | CONFIG_DRA7_DSPEVE_OPP_HIGH=y CONFIG_VERSION_VARIABLE=y | CONFIG_DRA7_IVA_OPP_HIGH=y CONFIG_NET_RETRY_COUNT=10 | CONFIG_DRA7_GPU_OPP_HIGH=y CONFIG_BOOTP_SEND_HOSTNAME=y | CONFIG_DISK=y CONFIG_SPL_DM=y < CONFIG_SPL_DM_SEQ_ALIAS=y < CONFIG_SPL_REGMAP=y < CONFIG_SPL_SYSCON=y < CONFIG_SPL_OF_TRANSLATE=y < CONFIG_CLK=y | #CONFIG_DM_ETH=y CONFIG_CLK_CDCE9XX=y | CONFIG_CMD_TIME=y CONFIG_DFU_MMC=y < CONFIG_DFU_RAM=y < CONFIG_DFU_SF=y < #CONFIG_USB_FUNCTION_FASTBOOT=y < #CONFIG_FASTBOOT_BUF_ADDR=0x82000000 is not set < CONFIG_FASTBOOT_BUF_SIZE=0x2F000000 < #CONFIG_FASTBOOT_USB_DEV=1 < #CONFIG_FASTBOOT_FLASH=y < #CONFIG_FASTBOOT_FLASH_MMC_DEV=1 < #CONFIG_FASTBOOT_CMD_OEM_FORMAT=y < CONFIG_MISC=y | CONFIG_DM_SPI=y CONFIG_SYS_I2C_EEPROM_ADDR=0x50 < CONFIG_SPL_FS_LOADER=y < < CONFIG_MMC_OMAP_HS=y < CONFIG_HSMMC2_8BIT=y < CONFIG_MTD=y < CONFIG_PHY_ANEG_TIMEOUT=8000 < CONFIG_PHY_MICREL=y < # CONFIG_PHY_MICREL_KSZ90X1=y is not set < CONFIG_MII=y < #CONFIG_ETH=y is not set < #CONFIG_DM_ETH=y is not set < CONFIG_DRIVER_TI_CPSW=y < CONFIG_PIPE3_PHY=y < CONFIG_OMAP_USB2_PHY=y < CONFIG_DM_PMIC=y < CONFIG_PMIC_PALMAS=y < CONFIG_DM_REGULATOR=y < CONFIG_DM_REGULATOR_PALMAS=y < CONFIG_PALMAS_POWER=y < CONFIG_REMOTEPROC_TI_IPU=y < CONFIG_RESET_DRA7=y < CONFIG_DM_SERIAL=y < CONFIG_SPI=y < CONFIG_DM_SPI=y < CONFIG_USB=y < CONFIG_DM_USB_GADGET=y < CONFIG_SPL_DM_USB_GADGET=y < CONFIG_USB_XHCI_HCD=y < CONFIG_USB_XHCI_DWC3=y < CONFIG_USB_XHCI_OMAP=y < CONFIG_USB_DWC3=y < CONFIG_USB_DWC3_GENERIC=y < CONFIG_USB_GADGET=y < CONFIG_USB_GADGET_MANUFACTURER="Texas Instruments" < CONFIG_USB_GADGET_VENDOR_NUM=0x0451 < CONFIG_USB_GADGET_PRODUCT_NUM=0xd022 < CONFIG_LIBAVB=y < vboxuser@vboxuser:~$