# # Platform config, # VSDK_BOARD_TYPE=TDA2XX_RVP [options: TDA2XX_EVM TDA3XX_EVM TDA2XX_MC TDA2EX_EVM TDA3XX_RVP] # PLATFORM=tda2xx-rvp # DDR_MEM=DDR_MEM_512M [options: DDR_MEM_512M] # # Build config, # IPU_PRIMARY_CORE=ipu1_0 [options: ipu1_0 ipu2] # IPU_SECONDARY_CORE=ipu2 [options: ipu1_0 ipu2] # BUILD_OS=Linux [options: Windows_NT Linux] # A15_TARGET_OS=Linux [options: Bios Linux] # PROFILE=release [options: debug release] # BUILD_DEPENDANCY_ALWAYS=no # BUILD_ALGORITHMS=no # DEFAULT_UBOOT_CONFIG=d3_tda2x_config # DEFAULT_KERNEL_CONFIG=d3_tda2x_defconfig # DEFAULT_DTB=d3_tda2x_fpd8ch.dtb # BUILD_INFOADAS=no # IPUMM_INCLUDE=no [options: yes no] # # CPU config, # PROC_IPU1_0_INCLUDE=yes # PROC_IPU1_1_INCLUDE=no # PROC_IPU2_INCLUDE=no # PROC_DSP1_INCLUDE=yes # PROC_DSP2_INCLUDE=yes # PROC_EVE1_INCLUDE=yes # PROC_EVE2_INCLUDE=yes # PROC_EVE3_INCLUDE=no # PROC_EVE4_INCLUDE=no # PROC_A15_0_INCLUDE=yes # # Safety Module config, # ALG_CRC_INCLUDE=no # RTI_INCLUDE=no # ECC_FFI_INCLUDE=no # DCC_ESM_INCLUDE=no # # Video Module config, # IVAHD_INCLUDE=yes # VPE_INCLUDE=yes # ISS_INCLUDE=no # ISS_ENABLE_DEBUG_TAPS=no # DSS_INCLUDE=yes # # Other Module config, # NDK_PROC_TO_USE=none # AVBRX_INCLUDE=yes # FATFS_PROC_TO_USE=none # DCAN_INCLUDE=no # HCF_INCLUDE=no # RADAR_INCLUDE=no # CPU_IDLE_ENABLED=yes # FAST_BOOT_INCLUDE=no # ALG_SV_INCLUDE=yes # DATA_VIS_INCLUDE=no # ENABLE_OPENCV=no # OPENCL_INCLUDE=no # SRV_FAST_BOOT_INCLUDE=no # LENS_MODULE=imi #