CortxA8: Output: **** AM335x EVM v1.5 Initialization is in progress .......... CortxA8: Output: **** AM335x ALL PLL Config for ispark :: OPP == OPP100 is in progress ......... CortxA8: GEL Output: GetInputClockFrequency() :: RD_MEM_32(CONTROL_STATUS) :: 0x00400302 CortxA8: GEL Output: PIN 15 14 :: Clock = 0x00000001 CortxA8: GEL Output: PIN 13 12 :: Should be 0 = 0x00000000 CortxA8: GEL Output: PIN 11 10 :: Mux = 0x00000000 CortxA8: GEL Output: PIN 9 :: ECC ROM = 0 :: Don't Care = 0x00000000 CortxA8: GEL Output: PIN 8 :: Nand Bus Width = 0x00000000 CortxA8: GEL Output: PIN 7 6 :: MII == 00 :: = 0x00000000 CortxA8: GEL Output: PIN 5 :: Clock Out = 0x00000000 CortxA8: GEL Output: SysBoot[4:0] = 0x00000002 CortxA8: Output: Input Clock Read from SYSBOOT[15:14]: 24MHz. CortxA8: Output: **** Going to Bypass... CortxA8: Output: **** Bypassed, changing values... CortxA8: Output: **** Locking ARM PLL CortxA8: Output: **** Core Bypassed CortxA8: Output: **** Now locking Core... CortxA8: Output: **** Core locked CortxA8: Output: **** DDR DPLL Bypassed CortxA8: Output: **** DDR DPLL Locked CortxA8: Output: **** PER DPLL Bypassed CortxA8: Output: **** PER DPLL Locked CortxA8: Output: **** DISP PLL Config is in progress .......... CortxA8: Output: **** DISP PLL Config is DONE .......... CortxA8: Output: **** AM335x ALL ADPLL Config for ispark :: OPP == OPP100 is Done ......... CortxA8: Output: **** AM335x DDR3 EMIF and PHY configuration is in progress......... CortxA8: Output: EMIF PRCM is in progress ....... CortxA8: Output: EMIF PRCM Done CortxA8: Output: DDR PHY Configuration in progress CortxA8: Output: Waiting for VTP Ready ....... CortxA8: Output: VTP is Ready! CortxA8: Output: DDR PHY CMD0 Register configuration is in progress ....... CortxA8: Output: DDR PHY CMD1 Register configuration is in progress ....... CortxA8: Output: DDR PHY CMD2 Register configuration is in progress ....... CortxA8: Output: DDR PHY DATA0 Register configuration is in progress ....... CortxA8: Output: DDR PHY DATA1 Register configuration is in progress ....... CortxA8: Output: Setting IO control registers....... CortxA8: Output: EMIF Timing register configuration is in progress ....... CortxA8: Output: EMIF Timing register configuration is done ....... CortxA8: Output: PHY is READY!! CortxA8: Output: DDR PHY Configuration done CortxA8: Output: **** AM335x EVM v1.5 Initialization is Done ******************