// SPDX-License-Identifier: GPL-2.0 /* * */ /dts-v1/; #include "k3-j721s2.dtsi" #include / { memory@80000000 { device_type = "memory"; /* 4 GB RAM */ reg = <0x00 0x80000000 0x00 0x80000000>, <0x08 0x80000000 0x00 0x80000000>; }; /* Reserving memory regions still pending */ reserved_memory: reserved-memory { #address-cells = <2>; #size-cells = <2>; ranges; secure_ddr: optee@9e800000 { reg = <0x00 0x9e800000 0x00 0x01800000>; alignment = <0x1000>; no-map; }; }; }; &main_mcan16 { status = "disabled"; }; &ospi0 { pinctrl-names = "default"; pinctrl-0 = <&mymcu_ospi1_pins_default>; flash@0 { compatible = "jedec,spi-nor"; reg = <0x0>; spi-tx-bus-width = <8>; spi-rx-bus-width = <8>; spi-max-frequency = <25000000>; cdns,tshsl-ns = <60>; cdns,tsd2d-ns = <60>; cdns,tchsh-ns = <60>; cdns,tslch-ns = <60>; cdns,read-delay = <0>; #address-cells = <1>; #size-cells = <1>; }; }; &mailbox0_cluster0 { interrupts = <436>; mbox_mcu_r5fss0_core0: mbox-mcu-r5fss0-core0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; mbox_mcu_r5fss0_core1: mbox-mcu-r5fss0-core1 { ti,mbox-rx = <2 0 0>; ti,mbox-tx = <3 0 0>; }; }; &mailbox0_cluster1 { interrupts = <432>; mbox_main_r5fss0_core0: mbox-main-r5fss0-core0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; mbox_main_r5fss0_core1: mbox-main-r5fss0-core1 { ti,mbox-rx = <2 0 0>; ti,mbox-tx = <3 0 0>; }; }; &mailbox0_cluster2 { interrupts = <428>; mbox_main_r5fss1_core0: mbox-main-r5fss1-core0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; mbox_main_r5fss1_core1: mbox-main-r5fss1-core1 { ti,mbox-rx = <2 0 0>; ti,mbox-tx = <3 0 0>; }; }; &mailbox0_cluster3 { status = "disabled"; }; &mailbox0_cluster4 { interrupts = <420>; mbox_c71_0: mbox-c71-0 { ti,mbox-rx = <0 0 0>; ti,mbox-tx = <1 0 0>; }; mbox_c71_1: mbox-c71-1 { ti,mbox-rx = <2 0 0>; ti,mbox-tx = <3 0 0>; }; }; &mailbox0_cluster5 { status = "disabled"; }; &mailbox0_cluster6 { status = "disabled"; }; &mailbox0_cluster7 { status = "disabled"; }; &mailbox0_cluster8 { status = "disabled"; }; &mailbox0_cluster9 { status = "disabled"; }; &mailbox0_cluster10 { status = "disabled"; }; &mailbox0_cluster11 { status = "disabled"; }; &mcu_r5fss0_core0 { mboxes = <&mailbox0_cluster0 &mbox_mcu_r5fss0_core0>; status = "disabled"; }; &mcu_r5fss0_core1 { mboxes = <&mailbox0_cluster0 &mbox_mcu_r5fss0_core1>; status = "disabled"; }; &main_r5fss0_core0 { mboxes = <&mailbox0_cluster1 &mbox_main_r5fss0_core0>; status = "disabled"; }; &main_r5fss0_core1 { mboxes = <&mailbox0_cluster1 &mbox_main_r5fss0_core1>; status = "disabled"; }; &main_r5fss1_core0 { mboxes = <&mailbox0_cluster2 &mbox_main_r5fss1_core0>; status = "disabled"; }; &main_r5fss1_core1 { mboxes = <&mailbox0_cluster2 &mbox_main_r5fss1_core1>; status = "disabled"; }; &c71_0 { mboxes = <&mailbox0_cluster4 &mbox_c71_0>; status = "disabled"; }; &c71_1 { mboxes = <&mailbox0_cluster4 &mbox_c71_1>; status = "disabled"; };