DDR Stress Test Application Enter any character for User Input else wait for few secs for AutoRun Option UART read timeout (10 sec). Enable Auto Run !! DDR test - EMIF1 ******************************************************** Running DDR test case 1-- Full memory read/write Size of DDR is 0xFFFFFFF dst address 0x81FFF000 dst address 0x83FFE000 dst address 0x85FFD000 dst address 0x87FFC000 dst address 0x89FFB000 dst address 0x8BFFA000 dst address 0x8DFF9000 dst address 0x8FFF8000 DDR-- Full memory read/write test is complete **************************************************************** Running DDR test case 2 -- Random memory read/write Random DDR address 0x8E738000 size :0x1000 Random DDR address 0x8E9D5000 size :0x1000 Random DDR address 0x8E09F000 size :0x1000 Random DDR address 0x8EF0E000 size :0x1000 Random DDR address 0x8F1AB000 size :0x1000 Test count number 0x0 Test count number 0x1 DDR-- Random memory read/write test is complete **************************************************************** Running DDR test case 3 -- Sequential memory read/write Test count number 0x0 Test count number 0x1 DDR-- Sequential memory read/write test is complete ============================================================== **************************************************************** Running DDR test case 4 -- Sequential increment pattern Test count number 0x0 Test count number 0x1 DDR-- Sequential increment pattern test is complete ============================================================== DDR test - EMIF2 ******************************************************** Running DDR test case 1-- Full memory read/write Size of DDR is 0xFFFFFFF dst address 0x91FFF000 dst address 0x93FFE000 dst address 0x95FFD000 dst address 0x97FFC000 dst address 0x99FFB000 dst address 0x9BFFA000 dst address 0x9DFF9000 dst address 0x9FFF8000 DDR-- Full memory read/write test is complete **************************************************************** Running DDR test case 2 -- Random memory read/write Random DDR address 0x8D7D5000 size :0x1000 Random DDR address 0x8DA72000 size :0x1000 Random DDR address 0x8DD0F000 size :0x1000 Random DDR address 0x8D3D9000 size :0x1000 Random DDR address 0x8D675000 size :0x1000 Test count number 0x0 Test count number 0x1 DDR-- Random memory read/write test is complete **************************************************************** Running DDR test case 3 -- Sequential memory read/write Test count number 0x0 Test count number 0x1 DDR-- Sequential memory read/write test is complete ============================================================== **************************************************************** Running DDR test case 4 -- Sequential increment pattern Test count number 0x0 Test count number 0x1 DDR-- Sequential increment pattern test is complete ============================================================== DDR Stress Test Pass