/ { panel { compatible = "ti,tilcdc,panel"; status = "okay"; panel-info { ac-bias = <255>; //AC Bias Pin Frequency ac-bias-intrpt = <0>; //AC Bias Pin Transitions per Interrupt dma-burst-sz = <16>; //DMA burst size bpp = <24>; //Bits per pixel fdd = <0x80>; //FIFO DMA Request Delay sync-edge = <1>; //Horizontal and Vertical Sync Edge: 0=rising 1=falling sync-ctrl = <1>; //Horizontal and Vertical Sync: Control: 0=ignore raster-order = <1>; //Raster Data Order Select: 1=Most-to-least 0=Least-to-most fifo-th = <0>; //DMA FIFO threshold }; display-timings { native-mode = <&cmoslcd>; cmoslcd: 480x272p62 { clock-frequency = <9000000>; hactive = <480>; vactive = <272>; hback-porch = <40>; hfront-porch = <5>; hsync-len = <1>; vback-porch = <8>; vfront-porch = <8>; vsync-len = <1>; hsync-active = <0>; /* low active */ vsync-active = <0>; /* low active */ pixelclk-active = <1>; /* high active */ de-active = <1>; /* active high */ }; }; }; }; &lcdc { pinctrl-names = "default"; pinctrl-0 = <&lcd_pins>; status = "okay"; } &am33xx_pinmux { pinctrl-names = "default"; lcd_pins: lcd_pins { pinctrl-single,pins = < 0x20 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad8.lcd_data16 */ 0x24 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad9.lcd_data17 */ 0x28 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad10.lcd_data18 */ 0x2c (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad11.lcd_data19 */ 0x30 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad12.lcd_data20 */ 0x34 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad13.lcd_data21 */ 0x38 (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad14.lcd_data22 */ 0x3c (PIN_OUTPUT | MUX_MODE1) /* gpmc_ad15.lcd_data23 */ 0xa0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data0.lcd_data0 */ 0xa4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data1.lcd_data1 */ 0xa8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data2.lcd_data2 */ 0xac (PIN_OUTPUT | MUX_MODE0) /* lcd_data3.lcd_data3 */ 0xb0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data4.lcd_data4 */ 0xb4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data5.lcd_data5 */ 0xb8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data6.lcd_data6 */ 0xbc (PIN_OUTPUT | MUX_MODE0) /* lcd_data7.lcd_data7 */ 0xc0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data8.lcd_data8 */ 0xc4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data9.lcd_data9 */ 0xc8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data10.lcd_data10 */ 0xcc (PIN_OUTPUT | MUX_MODE0) /* lcd_data11.lcd_data11 */ 0xd0 (PIN_OUTPUT | MUX_MODE0) /* lcd_data12.lcd_data12 */ 0xd4 (PIN_OUTPUT | MUX_MODE0) /* lcd_data13.lcd_data13 */ 0xd8 (PIN_OUTPUT | MUX_MODE0) /* lcd_data14.lcd_data14 */ 0xdc (PIN_OUTPUT | MUX_MODE0) /* lcd_data15.lcd_data15 */ 0xe0 (PIN_OUTPUT | MUX_MODE0) /* lcd_vsync.lcd_vsync */ 0xe4 (PIN_OUTPUT | MUX_MODE0) /* lcd_hsync.lcd_hsync */ 0xe8 (PIN_OUTPUT | MUX_MODE0) /* lcd_pclk.lcd_pclk */ 0xec (PIN_OUTPUT | MUX_MODE0) /* lcd_ac_bias_en.lcd_ac_bias_en */ >; }; };